(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Hexagon Socket Head Cap Screw (Inch Thread) - SNSS【1-10 Pieces Per Package】
NBK
A unified screw with a hexagonal socket head bolt. For equipment and devices with inch specification threads.
[Features]
· A hexagonal socket head bolt for unified screws.
· For equipment and devices with inch specification threads.
· Use the dedicated SKH wrench for attaching and removing.
· The thread length can be cut to your specifications.
· The manufacturer offers unique product specifications including for materials, SUS304 equivalent finishes, dimensions, shapes, surface treatment, clean standard washing, and special packaging etc.
Days to Ship: | Same day or more |
---|
Show Stock Products
Hex Socket Head Cap Screws UNC【1-100 Pieces Per Package】
Sunco
[Materials] Equivalent to SCM SUS304
[Surface treatment] None, black iron oxide coating
Days to Ship: | Same day or more |
---|
Show Stock Products
Hex Set Screw with Teeth (UNC)【1-100 Pieces Per Package】
Unbrako
Serrated tip locks onto shafts to prevent loosening. Perfect for vibration countermeasures.
Days to Ship: | 8 Days or more |
---|
Phillips Pan Head Screw UNC【1-5,000 Pieces Per Package】
Sunco
[Materials] Equivalent to SWCH, Equivalent to SUS304
[Surface treatment] None, non-chrome black, trivalent chromate, non-chrome plating white, trivalent black, trivalent white, bright chromate plating, chromate plating, black chromate, nickel plating, trivalent stainless steel coating
Days to Ship: | Same day or more |
---|
Show Stock Products
Hex Socket Button Head Cap Screw UNF
Unbrako
[Detailed shape] Button
[Thread ridge type] Unified fine threads UNF
[Mounting hole dimensions] Hex Socket
[Materials] Steel
[Surface treatment](Details) none
[Tip shape] Flat End
[Application] Standard
[Thread (inch)] No. 10 1/4 5/16 3/8 Length L, or l (inch) 1/4 3/8 1/2 5/8 3/4 1
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
Days to Ship: | 8 Days or more |
---|
Unbrako
[Detailed shape] Disc
[Thread ridge type] Unified coarse threads UNC
[Mounting hole dimensions] Hex Socket
[Materials] Steel
[Surface treatment](Details) none
[Tip shape] Flat End
[Application] Standard
[Thread (inch)] No. 4, No. 5, No. 6 No. 8 No. 10 1/4 5/16 3/8 1/2 5/8 Length L, or l (inch) 1/4 3/8 1/2 5/8 3/4 1 1 1/4 1 1/2 1 3/4 2
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
Days to Ship: | 8 Days or more |
---|
Whitworth Hex Bolt - Strength Classification = 10.9【1-100 Pieces Per Package】
Sunco
[Detailed shape] Standard
[Thread ridge type] Whitworth Coarse
[Mounting hole dimensions] None
[Materials] Steel
[Tip shape] Flat End
[Application] High Strength
[Strength class (steel)] 10.9
[Thread (inch)] 5/16 3/8 1/2 5/8 3/4
[Length L (mm)] 20 25 30 35 40 50 55 65 75 150
[Surface treatment] None, bright chromate plating, chromate plating
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
Days to Ship: | 8 Days or more |
---|
Hex Socket Head Cap Screws UNF【1-100 Pieces Per Package】
Sunco
[Materials] Equivalent to SCM SUS304
[Surface treatment] None, black iron oxide coating
Days to Ship: | Same day or more |
---|
Show Stock Products
Hex Socket Flat Head Cap Screws UNC【1-100 Pieces Per Package】
Sunco
[Materials] Equivalent to SCM SUS304
[Surface treatment] None, black iron oxide coating
Days to Ship: | 8 Days or more |
---|
Unbrako
· Detailed shape: Button
· Thread ridge type: Unified coarse UNC
· Mounting hole dimensions: Hex Socket
· Material: Steel
· Surface treatment: None
· Tip shape: Flat end
· Application: Standard
· Thread (inch): M4, M6, M8, M10, 1/4, 5/16, 3/8, 1/2, 5/8
· Length (inch): 1/4, 3/8, 1/2, 5/8, 3/4, 1, 1 1/4, 1 1/2, 2
· Sales unit: Low quantity (available for purchase from 1pc), box and package.
Days to Ship: | 8 Days or more |
---|
Hex Bolt, Fully Threaded, Whitworth【1-1,000 Pieces Per Package】
Sunco
An inch screw with a 55° angle ridge thread, currently used in construction, electrical, water supply, and air conditioning related industry sectors in Japan.
Days to Ship: | 8 Days or more |
---|
Hex Bolt, Partially Threaded, Whitworth【1-25 Pieces Per Package】
Sunco
An inch screw with a 55° angle ridge thread, currently used in construction, electrical, water supply, and air conditioning related industry sectors in Japan.
Days to Ship: | 8 Days or more |
---|
UNC Flat Unified Screw【1-100 Pieces Per Package】
Sunco
[Detailed Shape] Disc
[Thread Type] Unified Coarse UNC
[Mounting Hole Shape] Phillips
[Materials] Stainless Steel
[Surface Treatment] None
[Tip Shape] Flat End
[Application] Standard
[Thread (inch)] NO. 2 NO. 3 NO. 4 NO. 5 NO. 6 NO. 8 NO. 10 NO. 12 1/4 5/16 3/8 Length L(inch) 1/8 3/16 1/4 5/16 3/8 7/16 1/2 5/8 3/4 7/8 1 1 1/8 1 1/4 1 1/2 1 3/4 2 2 1/4 2 1/2 2 3/4 3 3 1/2 4
[Sales unit] Individual (Available for Purchase as 1pc), Box and Pkg.
Days to Ship: | 8 Days or more |
---|
Hex Socket Button Head Cap Screw UNC【1-100 Pieces Per Package】
Sunco
[Materials] Equivalent to SCM SUS304
[Surface treatment] None, black iron oxide coating
Days to Ship: | 8 Days or more |
---|
Hex Socket Set Screw Cup Point UNF (Unified Fine Threads)【1-100 Pieces Per Package】
Sunco
[Materials] Equivalent to SCM SUS304
[Surface treatment] None, black iron oxide coating
Days to Ship: | 8 Days or more |
---|
Phillips Flat Head Screw UNF【1-100 Pieces Per Package】
Sunco
[Detailed shape] Disc
[Thread ridge type] Unified details UNF
[Mounting hole dimensions] Phillips
[Materials] Equivalent to SUS304
[Surface treatment] None
[Tip shape] Flat End
[Application] Standard
[Nominal Thread (inch)] NO. 0 NO. 1 NO. 4 NO. 5 NO. 6 NO. 8 NO. 10 1/4 Length L (inches) 1/8 3/16 1/4 5/16 3/8 7/16 1/2 5/8 3/4 7/8 1 1 1/8 1 1/4 1 1/2 1 3/4 2 2 1/4 2 1/2 3
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
Days to Ship: | 8 Days or more |
---|
Hex Socket Button Head Cap Screw UNF【1-100 Pieces Per Package】
Sunco
[Materials] Equivalent to SCM SUS304
[Surface treatment] None, black iron oxide coating
Days to Ship: | 8 Days or more |
---|
Fine Unified Hex Bolt, G-5【1-650 Pieces Per Package】
Sunco
[Materials] Equivalent to SWCH, Equivalent to SUS304
[Surface treatment] None, black iron oxide coating, trivalent white, bright chromate plating, chromate plating, black chromate, nickel plating, chrome plating
Days to Ship: | 8 Days or more |
---|
Hex Bolts Partial Thread Screw【1-200 Pieces Per Package】
Maruemu
[Thread ridge type] Whitworth Coarse
[Thread (inch)] 3/8
[Length L or l (mm)] 40 45 50
Days to Ship: | 8 Days or more |
---|
Hex Bolts Fully Threaded JIS【1-300 Pieces Per Package】
Sunco
[Detailed shape] Standard
[Thread ridge type] Whitworth Coarse
[Mounting hole dimensions] None
[Materials] Steel
[Tip shape] Flat End
[Application] Standard
[Thread (inch)] 5/16 3/8 1/2
[Length L (mm)] 16 18 20 25 30 32 35 38 45 50 55 60 65 70 75 90 100 140 150
[Surface treatment] None, trivalent white, black chromate plating, molten zinc plating, bright chromate plating, chromate plating, green chromate, black chromate, nickel plating, chrome plating, Parkerized
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
Days to Ship: | 8 Days or more |
---|
Hex Socket Button Head Cap Screw (Inch Thread) - SNBS【1-10 Pieces Per Package】
NBK
Unified thread button head bolt with hex socket. For equipment and devices with inch thread specifications.
Days to Ship: | Same day or more |
---|
Show Stock Products
Phillips Flat Head Screw【1-100 Pieces Per Package】
Sunco
[Detailed shape] Disc
[Thread ridge type] Unified coarse threads UNC
[Mounting hole dimensions] Phillips
[Materials] Equivalent to SUS304
[Surface treatment] None
[Tip shape] Flat End
[Application] Standard
[Nominal Thread (inch)] NO. 2 NO. 3 NO. 4 NO. 5 NO. 6 NO. 8 NO. 10 NO. 12 1/4 5/16 3/8 Length L (inches) 1/8 3/16 1/4 5/16 3/8 7/16 1/2 5/8 3/4 7/8 1 1 1/8 1 1/4 1 1/2 1 3/4 2 2 1/4 2 1/2 2 3/4 3 3 1/2 4
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
Days to Ship: | 8 Days or more |
---|
Phillips Pan Head Screw UNF【1-500 Pieces Per Package】
Sunco
[Materials] Equivalent to SWCH, Equivalent to SUS304
[Surface treatment]None, non-chrome black, trivalent chromate, non-chrome plating white, trivalent black, trivalent white, bright chromate plating, chromate plating, black chromate, trivalent stainless steel coating, black paint
Days to Ship: | 8 Days or more |
---|
Hex Socket Flat Head Cap Screws UNF【1-100 Pieces Per Package】
Sunco
[Materials] Equivalent to SCM SUS304
[Surface treatment] None, black iron oxide coating
Days to Ship: | 8 Days or more |
---|
Hex Socket Set Screw Cup Point UNC (Unified Coarse Threads)【1-100 Pieces Per Package】
Sunco
[Materials] Equivalent to SCM SUS304
[Surface treatment] None, black iron oxide coating
Days to Ship: | 8 Days or more |
---|
Witworth Cut Bolt【1-1,200 Pieces Per Package】
Sunco
· Detailed shape: Standard
· Thread ridge type: Whitworth coarse
· Mounting hole dimensions: None
· Materials: Equivalent to SWCH
· Tip shape: Flat end
· Application: Standard
· Thread (inch): 3/8, 1/2, 5/8, 3/4, 7/8
· Length (mm): 20, 25, 32, 38, 45, 50, 55, 60, 65, 70, 75, 80, 85, 90, 100, 115, 125, 140, 150, 165, 180, 195, 210, 225, 240, 255, 270, 285, 300, 315, 330, 345, 360, 375, 390, 405, 420, 435, 450, 480
· Surface treatment: None, bright chromate plating, molten zinc plating, chromate plating
· Sales unit: Low quantity (available for purchase from 1pc), box and package.
Days to Ship: | 8 Days or more |
---|
Inch and Whitworth Screws - Hex Socket Head Cap, Unified Coarse, UBCC【1-100 Pieces Per Package】
Unbrako
For Unbrako bolts, detailed attention has been paid to each dimension, such as high tightening torque and wide base surface.
Days to Ship: | 8 Days or more |
---|
Inch and Whitworth Screws - Hex Socket Head Cap, Unified Fine, UBCF【1-100 Pieces Per Package】
Unbrako
Careful consideration is given to each aspect of Unbrako bolts, resulting in a high tightening torque and wide seating surface.
Days to Ship: | 8 Days or more |
---|
Hex Socket Serrated Set Screw (UNF)【1-100 Pieces Per Package】
Unbrako
The tip's serrated teeth serve to stop shaft bite looseness. Perfect for vibration countermeasures.
Days to Ship: | 8 Days or more |
---|
Whitworth Slotted Flat Screw【1-1,100 Pieces Per Package】
Sunco
[Materials] Steel, Stainless steel Bras
[Surface treatment] None, Trivalent chromate non-chrome plating white, Trivalent white, Bright chromate plating, Chromate plating, Nickel plating, chrome plating
Days to Ship: | 8 Days or more |
---|
Whitworth Slotted Round Screw【1-1,200 Pieces Per Package】
Sunco
[Materials] Steel, Stainless steel Bras
[Surface treatment] None, Trivalent chromate non-chrome plating white, Trivalent white, Bright chromate plating, Chromate plating, Nickel plating
Days to Ship: | 8 Days or more |
---|
Whitworth Fully Threaded Hex Bolt - Strength Classification = 10.9【1-100 Pieces Per Package】
Sunco
[Thread (inch)] 5/16 3/8 1/2 5/8 3/4
[Length L (mm)] 20 25 30 35 40 50 55 65 75 150
[Surface treatment] None, bright chromate plating, chromate plating
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
[Thread (inch)] 3/8 1/2
[Length L (mm)] 40 50 65
[Surface treatment] None, bright chromate plating, chromate plating
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
Days to Ship: | 8 Days or more |
---|
Whitworth Hex Bolt【1-70 Pieces Per Package】
Sunco
· Detailed shape: Standard
· Thread ridge type: Whitworth coarse
· Mounting hole dimensions: Hex Socket
· Surface treatment: None
· Tip shape: Flat end
· Thread (inch): 1/4, 5/16, 3/8, 7/16, 1/2, 5/8, 3/4, 3/16
· Length (mm): 10, 12, 15, 16, 18, 20, 22, 25, 30, 32, 35, 40, 45, 50, 55, 60, 65, 70, 75, 80, 85, 90, 95, 100, 125
· Material: Stainless steel
· Sales unit: Low quantity (available for purchase from 1pc), box and package.
Days to Ship: | 8 Days or more |
---|
UNC Slotted Flat Screw【1-100 Pieces Per Package】
Sunco
[Detailed shape] Disc
[Thread ridge type] Unified coarse UNC
[Mounting hole dimensions] Phillips
[Materials] Stainless steel
[Surface treatment] None
[Tip shape] Flat End
[Application] Standard
[Thread (inch)] NO. 2 NO. 4 NO. 5 NO. 6 NO. 8 NO. 10 1/4 Length L (inches) 3/16 1/4 5/16 3/8 7/16 1/2 5/8 3/4 7/8 1 1 1/4 1 1/2 2
[Sales unit] Low Quantity (Available for Purchase from 1pc) Box and Pkg.
Days to Ship: | 8 Days or more |
---|
Standard Head-Cut Left Screw Whitworth
Sunco
[Detailed shape] Standard
[Thread ridge type] Whitworth Coarse (Left)
[Thread (inch)] 3/8
[Length L (mm)] 285
[Mounting hole dimensions] None
[Materials] Steel
[Surface treatment] Bright Chromate
[Tip shape] Flat End
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Application] Standard
Days to Ship: | 8 Days or more |
---|
Head-Cut Rough Edge Left Screw Whitworth
Sunco
[Detailed shape] Standard
[Thread ridge type] Whitworth Coarse (Left)
[Mounting hole dimensions] None
[Materials] Steel
[Tip shape] Rough Edge
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Application] Standard
[Thread (inch)] 3/8 1/2
[Length L (mm)] 50 60 70 80 90 100 110 120 130 140 150 160 170 180 190 200 210 220 230 240 250 300 350 400 450 500 550 600
[Surface treatment] None, bright chromate plating
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Detailed Shape |
Thread ridge Type |
Nominal of Thread (inch) |
Nominal of Thread (M) |
Length L (inch) |
Length L (mm) |
Mounting Hole Shape |
Material |
Surface Treatment |
Tip shape |
Sales Unit |
Application |
Strength Class(Steel) |
Brand | NBK | Sunco | Unbrako | Sunco | Unbrako | Unbrako | Sunco | Sunco | Sunco | Unbrako | Sunco | Sunco | Sunco | Sunco | Sunco | Sunco | Sunco | Sunco | Maruemu | Sunco | NBK | Sunco | Sunco | Sunco | Sunco | Sunco | Unbrako | Unbrako | Unbrako | Sunco | Sunco | Sunco | Sunco | Sunco | Sunco | Sunco |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Hexagon Socket Head Cap Screw (Inch Thread) - SNSS【1-10 Pieces Per Package】 | Whitworth Hex Bolt - Strength Classification = 10.9【1-100 Pieces Per Package】 | Hex Socket Flat Head Cap Screws UNC【1-100 Pieces Per Package】 | Hex Bolt, Fully Threaded, Whitworth【1-1,000 Pieces Per Package】 | Hex Bolt, Partially Threaded, Whitworth【1-25 Pieces Per Package】 | Hex Socket Button Head Cap Screw UNC【1-100 Pieces Per Package】 | Hex Socket Set Screw Cup Point UNF (Unified Fine Threads)【1-100 Pieces Per Package】 | Hex Socket Button Head Cap Screw UNF【1-100 Pieces Per Package】 | Hex Socket Button Head Cap Screw (Inch Thread) - SNBS【1-10 Pieces Per Package】 | Hex Socket Flat Head Cap Screws UNF【1-100 Pieces Per Package】 | Hex Socket Set Screw Cup Point UNC (Unified Coarse Threads)【1-100 Pieces Per Package】 | Inch and Whitworth Screws - Hex Socket Head Cap, Unified Coarse, UBCC【1-100 Pieces Per Package】 | Inch and Whitworth Screws - Hex Socket Head Cap, Unified Fine, UBCF【1-100 Pieces Per Package】 | Hex Socket Serrated Set Screw (UNF)【1-100 Pieces Per Package】 | Whitworth Fully Threaded Hex Bolt - Strength Classification = 10.9【1-100 Pieces Per Package】 | |||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||||||||
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Detailed Shape | Standard | Standard | Standard | Pan | Button | Disc | Standard | Standard | Disc | Button | Standard | Standard | Disc | Button | - | Disc | Button | Standard | Standard | Standard | Button | Disc | Pan | Disc | - | Standard | Standard | Standard | Standard | Disc | Pan | Standard | Standard | Disc | Standard | Standard |
Thread ridge Type | Unified coarse UNC / Unify Fine UNF | Unified coarse UNC | Unified coarse UNC | Unified coarse UNC | Unify Fine UNF | Unified coarse UNC | Whitworth Coarse | Unify Fine UNF | Unified coarse UNC | Unified coarse UNC | Whitworth Coarse | Whitworth Coarse | Unified coarse UNC | Unified coarse UNC | Unify Fine UNF | Unify Fine UNF | Unify Fine UNF | Unify Fine UNF | Metric coarse / Whitworth Coarse | Whitworth Coarse | Unified coarse UNC | Unified coarse UNC | Unify Fine UNF | Unify Fine UNF | Unified coarse UNC | Whitworth Coarse | Unified coarse UNC | Unify Fine UNF | Unify Fine UNF | Whitworth Coarse | Whitworth Coarse | Whitworth Coarse | Whitworth Coarse | Unified coarse UNC | Whitworth Coarse (Left) | Whitworth Coarse (Left) |
Nominal of Thread (inch) | 1/4 ~ 5/16 | NO.1 ~ 9/16 | NO.10 ~ 5/16 | NO.1 ~ 5/16 | 1/4 ~ 5/16 | 1/4 ~ 5/16 | 1/2 ~ 5/16 | NO.0 ~ 9/16 | NO.10 ~ 7/16 | 1/4 ~ 5/16 | 1 ~ 7/16 | 1 ~ 7/8 | NO.10 ~ 5/16 | NO.10 ~ 5/16 | NO.0 ~ 7/16 | NO.0 ~ 1/4 | NO.0 ~ 5/16 | 1/2 ~ 9/16 | 3/8 | 1/2 ~ 5/16 | 1/4 | NO.10 ~ 5/16 | NO.0 ~ 1/4 | NO.0 ~ 5/16 | NO.10 ~ 7/16 | 1/2 ~ 7/8 | 1/2 ~ 7/16 | 1/2 ~ 7/16 | 1/2 ~ 5/16 | 1/2 ~ 5/16 | 1/2 ~ 5/16 | 1/2 ~ 3/8 | 1/2 ~ 7/16 | NO.10 ~ 1/4 | 3/8 | 1/2 ~ 3/8 |
Nominal of Thread (M) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 6 ~ 20 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Length L (inch) | - | 1 ~ 10 | 1 ~ 7/8 | 1 ~ 9/16 | 1/2 | 1 ~ 5/8 | - | 1 ~ 9/16 | 1 ~ 7/16 | 1/2 ~ 5/8 | 1 ~ 7/8 | - | 1 ~ 7/16 | 1 ~ 7/16 | 1 ~ 7/16 | 1 ~ 7/16 | 1 ~ 7/16 | 1 ~ 7/8 | - | - | - | 1 ~ 7/16 | 1 ~ 7/16 | 1 ~ 7/8 | 1 ~ 7/16 | - | 1 ~ 8 | 1 ~ 7/8 | 1 ~ 5/16 | - | - | - | - | 1 ~ 7/16 | - | - |
Length L (mm) | - | 14 ~ 16 | - | - | - | - | 20 ~ 150 | - | - | - | 8 ~ 300 | 40 ~ 300 | - | - | - | - | - | 45 | 40 ~ 160 | 16 ~ 150 | - | - | - | - | - | 20 ~ 345 | - | - | - | 10 ~ 150 | 6 ~ 100 | 40 ~ 65 | 10 ~ 100 | - | 285 | 50 ~ 500 |
Mounting Hole Shape | Hex Socket | Hex Socket | Hex Socket | Phillips | Hex Socket | Hex Socket | No | Hex Socket | Hex Socket | Hex Socket | No | No | Phillips | Hex Socket | Hex Socket | Phillips | Hex Socket | No | No | No | Hex Socket | Phillips | Phillips | Hex Socket | Hex Socket | No | Hex Socket | Hex Socket | Hex Socket | Flathead | Flathead | No | Hex Socket | Phillips | No | No |
Material | Stainless Steel | Stainless Steel ~ Steel | Steel | Stainless Steel ~ Steel | Steel | Steel | Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Steel | Brass ~ Steel | Stainless Steel ~ Steel | Stainless Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel | Steel | Stainless Steel | Stainless Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Steel | Steel | Steel | Steel | Brass ~ Steel | Brass ~ Steel | Steel | Stainless Steel ~ Steel | Stainless Steel | Steel | Steel |
Surface Treatment | No | No / Black Oxide Coating | No | No / Non-chrome / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Stainless coating | No | No | Black Oxide Coating / Bright Chromate Plating / Chromate Plating | No / Black Oxide Coating | No / Black Oxide Coating | No | No / Black Oxide Coating / Trivalent Chromate / Bright Chromate Plating / Hot Zinc Plating / Chromate Plating / Nickel Plating / Parker | No / Black Oxide Coating / Bright Chromate Plating / Chromate Plating | No | No / Black Oxide Coating | No / Black Oxide Coating | No | No / Black Oxide Coating | No / Black Oxide Coating / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating | No | Black Oxide Coating / Trivalent Chromate / Bright Chromate Plating / Hot Zinc Plating / Chromate Plating / Nickel Plating / Chrome Plating / Parker | No | No | Black Paint / No / Non-chrome / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Stainless coating | No / Black Oxide Coating | No / Black Oxide Coating | Black Oxide Coating / Bright Chromate Plating / Hot Zinc Plating / Chromate Plating | No | No | No | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating | Black Oxide Coating / Bright Chromate Plating / Chromate Plating | No / Black Oxide Coating | No | Bright Chromate Plating | No / Bright Chromate Plating |
Tip shape | Flat End | Flat End | Other Special Shapes | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Cup Point | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Cup Point | Flat End | Flat End | Flat End | Other Special Shapes | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End |
Sales Unit | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | - | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. |
Application | Standard | Standard | Standard | Standard | Standard | Standard | High Strength | Standard | Standard | Standard | Standard | - | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | - | - | High Strength | - | Standard | Standard | Standard |
Strength Class(Steel) | - | - | - | - | - | - | 10.9 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 10.9 | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy