(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
HEX Head Pias Screw【1-2,000 Pieces Per Package】
QP Fastening Works
•Shape: Hex
•Thread Ridge Type: Drill Screw
•Application: Standard
•Screw Type: Complete thread
•Shape: Standard
Days to Ship: | 8 Days or more |
---|
Countersunk Head QUADREX FRX Screw【1-1,000 Pieces Per Package】
Miyagawa
[Material] Steel SUS410
[Surface treatment] None, bright chromate plating, tin plating
Days to Ship: | 8 Days or more |
---|
PAN Head Long Drill Pias Screw【1,000 Pieces Per Package】
QP Fastening Works
•Shape: Standard (Round)
•Thread Ridge Type: Drill Screw
•Sale Unit: Box/package
•Application: Standard
•Pitch (mm): 1.4
Days to Ship: | 8 Days or more |
---|
Jack Point HEX Head Screw【1-500 Pieces Per Package】
Yamahiro
•Shape: Hex
•Thread Ridge Type: Drill Screw
•Application: Standard
•Shape: Standard
•Additional Shape: Flanged
Days to Ship: | 8 Days or more |
---|
MRX Balister, Cross Recessed Drill Screw, Pan Head, for Thin Aluminum Plating
Miyagawa
With excellent screwing power and retention, efficient workability, and fast in-threading, and displaying superior durability.
Days to Ship: | 8 Days or more |
---|
Small Countersunk Head Self-Tapping Screw (D=7) (Fine Thread)【1-1,500 Pieces Per Package】
QP Fastening Works
•Shape: Standard (Round)
•Thread Ridge Type: Drill Screw
•Application: Standard
•Pitch (mm): 1.4
•Mounting Hole Shape: Phillips
Days to Ship: | 8 Days or more |
---|
Small Countersunk Head Long Mini Point Pias Screw for Thin Plate (D=6)【1-1,000 Pieces Per Package】
QP Fastening Works
•Shape: Standard (Round)
•Thread Ridge Type: Drill Screw
•Application: Standard
•Pitch (mm): 1.4
•Mounting Hole Shape: Phillips
Days to Ship: | 8 Days or more |
---|
PAN Head Pias Screw with Bonded Washer Seal【1-750 Pieces Per Package】
QP Fastening Works
•Shape: Standard (Round)
•Thread Ridge Type: Drill Screw
•Application: Standard
•Mounting Hole Shape: Phillips
•Screw Type: Complete thread
Days to Ship: | 8 Days or more |
---|
Flashpoint Thin Washer Screw (Coarse Thread)【1-1,500 Pieces Per Package】
Fujitec
•Shape: Standard (Round)
•Thread Ridge Type: Drill Screw
•Application: Standard
•Mounting Hole Shape: Phillips
•Shape: Button
Days to Ship: | 8 Days or more |
---|
FRX Thin Washer Screw【1-1,000 Pieces Per Package】
Miyagawa
[Material] Steel SUS410
[Surface treatment] None, bright chromate plating, German brown plating, black paint
Days to Ship: | 8 Days or more |
---|
Small Countersunk Head FRX Screw (D=6) (Fine Thread)【1-1,000 Pieces Per Package】
Miyagawa
[Material] Stainless steel SUS410 Stainless steel
[Surface treatment] None, German brown plating, black paint
Days to Ship: | 8 Days or more |
---|
Pan Head QUADREX FRX Screw【1-1,000 Pieces Per Package】
Miyagawa
[Material] Steel SUS410
[Surface treatment] None, trivalent white, bright chromate plating, tin plating.
Days to Ship: | 8 Days or more |
---|
Mini Point, Cross Recessed Drill Screw, Pan Head【1-1,500 Pieces Per Package】
QP Fastening Works
•Shape: Other Screws
•Thread Ridge Type: Drill Screw
•Application: Standard
•Pitch (mm): 1.4
•Mounting Hole Shape: Phillips
Days to Ship: | 8 Days or more |
---|
Tamperproof Screw, Pin/Pan Six-lobed Self-drill Screw
Saima
•Shape: Standard (Round)
•Thread Ridge Type: Drill Screw
•Sale Unit: Low Quantity Available beginning with 1 pc.
•Application: Tamper-proof
•Pitch (mm): 1.4
Days to Ship: | 10 Days or more |
---|
MB TEKS Seal Pan Head【800-1,000 Pieces Per Package】
Japan Power Fastening
Waterproof seal washer is for use in fastening exterior use steel sheet with substrate steel.
Days to Ship: | 8 Days or more |
---|
MB Tex, Thin Washer【200-1,000 Pieces Per Package】
Japan Power Fastening
Special shape self-drilling screw with low profile head, and large seating surface. Ideal for fastening siding and spindles etc.
Days to Ship: | 8 Days or more |
---|
MB TEKS Scotts HEX【200-500 Pieces Per Package】
Japan Power Fastening
Ideal for fastening high-quality color steel plate roofing and sidings.
Days to Ship: | 8 Days or more |
---|
MB Tex, Pan【500-1,000 Pieces Per Package】
Japan Power Fastening
Self-drilling screws for use in metal buildings. More orthodox fastening head shape with attractive appearance.
Days to Ship: | 8 Days or more |
---|
MRX Small Raised Countersunk Phillips Head Drill Screw (D=6)
Miyagawa
[Nominal designation (M)] 4
[Detailed shape] Round flat head
[Mount hole shape] Phillips head
[Basic shape] Standard (round)
[Material] Stainless steel
[Surface treatment] None
[Thread ridge type] Self-drilling
[Tip shape] Other / special
[Shape]
[Sales unit] Loose (can be purchased individually)
[Length L (mm)] 13 16 19 25 30 35
Days to Ship: | 8 Days or more |
---|
EXCEL PAN Phillips Pan Head Drill Screw
Maruemu
Screw head has drill shaped tapping screw, and so carries out 3 processes, pilot hole opening, tapping and fastening all in one. Work processes are shortened for more efficiency, and reducing costs significantly. Drilling has sharp cutting bits and with small force insertion jobs are quick and easy.
Days to Ship: | 8 Days or more |
---|
EXCEL Phillips Countersunk Head Drill Screw
Maruemu
Screw head has drill shaped tapping screw, and so carries out 3 processes, pilot hole opening, tapping and fastening all in one. Work processes are shortened for more efficiency, and reducing costs significantly. Drilling has sharp cutting bits and with small force insertion jobs are quick and easy.
Days to Ship: | 8 Days or more |
---|
EXCEL Small Phillips Countersunk Head Drill Screw (D=6)
Maruemu
Screw head has drill shaped tapping screw, and so carries out 3 processes, pilot hole opening, tapping and fastening all in one. Work processes are shortened for more efficiency, and reducing costs significantly. Drilling has sharp cutting bits and with small force insertion jobs are quick and easy.
Days to Ship: | 8 Days or more |
---|
PAN Head Pias Screw【1-2,000 Pieces Per Package】
QP Fastening Works
•Shape: Standard (Round)
•Thread Ridge Type: Drill Screw
•Application: Standard
•Mounting Hole Shape: Phillips
•Shape: Pan
Days to Ship: | 8 Days or more |
---|
Countersunk Head Pias Screw【1-2,000 Pieces Per Package】
QP Fastening Works
•Shape: Standard (Round)
•Thread Ridge Type: Drill Screw
•Application: Standard
•Mounting Hole Shape: Phillips
•Screw Type: Complete thread
Days to Ship: | 8 Days or more |
---|
Truss Head Pias Screw【1-1,000 Pieces Per Package】
QP Fastening Works
•Shape: Standard (Round)
•Thread Ridge Type: Drill Screw
•Application: Standard
•Mounting Hole Shape: Phillips
•Screw Type: Complete thread
Days to Ship: | 8 Days or more |
---|
Pan Head Pias Screw with Washer【1-1,500 Pieces Per Package】
QP Fastening Works
•Shape: Standard (Round)
•Thread Ridge Type: Drill Screw
•Application: Standard
•Mounting Hole Shape: Phillips
•Screw Type: Complete thread
Days to Ship: | 8 Days or more |
---|
Stainless Steel Cap HEX Head Pias Screw【80-750 Pieces Per Package】
QP Fastening Works
[Detailed shape] Standard
[Mount hole shape] None
[Basic shape] Hex
[Material] Steel
[Thread ridge type] Self-drilling
[Tip shape] Other / special
[Shape]
[Additional shapes] Flange
[Sales unit] box / pack
[Usage] Standard
[Nominal designation (M)] 5 6
[Length L (mm)] 19 25 35 45 50 60 70 90 105 115 135 150
[Surface treatment] trivalent white, bright chromate plating
Days to Ship: | 8 Days or more |
---|
Reamer Phillips head【1-1,000 Pieces Per Package】
QP Fastening Works
•Shape: Reamer
•Thread Ridge Type: Drill Screw
•Application: Standard
•Mounting Hole Shape: Phillips
•Screw Type: Half Thread
Days to Ship: | 8 Days or more |
---|
HEX Head Pias Screw with Seal Washer【1-750 Pieces Per Package】
QP Fastening Works
•Shape: Hex
•Thread Ridge Type: Drill Screw
•Application: Standard
•Screw Type: Complete thread
•Shape: Standard
Days to Ship: | 8 Days or more |
---|
Flat Head Pias Screw【1-800 Pieces Per Package】
QP Fastening Works
•Shape: Standard (Round)
•Thread Ridge Type: Drill Screw
•Application: Standard
•Pitch (mm): 1.4
•Mounting Hole Shape: Phillips
Days to Ship: | 8 Days or more |
---|
Track Body Pias (TRX) Screw【350-500 Pieces Per Package】
QP Fastening Works
[Nominal designation (M)] 5
[Detailed shape] Low head
[Mount hole shape] Hexalobuler hole
[Basic shape] Standard (round)
[Material] Steel
[Thread ridge type] Self-drilling
[Tip shape] Other / special
[Shape]
[Additional shapes] Standard
[Sales unit] box / pack
[Usage] Standard
[Length L (mm)] 25 35 45
[Surface treatment] trivalent white, trivalent stainless coating,
Days to Ship: | 8 Days or more |
---|
Pias Thin Washer Screw【1-1,500 Pieces Per Package】
QP Fastening Works
•Shape: Standard (Round)
•Thread Ridge Type: Drill Screw
•Application: Standard
•Mounting Hole Shape: Phillips
•Shape: Round countersunk
Days to Ship: | 8 Days or more |
---|
Pias #5 (Long Point) Screw【600 Pieces Per Package】
QP Fastening Works
[Nominal designation (M)] 5.5
[Length L (mm)] 32
[Detailed shape] Standard
[Mount hole shape] None
[Basic shape] Hex
[Material] Steel
[Thread ridge type] Self-drilling
[Tip shape] Other / special
[Shape]
[Additional shapes] Flange
[Sales unit] box / pack
[Usage] Standard
[Surface treatment] trivalent white, trivalent stainless coating,
Days to Ship: | 8 Days or more |
---|
Twin Pias Screw【250-300 Pieces Per Package】
QP Fastening Works
[Nominal designation (M)] 6
[Detailed shape] Standard
[Mount hole shape] None
[Basic shape] Stud bolt
[Material] Steel
[Surface treatment] trivalent white
[Thread ridge type] Self-drilling
[Tip shape] Other / special
[Shape]
[Additional shapes] Standard
[Sales unit] box / pack
[Usage] Standard
[Length L (mm)] 25 50 60 80
Days to Ship: | 8 Days or more |
---|
Small Countersunk Head Self-Tapping Screw (D=6)【1-1,500 Pieces Per Package】
QP Fastening Works
•Shape: Standard (Round)
•Thread Ridge Type: Drill Screw
•Application: Standard
•Mounting Hole Shape: Phillips
•Screw Type: Complete thread
Days to Ship: | 8 Days or more |
---|
Small Countersunk Head Self-Tapping Screw (D=6) (Fine Thread)【1-1,500 Pieces Per Package】
QP Fastening Works
[Nominal designation (M)] 4
[Detailed shape] Flat
[Mount hole shape] Phillips head
[Basic shape] Standard (round)
[Material] SUS410
[Thread ridge type] Self-drilling
[Tip shape] Other / special
[Shape]
[Additional shapes] Standard
[Usage] Standard
[Length L (mm)] 10 13 16 19 25 30 35
[Surface treatment] None, stainless plating, German brown plating, tin plating, black paint, head coating (matting), head coating (black) black paint, head coating (white)
[Sales unit] Loose (can be purchased individually) box / pack
Days to Ship: | 8 Days or more |
---|
Small Countersunk Head Self-Tapping Screw (D=7)【1-1,500 Pieces Per Package】
QP Fastening Works
[Nominal designation (M)] 4
[Detailed shape] Flat
[Mount hole shape] Phillips head
[Basic shape] Standard (round)
[Material] SUS410
[Thread ridge type] Self-drilling
[Tip shape] Other / special
[Shape]
[Additional shapes] Standard
[Usage] Standard
[Length L (mm)] 10 13 16 19 25 30 35
[Surface treatment] None, stainless plating, German brown plating, tin plating, black paint, head coating (matting), head coating (black) black paint, head coating (white)
[Sales unit] Loose (can be purchased individually) box / pack
Days to Ship: | 8 Days or more |
---|
PAN Head Pias Screw (Fine Thread)【1-1,000 Pieces Per Package】
QP Fastening Works
•Shape: Standard (Round)
•Thread Ridge Type: Drill Screw
•Application: Standard
•Pitch (mm): 1.4
•Mounting Hole Shape: Phillips
Days to Ship: | 8 Days or more |
---|
Truss Head Pias Screw (Fine Thread)【1-600 Pieces Per Package】
QP Fastening Works
•Shape: Standard (Round)
•Thread Ridge Type: Drill Screw
•Application: Standard
•Pitch (mm): 1.4
•Mounting Hole Shape: Phillips
Days to Ship: | 8 Days or more |
---|
Pias Mini Washer Long Mini Point Screw for Thin Plate【1-1,000 Pieces Per Package】
QP Fastening Works
•Shape: Standard (Round)
•Thread Ridge Type: Drill Screw
•Application: Standard
•Pitch (mm): 1.4
•Mounting Hole Shape: Phillips
Days to Ship: | 8 Days or more |
---|
QP Fastening Works
[Nominal designation (M)] 4
[Detailed shape] Standard
[Mount hole shape] Phillips head
[Basic shape] Hex
[Material] Stainless steel
[Surface treatment] None
[Thread ridge type] Self-drilling
[Tip shape] Other / special
[Shape]
[Additional shapes] Standard
[Sales unit] Loose (can be purchased individually)
[Usage] Standard
[Length L (mm)] 35 50
Days to Ship: | 8 Days or more |
---|
Pias Eleven Wafer Screw【1-800 Pieces Per Package】
QP Fastening Works
•Shape: Standard (Round)
•Thread Ridge Type: Drill Screw
•Application: Standard
•Mounting Hole Shape: Phillips
•Screw Type: Complete thread
Days to Ship: | 8 Days or more |
---|
Pias Eleven Mini Washer Screw【1-1,000 Pieces Per Package】
QP Fastening Works
•Shape: Standard (Round)
•Thread Ridge Type: Drill Screw
•Application: Standard
•Pitch (mm): 1.4
•Mounting Hole Shape: Phillips
Days to Ship: | 8 Days or more |
---|
Countersunk Head Pias Screw with Bonded Washer Seal【1-350 Pieces Per Package】
QP Fastening Works
[Nominal designation (M)] 4
[Detailed shape] Flat head
[Mount hole shape] Phillips head
[Basic shape] Standard (round)
[Material] SUS410
[Surface treatment] None
[Thread ridge type] Self-drilling
[Tip shape] Other / special
[Shape]
[Additional shapes] Flange
[Usage] Standard
[Length L (mm)] 13 16 19 25 40
[Sales unit] Loose (can be purchased individually) box / pack
Days to Ship: | 8 Days or more |
---|
HEX Head Pias Screw with Bonded Washer Seal【1-625 Pieces Per Package】
QP Fastening Works
[Material] Steel SUS410
[Surface treatment] None, trivalent white, bright chromate plating
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Nominal of Thread (M) |
Length L (mm) |
Detailed Shape |
Mounting Hole Shape |
Basic Shape |
Material |
Surface Treatment |
Thread ridge Type |
Tip shape |
Additional Shapes |
Sales Unit |
Application |
Brand | QP Fastening Works | Miyagawa | QP Fastening Works | Yamahiro | Miyagawa | QP Fastening Works | QP Fastening Works | QP Fastening Works | Fujitec | Miyagawa | Miyagawa | Miyagawa | QP Fastening Works | Saima | Japan Power Fastening | Japan Power Fastening | Japan Power Fastening | Japan Power Fastening | Miyagawa | Maruemu | Maruemu | Maruemu | QP Fastening Works | QP Fastening Works | QP Fastening Works | QP Fastening Works | QP Fastening Works | QP Fastening Works | QP Fastening Works | QP Fastening Works | QP Fastening Works | QP Fastening Works | QP Fastening Works | QP Fastening Works | QP Fastening Works | QP Fastening Works | QP Fastening Works | QP Fastening Works | QP Fastening Works | QP Fastening Works | QP Fastening Works | QP Fastening Works | QP Fastening Works | QP Fastening Works | QP Fastening Works |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Countersunk Head QUADREX FRX Screw【1-1,000 Pieces Per Package】 | MRX Balister, Cross Recessed Drill Screw, Pan Head, for Thin Aluminum Plating | Small Countersunk Head Self-Tapping Screw (D=7) (Fine Thread)【1-1,500 Pieces Per Package】 | Small Countersunk Head Long Mini Point Pias Screw for Thin Plate (D=6)【1-1,000 Pieces Per Package】 | PAN Head Pias Screw with Bonded Washer Seal【1-750 Pieces Per Package】 | Flashpoint Thin Washer Screw (Coarse Thread)【1-1,500 Pieces Per Package】 | Small Countersunk Head FRX Screw (D=6) (Fine Thread)【1-1,000 Pieces Per Package】 | Mini Point, Cross Recessed Drill Screw, Pan Head【1-1,500 Pieces Per Package】 | MRX Small Raised Countersunk Phillips Head Drill Screw (D=6) | Stainless Steel Cap HEX Head Pias Screw【80-750 Pieces Per Package】 | HEX Head Pias Screw with Seal Washer【1-750 Pieces Per Package】 | Small Countersunk Head Self-Tapping Screw (D=6)【1-1,500 Pieces Per Package】 | Small Countersunk Head Self-Tapping Screw (D=6) (Fine Thread)【1-1,500 Pieces Per Package】 | Small Countersunk Head Self-Tapping Screw (D=7)【1-1,500 Pieces Per Package】 | PAN Head Pias Screw (Fine Thread)【1-1,000 Pieces Per Package】 | Truss Head Pias Screw (Fine Thread)【1-600 Pieces Per Package】 | Pias Mini Washer Long Mini Point Screw for Thin Plate【1-1,000 Pieces Per Package】 | Countersunk Head Pias Screw with Bonded Washer Seal【1-350 Pieces Per Package】 | HEX Head Pias Screw with Bonded Washer Seal【1-625 Pieces Per Package】 | ||||||||||||||||||||||||||
CAD |
| ||||||||||||||||||||||||||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Nominal of Thread (M) | 4 ~ 8 | 4 | 4 | 5 ~ 6 | 4 | 4 | 4 | 4 ~ 6 | 4 ~ 5 | 4 ~ 5 | 4 | 4 | 4 | 4 | 4 | 4 ~ 5 | 5 ~ 6 | 4 ~ 5 | 4 | 4 ~ 5 | 3.5 | 4 | 3 ~ 6 | 3.5 ~ 6 | 4 ~ 5 | 4 ~ 5 | 5 ~ 6 | 4 ~ 6 | 5 ~ 6 | 4 | 5 | 4 ~ 5 | 5.5 | 6 | 4 ~ 5 | 4 | 4 | 4 | 4 | 4 | 4 | 4.2 ~ 4.8 | 4.2 | 4 | 5 ~ 6 |
Length L (mm) | 13 ~ 150 | 13 ~ 25 | 16 | 16 ~ 150 | 13 | 10 ~ 35 | 13 ~ 16 | 13 ~ 40 | 13 ~ 100 | 13 ~ 100 | 10 ~ 25 | 13 ~ 25 | 10 ~ 13 | 13 ~ 19 | 16 ~ 30 | 13 ~ 80 | 19 ~ 50 | 16 ~ 45 | 16 ~ 19 | 10 ~ 25 | 10 | 16 ~ 25 | 10 ~ 70 | 10 ~ 80 | 13 ~ 35 | 13 ~ 45 | 19 ~ 150 | 25 ~ 85 | 19 ~ 45 | 13 ~ 45 | 25 ~ 45 | 13 ~ 100 | 32 | 50 ~ 60 | 10 ~ 50 | 10 ~ 35 | 10 ~ 35 | 10 ~ 25 | 13 ~ 19 | 13 | 35 ~ 50 | 13 | 13 | 13 ~ 40 | 19 ~ 150 |
Detailed Shape | Standard | Disc | Pan | Standard | Pan | Disc | Disc | Pan | Button | Truss | Disc | Pan | Pan | Pan | Pan | Pan | Standard | Pan | Round countersunk | Pan | Disc | Disc | Pan | Disc | Truss | Pan | Standard | Disc | Standard | Flat | Low Head | Round countersunk | Standard | Standard | Disc | Disc | Disc | Pan | Truss | Low Head | Standard | Low Head | Low Head | Disc | Standard |
Mounting Hole Shape | No | Phillips | Phillips | No | Phillips | Phillips | Phillips | Phillips | Phillips | Phillips | Phillips | Phillips | Phillips | Hexalobular socket | Phillips | Phillips | No | Phillips | Phillips | Phillips | Phillips | Phillips | Phillips | Phillips | Phillips | Phillips | No | Phillips | No | Phillips | Hexalobular socket | Phillips | No | No | Phillips | Phillips | Phillips | Phillips | Phillips | Phillips | Phillips | Phillips | Phillips | Phillips | No |
Basic Shape | Hex | Standard (Round) | Standard (Round) | Hex | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Other Screws | Standard (Round) | Standard (Round) | Standard (Round) | Hex | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Hex | Reamer | Hex | Standard (Round) | Standard (Round) | Standard (Round) | Hex | Stud bolt | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Hex | Standard (Round) | Standard (Round) | Standard (Round) | Hex |
Material | Steel / Stainless Steel | Steel / Stainless Steel | Steel | Steel / Stainless Steel | Stainless Steel | Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Stainless Steel | Steel / Stainless Steel | Steel | Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel | Steel / Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel | Steel / Stainless Steel | Steel / Stainless Steel | Stainless Steel | Steel | Steel / Stainless Steel | Steel | Steel | Steel / Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Steel / Stainless Steel | Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Stainless Steel | Steel / Stainless Steel |
Surface Treatment | Stainless Steel Plating / Copper Plating / Tin plating / Rafre / Black Paint / No / Trivalent Chromate / Stainless coating | Tin plating / No / Bright Chromate Plating | Trivalent Chromate / Stainless coating | No / Trivalent Chromate | No | Stainless Steel Plating / Copper Plating / Black Paint / White Coating / No | No / Trivalent Chromate | No / Trivalent Chromate | No / Trivalent Chromate | Copper Plating / Black Paint / No / Bright Chromate Plating | Copper Plating / Black Paint / No | No / Bright Chromate Plating | Baking and coating of silver / Trivalent Chromate / Stainless coating | - | Trivalent Chromate | SG Processing / Trivalent Chromate | Trivalent Chromate | No / SG Processing / Trivalent Chromate | No | No | No | No | Stainless Steel Plating / Copper Plating / Tin plating / Rafre / Black Paint / White Coating / No / Trivalent Chromate / Chromate Plating / Stainless coating | Stainless Steel Plating / Copper Plating / Tin plating / Rafre / Black Paint / White Coating / No / Trivalent Chromate / Chromate Plating / Stainless coating | Stainless Steel Plating / Copper Plating / Black Paint / No / Trivalent Chromate / Stainless coating | Stainless Steel Plating / Copper Plating / Black Paint / No / Trivalent Chromate / Stainless coating | Trivalent Chromate / Bright Chromate Plating | Stainless Steel Plating / Copper Plating / Rafre / Black Paint / No / Trivalent Chromate / Stainless coating | No / Trivalent Chromate | No | Trivalent Chromate / Stainless coating | Stainless Steel Plating / Copper Plating / Black Paint / No / Trivalent Chromate / Stainless coating | Trivalent Chromate / Stainless coating | Trivalent Chromate | Stainless Steel Plating / Copper Plating / Tin plating / Rafre / Black Paint / White Coating / No / Trivalent Chromate / Stainless coating | Stainless Steel Plating / Copper Plating / Tin plating / Black Paint / White Coating / No | Stainless Steel Plating / Copper Plating / Tin plating / Black Paint / White Coating / No | Stainless Steel Plating / Copper Plating / Black Paint / White Coating / No | Stainless Steel Plating / Black Paint / No | No / Trivalent Chromate | No | No / Trivalent Chromate | No / Trivalent Chromate | No | No / Trivalent Chromate |
Thread ridge Type | Drill Screw | Drill Screw | Drill Screw | Drill Screw | Drill Screw | Drill Screw | Drill Screw | Drill Screw | Drill Screw | Drill Screw | Drill Screw Fine | Drill Screw | Drill Screw | Drill Screw | Drill Screw | Drill Screw | Drill Screw | Drill Screw | Drill Screw | Drill Screw | Drill Screw | Drill Screw | Drill Screw | Drill Screw | Drill Screw | Drill Screw | Drill Screw | Drill Screw | Drill Screw | Drill Screw | Drill Screw | Drill Screw | Drill Screw | Drill Screw | Drill Screw | Drill Screw | Drill Screw | Drill Screw | Drill Screw | Drill Screw | Drill Screw | Drill Screw | Drill Screw | Drill Screw | Drill Screw |
Tip shape | Other Special Shapes | Cone Point | Other Special Shapes | Other Special Shapes | Other Special Shapes | Other Special Shapes | Other Special Shapes | Other Special Shapes | Cone Point | Cone Point | Other Special Shapes | Cone Point | Other Special Shapes | Cone Point | Other Special Shapes | - | - | - | Other Special Shapes | Other Special Shapes | Other Special Shapes | Other Special Shapes | Other Special Shapes | Other Special Shapes | Other Special Shapes | Other Special Shapes | Other Special Shapes | Other Special Shapes | Other Special Shapes | Other Special Shapes | Other Special Shapes | Other Special Shapes | Other Special Shapes | Other Special Shapes | Other Special Shapes | Other Special Shapes | Other Special Shapes | Other Special Shapes | Other Special Shapes | Other Special Shapes | Other Special Shapes | Other Special Shapes | Other Special Shapes | Other Special Shapes | Other Special Shapes |
Additional Shapes | Flanged | - | Standard | Flanged | - | Standard | Standard | Flanged | - | Flanged | - | - | Standard | Standard | Flanged | Standard | Flanged | Standard | - | - | - | - | Standard | Standard | Standard | Flanged | Flanged | Standard | Flanged | Standard | Standard | Standard | Flanged | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Flanged | Flanged |
Sales Unit | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. | Box/package | Box/package | Box/package | Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Box/package | Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package |
Application | Standard | Standard | Standard | Standard | - | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Tamper-proof | Standard | - | - | - | - | - | - | - | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy