(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Socket Head Cap Screws - with Standard Washer Set
MISUMI
New: 304 SS with loctite option is added. [June 2023]
•Shape: Standard
•Application: Standard
•Strength Class(Steel): 10.9
•Strength Class(Stainless): A2-70
•Mounting Hole Shape: Hex Socket
Days to Ship: | Same day or more |
---|
Show Stock Products
Hex Head Bolt with Hex Nut, Spring and Flat Washer - M4 - M12【5-100 Pieces Per Package】
Sunco
[Product Specifications]
[Material] Steel, stainless steel
[Surface Treatment] Bright chromate
Days to Ship: | 6 Days or more |
---|
Pan Head Screw with Spring and Flat Washer - Steel, M3 - M6, Phillips【250-1,600 Pieces Per Package】
Sunco
[Product Specifications]
[Material] Equivalent to SWCH Steel
A spring and flat washer are embedded in the pan head screw with a shape that prevents them from falling off.
I=3 (SW+ISO Flat W) for Thin Plates
Days to Ship: | 8 Days or more |
---|
Small Hex Head Screw with Spring and Flat Washer - M8, Phillips【1-300 Pieces Per Package】
Sunco
[Product Specifications]
[Material] SWCH Steel, 304 Stainless steel Equivalent
[Nominal Size] M8
A spring and flat washer are embedded in the screw. The spring and flat washer have a shape that prevents them from falling off.
P=3 (SW+JIS Flat W)
Days to Ship: | 8 Days or more |
---|
Hex Socket Cap Screw with Spring and JIS Flat Washer - M2 - M8, P=3【1-1,000 Pieces Per Package】
Sunco
[Product Specifications]
[Material] Steel, Stainless steel
Captive Screw Washers: Spring + JIS Flat Washers
[Nominal Size] M2-M8
[Surface Treatment] None, trivalent chromate, trivalent black, trivalent white, bright chromate plating, chromate plating, black chromate, nickel plating, chrome plating, tin cobalt, black paint
Days to Ship: | Same day or more |
---|
Show Stock Products
Hex Head Bolt with Spring and Flat Washer - Carbon Steel, Trivalent Chromate, M6 - M12
Trusco Nakayama
[Product Specifications]
[Features]
- No need to put in washers and spring washers.
Thicknesses of up to 12 mm in diameter are available.
Strength Class (Steel): 4.8
Material: SWCH Carbon Steel
Surface Treatment: Trivalent White
Days to Ship: | 8 Days or more |
---|
Hex Head Bolt with Various Washer Options - M4 - M8, Phillips【100-1,000 Pieces Per Package】
Maruemu
[Product Specifications]
[Shape details] Standard
[Drive Style] Phillips
[Basic Shape] Hex
[Material] Stainless steel
[Surface Treatment] None
[Thread Ridge Type] Metric coarse
[Tip Shape] Flat end
[Sales Unit] Box/package
[Application] Standard
[Nominal Thread (M)] 4 5 6 8
[Length L or l (mm)] 8 10 12 14 15 16 18 20 25 30 35 40 50
[Pitch (mm)] 0.7 0.8 1 1.25
Washer Options: ISO Flat W, JIS Flat W, SW, SW+ISO Flat W, SW+JIS Small and Flat W, SW+JIS Flat W
Days to Ship: | 8 Days or more |
---|
Sunco
[Product Specifications]
[Material] Equivalent to SWCH Steel, Equivalent to SUS304 Stainless Steel, 316L Stainless Steel, Brass
A spring washer is embedded in the pan head screw with a shape that prevents it from falling off.
P=2 (Spring Washer)
Days to Ship: | 8 Days or more |
---|
Hex Head Screw with JIS Flat Washer - M6, Slotted Phillips【1-600 Pieces Per Package】
Sunco
[Product Specifications]
[Material] Equivalent to SWCH Steel, Equivalent to SUS304 Stainless Steel
[Surface Treatment] None, Trivalent White, Chromate Plating
Phillips/Slotted Screw for Number Plates
Hex Trimmer P = 1 (JIS Flat W)
Days to Ship: | 8 Days or more |
---|
Phillips Hex Head Bolts - with Washer Set
MISUMI
•Shape: Hex
•Application: Standard
•Strength Class(Stainless): A2-50
•Mounting Hole Shape: Phillips
•Shape: Small Dia.
Days to Ship: | Same day or more |
---|
Show Stock Products
Socket Head Cap Screws - with Spring Washer
MISUMI
•Shape: Standard
•Application: Standard
•Strength Class(Stainless): A2-70
•Surface Treatment: Barrel, Passivated
•Mounting Hole Shape: Hex Socket
Days to Ship: | Same day or more |
---|
Show Stock Products
Hex Head Screw with Spring and Flat Washer - M3 - M10, Phillips【1-2,000 Pieces Per Package】
Sunco
Spring + plain washers are incorporated into the hex-head shaped screw to prevent them from coming off.
Days to Ship: | Same day or more |
---|
Show Stock Products
Sunco
[Product Specifications]
[Material] Equivalent to SWCH Steel, Equivalent to SUS304 Stainless Steel
[Nominal Size] M2 - M6
A flat washer is embedded in the pan head screw with a shape that prevents it from falling off.
I-1 (ISO Flat Washer)
Days to Ship: | 8 Days or more |
---|
Sunco
[Product Specifications]
[Material] Equivalent to SWCH Steel, Equivalent to SUS304 Stainless Steel
· Surface Treatment: None, trivalent chromate, non-chrome plating white, trivalent black, trivalent white, bright chromate plating, molten zinc plating, chromate plating, chromate plating, green chromate, black chromate, nickel plating, chrome plating, black anodized, dacrotized, German, brown plating, Lafre, black paint, temper color, temper color, dark temper color
P-3 (Spring Washer+JIS Flat Washer)
Days to Ship: | Same day or more |
---|
Show Stock Products
Hex Head Bolt with Various Washer Options - Stainless Steel, M4 - M12【25-1,000 Pieces Per Package】
Maruemu
[Product Specifications]
[Material] Stainless Steel
Screw that includes a washer to protect the seating surface from falling. Forgetting to install a washer is no longer a problem.
Washer Options: JIS Flat Washer, Spring Washer, Spring Washer + ISO Flat Washer, Spring Washer + JIS Flat Washer
Days to Ship: | 10 Days or more |
---|
Pan Head Screw with Spring and Flat Washer - M2 - M8, Phillips, P-3【1-4,000 Pieces Per Package】
Sunco
[Product Specifications]
[Material] Equivalent to SWCH Steel, Equivalent to SUS304, 316L Stainless Steel
A spring and flat washer are embedded in the pan head screw. The spring and flat washer have a shape that prevents them from falling off.
P-3 (Spring and JIS Flat Washer)
Days to Ship: | Same day or more |
---|
Show Stock Products
Binding Head Screw with ISO Flat Washer - Steel, Phillips【1,000-2,000 Pieces Per Package】
Sunco
[Product Specifications]
· Detailed Shape: Binding
· Drive Style: Phillips
· Basic Shape: Standard (Round)
· Material: Equivalent to SWCH Steel
· Thread Ridge Type: Metric coarse
· Tip Shape: Flat end
· Sales Unit: Box/package
· Application: Standard
· Thread: M2.5, M3
Length (mm): 6, 8, 12, 15
Pitch (mm): 0.45, 0.5
Surface Treatment: Trivalent white, bright chromate plating, chromate plating, chromate plating, black chromate, nickel plating, chrome plating
Days to Ship: | 8 Days or more |
---|
Pan Head Screw with Washer - Steel, M2 - M4, Torx, Tamper-Resistant
Trusco Nakayama
[Product Specifications]
[Features]
•Material: Steel,
•Strength Class (Steel): 4.8
•Surface Treatment: Trivalent White
•Cannot be removed using normal tools due to the pin in the center of torx drive
•Good torque transmission ensures no slipping for excellent workability
Days to Ship: | 8 Days or more |
---|
Sunco
[Product Specifications]
[Material] Equivalent to SWCH Steel, Equivalent to SUS304, 316L Stainless Steel
A spring and small flat washer are embedded in the pan head screw with a shape that prevents them from falling off.
P=4 (Spring Washer and JIS Flat Washer)
Days to Ship: | Same day or more |
---|
Show Stock Products
Hex Head Screw with Spring and Large Flat Washer - Steel, 4-Mark, M6【350-500 Pieces Per Package】
Sunco
[Product Specifications]
[Material] SWCH Equivalent Steel
A split washer and flat washer are embedded in the hexagonal shaped head with a shape that prevents them from falling off, and numerical markings (4) for strength and identification are stamped in the head.
PD=3 (SW + Large Flat Washers)
Days to Ship: | 8 Days or more |
---|
Hex Socket Cap Screw with Flat Washer - Steel, Stainless Steel, M3 - M6【1-1,000 Pieces Per Package】
Tomishin
[Product Specifications]
[Material] Equivalent to SCM Steel, SUS304 Stainless Steel
[Surface Treatment] None, black Steel oxide coating, electroless nickel plating, trivalent chromate, trivalent black, trivalent white, bright chromate plating, chromate plating, black chromate, nickel plating, chrome plating, tin cobalt, black paint
SEMS with JIS Flat Washer
Days to Ship: | Same day or more |
---|
Show Stock Products
Maruemu
[Product Specifications]
[Detailed Shape] Pan
[Drive Style] Phillips
[Basic Shape] Standard (Round)
[Material] Stainless steel
[Surface Treatment] None
[Thread Ridge Type] Metric coarse
[Tip Shape] Flat End
[Application] Standard
[Nominal Thread (M)] 3 4 5 6 8
[Length L or l (mm)] 5 6 8 10 12 14 15 16 18 20 22 25 30 35 40 45 50
[Pitch (mm)] 0.5 0.7 0.8 1 1.25
Washer Options: JIS Flat W, SW, SW+ISO Small/Flat W, SW+ISO Flat W, SW+JIS Small/Flat W, SW+JIS Flat W
Days to Ship: | 10 Days or more |
---|
Nissan Screw
[Product Specifications]
[Material] 4137 Alloy Steel
Since a serrated conical disc spring washer is installed, this does not scratch fastened members like conventional spring washers.
[Features]
· A 12.9 high strength bolt with washer included.
· The bolt washer is also reinforced via special processing.
· Since a serrated conical disc spring washer is installed, this does not scratch fastened members like conventional spring washers.
· Stable thanks to the low torque coefficient.
· The serrated conical disc spring washer does not co-rotate with bolts, helping mitigate friction on the washer.
· The parts have been integrated.
· A washer is included in the bolt, so they can be handled as one part.
NH Safety Socket
Days to Ship: | 8 Days or more |
---|
Hex Head Bolt with Wave Lock and Flat Washer - Steel, M6/M8【1-150 Pieces Per Package】
Sunco
[Product Specifications]
[Material] Steel Stainless steel
[Surface Treatment] None, trivalent white, bright chromate plating, chromate plating, chromate plating, black chromate, nickel plating
SP = 3 (Wave Lock Lock Washer+JIS Flat Washers)
Days to Ship: | 8 Days or more |
---|
Pan Head Screw with Spring and Flat Washer - Carbon Steel, M3 - M6, Phillips
Trusco Nakayama
[Product Specifications]
[Material] SWCH Carbon Steel
[Nominal Size] M3 - M6
[Drive Style] Phillips
- No need to put in washers and spring washers.
[Surface Treatment] Trivalent White, Chromate Plating
Days to Ship: | 8 Days or more |
---|
Socket Head Cap Screws -with Large Washer Set
MISUMI
Bolt with Pre-assembled Large Diameter and Thick Washer. Convenient for Long Hole.
Days to Ship: | 9 Days or more |
---|
Hex Head Screw with Spring Washer - Steel, Class 8.8, 7-Mark, M6【300-750 Pieces Per Package】
Sunco
[Product Specifications]
[Material] SWCH Equivalent Steel
[Nominal Size] M6
[Strength Class(Steel)] 8.8
Strength classification 7T (minimum tensile load 70kgf / mm2) screw.
Days to Ship: | 8 Days or more |
---|
Small Hex Head Screw with Spring Washer - Steel, 7-Mark, M10/M12, Fine【60-180 Pieces Per Package】
Sunco
[Product Specifications]
[Material] SWCH Equivalent Steel
[Nominal Size] M10, M12
[Strength Class(Steel)] 8.8
Strength classification 7T (minimum tensile load 70kgf / mm2) screw.
P=2 (Spring Washer)
[Application] High Strength
Days to Ship: | 8 Days or more |
---|
Sunco
[Product Specifications]
[Material] Steel, Stainless steel
[Surface Treatment] None, trivalent chromate, trivalent black, trivalent white, chromate plating, nickel plating, black paint
P-4 (SW+JIS Small, Flat Washers)
Days to Ship: | 8 Days or more |
---|
Pan Head Screw with Spring and Flat Washer - Carbon Steel, M3 - M6, Phillips
Trusco Nakayama
[Product Specifications]
[Material] SWCH Carbon Steel
[Application] Standard
[Strength Class (Steel)] 4.8
· There is no need to set washers and spring washers.
Days to Ship: | 8 Days or more |
---|
Socket Head Cap Screws - with Flat Washer (Box)【200-500 Pieces Per Package】
MISUMI
Package-Deal Purchasing recommended for bolts of large volume use.
Days to Ship: | 8 Days or more |
---|
Cross Recessed Pan Head Screws with Captured Flat and Spring Washers
MISUMI
•Shape: Standard
•Application: Standard
•Mounting Hole Shape: Phillips
•Shape: Pan Head
•Additional Shape: Washer Included
Days to Ship: | 8 Days or more |
---|
Cross Recessed Pan Head Screws with Captured Spring Washer
MISUMI
•Shape: Standard
•Application: Standard
•Mounting Hole Shape: Phillips
•Shape: Pan Head
•Additional Shape: Washer Included
Days to Ship: | 8 Days or more |
---|
Sunco
[Product Specifications]
[Head Style] Pan
[Drive Style] Phillips
[Nominal Size] M3, M4, M5
[Material] SWCH Equivalent Steel, 304 Stainless Steel
A spring and small flat washer are embedded in the pan head screw with a shape that prevents them from falling off.
P=4 (SW+JIS Small Flat W) for Thin Plates
Days to Ship: | 8 Days or more |
---|
Pan Head Screw with Spring and JIS Flat Washer - M3 - M6, Phillips【1-1,800 Pieces Per Package】
Sunco
[Product Specifications]
[Nominal] 3,4,5,6
[Material] Steel, Stainless Steel
P=3 (SW + JIS Flat W), for Thin Plates
A spring and flat washer are embedded in the pan head screw in a way to keep them from falling off.
Days to Ship: | 8 Days or more |
---|
Pan Head Screw with Wave Lock and Flat Washer - M3 - M5, Phillips【1-2,000 Pieces Per Package】
Sunco
[Product Specifications]
[Material] Steel, stainless steel
Wave spring and flat washer are embedded in the pan head screw with a shape that prevents it from falling off.
SP-3 (Waved Lock Washer and JIS Flat Washer)
Days to Ship: | 8 Days or more |
---|
Sunco
[Product Specifications]
[Material] Steel, 304 Stainless steel
[Surface Treatment] None, Non-Chrome Plating, Chromate Plating, Nickel Plating, Stainless Coating, Copper Plating
Days to Ship: | 8 Days or more |
---|
Sunco
Spring and a compact plain washer are incorporated into the hex-head shaped screw to prevent it from coming off.
Days to Ship: | 8 Days or more |
---|
Pan Head Screw with Spring Washer - M3 - M6, Slotted Phillips, P=2【1-3,500 Pieces Per Package】
Sunco
[Product Specifications]
[Material] Steel, stainless steel
A spring washer is embedded in the pan head screw with a shape that prevents it from falling off.
Days to Ship: | 8 Days or more |
---|
Hex Head Bolt with Spring Washer - Steel, Stainless Steel, M3 - M16【1-2,000 Pieces Per Package】
Sunco
[Product Specifications]
[Material] Equivalent to SWCH Steel, Equivalent to SUS304 Stainless Steel
[Surface Treatment] None, trivalent chromate, 8-micron trivalent white, trivalent black, trivalent white, bright chromate plating, hot dip galvanized, chromate plating, green chromate, black chromate, nickel plating, chrome plating, Parkerizing, Dacrotized, German brown plating, black paint, temper color, dark temper color
P-2 (Spring Washer)
Days to Ship: | 8 Days or more |
---|
Hex Head Bolt with Large Flat Washer - Steel, M6/M8【150-350 Pieces Per Package】
Sunco
[Product Specifications]
[Detailed Shape] Standard
[Drive Style] None
[Basic Shape] Hex
[Material] Equivalent to SWCH
[Thread Ridge Type] Metric coarse
[Tip Shape] Flat End
[Sales Unit] Box/package
[Application] Standard
[Nominal Thread (M)] 6 8
[Length L (mm)] 15 20 25
[Pitch (mm)] 1 1.25
[Surface Treatment] None, trivalent white, bright chromate plating, chromate plating
PD-1 (Large-Diameter, Flat Washer)
Days to Ship: | 8 Days or more |
---|
Hex Head Bolt with Spring Washer - Stainless Steel, M4 - M6, Slotted【1-500 Pieces Per Package】
Sunco
[Product Specifications]
[Detailed Shape] Standard
[Drive Style] Slotted
[Basic Shape] Hex
[Material] Equivalent to SUS304
[Surface Treatment] None
[Thread Ridge Type] Metric coarse
[Tip Shape] Flat End
[Application] Standard
[Nominal Thread (M)] 4 5 6
[Length L (mm)] 8 10 12 15 16 20 25 30
[Pitch (mm)] 0.7 0.8 1
[Sales Unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
P-2 (Spring Washer)
Days to Ship: | 8 Days or more |
---|
Maruemu
[Product Specifications]
[Detailed Shape] Pan
[Drive Style] Phillips
[Basic Shape] Standard (Round)
[Material] Stainless steel
[Surface Treatment] None
[Thread Ridge Type] Metric coarse
[Tip Shape] Flat End
[Application] Standard
[Nominal Thread (M)] 2, 2.5, 2.6
[Length L or l (mm)] 4, 5, 6, 8, 10, 12, 14, 16, 20
[Pitch (mm)] 0.4, 0.45
Washer Options: Spring Washer, Spring Washer + JIS Flat Washer, Spring Washer + JIS Small Flat Washer
Days to Ship: | 10 Days or more |
---|
Hex Socket Cap Bolt with Spherical Washer - Steel, M3 - M12【1-500 Pieces Per Package】
Gosho Works
[Product Specifications]
[Material] Steel
Loosening countermeasure for class 12.9 (tensile strength of 1200 N/m ㎡ or more) parts
[Features]
· Excellent vibration resistance is highly effective at preventing looseness.
· An optimal washer is selected to eliminate sinking of the bearing surface, and also achieve a suitable bolt tightening torque, so dimensional variation is limited even when high axial torque is applied.
· The washer need not be assembled with the bolt, which improves workability and lowers the fastening cost.
Days to Ship: | Same day or more |
---|
Show Stock Products
Sunco
[Product Specifications]
[Material] Steel Stainless steel
[Surface Treatment] None, trivalent chromate, trivalent black, trivalent white, chromate plating, nickel plating, black paint
P-3 (SW+JIS Flat Washers)
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Nominal of Thread (M) |
Length L (mm) |
Pitch(mm) |
Detailed Shape |
Mounting Hole Shape |
Basic Shape |
Material |
Surface Treatment |
Thread ridge Type |
Tip shape |
Additional Shapes |
Sales Unit |
Application |
Strength Class(Steel) |
Strength Class(Stainless) |
|
|
| |||||||||||||||||||||||||||||||||||||||||||
Brand | MISUMI | Sunco | Sunco | Sunco | Sunco | Trusco Nakayama | Maruemu | Sunco | Sunco | MISUMI | MISUMI | Sunco | Sunco | Sunco | Maruemu | Sunco | Sunco | Trusco Nakayama | Sunco | Sunco | Tomishin | Maruemu | Nissan Screw | Sunco | Trusco Nakayama | MISUMI | Sunco | Sunco | Sunco | Trusco Nakayama | MISUMI | MISUMI | MISUMI | Sunco | Sunco | Sunco | Sunco | Sunco | Sunco | Sunco | Sunco | Sunco | Maruemu | Gosho Works | Sunco |
Product Series | Hex Head Bolt with Hex Nut, Spring and Flat Washer - M4 - M12【5-100 Pieces Per Package】 | Pan Head Screw with Spring and Flat Washer - Steel, M3 - M6, Phillips【250-1,600 Pieces Per Package】 | Small Hex Head Screw with Spring and Flat Washer - M8, Phillips【1-300 Pieces Per Package】 | Hex Socket Cap Screw with Spring and JIS Flat Washer - M2 - M8, P=3【1-1,000 Pieces Per Package】 | Hex Head Bolt with Spring and Flat Washer - Carbon Steel, Trivalent Chromate, M6 - M12 | Hex Head Bolt with Various Washer Options - M4 - M8, Phillips【100-1,000 Pieces Per Package】 | Hex Head Screw with JIS Flat Washer - M6, Slotted Phillips【1-600 Pieces Per Package】 | Hex Head Screw with Spring and Flat Washer - M3 - M10, Phillips【1-2,000 Pieces Per Package】 | Hex Head Bolt with Various Washer Options - Stainless Steel, M4 - M12【25-1,000 Pieces Per Package】 | Pan Head Screw with Spring and Flat Washer - M2 - M8, Phillips, P-3【1-4,000 Pieces Per Package】 | Binding Head Screw with ISO Flat Washer - Steel, Phillips【1,000-2,000 Pieces Per Package】 | Pan Head Screw with Washer - Steel, M2 - M4, Torx, Tamper-Resistant | Hex Head Screw with Spring and Large Flat Washer - Steel, 4-Mark, M6【350-500 Pieces Per Package】 | Hex Socket Cap Screw with Flat Washer - Steel, Stainless Steel, M3 - M6【1-1,000 Pieces Per Package】 | Hex Head Bolt with Wave Lock and Flat Washer - Steel, M6/M8【1-150 Pieces Per Package】 | Pan Head Screw with Spring and Flat Washer - Carbon Steel, M3 - M6, Phillips | Hex Head Screw with Spring Washer - Steel, Class 8.8, 7-Mark, M6【300-750 Pieces Per Package】 | Small Hex Head Screw with Spring Washer - Steel, 7-Mark, M10/M12, Fine【60-180 Pieces Per Package】 | Pan Head Screw with Spring and Flat Washer - Carbon Steel, M3 - M6, Phillips | Socket Head Cap Screws - with Flat Washer (Box)【200-500 Pieces Per Package】 | Cross Recessed Pan Head Screws with Captured Flat and Spring Washers | Pan Head Screw with Spring and JIS Flat Washer - M3 - M6, Phillips【1-1,800 Pieces Per Package】 | Pan Head Screw with Wave Lock and Flat Washer - M3 - M5, Phillips【1-2,000 Pieces Per Package】 | Pan Head Screw with Spring Washer - M3 - M6, Slotted Phillips, P=2【1-3,500 Pieces Per Package】 | Hex Head Bolt with Spring Washer - Steel, Stainless Steel, M3 - M16【1-2,000 Pieces Per Package】 | Hex Head Bolt with Large Flat Washer - Steel, M6/M8【150-350 Pieces Per Package】 | Hex Head Bolt with Spring Washer - Stainless Steel, M4 - M6, Slotted【1-500 Pieces Per Package】 | Hex Socket Cap Bolt with Spherical Washer - Steel, M3 - M12【1-500 Pieces Per Package】 | |||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||
Days to Ship |
Same day or more
Show Stock Products | 6 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 10 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Specifications |
|
|
|
|
|
| |||||||||||||||||||||||||||||||||||||||
Nominal of Thread (M) | 2 ~ 8 | 4 ~ 12 | 3 ~ 6 | 8 | 2 ~ 8 | 6 ~ 12 | 4 ~ 8 | 2 ~ 10 | 6 | 4 ~ 8 | 3 ~ 8 | 3 ~ 10 | 2 ~ 6 | 3 ~ 16 | 4 ~ 12 | 2 ~ 8 | 2.5 ~ 3 | 2 ~ 4 | 2 ~ 8 | 6 | 3 ~ 6 | 3 ~ 8 | 3 ~ 10 | 6 ~ 8 | 3 ~ 6 | 3 ~ 8 | 6 | 10 ~ 12 | 3 ~ 6 | 3 ~ 6 | 3 ~ 6 | 3 ~ 6 | 3 ~ 6 | 3 ~ 6 | 3 ~ 6 | 3 ~ 5 | 2 ~ 6 | 3 ~ 8 | 3 ~ 6 | 3 ~ 16 | 6 ~ 8 | 4 ~ 6 | 2 ~ 2.6 | 4 ~ 12 | 3 ~ 6 |
Length L (mm) | 4 ~ 35 | 10 ~ 90 | 6 ~ 20 | 15 ~ 30 | 4 ~ 80 | 10 ~ 50 | 8 ~ 40 | 3 ~ 100 | 8 ~ 20 | 8 ~ 75 | 6 ~ 25 | 5 ~ 100 | 4 ~ 30 | 6 ~ 100 | 8 ~ 80 | 4 ~ 130 | 6 ~ 15 | 5 ~ 10 | 3 ~ 100 | 12 ~ 30 | 6 ~ 50 | 5 ~ 50 | 6 ~ 35 | 10 ~ 12 | 6 ~ 40 | 10 ~ 35 | 10 ~ 35 | 20 ~ 40 | 6 ~ 25 | 6 ~ 30 | 6 ~ 25 | 6 ~ 20 | 6 ~ 20 | 6 ~ 25 | 4 ~ 35 | 6 ~ 15 | 4 ~ 40 | 5 ~ 50 | 5 ~ 40 | 6 ~ 100 | 15 ~ 25 | 8 ~ 30 | 4 ~ 20 | 6 ~ 45 | 6 ~ 30 |
Pitch(mm) | - | 0.7 ~ 1.75 | 0.5 ~ 1 | 1.25 | 0.4 ~ 1.25 | 1 ~ 1.75 | 0.7 ~ 1.25 | 0.4 ~ 1.5 | 1 | - | - | 0.5 ~ 1.5 | 0.4 ~ 1 | 0.5 ~ 2 | 0.7 ~ 1.75 | 0.4 ~ 1.25 | 0.45 ~ 0.5 | 0.4 ~ 0.7 | 0.4 ~ 1.25 | 1 | 0.5 ~ 1 | 0.5 ~ 1.25 | 0.5 ~ 1.5 | 1 ~ 1.25 | 0.5 ~ 1 | - | 1 | 1.25 | 0.5 ~ 1 | 0.5 ~ 1 | - | - | - | 0.5 ~ 1 | 0.5 ~ 1 | 0.5 ~ 0.8 | 0.4 ~ 1 | 0.5 ~ 1.25 | 0.5 ~ 1 | 0.5 ~ 2 | 1 ~ 1.25 | 0.7 ~ 1 | 0.4 ~ 0.45 | 0.7 ~ 1.75 | 0.5 ~ 1 |
Detailed Shape | Standard | Standard | Pan | Small Diameter | Standard | Standard | Standard | Pan | Standard | Small Diameter | Standard | Standard | Pan | Standard | Standard | Pan | Bind | Pan | Pan | Standard | Standard | Pan | Standard | Standard | Pan | Standard | Standard | Small Diameter | Pan | Pan | Standard | Pan | Pan | Pan | Pan | Pan | Pan | Standard | Pan | Standard | Standard | Standard | Pan | Standard | Pan |
Mounting Hole Shape | Hex Socket | No | Phillips | Phillips | Hex Socket | No | Phillips | Phillips | Phillips or Flathead | Phillips | Hex Socket | Phillips | Phillips | No | No | Phillips | Phillips | Hexalobular socket | Phillips | No | Hex Socket | Phillips | Hex Socket | No | Phillips | Hex Socket | No | No | Hexalobular socket | Phillips | Hex Socket | Phillips | Phillips | Phillips | Phillips | Phillips | Phillips | Phillips | Phillips or Flathead | No | No | Flathead | Phillips | Hex Socket | Hexalobular socket |
Basic Shape | Standard (Round) | Hex | Standard (Round) | Hex | Standard (Round) | Hex | Hex | Standard (Round) | Hex | Hex | Standard (Round) | Hex | Standard (Round) | Hex | Hex | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Hex | Standard (Round) | Standard (Round) | Standard (Round) | Hex | Standard (Round) | Standard (Round) | Hex | Hex | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Hex | Standard (Round) | Hex | Hex | Hex | Standard (Round) | Standard (Round) | Standard (Round) |
Material | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Steel | Stainless Steel | Brass ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel | Brass ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel | Brass ~ Steel | Steel | Steel | Brass ~ Steel | Steel | Stainless Steel ~ Steel | Stainless Steel | Steel | Stainless Steel ~ Steel | Steel | Stainless Steel | Steel | Steel | Stainless Steel ~ Steel | Steel | Stainless Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Brass ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Brass ~ Steel | Brass ~ Steel | Brass ~ Steel | Stainless Steel ~ Steel | Steel | Stainless Steel | Stainless Steel | Steel | Stainless Steel ~ Steel |
Surface Treatment | Black oxide coating / Barrel, Passivated | No / Bright Chromate Plating | Non-chrome / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating | No / Trivalent Chromate / Chromate Plating | Tin plating / Black Paint / No / Black Oxide / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating | Trivalent Chromate | No | Stainless Steel Plating / Copper Plating / Tin plating / Coat with loosen prevention agent / Black Paint / Temper color / No / Non-chrome / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Dacromet / Stainless coating | No / Trivalent Chromate / Chromate Plating | Trivalent Chromate / Barrel, Passivated | Barrel, Passivated | Copper Plating / Black Paint / Green paint / Temper color / No / Non-chrome / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Dacromet / Stainless coating | Copper Plating / No / Non-chrome / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating | Copper Plating / Rafre / Black Paint / Temper color / No / Non-chrome / Trivalent Chromate / Bright Chromate Plating / Hot Zinc Plating / Chromate Plating / Nickel Plating / Chrome Plating / Dacromet | No | Stainless Steel Plating / Copper Plating / Tin plating / Rafre / Coat with loosen prevention agent / Black Paint / Temper color / No / Non-chrome / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Parker / Dacromet / Geomet Treated / Stainless coating | Trivalent Chromate / Chromate Plating / Nickel Plating / Chrome Plating | Trivalent Chromate | Stainless Steel Plating / Copper Plating / Tin plating / Coat with loosen prevention agent / Black Paint / Anti-Seizure Coat / Temper color / No / Electroless Nickel Plating / Non-chrome / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Dacromet / Stainless coating | Trivalent Chromate / Chromate Plating | Tin plating / Black Paint / No / Black Oxide / Electroless Nickel Plating / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating | No | Black Oxide | No / Trivalent Chromate / Chromate Plating | Trivalent Chromate / Chromate Plating | Barrel, Passivated | Trivalent Chromate / Bright Chromate Plating / Chromate Plating | Trivalent Chromate / Bright Chromate Plating / Chromate Plating | Black Paint / No / Trivalent Chromate / Chromate Plating / Nickel Plating | Trivalent Chromate / Chromate Plating | No | No / Trivalent Chromate | No / Trivalent Chromate | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating | No / Non-chrome / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating | Copper Plating / Black Paint / No / Non-chrome / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating | Copper Plating / Black Paint / No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Parker / Dacromet | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating | No | No | Black oxide coating / Trivalent Chromate / Bright Chromate Plating | Black Paint / No / Trivalent Chromate / Chromate Plating / Nickel Plating |
Thread ridge Type | - | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | - | - | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | - | Metric coarse | Metric fine | Metric coarse | Metric coarse | - | - | - | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse |
Tip shape | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End |
Additional Shapes | Washer Included | Washer Included | Washer Included | Washer Included | Washer Included | - | Washer Included | Washer Included | Washer Included | Washer Included | Washer Included | Washer Included | Washer Included | Washer Included | Washer Included | Washer Included | Washer Included | - | Washer Included | Washer Included | Standard / Washer Included | Washer Included | Washer Included | Washer Included | - | Washer Included | Washer Included | Washer Included | Washer Included | - | Washer Included | Washer Included | Washer Included | Washer Included | Washer Included | Washer Included | Washer Included | Washer Included | Washer Included | Washer Included | Washer Included | Washer Included | Washer Included | Flanged | Washer Included |
Sales Unit | - | Box/package | Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Box/package | Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | - | - | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | - | Low Quantity Available beginning with 1 pc. / Box/package | Box/package | Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Box/package | Low Quantity Available beginning with 1 pc. / Box/package | - | - | Low Quantity Available beginning with 1 pc. / Box/package | Box/package | - | Box/package | Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Box/package | - | - | - | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Box/package | Low Quantity Available beginning with 1 pc. / Box/package | - | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package |
Application | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Tamper-proof | Standard | High Strength | Standard | Standard | Standard | Standard | Standard | Standard | High Strength | High Strength | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard |
Strength Class(Steel) | 10.9 | - | - | - | - | 4.8 | - | - | - | - | - | - | - | - | - | - | - | 4.8 | - | 4.8 | - | - | 12.9 | - | 4.8 | - | 8.8 | 8.8 | - | 4.8 | - | - | - | - | - | - | - | - | - | - | - | - | - | 12.9 | - |
Strength Class(Stainless) | A2-70 | - | - | - | - | - | - | - | - | A2-50 | A2-70 | - | - | - | A2-50 | - | - | - | - | - | - | - | - | - | - | A2-70 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy