(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Micro Hex Socket Head Cap Screw
Tomishin
Screw with a compact head. Helps reduce space taken up by devices and equipment, and for use in locations with limited head space.
Days to Ship: | Same day or more |
---|
Show Stock Products
Hex Socket Head Cap Screws - Small Head
MISUMI
New: Extra low small head types are added. [July 2023]Smaller Outer Diameter than Regular Bolt with Hexagonal Hole. Suitable for Space Saving.
Days to Ship: | Same day or more |
---|
Show Stock Products
Hex Socket Head Cap Small Screws【1-400 Pieces Per Package】
Nissan Screw
The head is smaller than that of the JIS standard products. The screws are used for the general tightening of molds, machines, vehicles, etc.
Days to Ship: | Same day or more |
---|
Show Stock Products
Hex Socket Head Cap Screws - Small Head, Configurable Length
MISUMI
Smaller Outer Diameter than Regular Bolt with Hexagonal Hole. Suitable for Space Saving.
Days to Ship: | 10 Days or more |
---|
Small NS Low Head【1-100 Pieces Per Package】
Nissan Screw
[Surface treatment] None
[Thread ridge type] Metric coarse
[Nominal Thread (M)] 3 4 5 6 8 10
[Length L (mm)] 5 6 8 10 12 16 20 25 30
[Pitch (mm)] 0.5 0.7 0.8 1 1.25 1.5
[Materials] Steel, Stainless steel
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
[Screw type] Fully Threaded, Partially Threaded
Days to Ship: | 8 Days or more |
---|
Low Small Head Hex Socket Head Cap Screw【1-500 Pieces Per Package】
Nissan Screw
Offers a smaller counterbore diameter than regular low-profile hex socket head bolts. For equipment and devices with space constraints.
Days to Ship: | Same day or more |
---|
Show Stock Products
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Nominal of Thread (M) |
Length L (mm) |
Pitch(mm) |
Material |
Surface Treatment |
Thread ridge Type |
Sales Unit |
Application |
Strength Class(Steel) |
Strength Class(Stainless) |
Screw Type |
| ||||||
Brand | Tomishin | MISUMI | Nissan Screw | MISUMI | Nissan Screw | Nissan Screw |
Product Series | Hex Socket Head Cap Screws - Small Head, Configurable Length | Low Small Head Hex Socket Head Cap Screw【1-500 Pieces Per Package】 | ||||
CAD |
|
|
|
|
| |
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 10 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Specifications |
|
| ||||
Nominal of Thread (M) | 2 | 3 ~ 12 | 3 ~ 12 | 4 ~ 8 | 3 ~ 10 | 3 ~ 12 |
Length L (mm) | 4 ~ 6 | 5 ~ 35 | 5 ~ 50 | - | 5 ~ 30 | 5 ~ 35 |
Pitch(mm) | 0.4 | - | 0.5 ~ 1.75 | - | 0.5 ~ 1.5 | 0.5 ~ 1.75 |
Material | Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel |
Surface Treatment | Nickel Plating | No / Black oxide coating | No / Black Oxide Coating / Trivalent Chromate | No / Electroless Nickel Plating | No / Black Oxide Coating | No / Black Oxide Coating |
Thread ridge Type | Metric coarse | - | Metric coarse | - | Metric coarse | Metric coarse |
Sales Unit | Low Quantity Available beginning with 1 pc. | - | Low Quantity Available beginning with 1 pc. / Box/package | - | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package |
Application | Standard | Standard | Standard | Standard | - | Standard |
Strength Class(Steel) | - | 8.8 | - | 8.8 | - | - |
Strength Class(Stainless) | - | A2-70 ~ A2-50 | - | A2-70 ~ A2-50 | - | - |
Screw Type | Complete thread | - | Complete thread / Half Thread | - | Complete thread | Complete thread |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy