(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Days to Ship: | 8 Days or more |
---|
U Bolt for Steel Pipes, Whitworth【1-2,000 Pieces Per Package】
Sunco
Mainly used to anchor piping in place.
Days to Ship: | 8 Days or more |
---|
Sudo
[Materials] Steel, Stainless steel
[Surface treatment] None, trivalent white, hot dip galvanizing
Days to Ship: | 8 Days or more |
---|
Sudo
[Materials] Steel, Stainless steel
[Surface treatment] None, trivalent white, hot dip galvanizing
Days to Ship: | 8 Days or more |
---|
Sudo
[Materials] Steel, Stainless steel
[Surface treatment] None, trivalent white, hot dip galvanizing
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Nominal of Thread (M) |
Material |
Surface Treatment |
Thread ridge Type |
Tip shape |
Sales Unit |
Nominal of Thread (inch) |
Application |
Brand | Sunco | Sunco | Sudo | Sudo | Sudo | Yahata Neji |
---|---|---|---|---|---|---|
Product Series | U Bolt for Steel Pipes, Whitworth【1-2,000 Pieces Per Package】 | |||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more |
Nominal of Thread (M) | 6 ~ 30 | - | 16 | 10 | 10 ~ 12 | - |
Material | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel | Steel | Stainless Steel ~ Steel | - |
Surface Treatment | No / Trivalent Chromate / Hot Zinc Plating / Chromate Plating | No / Trivalent Chromate / Bright Chromate Plating | No | Hot Zinc Plating | No / Hot Zinc Plating | - |
Thread ridge Type | Metric coarse | Whitworth Coarse | Metric coarse | Metric coarse | Metric coarse | - |
Tip shape | Flat End | Flat End | Flat End | Flat End | Flat End | - |
Sales Unit | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | - |
Nominal of Thread (inch) | - | 1/2 ~ 5/16 | - | - | - | 1/4 ~ 5/16 |
Application | - | Standard | - | - | - | Abrasion Resistance |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy