(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Hex Socket Flat Head Cap Screw - New JIS【1-1,000 Pieces Per Package】
Nissan Screw
•Shape: Standard (Round)
•Thread Ridge Type: Metric coarse
•Application: Standard
•Mounting Hole Shape: Hex Socket
•Shape: Disc
Days to Ship: | Same day or more |
---|
Show Stock Products
Hex Socket Flat Head Cap Screw - Stainless Steel【50-2,000 Pieces Per Package】
Maruemu
•Shape: Standard (Round)
•Application: Standard
•Mounting Hole Shape: Hex Socket
•Screw Type: Complete thread
•Material: Stainless Steel
Days to Ship: | 8 Days or more |
---|
Hex Socket Flat Head Cap Screw - SSS Standard【1-2,000 Pieces Per Package】
Sunco
•Shape: Standard (Round)
•Thread Ridge Type: Metric coarse
•Application: Standard
•Mounting Hole Shape: Hex Socket
•Shape: Flat Head
Days to Ship: | Same day or more |
---|
Show Stock Products
Hex Socket Flat Head Cap Screw - ISO10642【1-200 Pieces Per Package】
Unbrako
•Shape: Standard (Round)
•Thread Ridge Type: Metric coarse
•Application: Standard
•Mounting Hole Shape: Hex Socket
•Screw Type: Complete thread
Days to Ship: | 8 Days or more |
---|
Flat Head Cap Screws (Pack)【1-100 Pieces Per Package】
MISUMI
New: Screw package with locktite and M2 thread (individually sold) are added.[June 2023]
•Shape: Standard
•Strength Class(Stainless): A2-50
•Mounting Hole Shape: Hex Socket
•Material: 304 Stainless Steel
•Shape: Flat Head
Days to Ship: | Same day or more |
---|
Show Stock Products
Hex Socket Flat Head Cap Screw - JIS-B1194【1-1,000 Pieces Per Package】
ANSCO
•Shape: Standard (Round)
•Thread Ridge Type: Metric coarse
•Application: Standard
•Mounting Hole Shape: Hex Socket
•Shape: Flat Head
Days to Ship: | Same day or more |
---|
Show Stock Products
Hex Socket Flat Head Cap Screw - Various Platings, SSS Standard【1-1,000 Pieces Per Package】
Tokosha
•Shape: Standard (Round)
•Thread Ridge Type: Metric coarse
•Application: Standard
•Strength Class(Steel): 10.9
•Mounting Hole Shape: Hex Socket
Days to Ship: | Same day or more |
---|
Show Stock Products
Days to Ship: | Same day or more |
---|
Show Stock Products
Hex Socket Flat Head Cap Screw - Din Standard, Fine【1-200 Pieces Per Package】
Sunco
•Shape: Standard (Round)
•Thread Ridge Type: Metric fine
•Application: Standard
•Mounting Hole Shape: Hex Socket
•Screw Type: Complete thread
Days to Ship: | Same day or more |
---|
Show Stock Products
Hex Socket Flat Head Cap Screw - Chrome-Moly Steel, SSS Standard【7-65 Pieces Per Package】
Trusco Nakayama
•Thread Ridge Type: Metric coarse
•Screw Type: Complete thread
•Material: Chrome Molybdenum Steel (SCM435)
•Shape: Disc
•SSS Standard: SSS002-1977
Days to Ship: | 8 Days or more |
---|
Hex Socket Flat Head Cap Screw - Stainless Steel, Inch【1-50 Pieces Per Package】
USA Industrials
Hex-head screws can be tightened with a wrench or socket, and can be used with a washer. This may be referred to as a Combi screw. 316 Stainless Steel has excellent corrosion and chemical resistance.
Days to Ship: | 13 Days or more |
---|
Flat Head Cap Screws - Stainless Steel (Box)【300-1,000 Pieces Per Package】
MISUMI
Package-Deal Purchasing recommended for bolts of large volume use.
Days to Ship: | 8 Days or more |
---|
Hex Socket Flat Head Cap Screw - Steel【1-500 Pieces Per Package】
Kyokuto Manufacturing
•Shape: Standard (Round)
•Thread Ridge Type: Metric coarse
•Application: Standard
•Strength Class(Steel): 10.9
•Mounting Hole Shape: Hex Socket
Days to Ship: | Same day or more |
---|
Show Stock Products
Hex Socket Flat Head Cap Screw - Stainless Steel【1-50 Pieces Per Package】
BUMAX
•Shape: Standard (Round)
•Thread Ridge Type: Metric coarse
•Mounting Hole Shape: Hex Socket
•Material: Stainless Steel
•Shape: Disc
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Nominal of Thread (M) |
Length L (mm) |
Pitch(mm) |
Detailed Shape |
Material |
Surface Treatment |
Thread ridge Type |
Additional Shapes |
Sales Unit |
Nominal of Thread (inch) |
Length L (inch) |
Application |
Strength Class(Steel) |
Strength Class(Stainless) |
Screw Type |
Brand | Nissan Screw | Maruemu | Sunco | Unbrako | MISUMI | ANSCO | Tokosha | MISUMI | Sunco | Trusco Nakayama | USA Industrials | MISUMI | Kyokuto Manufacturing | BUMAX |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Hex Socket Flat Head Cap Screw - New JIS【1-1,000 Pieces Per Package】 | Hex Socket Flat Head Cap Screw - Stainless Steel【50-2,000 Pieces Per Package】 | Hex Socket Flat Head Cap Screw - SSS Standard【1-2,000 Pieces Per Package】 | Hex Socket Flat Head Cap Screw - ISO10642【1-200 Pieces Per Package】 | Hex Socket Flat Head Cap Screw - JIS-B1194【1-1,000 Pieces Per Package】 | Hex Socket Flat Head Cap Screw - Various Platings, SSS Standard【1-1,000 Pieces Per Package】 | Hex Socket Flat Head Cap Screw - Din Standard, Fine【1-200 Pieces Per Package】 | Hex Socket Flat Head Cap Screw - Chrome-Moly Steel, SSS Standard【7-65 Pieces Per Package】 | Hex Socket Flat Head Cap Screw - Stainless Steel, Inch【1-50 Pieces Per Package】 | Flat Head Cap Screws - Stainless Steel (Box)【300-1,000 Pieces Per Package】 | Hex Socket Flat Head Cap Screw - Steel【1-500 Pieces Per Package】 | Hex Socket Flat Head Cap Screw - Stainless Steel【1-50 Pieces Per Package】 | ||
CAD |
|
|
|
|
| |||||||||
Days to Ship |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 13 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Specifications |
| |||||||||||||
Nominal of Thread (M) | 3 ~ 20 | 3 ~ 12 | 2 ~ 6 | 3 ~ 12 | 2 ~ 10 | 3 ~ 8 | 3 ~ 10 | 4 ~ 10 | 10 ~ 16 | 3 ~ 12 | - | 3 ~ 6 | 4 ~ 16 | 3 ~ 16 |
Length L (mm) | 5 ~ 100 | 5 ~ 50 | 3 ~ 150 | 6 ~ 50 | 4 ~ 30 | 4 ~ 50 | 5 ~ 70 | 10 ~ 50 | 15 ~ 60 | 5 ~ 50 | - | 6 ~ 25 | 8 ~ 60 | 6 ~ 100 |
Pitch(mm) | 0.5 ~ 2.5 | 0.5 ~ 1.75 | 0.4 ~ 1 | 0.5 ~ 1.75 | - | 0.5 ~ 1.25 | 0.5 ~ 1.5 | - | 1.25 ~ 1.5 | - | - | - | 0.7 ~ 2 | 0.5 ~ 2 |
Detailed Shape | Disc | Disc | Disc | Disc | Flat | Disc | Disc | Flat | Low Flat Head | Disc | Disc | Flat | Disc | Disc |
Material | Stainless Steel ~ Steel | Stainless Steel | Brass ~ Titanium | Steel | Stainless Steel | Stainless Steel ~ Steel | Steel | Steel | Stainless Steel ~ Steel | Steel | Stainless Steel | Stainless Steel | Steel | Stainless Steel |
Surface Treatment | Tin plating / No / Black Oxide Coating / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating | No | Black Paint / No / Black Oxide Coating / Trivalent Chromate / Nickel Plating | No | No | Tin plating / No / Black Oxide Coating / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating | Copper Plating / Tin plating / Black Oxide Coating / Electroless Nickel Plating / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Dacromet | Black oxide coating | No / Black Oxide Coating / Bright Chromate Plating / Chromate Plating | Black Oxide Coating / Trivalent Chromate | No | No | Black Oxide Coating / Bright Chromate Plating | - |
Thread ridge Type | Metric coarse | - | Metric coarse | Metric coarse | - | Metric coarse | Metric coarse | - | Metric fine | Metric coarse | Unified coarse UNC / Unify Fine UNF | - | Metric coarse | Metric coarse |
Additional Shapes | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | - | - | Standard | Standard | - |
Sales Unit | Low Quantity Available beginning with 1 pc. ~ Box/package | - | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | - | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | - | Low Quantity Available beginning with 1 pc. ~ Box/package | - | Low Quantity Available beginning with 1 pc. ~ Box/package | - | - | Low Quantity Available beginning with 1 pc. ~ Box/package |
Nominal of Thread (inch) | - | - | - | - | - | - | - | - | - | - | NO.0 ~ 7/16 | - | - | - |
Length L (inch) | - | - | - | - | - | - | - | - | - | - | 1 ~ 9/16 | - | - | - |
Application | Standard | Standard | Standard | Standard | Standard | Standard | Standard | - | Standard | Standard / High Strength | Standard / Chemical Resistance / Abrasion Resistance | Standard | Standard | - |
Strength Class(Steel) | - | - | - | - | - | - | 10.9 | 10.9 | - | - | - | - | 10.9 | - |
Strength Class(Stainless) | - | - | - | - | A2-50 | - | - | - | - | - | - | - | - | - |
Screw Type | Complete thread / Half Thread | Complete thread | Complete thread / Half Thread | Complete thread | - | Complete thread / Half Thread | Complete thread / Half Thread | - | Complete thread | Complete thread | Complete thread | - | Complete thread / Half Thread | Complete thread / Half Thread |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy