(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Sunco
The tip is cut by 1/4, with the cut portion acting like a blade to trim the target material.
Days to Ship: | 8 Days or more |
---|
Sunco
[Thread ridge type] Self-tapping Screws
[Detailed shape] Pan
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Steel
[Tip shape] Flat End
[Additional shapes] With a flange
[Sales unit] Box/package
[Application] Standard
[Nominal Thread (M)] 2 2.3 2.6 3 4 5
[Length L (mm)] 5 6 8 10 12 14 16 18 20 25
[Surface treatment] None, Trivalent chromate, Trivalent black, Trivalent white, Chromate plating, Black chromate
Days to Ship: | 8 Days or more |
---|
Self Tapping Screws - Pan Head, Phillips Drive, Cross Recessed, Solid Flanged End, Type 2
Sunco
The pan head on the tip of this guideless BRP-shaped tapping screw offers superior corrosion resistance and heat resistance.
Days to Ship: | 8 Days or more |
---|
Self Tapping Screws - Pan Head, Phillips Drive, Tap-Tight, P-Series【1-20,000 Pieces Per Package】
Sunco
· Materials: Steel, Stainless steel (SUS410)
· Surface treatment: None, non-chrome, non-chrome (zinc plating) chromate color, non-chrome (zinc plating) black, non-chrome black, trivalent chromate non-chrome plating white, trivalent black, trivalent white, bright chromate plating, chromate plating, chromate plating, black chromate, nickel plating, nickel plating, black nickel, chrome plating, stainless steel coating, stainless steel coating, trivalent stainless steel coating, CU plating, black paint
Days to Ship: | Same day or more |
---|
Show Stock Products
Sunco
· Thread ridge type: Tap-tight
· Detailed shape: Pan
· Mounting hole dimensions: Phillips
· Basic shape: Standard (round)
· Material: Steel
· Tip shape: Flat end
· Additional shapes: Washer insert
· Sales unit: Box/package
· Thread: M3, M4
· Length (mm): 6, 8, 10, 12, 14, 16, 20
· Surface treatment: Non-chrome black
· Color: Trivalent chromate non-chrome plating white, trivalent black, trivalent white, chromate plating, chromate plating, black chromate, nickel plating
Days to Ship: | 8 Days or more |
---|
Maruemu
The cross section of the SUNLOCK screw is non-circular with its three vertices shifting spirally. These two formation features enable smooth screwing with little torque. The female thread is formed with plastic processing, so there are no shavings when cut. In addition, there is a loosening prevention function thanks to the elimination of the gap between the male and female threads due to the post-molding spring-back effect. Plastic processing during molding creates stronger female threads and high retention.
Days to Ship: | 8 Days or more |
---|
Sunco
Tapered down to the top 2.5-3 threads, providing a finer pitch than type 1.
Days to Ship: | Same day or more |
---|
Show Stock Products
Sunco
Tapered down to the top 2.5 to 3 threads, providing a finer pitch than type 1.
Days to Ship: | 9 Days or more |
---|
Sunco
[Materials] Steel Stainless steel
[Surface treatment] None, Trivalent chromate, Trivalent black, Trivalent white, Chromate plating, Chromate plating, Black chromate, Nickel plating, Nickel plating, Black nickel, Chrome plating, Black paint
Days to Ship: | 8 Days or more |
---|
Sunco
The tip is cut by 1/4, the cut portion acting like a blade to trim the target material.
Days to Ship: | 8 Days or more |
---|
Sunco
Tapered down to the top 2.5 to 3 threads, providing a finer pitch than type 1.
Days to Ship: | 8 Days or more |
---|
Sunco
The sharpened tip gives it the roughest pitches among the three.
Days to Ship: | 7 Days or more |
---|
Sunco
Has screws that tighten while tapping in locations where there are open pilot holes, eliminating the need for tapping work, and prevents rattling.
Days to Ship: | 8 Days or more |
---|
Sunco
This product has the longest pitch among the three.
Days to Ship: | 8 Days or more |
---|
Self Tapping Screws - Pan Head, Phillips Drive, Iron【2,000-5,000 Pieces Per Package】
Yamashina
Screw cam and valley are designed in a special shape. When screwing a screw into plastic, female screw deformation of the plastic is smooth, so when screwing or tightening, damage to the plastic can be minimized.
Days to Ship: | 8 Days or more |
---|
Self Tapping Screws - Pan Head, Phillips Drive, Type 2, BRP Shape【1-1,000 Pieces Per Package】
Sunco
[Thread ridge type] Self-tapping Screws
[Detailed shape] Pan
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Stainless steel
[Tip shape] Flanged Solid
[Nominal Thread (M)] 3 4 4.5 6
[Length L (mm)] 20 25 30 35 40 45 50 55 70 75
[Surface treatment] None, German brown plating, black paint
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
Days to Ship: | 8 Days or more |
---|
Self Tapping Screws - Truss Head, Phillips Drive, Diamond Screw【1,000-2,000 Pieces Per Package】
Sunco
[Thread ridge type] Self Tapping Screws
[Detailed shape] Truss
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Steel
[Tip shape] Flat End
[Sales unit] Box/package
[Nominal Thread (M)] 4 5
[Length L (mm)] 8 10 12
[Surface treatment] Trivalent white, Chromate plating
Days to Ship: | 8 Days or more |
---|
Self Tapping Screws - Pan Head, Phillips Drive, Cone Point
MISUMI
•Thread Ridge Type: Tapping Screw
•Application: Standard
•Mounting Hole Shape: Phillips
•Shape: Pan Head
•Additional Shape: Standard
Days to Ship: | Same day or more |
---|
Show Stock Products
Sunco
Tapered down to the top 2.5 to 3 threads, providing a finer pitch than type 1.
Days to Ship: | 8 Days or more |
---|
Sunco
Tapered down to the top 2-2.5 threads, providing a finer pitch than type 1.
Days to Ship: | Same day or more |
---|
Show Stock Products
Sunco
Tapered down to the top 2-2.5 threads, providing a finer pitch than type 1.
Days to Ship: | 8 Days or more |
---|
Sunco
[Materials] Equivalent to SWCH, Equivalent to SUS304
[Surface treatment] None, Non-chrome, Non-chrome (zinc plating) black, Non-chrome black, Trivalent chromate non-chrome plating white, Trivalent black, Trivalent white, Bright chromate plating, Chromate plating, Chromate plating, Black chromate, Nickel plating, Chrome plating, Trivalent stainless steel coating, German-brown plating, Black paint, Head coating (mat black), Head coating (black), Black paint, Head coating (white), Temper color, Temper color, Temper color (thick)
Days to Ship: | 8 Days or more |
---|
Sunco
[Thread ridge type] Self-tapping Screws
[Detailed shape] Disc
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Equivalent to SUS304
[Tip shape] Other Specials
[Shape]
[Additional shapes] Standard
[Application] Standard
[Nominal Thread (M)] 4 4.5 5
[Length L (mm)] 16 20 25 30 35 40 45 50
[Surface treatment] None, German-brawn plating, Black paint, Head coating (white), Temper color, Temper color, Temper color (thick)
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
Days to Ship: | 8 Days or more |
---|
Sunco
[Thread ridge type] Self-tapping Screws
[Detailed shape] Bind
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Equivalent to SUS304
[Tip shape] Other Specials
[Shape]
[Additional shapes] Standard
[Application] Standard
[Nominal Thread (M)] 3 4
[Length L (mm)] 14 16 20 25 30 35 40 45 50
[Surface treatment] None, German-brown plating, Black paint, Temper color, Temper color, Temper color (thick)
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
Days to Ship: | 9 Days or more |
---|
Sunco
This product has the longest pitch among the three.
Days to Ship: | 8 Days or more |
---|
Sunco
This product has the longest pitch among the three.
Days to Ship: | Same day or more |
---|
Show Stock Products
Sunco
The longest pitch among the three.
Days to Ship: | 8 Days or more |
---|
Sunco
The longest pitch among the three.
Days to Ship: | 8 Days or more |
---|
Sunco
[Thread ridge type] Self-tapping Screws
[Detailed shape] Bind
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Equivalent to SWCH
[Tip shape] Other Specials
[Shape]
[Additional shapes] Standard
[Sales unit] Box/package
[Application] Standard
[Nominal Thread (M)] 2 3 4
[Length L (mm)] 5 6 8 10 12 14 16 18 20 25
[Surface treatment] None, non-chrome black
[Color] Trivalent chromate, non-chrome plating white, trivalent black, trivalent white, bright chromate plating, chromate plating, black chromate, nickel plating, chromate plating
Days to Ship: | 8 Days or more |
---|
Sunco
The tip is cut by 1/4, with the cut portion acting like a blade to trim the target material.
Days to Ship: | 8 Days or more |
---|
Sunco
The tip is cut by 1/4, the cut portion acting like a blade to trim the target material.
Days to Ship: | 8 Days or more |
---|
Sunco
The tip is cut by 1/4, the cut portion acting like a blade to trim the target material.
Days to Ship: | 8 Days or more |
---|
Sunco
Extremely flat in areas where countersinking would not be possible with thin plates.
Days to Ship: | Same day or more |
---|
Show Stock Products
Self Tapping Screws - Truss Head, Hexalobular Drive, Type 1-A TRX【1-1,000 Pieces Per Package】
Sunco
[Thread ridge type] Self Tapping Screws
[Nominal Thread (M)] 4
[Detailed shape] Truss
[Mounting hole dimensions] Hexalobular socket
[Basic shape] Standard (Round)
[Materials] Stainless steel
[Tip shape] Cone Point
[Additional shapes] Standard
[Application] Standard
[Length L (mm)] 8 10 12 16 20 25 30
[Surface treatment] None, Black paint
[Sales unit] Low Quantity (Available for Purchase from 1pc) Box and Pkg.
Days to Ship: | 8 Days or more |
---|
Self Tapping Screws - Pan Head, Phillips Drive, Tap Tight, S Type【1-20,000 Pieces Per Package】
Sunco
[Materials] Steel Stainless steel SUS410 ASL516 Stainless steel
[Surface treatment] None, Non-chrome, Non-chrome (zinc plating) chromate color, Non-chrome (zinc plating) black, Non-chrome black, Trivalent chromate non-chrome plating white, Trivalent black, Trivalent white, Bright chromate plating, Chromate plating, Chromate plating, Black chromate, Nickel plating, Nickel plating, Black nickel, Chrome plating, Dacrotized, Stainless steel coating, Stainless steel coating, Trivalent stainless steel coating, CU plating, Black paint
Days to Ship: | 8 Days or more |
---|
Self Tapping Screws - Pan Head, Hexalobular Drive, TRX, S Type【2,000-6,000 Pieces Per Package】
Sunco
[Thread Type] Tap-Tight
[Detailed Shape] Pan
[Mounting Hole Shape] Hexalobular Socket
[Basic Shape] Standard (Round)
[Materials] Steel
[Tip Shape] Other, Special
[Shape]
[Additional Shapes] Standard
[Sales Unit] Box/Package
[Application] Standard
[Nominal Thread (M)] 3 4
[Length L (mm)] 6 8 10 12 20
[Surface Treatment] Trivalent Chromate, Trivalent Black, Trivalent White, Uni-Chromate plating, Chromate Plating, Nickel Plating
Days to Ship: | 8 Days or more |
---|
Sunco
· Thread ridge type: Self tapping screws
· Detailed shape: Pan
· Mounting hole dimensions: Phillips
· Basic shape: Standard (round)
· Materials: Steel
· Tip shape: Flat end
· Sales unit: Box/package
· Thread: M2, M3, M4
· Length (mm): 6, 8, 10, 12, 14, 16, 18, 20
· Surface treatment: Non-chrome (zinc plating) chromate
· Color: Non-chrome (zinc plating) black
· Color: Non-chrome black
· Color: Trivalent chromate non-chrome plating white, trivalent black, trivalent white, bright chromate plating, chromate plating, chromate plating, black chromate, nickel plating, chrome plating
Days to Ship: | 8 Days or more |
---|
Self Tapping Screws - Bind Head, Phillips Drive, Tap Tight, C Type【1,500-5,000 Pieces Per Package】
Sunco
· Thread ridge type: Tap-tight
· Detailed shape: Bind
· Mounting hole dimensions: Phillips
· Basic shape: Standard (round)
· Material: Steel
· Tip shape: Flat end
· Sales unit: Box/package
· Thread: M3, M4
· Length (mm): 6, 8, 10, 12
· Surface treatment: Non-chrome (zinc plating) chromate
· Color: Non-chrome (zinc plating) black
· Color: Non-chrome black
· Color: Trivalent chromate non-chrome plating white, trivalent black, trivalent white, bright chromate plating, chromate plating, chromate plating, black chromate, nickel plating, chrome plating
Days to Ship: | 8 Days or more |
---|
Sunco
[Thread ridge type] Tap-Tight
[Detailed shape] Pan
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Steel
[Tip shape] Flat End
[Additional shapes] Washer Insert
[Sales unit] Box/package
[Nominal Thread (M)] 3 4
[Length L (mm)] 6 8 10 12
[Surface treatment] Non-chrome black
[Color] Trivalent chromate non-chrome plating white, Trivalent black, Trivalent white, Bright chromate plating, Chromate plating, Chromate plating, Black chromate, Nickel plating
Days to Ship: | 8 Days or more |
---|
Sunco
[Thread ridge type] Tap-Tight
[Detailed shape] Pan
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Steel
[Tip shape] Flat End
[Additional shapes] Washer Insert
[Sales unit] Box/package
[Nominal Thread (M)] 3 4
[Length L (mm)] 4 5 6 8 10 12 16 20
[Surface treatment] Non-chrome black
[Color] Trivalent chromate non-chrome plating white, Trivalent black, Trivalent white, Chromate plating, Chromate plating, Black chromate, Nickel plating
Days to Ship: | 8 Days or more |
---|
Self Tapping Screws - Pan Head, Phillips Drive, Flanged, Type TP-TB【1,200-4,000 Pieces Per Package】
Sunco
[Thread ridge type] Tap-Tight
[Detailed shape] Pan
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Steel
[Tip shape] Other Specials
[Shape]
[Additional shapes] With a flange
[Sales unit] Box/package
[Application] Standard
[Nominal Thread (M)] 3 4
[Length L (mm)] 5 6 8 10 12 14 16
[Surface treatment] Trivalent chromate, Trivalent black, Trivalent white, Chromate plating, Black chromate
Days to Ship: | 8 Days or more |
---|
Self Tapping Screws - Flat Head, Phillips Drive, Cone Point
MISUMI
•Thread Ridge Type: Tapping Screw
•Application: Standard
•Mounting Hole Shape: Phillips
•Shape: Flat Head
•Additional Shape: Standard
Days to Ship: | Same day or more |
---|
Show Stock Products
Self Tapping Screws - Truss Head, Phillips Drive, Cone Point
MISUMI
•Thread Ridge Type: Tapping Screw
•Application: Standard
•Mounting Hole Shape: Phillips
•Shape: Truss
•Additional Shape: Standard
Days to Ship: | Same day or more |
---|
Show Stock Products
Sunco
The tip is cut by 1/4, the cut portion acting like a blade to trim the target material.
Days to Ship: | 8 Days or more |
---|
Sunco
The tip is cut by 1/4, with the cut portion acting like a blade to trim the target material.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Thread ridge Type |
Nominal of Thread (M) |
Length L (mm) |
Detailed Shape |
Mounting Hole Shape |
Basic Shape |
Material |
Surface Treatment |
Tip shape |
Additional Shapes |
Sales Unit |
Application |
Brand | Sunco | Sunco | Sunco | Sunco | Sunco | Maruemu | Sunco | Sunco | Sunco | Sunco | Sunco | Sunco | Sunco | Sunco | Yamashina | Sunco | Sunco | MISUMI | Sunco | Sunco | Sunco | Sunco | Sunco | Sunco | Sunco | Sunco | Sunco | Sunco | Sunco | Sunco | Sunco | Sunco | Sunco | Sunco | Sunco | Sunco | Sunco | Sunco | Sunco | Sunco | Sunco | MISUMI | MISUMI | Sunco | Sunco |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Self Tapping Screws - Pan Head, Phillips Drive, Cross Recessed, Solid Flanged End, Type 2 | Self Tapping Screws - Pan Head, Phillips Drive, Tap-Tight, P-Series【1-20,000 Pieces Per Package】 | Self Tapping Screws - Pan Head, Phillips Drive, Iron【2,000-5,000 Pieces Per Package】 | Self Tapping Screws - Pan Head, Phillips Drive, Type 2, BRP Shape【1-1,000 Pieces Per Package】 | Self Tapping Screws - Truss Head, Phillips Drive, Diamond Screw【1,000-2,000 Pieces Per Package】 | Self Tapping Screws - Truss Head, Hexalobular Drive, Type 1-A TRX【1-1,000 Pieces Per Package】 | Self Tapping Screws - Pan Head, Phillips Drive, Tap Tight, S Type【1-20,000 Pieces Per Package】 | Self Tapping Screws - Pan Head, Hexalobular Drive, TRX, S Type【2,000-6,000 Pieces Per Package】 | Self Tapping Screws - Bind Head, Phillips Drive, Tap Tight, C Type【1,500-5,000 Pieces Per Package】 | Self Tapping Screws - Pan Head, Phillips Drive, Flanged, Type TP-TB【1,200-4,000 Pieces Per Package】 | Self Tapping Screws - Truss Head, Phillips Drive, Cone Point | ||||||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Specifications |
|
|
| ||||||||||||||||||||||||||||||||||||||||||
Thread ridge Type | Tapping Screw | Tapping Screw | Tapping Screw | Tap-Tight | Tap-Tight | Tapping Screw | Tapping Screw | Tapping Screw | Tap-Tight | Tapping Screw | Tapping Screw | Tapping Screw | Tapping Screw | Tapping Screw | Tapping Screw | Tapping Screw | Tapping Screw | Tapping Screw | Tapping Screw | Tapping Screw | Tapping Screw | Tapping Screw | Tapping Screw | Tapping Screw | Tapping Screw | Tapping Screw | Tapping Screw | Tapping Screw | Tapping Screw | Tapping Screw | Tapping Screw | Tapping Screw | Tapping Screw | Tapping Screw | Tap-Tight | Tap-Tight | Tapping Screw | Tap-Tight | Tap-Tight | Tap-Tight | Tap-Tight | Tapping Screw | Tapping Screw | Tapping Screw | Tapping Screw |
Nominal of Thread (M) | 2 ~ 6 | 2 ~ 4 | 4 | 2 ~ 6 | 3 ~ 4 | 3 ~ 6 | 2 ~ 6 | 3 ~ 4 | 1.2 ~ 2 | 2 ~ 6 | 2 ~ 6 | 2 ~ 8 | 4 | 2 ~ 6 | 3 ~ 4 | 3 ~ 6 | 4 ~ 5 | 3 ~ 5 | 2 ~ 5 | 2 ~ 6 | 4 | 3 ~ 6 | 4 ~ 5 | 3 ~ 4 | 3 ~ 4 | 2 ~ 8 | 4 | 4 ~ 8 | 3 ~ 4 | 2 ~ 6 | 2 ~ 8 | 3 ~ 8 | 3 ~ 5 | 4 | 2 ~ 6 | 3 ~ 4 | 2 ~ 4 | 3 ~ 4 | 3 ~ 4 | 3 ~ 4 | 3 ~ 4 | 3 ~ 5 | 3 ~ 5 | 2.6 ~ 5 | 2 ~ 6 |
Length L (mm) | 3 ~ 70 | 5 ~ 20 | 25 | 3 ~ 40 | 6 ~ 16 | 8 ~ 75 | 3 ~ 60 | 6 ~ 20 | 2 ~ 10 | 4 ~ 60 | 3 ~ 45 | 4 ~ 150 | 8 ~ 30 | 4 ~ 75 | 8 ~ 12 | 20 ~ 75 | 8 ~ 12 | 5 ~ 20 | 4 ~ 50 | 4 ~ 35 | 8 ~ 20 | 12 ~ 70 | 16 ~ 50 | 14 ~ 50 | 8 ~ 16 | 4 ~ 100 | 6 ~ 60 | 8 ~ 75 | 5 ~ 25 | 4 ~ 50 | 4 ~ 150 | 6 ~ 200 | 10 ~ 30 | 8 ~ 30 | 3 ~ 40 | 6 ~ 12 | 6 ~ 20 | 6 ~ 12 | 6 ~ 12 | 4 ~ 20 | 5 ~ 14 | 6 ~ 20 | 6 ~ 20 | 6 ~ 40 | 3 ~ 40 |
Detailed Shape | Pan | Pan | Pan | Pan | Pan | Standard / Pan / Disc / Truss / Bind | Pan | Truss | Pan | Truss | Truss | Disc | Pan | Bind | Pan | Pan | Truss | Pan | Disc | Bind | Low Flat Head | Pan | Disc | Bind | Button | Truss | Truss | Standard | Bind | Disc | Pan | Disc | Ultra Low Head | Truss | Pan | Pan | Pan | Bind | Pan | Pan | Pan | Flat | Truss | Round countersunk | Bind |
Mounting Hole Shape | Phillips | Phillips | Phillips | Phillips | Phillips | Phillips / No | Phillips | Phillips | Phillips | Phillips | Phillips | Phillips | Phillips | Phillips | Phillips | Phillips | Phillips | Phillips | Phillips | Phillips | Phillips | Phillips | Phillips | Phillips | Phillips | Phillips | Phillips | Phillips or Flathead | Phillips | Phillips | Phillips | Phillips | Phillips | Hexalobular socket | Phillips | Hexalobular socket | Phillips | Phillips | Phillips | Phillips | Phillips | Phillips | Phillips | Phillips | Phillips |
Basic Shape | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) / Hex | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | - | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Hex | Standard (Round) | Standard (Round) | Other Screws | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | - | - | Standard (Round) | Standard (Round) |
Material | Stainless Steel ~ Titanium | Steel | Stainless Steel | Stainless Steel ~ Steel | Steel | Stainless Steel | Stainless Steel ~ Titanium | Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Titanium | Stainless Steel | Stainless Steel ~ Steel | Steel | Stainless Steel | Steel | Stainless Steel ~ Steel | Stainless Steel ~ Titanium | Stainless Steel ~ Steel | Stainless Steel | Stainless Steel ~ Steel | Stainless Steel | Stainless Steel | Steel | Stainless Steel ~ Titanium | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Steel | Stainless Steel ~ Titanium | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel | Stainless Steel ~ Steel | Steel | Steel | Steel | Steel | Steel | Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel |
Surface Treatment | Stainless Steel Plating / Copper Plating / Tin plating / Black Paint / White Coating / Temper color / No / Non-chrome / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Dacromet / Stainless coating | No / Trivalent Chromate / Chromate Plating | No | Black Paint / No / Non-chrome / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Stainless coating | Non-chrome / Trivalent Chromate / Chromate Plating / Nickel Plating | Barrel, Passivated | Stainless Steel Plating / Copper Plating / Tin plating / Black Paint / White Coating / Temper color / No / Non-chrome / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Stainless coating | No / Trivalent Chromate / Chromate Plating / Nickel Plating / Chrome Plating | Black Paint / No / Trivalent Chromate / Chromate Plating / Nickel Plating / Chrome Plating | Stainless Steel Plating / Copper Plating / Tin plating / Black Paint / No / Non-chrome / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Dacromet / Stainless coating | Stainless Steel Plating / Copper Plating / Tin plating / Black Paint / Temper color / No / Non-chrome / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Dacromet / Stainless coating | Stainless Steel Plating / Copper Plating / Tin plating / Black Paint / White Coating / Temper color / No / Non-chrome / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Dacromet / Stainless coating | No | Stainless Steel Plating / Copper Plating / Tin plating / Black Paint / White Coating / Temper color / No / Non-chrome / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Dacromet | Bright Chromate Plating / Nickel Plating / Chrome Plating | Copper Plating / Black Paint / No | Trivalent Chromate / Chromate Plating | No / Trivalent Chromate | Stainless Steel Plating / Copper Plating / Black Paint / No / Non-chrome / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating | Stainless Steel Plating / Black Paint / No / Non-chrome / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating | Copper Plating / Temper color / No | Copper Plating / Black Paint / White Coating / Temper color / No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating | Copper Plating / Black Paint / White Coating / Temper color / No | Copper Plating / Black Paint / Temper color / No | No / Non-chrome / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating | Stainless Steel Plating / Copper Plating / Tin plating / Black Paint / White Coating / Temper color / No / Non-chrome / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Dacromet / Stainless coating | Copper Plating / Black Paint / Temper color / No / Non-chrome / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating | Copper Plating / Black Paint / No / Non-chrome / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating | No / Non-chrome / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating | Stainless Steel Plating / Copper Plating / Tin plating / Black Paint / No / Non-chrome / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Stainless coating | Copper Plating / Black Paint / No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Stainless coating | Copper Plating / Black Paint / No / Non-chrome / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Stainless coating | No / Nickel Plating | Black Paint / No | Black Paint / No / Non-chrome / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Dacromet / Stainless coating | Trivalent Chromate / Chromate Plating | Non-chrome / Trivalent Chromate / Chromate Plating / Nickel Plating / Chrome Plating | Non-chrome / Trivalent Chromate / Chromate Plating / Nickel Plating / Chrome Plating | Non-chrome / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating | Non-chrome / Trivalent Chromate / Chromate Plating / Nickel Plating | Trivalent Chromate / Chromate Plating | No / Trivalent Chromate | No / Trivalent Chromate | Black Paint / No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating | Stainless Steel Plating / Copper Plating / Tin plating / Black Paint / No / Non-chrome / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Dacromet / Stainless coating |
Tip shape | Other Special Shapes | Flat End | Other Special Shapes | Flat End | Flat End | Round tip | Flat End | Other Special Shapes | Flat End | Other Special Shapes | Other Special Shapes | Cone Point | Other Special Shapes | Other Special Shapes | Other Special Shapes | Flanged Solid | Flat End | Cone Point | Other Special Shapes | Other Special Shapes | Other Special Shapes | Other Special Shapes | Other Special Shapes | Other Special Shapes | Other Special Shapes | Cone Point | Other Special Shapes | Cone Point | Other Special Shapes | Other Special Shapes | Other Special Shapes | Other Special Shapes | Cone Point / Other Special Shapes | Cone Point | Other Special Shapes | Other Special Shapes | Flat End | Flat End | Flat End | Flat End | Other Special Shapes | Cone Point | Cone Point | Other Special Shapes | Flat End |
Additional Shapes | Standard | Flanged | Standard | - | Washer Included | Standard | Standard | Standard | - | Standard | Standard | Standard | Standard | Standard | Standard | - | - | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Flanged | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | - | - | Washer Included | Washer Included | Flanged | Standard | Standard | Standard | Standard |
Sales Unit | Low Quantity Available beginning with 1 pc. ~ Box/package | Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. ~ Box/package | Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Box/package | - | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Box/package | Box/package | Box/package | Box/package | Box/package | Box/package | - | - | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package |
Application | Standard | Standard | Standard | - | - | Standard | Standard | Standard | - | Standard | Standard | Standard | Standard | Standard | Standard | - | - | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | - | - | - | - | Standard | Standard | Standard | Standard | Standard |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy