(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Plastic Screws - Hex Socket Head Cap, SPS-C【1-20 Pieces Per Package】
NBK
This screw has excellent heat resistance and can be used continuously at 200°C. Offers excellent chemical resistance. Contains no fats, oils, or organic solvents that dissolve PPS at temperatures of 200°C or lower.
Days to Ship: | 8 Days or more |
---|
Plastic Screws - Hex Socket Head Cap, PEEK【1-50 Pieces Per Package】
Sunco
Offers superior heat resistance, fatigue resistance, shock resistance, and creep resistance. Its chemical resistance allows it to be used with chemicals other than concentrated sulfuric acid. Made from material that can be welded, this screw can be used in a wide variety of applications. Used for fastenings which require more strength than hex bolts.
Days to Ship: | 8 Days or more |
---|
Plastic Screws - Disc Head, Phillips Drive, Cross Recessed, SPA-F【1-50 Pieces Per Package】
NBK
A plastic screw with excellent tensile and bending strength. Excellent fatigue resistance, creep properties, electrical insulation properties, corrosion resistance, and thermal insulation. Is also non-magnetic and light in weight.
Days to Ship: | Same day or more |
---|
Show Stock Products
Plastic Screws - Hex Socket Head Cap Set Screw, SPE-T【1-10 Pieces Per Package】
NBK
Excellent chemical resistance. Remains virtually unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrogen fluoride.
Days to Ship: | Same day or more |
---|
Show Stock Products
Plastic Screws - Hex Socket Head Cap, SPA-C【1-20 Pieces Per Package】
NBK
A plastic screw with excellent tensile and bending strength. Boasts excellent fatigue resistance, creep properties, electrical insulation properties, corrosion resistance, and thermal insulation.
Days to Ship: | Same day or more |
---|
Show Stock Products
Plastic Screws - Low Head, Torx Drive, PPS/LH
Nippon Chemical Screw
Excellent heat resistance, and no deterioration of physical properties even when after prolonged use in high temperature atmosphere. Excellent chemical resistance, mechanical characteristics, electrical properties, and dimensional stability.
Days to Ship: | 9 Days or more |
---|
Plastic Screws - Low Head, Hex Socket, PPS/LC
Nippon Chemical Screw
Excellent heat resistance, and virtually no material deterioration even after prolonged use in high-temperature environments. Chemical resistance, mechanical characteristics, electrical properties, and dimensional stability are superb.
Days to Ship: | 9 Days or more |
---|
Plastic Screws - Hex Head, PP/BT
Nippon Chemical Screw
[Detailed shape] Standard
[Mounting hole dimensions] None
[Basic shape] Hex
[Materials] Resin
[Surface treatment](Details) none
[Thread ridge type] Metric coarse
[Additional shapes] Standard
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Application] Standard, Resin
[Materials] Polypropylene
[Nominal Thread (M)] 4 5 6 8 10 12
[Length L or l (mm)] 10 12 15 20 25 30 35 40 50 (S25) 70
[Pitch (mm)] 0.7 0.8 1 1.25 1.5 1.75 B 7 8 10 13 17 19 H 2.8 3.5 4 5.5 7 8
Days to Ship: | 8 Days or more |
---|
Plastic Screws - Pan Head, Phillips Drive, Cross Recessed, SPE-P【1-20 Pieces Per Package】
NBK
PEEK is a thermoplastic super-engineering plastic with excellent physical and chemical characteristics, as well as excellent chemical resistance. Remains virtually unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrogen fluoride. Offers excellent heat and water resistance, and also maintains its strength at high temperatures. Boasts excellent abrasion, shock, and fatigue resistance.
Days to Ship: | Same day or more |
---|
Show Stock Products
Plastic Screws - Hex Socket Head Cap, SPE-C【1-20 Pieces Per Package】
NBK
Excellent chemical resistance. Remains virtually unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrogen fluoride.
Days to Ship: | Same day or more |
---|
Show Stock Products
Plastic Screws - Pan Head, Phillips Drive, PC
Sunco
· Materials: Resin polycarbonate, resin
· Surface treatment: None, blue paint, green paint, red paint, yellow paint
Days to Ship: | Same day or more |
---|
Show Stock Products
Plastic Screws - Pan Head, Phillips Drive, Cross Recessed, PEEK【1-100 Pieces Per Package】
Sunco
Made from highly heat-resistant crystalline resin.
Days to Ship: | 8 Days or more |
---|
Plastic Screws - Ultra Low Head, Torx Drive, RENY-BK/SH
Nippon Chemical Screw
Excellent in strength, modulus of elasticity, oil resistance, and heat resistance, this bolt is used in precision machine parts and the like. It withstands continuous operation at a temperature of 105°C and complies with the flammability standard UL94HB.
Days to Ship: | 8 Days or more |
---|
Plastic Screws - Hex Socket Head Cap, RENY-BK/CB
Nippon Chemical Screw
The material is resistant to most chemicals. Optimal for fields that use semiconductors that regularly come into contact with active chemical substances.
Days to Ship: | 8 Days or more |
---|
Plastic Screws - Hex Socket Head Cap, PEEK/CB
Nippon Chemical Screw
The highest level of chemical resistance prevents dissolution in anything short of concentrated sulfuric acid. Also excels in heat resistance, abrasion resistance, and hydrolysis resistance, and is made from flame resistant materials.
Days to Ship: | 8 Days or more |
---|
Plastic Screws - Disc Head, Phillips Drive, PPS/FH
Nippon Chemical Screw
It has excellent heat resistance, and its physical properties do not deteriorate even when is used for long durations in high temperature atmospheres. Excellent chemical resistance, mechanical characteristics, electrical properties, and dimensional stability.
Days to Ship: | 9 Days or more |
---|
Plastic Screws - Disc Head, Phillips Drive, Cross Recessed, RENY/FH
Nippon Chemical Screw
[Features]
· Glassfiber Reinforced Polyamide MXD6
Days to Ship: | 8 Days or more |
---|
Plastic Screws - Pan Head, Phillips Drive, Tapping Screw, RENY/PH
Nippon Chemical Screw
[Detailed Shape] Pan Head
[Mounting Hole Shape] Phillips
[Basic Shape] Standard (Round)
[Materials] Resin
[Surface Treatment](Details) None
[Thread Type] Metric Coarse
[Additional Shapes] Standard
[Sales Unit] Individual (Available for Purchase as 1pc)
[Application] Standard, Resin
[Materials] RENY
[Nominal Thread (M)] 1.7 2 2.6 3 4 5 6 8
[Length L or l (mm)] 3 4 5 6 8 10 12 15 16 20 25 30 35 40
[Pitch (mm)] 0.35 0.4 0.45 0.5 0.7 0.8 1 1.25 D 2.5 3.5 4.5 5.5 7 9 10.5 14 H 0.5 1.3 1.7 2 2.6 3.3 3.9 5.2
[Color] Black
Days to Ship: | 8 Days or more |
---|
Plastic Screws - Disc Head, Phillips Drive, Cross Recessed, PEEK/FH
Nippon Chemical Screw
[Detailed shape] Flat Head
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Resin
[Surface treatment](Details) none
[Thread ridge type] Metric coarse
[Additional shapes] Standard
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Application] Standard, Resin
[Materials] PEEK
[Nominal Thread (M)] 2 2.6 3 4 5 6 8
[Length L or l (mm)] 4 5 6 8 10 12 15 16 20 25 30
[Pitch (mm)] 0.4 0.45 0.5 0.7 0.8 1 1.25 D 4 5.2 6 8 10 12 16
Days to Ship: | 8 Days or more |
---|
Plastic Screws - Low Head, Torx Drive, PEEK/LH
Nippon Chemical Screw
[Detailed shape] Low Head
[Mounting hole dimensions] Torx Socket
[Basic shape] Standard (Round)
[Materials] Resin
[Surface treatment](Details) none
[Thread ridge type] Metric coarse
[Additional shapes] Standard
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Application] Standard, Resin
[Materials] PEEK
[Nominal Thread (M)] 3 4 5 6
[Length L or l (mm)] 6 8 10 12 16 20 25 30 40
[Pitch (mm)] 0.5 0.7 0.8 1 D 5.5 7 8.5 10 H 2.4 3.1 3.65 4.4
Days to Ship: | 9 Days or more |
---|
Plastic Screws - Micro Pan Head, Phillips Drive, Cross Recessed, PEEK/MPH
Nippon Chemical Screw
[Detailed shape] Pan
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Resin
[Surface treatment](Details) none
[Thread ridge type] Metric coarse
[Additional shapes] Standard
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Application] Standard, Resin
[Materials] PEEK H 0.5
[Nominal Thread (M)] 1.2 1.4 1.6
[Length L or l (mm)] 2.5 4
[Pitch (mm)] 0.25 0.3 0.35 D 1.8 2 2.3
Days to Ship: | 8 Days or more |
---|
Plastic Screws - Hex Socket Head Cap, PC/CB
Nippon Chemical Screw
[Features]
- Polycarbonate/hex socket head cap screw
Days to Ship: | 9 Days or more |
---|
Hirosugi-Keiki
· Detailed shape: Standard
· Mounting hole dimensions: Slotted
· Basic shape: Standard (round)
· Material: Resin
· Thread ridge type: Metric coarse
· Additional shapes: Standard, resin
· Material: PTFE
· Color: White
· Thread: M3, M4, M5, M6
· Length (mm): 6, 8, 10, 12, 15, 18, 20, 25, 30, 35
· Pitch (mm): 0.5, 0.7, 0.8, 1
· Sales unit: Low quantity (available for purchase from 1pc), box and package.
· Application: Heat- and chemical-resistant for clean rooms
Days to Ship: | 8 Days or more |
---|
IIFAS
•Shape: Complete thread
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity Available beginning with 1 pc.
•Application: Standard
•Plastic Material: POM Resin (Polyoxymethylene)
Days to Ship: | 8 Days or more |
---|
Plastic Screws - Slotted Disc Head Screw, PEEK/(-)FH, Inch
Nippon Chemical Screw
An inch-type resin screw. All items sold separately.
Days to Ship: | 10 Days or more |
---|
Days to Ship: | 10 Days or more |
---|
Plastic Screws - Pan Head, Phillips Drive【100 Pieces Per Package】
MISUMI
•Shape: Standard
•Mounting Hole Shape: Phillips
•Material: Resin
•Shape: Pan Head
•Additional Shape: Standard
Days to Ship: | 8 Days or more |
---|
Plastic Screws - Hex Socket Head Cap
MISUMI
•Shape: Standard
•Application: Standard
•Mounting Hole Shape: Hex Socket
•Material: Resin
•Shape: Standard
Days to Ship: | Same day or more |
---|
Show Stock Products
Plastic Screws - Hex Socket Head Cap, Knurled
MISUMI
•Shape: Standard
•Application: Standard
•Mounting Hole Shape: Hex Socket
•Material: Resin
•Shape: Standard
Days to Ship: | Same day or more |
---|
Show Stock Products
Plastic Screws - Hex Socket Head Cap, Low Head【20 Pieces Per Package】
MISUMI
Plastic Screws having the head low-positioned. They are suitable for use on machine or equipment locations without clearance.
Days to Ship: | 8 Days or more |
---|
Plastic Screws - Hex Socket Head Cap, Ultra Low Head【20 Pieces Per Package】
MISUMI
Plastic Screws having the head low-positioned. They are suitable for use on machine or equipment locations without clearance.
Days to Ship: | 8 Days or more |
---|
Plastic Screws - Pan Head, Phillips Drive, Cross Recessed, SPS-P【1-20 Pieces Per Package】
NBK
PPS has excellent heat resistance and can be used continuously at 200°C. Offers excellent chemical resistance. Contains no fats, oils, or organic solvents that dissolve PPS at temperatures of 200°C or lower. Boasts high strength and rigidity, and also maintains its strength at high temperatures. Is non-viscous and offers excellent abrasion resistance and electrical properties.
Days to Ship: | Same day or more |
---|
Show Stock Products
Plastic Screws - Hex Head, SPV-H【1-20 Pieces Per Package】
NBK
Offers excellent chemical resistance against strong acids and organic solvents, as well as against halogen compounds, including chlorine and bromine. Can also be used in environments where metal or PVC screws cannot be used.
Days to Ship: | 10 Days or more |
---|
Plastic Screws - Hex Socket Head Cap, SPV-C【1-20 Pieces Per Package】
NBK
Offers excellent chemical resistance against strong acids and organic solvents, as well as against halogen compounds, including chlorine and bromine. Can also be used in environments where metal or PVC screws cannot be used.
Days to Ship: | 10 Days or more |
---|
Plastic Screws - Pan Head, Phillips Drive, Cross Recessed, SPA-P【1-50 Pieces Per Package】
NBK
A plastic screw with excellent tensile and bending strength. Excellent fatigue resistance, creep properties, electrical insulation properties, corrosion resistance, and thermal insulation. Is also non-magnetic and light in weight.
Days to Ship: | Same day or more |
---|
Show Stock Products
Plastic Screws - Hex Socket Head Cap, Fully Threaded, SPE-FT
NBK
PEEK is a thermoplastic super-engineering plastic with excellent physical and chemical characteristics, as well as excellent chemical resistance. Remains virtually unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrogen fluoride. Offers excellent heat and water resistance, and also maintains its strength at high temperatures. Boasts excellent abrasion, shock, and fatigue resistance.
Days to Ship: | 8 Days or more |
---|
Plastic Screws - Disc Head, Phillips Drive, Cross Recessed, SPS-F【1-20 Pieces Per Package】
NBK
PPS has excellent heat resistance and can be used continuously at 200°C. Offers excellent chemical resistance. Contains no fats, oils, or organic solvents that dissolve PPS at temperatures of 200°C or lower. Boasts high strength and rigidity, and also maintains its strength at high temperatures. Is non-viscous and offers excellent abrasion resistance and electrical properties.
Days to Ship: | Same day or more |
---|
Show Stock Products
Plastic Screws - Disc Head, Phillips Drive, Cross Recessed, SPE-F【1-20 Pieces Per Package】
NBK
[Features]
· PEEK is thermoplastic super-engineering plastic with excellent physical and chemical characteristics.
· Excellent chemical resistance. Virtually unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrogen fluoride.
· The product has excellent heat and water resistance properties and will maintain its strength in high temperatures. Superior abrasion, shock, and fatigue resistance.
· Heat resistance temperature: 180℃ (UL certified temperature). Sufficient flame retardancy to meet V-0 of UL standard 94.
· For chemical resistance applications in FPD manufacturing equipment, semiconductor manufacturing equipment, PCB etching equipment, metal surface treatment facilities, and chemical plants etc. For applications involving chemical and hot water pumps.
For electrical and electronic fields such as transformers and computer equipment, etc.
· Use in combination with nuts in order to resolve the cumulative pitch misalignment that develops during the molding process of PEEK screws. When not using a nut, the fit with the internal thread should be 20 mm or less.
Days to Ship: | Same day or more |
---|
Show Stock Products
Plastic Screws - Hex Head, SPP-H【1-20 Pieces Per Package】
NBK
Offers excellent chemical resistance against strong acids and organic solvents. Use in combination with nuts in order to resolve the cumulative pitch misalignment that develops during the molding process of Polypropylene screws.
Days to Ship: | 8 Days or more |
---|
Plastic Screws - Hex Head, SPS-H【1-10 Pieces Per Package】
NBK
[Features]
· PPS has excellent heat resistance, and can be used continuously at 200℃.
· Offers excellent chemical resistance. Contains no fats, oils, or organic solvents that dissolve PPS at temperatures of 200°C or lower.
· Boasts high strength and rigidity, and also maintains its strength at high temperatures. Is non-viscous and offers excellent abrasion resistance and electrical properties.
· Heat resistance temperature: 200℃ (UL certified temperature). Sufficient flame retardancy to meet V-0 of UL standard 94.
· For chemical resistance applications in FPD manufacturing equipment, semiconductor manufacturing equipment, PCB etching equipment, metal surface treatment facilities, and chemical plants etc.
· For heat resistance applications in hot water and chemical pumps. For electrical and electronic fields such as transformers and computer equipment, etc.
Days to Ship: | 8 Days or more |
---|
Plastic Screws - Hex Head, SPT-H
NBK
PTFE (fluoropolymer) is a plastic with excellent heat, chemical, and wear resistance, as well as outstanding electrical properties. Contains almost no chemicals that erode PTFE.
Days to Ship: | Same day or more |
---|
Show Stock Products
Plastic Screws - Hex Head, SPA-H【1-20 Pieces Per Package】
NBK
[Features]
· A plastic screw with excellent tensile and bending strength.
· Excellent fatigue resistance, creep properties, electric insulation, corrosion resistance, and thermal insulation.
· Also has no magnetic properties and is lightweight (approx. 1/5 the weight of steel).
· For electronic equipment like computers that require electrical insulation and non-magnetic properties.
· For heat insulation and condensation prevention applications such as in freezers and refrigerators.
· For corrosion and chemical proof applications such as in marine equipment and plated equipment.
· For applications where weight reduction is necessary, such as with automobiles, aircraft, and space equipment.
· Heat resistance temperature: 105 °C (UL standard 94: HB).
Days to Ship: | 8 Days or more |
---|
Ceramic Screws - Hex Head/Socket Head Cap, SCX-H/SCX-C
NBK
[Features]
· A ceramic screw with a high alumina purity of 99.5%.
· Can be used continuously at 1500°C.
· SCX-C...A hexagonal socket head bolt.
· SCX-H...A hexagon head bolt.
· Excellent heat and chemical resistance, and electrical insulation properties.
· For chemical resistance applications in FPD manufacturing equipment, semiconductor manufacturing equipment, PCB etching equipment, metal surface treatment facilities, and chemical plants etc.
· For electrical and electronic fields such as transformers and computer equipment, etc.
· Material and Finish: Al203 (99.5% alumina).
Days to Ship: | 8 Days or more |
---|
Plastic Screws - Pan Head, Phillips Drive, Cross Recessed, SPC-P【1-50 Pieces Per Package】
NBK
Made from shock resistant polycarbonate and can be used over a wide temperature range (-40°C to 115°C).
[Features]
· Polycarbonate has the highest shock resistance among engineering plastic materials.
· Usable over a wide temperature range (-40°C to 115°C).
· The product is made of resin, which has excellent weather resistance and low water absorption properties.
· Heat resistant temperature: 115 °C (UL standard 94: V-2)For electrical, electronic, and automotive fields.
Days to Ship: | Same day or more |
---|
Show Stock Products
Plastic Screws - Disc Head, Phillips Drive, Cross Recessed, PC
Sunco
Used to reduce space used by devices and equipment. Excellent shock and heat resistance.
Days to Ship: | Same day or more |
---|
Show Stock Products
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Nominal of Thread (M) |
Length L (mm) |
Pitch(mm) |
Detailed Shape |
Mounting Hole Shape |
Basic Shape |
Material |
Surface Treatment |
Thread ridge Type |
Additional Shapes |
Sales Unit |
Nominal of Thread (inch) |
Length L (inch) |
Number of Threads (inch) |
Application |
Plastic Material |
Brand | NBK | Sunco | NBK | NBK | NBK | Nippon Chemical Screw | Nippon Chemical Screw | Nippon Chemical Screw | NBK | NBK | Sunco | Sunco | Nippon Chemical Screw | Nippon Chemical Screw | Nippon Chemical Screw | Nippon Chemical Screw | Nippon Chemical Screw | Nippon Chemical Screw | Nippon Chemical Screw | Nippon Chemical Screw | Nippon Chemical Screw | Nippon Chemical Screw | Hirosugi-Keiki | IIFAS | Nippon Chemical Screw | Nippon Chemical Screw | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | NBK | NBK | NBK | NBK | NBK | NBK | NBK | NBK | NBK | NBK | NBK | NBK | NBK | Sunco |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Plastic Screws - Hex Socket Head Cap, SPS-C【1-20 Pieces Per Package】 | Plastic Screws - Hex Socket Head Cap, PEEK【1-50 Pieces Per Package】 | Plastic Screws - Disc Head, Phillips Drive, Cross Recessed, SPA-F【1-50 Pieces Per Package】 | Plastic Screws - Hex Socket Head Cap Set Screw, SPE-T【1-10 Pieces Per Package】 | Plastic Screws - Hex Socket Head Cap, SPA-C【1-20 Pieces Per Package】 | Plastic Screws - Pan Head, Phillips Drive, Cross Recessed, SPE-P【1-20 Pieces Per Package】 | Plastic Screws - Hex Socket Head Cap, SPE-C【1-20 Pieces Per Package】 | Plastic Screws - Pan Head, Phillips Drive, Cross Recessed, PEEK【1-100 Pieces Per Package】 | Plastic Screws - Disc Head, Phillips Drive, Cross Recessed, RENY/FH | Plastic Screws - Pan Head, Phillips Drive, Tapping Screw, RENY/PH | Plastic Screws - Disc Head, Phillips Drive, Cross Recessed, PEEK/FH | Plastic Screws - Micro Pan Head, Phillips Drive, Cross Recessed, PEEK/MPH | Plastic Screws - Pan Head, Phillips Drive【100 Pieces Per Package】 | Plastic Screws - Hex Socket Head Cap, Low Head【20 Pieces Per Package】 | Plastic Screws - Hex Socket Head Cap, Ultra Low Head【20 Pieces Per Package】 | Plastic Screws - Pan Head, Phillips Drive, Cross Recessed, SPS-P【1-20 Pieces Per Package】 | Plastic Screws - Hex Socket Head Cap, SPV-C【1-20 Pieces Per Package】 | Plastic Screws - Pan Head, Phillips Drive, Cross Recessed, SPA-P【1-50 Pieces Per Package】 | Plastic Screws - Hex Socket Head Cap, Fully Threaded, SPE-FT | Plastic Screws - Disc Head, Phillips Drive, Cross Recessed, SPS-F【1-20 Pieces Per Package】 | Plastic Screws - Disc Head, Phillips Drive, Cross Recessed, SPE-F【1-20 Pieces Per Package】 | Plastic Screws - Pan Head, Phillips Drive, Cross Recessed, SPC-P【1-50 Pieces Per Package】 | Plastic Screws - Disc Head, Phillips Drive, Cross Recessed, PC | ||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 9 Days or more | 9 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 10 Days or more | 10 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Specifications |
|
|
|
|
| ||||||||||||||||||||||||||||||||||||||||
Nominal of Thread (M) | 3 ~ 8 | 3 ~ 12 | 2 ~ 8 | 3 ~ 8 | 3 ~ 8 | 3 ~ 6 | 3 ~ 6 | 4 ~ 12 | 1.7 ~ 8 | 3 ~ 8 | 2 ~ 8 | 1.7 ~ 8 | 3 ~ 6 | 3 ~ 12 | 3 ~ 12 | 2 ~ 6 | 2 ~ 8 | 1.7 ~ 8 | 2 ~ 8 | 3 ~ 6 | 1.2 ~ 1.6 | 3 ~ 8 | 3 ~ 6 | 8 ~ 10 | - | - | 2.6 ~ 6 | 5 ~ 6 | 3 ~ 12 | 3 ~ 6 | 3 ~ 6 | 2 ~ 6 | 5 ~ 8 | 5 ~ 6 | 1.7 ~ 6 | 3 ~ 6 | 3 ~ 6 | 2 ~ 8 | 4 ~ 10 | 4 ~ 12 | 3 ~ 12 | 5 ~ 10 | 3 ~ 10 | 1.7 ~ 6 | 2 ~ 8 |
Length L (mm) | 6 ~ 40 | 6 ~ 100 | 5 ~ 30 | 4 ~ 30 | 6 ~ 40 | 6 ~ 40 | 6 ~ 40 | 10 ~ 70 | 4 ~ 30 | 6 ~ 40 | 3 ~ 40 | 4 ~ 40 | 6 ~ 40 | 6 ~ 40 | 6 ~ 100 | 8 ~ 30 | 4 ~ 30 | 3 ~ 40 | 4 ~ 30 | 6 ~ 40 | 2.5 ~ 4 | 6 ~ 40 | 6 ~ 35 | 1000 | - | - | 6 ~ 20 | 10 ~ 30 | 6 ~ 40 | 6 ~ 16 | 6 ~ 16 | 4 ~ 30 | 10 ~ 25 | 10 ~ 30 | 3 ~ 25 | 30 ~ 100 | 6 ~ 20 | 4 ~ 30 | 10 ~ 40 | 8 ~ 50 | 6 ~ 60 | 10 ~ 50 | 5 ~ 30 | 3 ~ 25 | 4 ~ 35 |
Pitch(mm) | 0.5 ~ 1.25 | - | 0.4 ~ 1.25 | 0.5 ~ 1.25 | 0.5 ~ 1.25 | 0.5 ~ 1 | 0.5 ~ 1 | 0.7 ~ 1.75 | 0.35 ~ 1.25 | 0.5 ~ 1.25 | - | - | 0.5 ~ 1 | 0.5 ~ 1.75 | 0.5 ~ 1.75 | 0.4 ~ 1 | 0.4 ~ 1.25 | 0.35 ~ 1.25 | 0.4 ~ 1.25 | 0.5 ~ 1 | 0.25 ~ 0.35 | 0.5 ~ 1.25 | 0.5 ~ 1 | 1.25 ~ 1.5 | - | - | - | - | - | - | - | 0.4 ~ 1 | 0.8 ~ 1.25 | 0.8 ~ 1 | 0.35 ~ 1 | 0.5 ~ 1 | 0.5 ~ 1 | 0.4 ~ 1.25 | 0.7 ~ 1.5 | 0.7 ~ 1.75 | 0.5 ~ 1.75 | 0.8 ~ 1.5 | 0.5 ~ 1.5 | 0.35 ~ 1 | - |
Detailed Shape | Standard | Standard | Disc | Standard | Standard | Low Head | Low Head | Standard | Pan | Standard | Pan | Pan | Extra Low Head | Standard | Standard | Disc | Disc | Pan | Disc | Low Head | Pan | Standard | Flat | Standard | Disc | Disc | Pan | Standard | Standard | Low Head | Extra Low Head | Pan | Standard | Standard | Pan | Standard | Disc | Disc | Standard | Standard | Standard | Standard | Standard | Pan | Disc |
Mounting Hole Shape | Hex Socket | Hex Socket | Phillips | Hex Socket | Hex Socket | No | No | No | Phillips | Hex Socket | Phillips | Phillips | No | No | No | No | No | No | No | Hexalobular socket | Phillips | Hex Socket | Flathead | No | Flathead | Flathead | Phillips | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Phillips | No | Hex Socket | Phillips | Hex Socket | Phillips | Phillips | No | No | No | No | Hex Socket / No | Phillips | Phillips |
Basic Shape | Standard (Round) | Standard (Round) | Standard (Round) | Set Screw | Standard (Round) | Standard (Round) | Standard (Round) | Hex | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Complete thread | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Hex | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Hex | Hex | Hex | Hex | Standard (Round) / Hex | Standard (Round) | Standard (Round) |
Material | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Ceramics | Resin | Resin |
Surface Treatment | No | No | No | No | No | No | No | No | No | No | Blue Coating / Green paint / Red coating / Yellow Painting / No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No |
Thread ridge Type | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | - | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Unified coarse UNC / Unified National Fine (UNF) | Unified coarse UNC | - | - | - | - | - | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse |
Additional Shapes | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard |
Sales Unit | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | - | - | - | - | - | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. |
Nominal of Thread (inch) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | NO.10 ~ NO.8 | NO.6 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Length L (inch) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1 ~ 7/8 | 1/2 ~ 5/16 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Number of Threads (inch) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 32 ~ 40 | 32 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Application | Standard / Heat resistant / Chemical Resistance / High Strength / Electric Insulation / Fall Prevention | Standard | Standard / Chemical Resistance / High Strength / Non-Magnetic / Electric Insulation | Standard / Heat resistant / Chemical Resistance / Electric Insulation / Fall Prevention | Standard / Chemical Resistance / High Strength / Non-Magnetic / Electric Insulation | Standard | Standard | Standard | Standard / Heat resistant / Chemical Resistance / Electric Insulation / Fall Prevention | Standard / Heat resistant / Chemical Resistance / Electric Insulation / Fall Prevention | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard / Heat resistant / High Strength / Electric Insulation | Standard | Heat resistant / Chemical Resistance / High Strength / Abrasion Resistance | Heat resistant / Chemical Resistance / High Strength / Abrasion Resistance | Heat resistant / Abrasion Resistance | Standard | Standard | Standard | Standard | Standard / Heat resistant / Chemical Resistance / High Strength / Electric Insulation / Fall Prevention | Standard / Chemical Resistance / Electric Insulation | Standard / Chemical Resistance / Electric Insulation | Standard / Chemical Resistance / High Strength / Non-Magnetic / Electric Insulation | Standard / Heat resistant / Chemical Resistance / Electric Insulation / Fall Prevention | Standard / Heat resistant / Chemical Resistance / High Strength / Electric Insulation / Fall Prevention | Standard / Heat resistant / Chemical Resistance / Electric Insulation / Fall Prevention | Standard / Chemical Resistance / Electric Insulation | Standard / Heat resistant / Chemical Resistance / High Strength / Electric Insulation | Standard / Heat resistant / Chemical Resistance / Electric Insulation | Standard / Chemical Resistance / High Strength / Non-Magnetic / Electric Insulation | Standard / Heat resistant / Chemical Resistance / Electric Insulation | Standard / Electric Insulation | Standard |
Plastic Material | PPS | PEEK | RENY | PEEK | RENY | PPS | PPS | PP | PEEK | PEEK | PC | PEEK | RENY | RENY | PEEK | PPS | RENY | RENY | PEEK | PEEK | PEEK | PC | PTFE | POM Resin (Polyoxymethylene) | PEEK | PEEK | PEEK ~ PPS | PEEK ~ PPS | PEEK ~ RENY | PEEK ~ RENY | PEEK ~ RENY | PPS | PVDF | PVDF | RENY | PEEK | PPS | PEEK | PP | PPS | PTFE | RENY | - | PC | PC |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy