(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Micro Screws - Small Low Flat Head, Phillips Drive, Pack, No. 0, Type 1【1-10,000 Pieces Per Package】
Sunco
•Shape: Standard (Round)
•Thread Ridge Type: Metric coarse
•Application: Standard
•Mounting Hole Shape: Phillips
•Shape: Low Flat Head
Days to Ship: | 8 Days or more |
---|
Micro Screws - Pan Head, Phillips Drive, Pack, No. 0, Type 2【2,000-10,000 Pieces Per Package】
Sunco
•Shape: Standard (Round)
•Thread Ridge Type: Metric coarse
•Sale Unit: Box/package
•Application: Standard
•Mounting Hole Shape: Phillips
Days to Ship: | 8 Days or more |
---|
Micro Screws - Pan Head, Phillips Drive, Pack, No. 0, Type 3【1-10,000 Pieces Per Package】
Sunco
•Shape: Standard (Round)
•Thread Ridge Type: Metric coarse
•Application: Standard
•Mounting Hole Shape: Phillips
•Shape: Pan
Days to Ship: | 8 Days or more |
---|
Micro Screws - Pan Head, Phillips Drive, Pack, No. 0, Type 1【100-1,000 Pieces Per Package】
Sunco
•Shape: Standard (Round)
•Thread Ridge Type: Metric coarse
•Application: Standard
•Mounting Hole Shape: Phillips
•Shape: Pan
Days to Ship: | 8 Days or more |
---|
Micro Screws - Pan Head, Phillips Drive, No. 0, Type 1【1-20,000 Pieces Per Package】
Sunco
•Shape: Standard (Round)
•Thread Ridge Type: Metric coarse
•Sale Unit: Box/package
•Application: Standard
•Mounting Hole Shape: Phillips
Days to Ship: | 8 Days or more |
---|
MISUMI
Micro Screw Series - M2.5 or Smaller.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
NBK
•Shape: Standard (Round)
•Thread Ridge Type: Metric coarse
•Application: Standard
•Mounting Hole Shape: Phillips
•Shape: Flat Head
Days to Ship: | Same day or more |
---|
Show Stock Products
Micro Screws - Pan Head, Stainless Steel, SNZS【1-50 Pieces Per Package】
NBK
•Shape: Standard (Round)
•Thread Ridge Type: Metric coarse
•Application: Standard
•Material: Stainless Steel (SUSXM7)
•Shape: Pan
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Sunco
•Shape: Standard (Round)
•Thread Ridge Type: Metric coarse
•Sale Unit: Box/package
•Application: Standard
•Mounting Hole Shape: Phillips
Days to Ship: | 8 Days or more |
---|
Micro Screws - Multiple Head Types, Phillips Drive, Stainless Steel【1,000 Pieces Per Package】
Maruemu
•Shape: Standard (Round)
•Thread Ridge Type: Metric coarse
•Application: Standard
•Mounting Hole Shape: Phillips
•Material: Stainless Steel
Please note this is a series representative image
Days to Ship: | 10 Days or more |
---|
Micro Screws - Hex Socket Head Cap, Stainless Steel, Fine, SNSS【1-10 Pieces Per Package】
NBK
•Shape: Standard (Round)
•Thread Ridge Type: Metric coarse
•Application: Standard
•Mounting Hole Shape: Hex Socket
•Material: Stainless Steel (SUSXM7)
Days to Ship: | Same day or more |
---|
Show Stock Products
Micro Screws - Low Flat Head, Phillips Drive, Pack, No. 0, Type 3【2,000-10,000 Pieces Per Package】
Sunco
•Shape: Standard (Round)
•Thread Ridge Type: Metric coarse
•Sale Unit: Box/package
•Application: Standard
•Mounting Hole Shape: Phillips
Days to Ship: | 8 Days or more |
---|
Micro Screws - Low Flat Head, Phillips Drive, Pack, No. 0, Type 1【100-1,000 Pieces Per Package】
Sunco
•Shape: Standard (Round)
•Thread Ridge Type: Metric coarse
•Application: Standard
•Mounting Hole Shape: Phillips
•Shape: Low Flat Head
Days to Ship: | 8 Days or more |
---|
Micro Screws - Pan Head, Phillips Drive, Pack, No.0, Type 2【100-1,000 Pieces Per Package】
Sunco
•Shape: Standard (Round)
•Thread Ridge Type: Metric coarse
•Sale Unit: Box/package
•Application: Standard
•Mounting Hole Shape: Phillips
Days to Ship: | 8 Days or more |
---|
Micro Screws - Set Screw, Flat Point, Stainless Steel, Fine, SNTS【1-10 Pieces Per Package】
NBK
•Shape: Set Screw
•Thread Ridge Type: Metric coarse
•Application: Standard
•Material: Stainless Steel (SUS303)
•Shape: Standard
Days to Ship: | Same day or more |
---|
Show Stock Products
Micro Screws - Pan Head, Phillips Drive, Steel, SNZ【1-50 Pieces Per Package】
NBK
•Shape: Standard (Round)
•Thread Ridge Type: Metric coarse
•Application: Standard
•Surface Treatment: Trivalent Chromate
•Mounting Hole Shape: Phillips
Days to Ship: | Same day or more |
---|
Show Stock Products
Micro Screws - Hex Socket Head Cap, Steel, Fine, SNS【1-10 Pieces Per Package】
NBK
•Shape: Standard (Round)
•Thread Ridge Type: Metric coarse
•Application: Standard
•Surface Treatment: Black Oxide Coating
•Mounting Hole Shape: Hex Socket
Days to Ship: | Same day or more |
---|
Show Stock Products
Micro Screws - Low Flat Head, Phillips Drive, No. 0, Type 3【1-1,000 Pieces Per Package】
Sunco
•Shape: Standard (Round)
•Thread Ridge Type: Metric coarse
•Application: Standard
•Mounting Hole Shape: Phillips
•Shape: Low Flat Head
Days to Ship: | Same day or more |
---|
Show Stock Products
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Nominal of Thread (M) |
Length L (mm) |
Detailed Shape |
Mounting Hole Shape |
Basic Shape |
Material |
Surface Treatment |
Thread ridge Type |
Sales Unit |
Application |
|
| |||||||||||||||||
Brand | Sunco | Sunco | Sunco | Sunco | Sunco | MISUMI | NBK | NBK | Sunco | Maruemu | NBK | Sunco | Sunco | Sunco | NBK | NBK | NBK | Sunco |
Product Series | Micro Screws - Small Low Flat Head, Phillips Drive, Pack, No. 0, Type 1【1-10,000 Pieces Per Package】 | Micro Screws - Pan Head, Phillips Drive, Pack, No. 0, Type 2【2,000-10,000 Pieces Per Package】 | Micro Screws - Pan Head, Phillips Drive, Pack, No. 0, Type 3【1-10,000 Pieces Per Package】 | Micro Screws - Pan Head, Phillips Drive, Pack, No. 0, Type 1【100-1,000 Pieces Per Package】 | Micro Screws - Pan Head, Phillips Drive, No. 0, Type 1【1-20,000 Pieces Per Package】 | Micro Screws - Pan Head, Stainless Steel, SNZS【1-50 Pieces Per Package】 | Micro Screws - Multiple Head Types, Phillips Drive, Stainless Steel【1,000 Pieces Per Package】 | Micro Screws - Hex Socket Head Cap, Stainless Steel, Fine, SNSS【1-10 Pieces Per Package】 | Micro Screws - Low Flat Head, Phillips Drive, Pack, No. 0, Type 3【2,000-10,000 Pieces Per Package】 | Micro Screws - Low Flat Head, Phillips Drive, Pack, No. 0, Type 1【100-1,000 Pieces Per Package】 | Micro Screws - Pan Head, Phillips Drive, Pack, No.0, Type 2【100-1,000 Pieces Per Package】 | Micro Screws - Set Screw, Flat Point, Stainless Steel, Fine, SNTS【1-10 Pieces Per Package】 | Micro Screws - Pan Head, Phillips Drive, Steel, SNZ【1-50 Pieces Per Package】 | Micro Screws - Hex Socket Head Cap, Steel, Fine, SNS【1-10 Pieces Per Package】 | Micro Screws - Low Flat Head, Phillips Drive, No. 0, Type 3【1-1,000 Pieces Per Package】 | |||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 10 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Specifications |
| |||||||||||||||||
Nominal of Thread (M) | 1.4 ~ 2.6 | 1.4 ~ 2.6 | 1.4 ~ 2.6 | 1 ~ 2.6 | 1 ~ 2.6 | 1.2 ~ 2 | 1.4 ~ 2.6 | 0.6 ~ 2.6 | 1.4 ~ 2.6 | 2 ~ 2.6 | 1 ~ 2.5 | 1.4 ~ 2.6 | 1.4 ~ 2.6 | 1.4 ~ 2.6 | 1 ~ 2.6 | 1.4 ~ 2.6 | 1.6 ~ 2.5 | 1.4 ~ 2.6 |
Length L (mm) | 1.5 ~ 16 | 1.2 ~ 10 | 1.5 ~ 14 | 1.2 ~ 20 | 1.2 ~ 20 | 2 ~ 8 | 2 ~ 10 | 1 ~ 14 | 1.5 ~ 14 | 3 ~ 20 | 2 ~ 8 | 1.8 ~ 10 | 1.5 ~ 16 | 1.2 ~ 10 | 3 ~ 6 | 2 ~ 8 | 3 ~ 8 | 2 ~ 10 |
Detailed Shape | Disc | Pan | Pan | Pan | Pan | - | Disc | Pan | Pan | Pan / Disc / Truss / Bind | Standard | Disc | Disc | Pan | Standard | Pan | Standard | Disc |
Mounting Hole Shape | Phillips | Phillips | Phillips | Phillips | Phillips | Phillips | Phillips | Phillips / Flathead | Phillips | Phillips | Hex Socket | Phillips | Phillips | Phillips | Hex Socket / Flathead | Phillips | Hex Socket | Phillips |
Basic Shape | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Set Screw | Standard (Round) | Standard (Round) | Standard (Round) |
Material | Brass ~ Steel | Stainless Steel ~ Steel | Brass ~ Steel | Brass ~ Steel | Brass ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel | Stainless Steel ~ Steel | Stainless Steel | Stainless Steel | Brass ~ Steel | Brass ~ Steel | Stainless Steel ~ Steel | Stainless Steel | Steel | Steel | Brass ~ Steel |
Surface Treatment | Black Paint / No / Trivalent Chromate / Chromate Plating / Nickel Plating / Chrome Plating | Black Paint / No / Trivalent Chromate / Chromate Plating / Nickel Plating / Chrome Plating | Black Paint / No / Trivalent Chromate / Chromate Plating / Nickel Plating / Chrome Plating | No / Trivalent Chromate / Chromate Plating / Nickel Plating / Chrome Plating | Coat with loosen prevention agent / Black Paint / No / Trivalent Chromate / Chromate Plating / Nickel Plating / Chrome Plating | No / Trivalent Chromate | No / Trivalent Chromate | No | No / Trivalent Chromate / Chromate Plating / Nickel Plating / Chrome Plating | No | No | Black Paint / No / Trivalent Chromate / Chromate Plating / Nickel Plating / Chrome Plating | No / Trivalent Chromate / Chromate Plating / Nickel Plating / Chrome Plating | No / Trivalent Chromate / Chromate Plating / Nickel Plating / Chrome Plating | No | Trivalent Chromate | Black Oxide Coating | No / Trivalent Chromate / Chromate Plating / Nickel Plating / Chrome Plating |
Thread ridge Type | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | - | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse |
Sales Unit | Low Quantity Available beginning with 1 pc. / Box/package | Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Box/package | Box/package | - | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Box/package | - | Low Quantity Available beginning with 1 pc. / Box/package | Box/package | Box/package | Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package |
Application | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy