(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Dog-Point Set Screw - Various Coatings, M3 - M20, Coarse, Hex Socket【1-1,000 Pieces Per Package】
Sunco
[Materials] Equivalent to SCM SUS304
[Surface treatment] None, Black iron oxide coating, Trivalent chromate, Bright chromate plating, Nickel plating, Tin cobalt
Days to Ship: | Same day or more |
---|
Show Stock Products
Hex Socket Set Screw - Dog-Point, 304 Stainless Steel, 4137 Alloy Steel, M4 - M10, Coarse
MISUMI
•Shape: Set Screw
•Thread Ridge Type: Metric coarse
•Application: Standard
•Mounting Hole Shape: Hex Socket
•Shape: Standard
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Cone-Point Set Screw - Various Coatings, M2 - M20, Coarse, Hex Socket【1-2,000 Pieces Per Package】
Sunco
A hollow set (socket set screw) that has a sharp screw tip. Used when carrying out permanent fixation, in contrast to a flat tip. Unsuitable for locations where the screw set will be used repeatedly.
Days to Ship: | Same day or more |
---|
Show Stock Products
Flat-Tip Set Screw - Various Coatings, M1.6 - M30, Coarse, Hex Socket【1-1,000 Pieces Per Package】
Sunco
· Materials: SCM, Equivalent to SUS304/SUS316L
· Surface treatment: None, black iron oxide coating, trivalent chromate, bright chromate plating, chromate plating, nickel plating, chrome plating, dacrotized, tin cobalt, black paint
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Cup-Point Set Screw - Various Coatings, M1.6 - M36, Coarse, Hex Socket【1-2,000 Pieces Per Package】
Sunco
· Materials: SCM, Equivalent to SUS304/SUS316L, Titanium
· Surface treatment: None, black iron oxide coating, trivalent chromate, bright chromate plating, chromate plating, nickel plating, chrome plating, dacrotized, brass plating, tin cobalt, loosen prevention agent (ALOK), black paint
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Hex Socket Set Screws - Cup Point (Box)【1,000 Pieces Per Package】
MISUMI
Package-Deal Purchasing recommended for bolts of large volume use.
Days to Ship: | 8 Days or more |
---|
MISUMI
•Thread Ridge Type: Metric coarse
•Application: Standard
•Mounting Hole Shape: Hex Socket
•Shape: Standard
•Additional Shape: Standard
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Flat-Tip Set Screw - M2 - M20, Coarse, Hex Socket
MISUMI
•Thread Ridge Type: Metric Coarse
•Application: Standard
•Mounting Hole Shape: Hex Socket
•Shape: Standard
•Additional Shape: Standard
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Sunco
Screwed in from above a Type 1 screw (hexagonal socket head set screw) to serve as a stopper.
Days to Ship: | 8 Days or more |
---|
Soft-Tip Set Screw - M3 - M20, Coarse, Hex Socket
MISUMI
•Thread Ridge Type: Metric coarse
•Application: Standard
•Mounting Hole Shape: Hex Socket
•Shape: Standard
•Additional Shape: Standard
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Knurled Cup-Point Set Screw - Steel, M3 - M12, Coarse, Hex Socket【1-1,000 Pieces Per Package】
Tokosha
[Mounting Hole Shape] Hex Socket
[Basic Shape] Set Screw
[Materials] Steel
[Thread Type] Metric Coarse
[Tip Shape] Spiral Serrated
[Application] Standard
[Nominal Thread (M)] 3 4 5 6 8 10 12
[Length L (mm)] 3 4 5 6 8 10 12 14 15 16 18 20 22 25 30 35 40
[Surface Treatment] Black Oxide Finish, Nickel, Trivalent Chromate, Trivalent Black, Trivalent White, Chromate Plating, Chromate, Black Chromate, Chrome Plating, Tin Plated
[Sales Unit] Individual (Available for Purchase as 1pc) Box and Packaging
Days to Ship: | Same day or more |
---|
Show Stock Products
Oval-Tip Set Screw - Chrome-moly Steel, M3 - M12, Coarse, Hex Socket【1-1,000 Pieces Per Package】
Alps Seiko
The center of the screw tip abuts with the contact surface to prevent kinking.
Days to Ship: | Same day or more |
---|
Show Stock Products
Cup-Point Set Screw - M2 - M20, Coarse, Hex Socket
MISUMI
•Thread Ridge Type: Metric Coarse
•Application: Standard
•Mounting Hole Shape: Hex Socket
•Shape: Standard
•Additional Shape: Standard
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Flat-Tip Set Screw - Various Coatings, M6 - M24, Fine, Hex Socket
Sunco
[Mounting hole dimensions] Hex Socket
[Basic shape] Set screw
[Materials] SCM
[Thread ridge type] Metric fine
[Tip shape] Flat End
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Application] Standard
[Nominal Thread (M)] 6 8 10 12 14 16
[Length L (mm)] 5 6 8 10 12 14 15 16 20 25 30 35 40 45 50 55 60
[Surface treatment] Black iron oxide coating, Bright chromate plating
[Type] SSH-STU-MS SSH-ST-MS
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Plastic Tip Set Screw - M3 - M12, Hex Socket
HALDER
Thrust screws can be used for a gentle clamping or pressing of thread spindles, axes, shafts and surface treated parts.
Plastic pad type.
Days to Ship: | 10 Days or more |
---|
Cup-Point Set Screw - Various Coatings, M3 - M24, Fine, Hex Socket【1-200 Pieces Per Package】
Sunco
[Materials] Equivalent to SCM SUS304
[Surface treatment] None, black iron oxide coating
Days to Ship: | Same day or more |
---|
Show Stock Products
Trusco Nakayama
[Features]
[Black oxide finish]
• Use of SCM material provides supreme strength.
[Stainless steel]
•Because the head does not protrude above the surface, the finish is smooth.
•Because it can be tightened with a hex wrench, it is optimal for machine assembly.
[Titanium]
• The bolt comprises titanium, which is light as well as tough, and is free from rust. The bolt is also not hazardous, and it is anti-static, and provides excellent chemical resistance.
Days to Ship: | 8 Days or more |
---|
Crush Pads【1-50 Pieces Per Package】
MISUMI
•Shape: Related Components
•Material: C3604 BD Brass (JIS)
•The shape of set pieces: Thin
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Brass Tip Set Screw - M3 - M12, Hex Socket
HALDER
Thrust screws can be used for a gentle clamping or pressing of thread spindles, axes, shafts and surface treated parts.
Brass pad type.
Days to Ship: | 10 Days or more |
---|
Hex Socket Set Screws - Flat End (Box)【1,000 Pieces Per Package】
MISUMI
Package-Deal Purchasing recommended for bolts of large volume use.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Socket Head Cap Screws - with Soft Point
MISUMI
•Shape: Set Screw
•Thread Ridge Type: Metric coarse
•Application: Standard
•Mounting Hole Shape: Hex Socket
•Shape: Standard
Days to Ship: | Same day or more |
---|
Show Stock Products
Cone-Point Set Screw - M2 - M20, Coarse, Hex Socket
MISUMI
•Thread Ridge Type: Metric coarse
•Application: Standard
•Mounting Hole Shape: Hex Socket
•Shape: Standard
•Additional Shape: Standard
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Cup-Point Set Screw - M8 - M12, Extra-Fine, Hex Socket
Sunco
[Materials] Equivalent to SCM SUS304
[Surface treatment] None, black iron oxide coating
Days to Ship: | Same day or more |
---|
Show Stock Products
Knurled Cup-Point Set Screw - Steel, M3 - M16, Coarse, Hex Socket【1-200 Pieces Per Package】
Unbrako
The tip's serrated teeth serve to stop shaft bite looseness. Perfect for vibration countermeasures.
Days to Ship: | 8 Days or more |
---|
Vented Cup-Point Set Screw - Stainless Steel, M3 - M12, Coarse, Hex Socket
Sunco
[Mounting hole dimensions] Hex Socket
[Basic shape] Set screw
[Materials] Stainless steel
[Surface treatment] None
[Thread ridge type] Metric coarse
[Tip shape] Cup Point
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Nominal Thread (M)] 3 4 5 6 8 10 12
[Length L (mm)] 6 8 10 12 15 20
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 10 Days or more |
---|
Low-Profile Swivel-Tip Set Screw - M16, Fine
HALDER
The fine-pitch thread allows a precise adjustment
The flat-faced, movable ball enables a flat load transmission
This is a series representative image of part number 22720.6040
Days to Ship: | 12 Days |
---|
Dog-Point Set Screw - M5 - M20, Configurable Length, Hex Socket
MISUMI
•Shape: Fully Threaded
•Thread Ridge Type: Metric coarse
•Application: Standard
•Mounting Hole Shape: Hex Socket
•Shape: Standard
Days to Ship: | 10 Days or more |
---|
MISUMI
•Shape: Set Screw
•Thread Ridge Type: Metric coarse
•Application: Standard
•Plastic Material: PEEK
•Mounting Hole Shape: Hex Socket
Days to Ship: | 8 Days or more |
---|
Flat-Tip Set Screw - Brass, Various Coatings, M1.4 - M4, Coarse, Slotted【1-500 Pieces Per Package】
Sunco
[Mounting hole dimensions] Slotted
[Basic shape] Set screw
[Materials] Brass
[Thread ridge type] Metric coarse
[Tip shape] Flat End
[Application] Standard
[Nominal Thread (M)] 1.4 1.7 2 2.6 3 4
[Length L (mm)] 2 3 4 5 6 8
[Surface treatment] None, nickel plating
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
Days to Ship: | Same day or more |
---|
Show Stock Products
Cone-Point Set Screw - Various Coatings, M1.2 - M3, Coarse, Slotted【1-1,000 Pieces Per Package】
Sunco
Screws in deeply, and is used for permanent positioning of parts or for micro-adjustment screws.
Days to Ship: | 8 Days or more |
---|
Flat-Tip Set Screw - M6, Coarse, Phillips Head【1-500 Pieces Per Package】
Sunco
Suitable for repeated use because this does not damage any members.
Days to Ship: | 8 Days or more |
---|
Cone-Point Set Screw - M6, Coarse, Phillips Head【1-500 Pieces Per Package】
Sunco
Screws in deeply, and is used for permanent positioning of parts or for micro-adjustment screws.
Days to Ship: | 8 Days or more |
---|
Cone-Point Set Screw - M2 - M8, Coarse, Slotted【1-1,000 Pieces Per Package】
Sunco
A hollow set (socket set screw) of a type that has a sharp screw tip. Used when attempting to perform permanent fixation, in contrast to a flat tip. Unsuitable for locations where it will be used repeatedly.
Days to Ship: | Same day or more |
---|
Show Stock Products
Set Screw - Steel, Black Oxide Coating, M10 - M33, Hex Socket【1-50 Pieces Per Package】
Sunco
Hexagonal socket head set screw specially designed for press molds. It is versatile and can be used in a wide range of applications.
Days to Ship: | Same day or more |
---|
Show Stock Products
Cup-Point Set Screw - M2 - M10, Coarse, Hex Socket, AWP【1-2,000 Pieces Per Package】
ANSCO
[Materials] Steel, Stainless steel
[Surface treatment] None, black oxide film
Days to Ship: | 8 Days or more |
---|
Double-Point Set Screw - M2 - M10, Coarse, Hex Socket【1-1,000 Pieces Per Package】
Tokosha
[Materials] Steel, Stainless steel
[Surface treatment] Untreated, black oxide finish, trivalent chromate, trivalent black, trivalent white, bright chromate plating, chromate plating, black chromate, nickel plating, chrome plating, tin plating, coat with loosening prevention agent
Days to Ship: | 8 Days or more |
---|
Cup-Point Set Screw - No.0 - 1", Hex Socket
Saima
Cup-Point Set Screw - Inch Standards
Days to Ship: | 14 Days or more |
---|
Days to Ship: | 10 Days or more |
---|
Dog-Point Set Screw - A2 Stainless Steel, Passivated, No.4 - 3/8", Hex Socket
Saima
A screw. Standardized in inches.
Days to Ship: | 10 Days or more |
---|
Cone-Point Set Screw - No.4 - 3/8", Hex Socket
Saima
A screw. Standardized in inches.
Days to Ship: | 10 Days or more |
---|
Low-Profile Swivel-Tip Set Screw - M16
HALDER
Ball-ended thrust screws can also be used for clamping, tightening or supporting of non-parallel surfaces.
The flat-faced, movable ball enables a flat load transmission.
Days to Ship: | 12 Days |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Nominal of Thread (M) |
Length L(mm) |
Mounting Hole Shape |
Basic Shape |
Material |
Surface Treatment |
Thread ridge Type |
Tip shape |
Additional Shapes |
Sales Unit |
Nominal of Thread (inch) |
Length L (inch)(inch) |
Application |
Strength Class(Stainless) |
Plastic Material |
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||||||||||||||||||
Brand | Sunco | MISUMI | Sunco | Sunco | Sunco | MISUMI | MISUMI | MISUMI | Sunco | MISUMI | Tokosha | Alps Seiko | MISUMI | Sunco | HALDER | Sunco | Trusco Nakayama | MISUMI | HALDER | MISUMI | MISUMI | MISUMI | Sunco | Unbrako | Sunco | Saima | HALDER | MISUMI | MISUMI | Sunco | Sunco | Sunco | Sunco | Sunco | Sunco | ANSCO | Tokosha | Saima | Saima | Saima | Saima | HALDER |
Product Series | Dog-Point Set Screw - Various Coatings, M3 - M20, Coarse, Hex Socket【1-1,000 Pieces Per Package】 | Hex Socket Set Screw - Dog-Point, 304 Stainless Steel, 4137 Alloy Steel, M4 - M10, Coarse | Cone-Point Set Screw - Various Coatings, M2 - M20, Coarse, Hex Socket【1-2,000 Pieces Per Package】 | Flat-Tip Set Screw - Various Coatings, M1.6 - M30, Coarse, Hex Socket【1-1,000 Pieces Per Package】 | Cup-Point Set Screw - Various Coatings, M1.6 - M36, Coarse, Hex Socket【1-2,000 Pieces Per Package】 | Hex Socket Set Screws - Cup Point (Box)【1,000 Pieces Per Package】 | Knurled Cup-Point Set Screw - Steel, M3 - M12, Coarse, Hex Socket【1-1,000 Pieces Per Package】 | Oval-Tip Set Screw - Chrome-moly Steel, M3 - M12, Coarse, Hex Socket【1-1,000 Pieces Per Package】 | Flat-Tip Set Screw - Various Coatings, M6 - M24, Fine, Hex Socket | Cup-Point Set Screw - Various Coatings, M3 - M24, Fine, Hex Socket【1-200 Pieces Per Package】 | Hex Socket Set Screws - Flat End (Box)【1,000 Pieces Per Package】 | Knurled Cup-Point Set Screw - Steel, M3 - M16, Coarse, Hex Socket【1-200 Pieces Per Package】 | Vented Cup-Point Set Screw - Stainless Steel, M3 - M12, Coarse, Hex Socket | Dog-Point Set Screw - M5 - M20, Configurable Length, Hex Socket | Flat-Tip Set Screw - Brass, Various Coatings, M1.4 - M4, Coarse, Slotted【1-500 Pieces Per Package】 | Cone-Point Set Screw - Various Coatings, M1.2 - M3, Coarse, Slotted【1-1,000 Pieces Per Package】 | Flat-Tip Set Screw - M6, Coarse, Phillips Head【1-500 Pieces Per Package】 | Cone-Point Set Screw - M6, Coarse, Phillips Head【1-500 Pieces Per Package】 | Cone-Point Set Screw - M2 - M8, Coarse, Slotted【1-1,000 Pieces Per Package】 | Set Screw - Steel, Black Oxide Coating, M10 - M33, Hex Socket【1-50 Pieces Per Package】 | Cup-Point Set Screw - M2 - M10, Coarse, Hex Socket, AWP【1-2,000 Pieces Per Package】 | Double-Point Set Screw - M2 - M10, Coarse, Hex Socket【1-1,000 Pieces Per Package】 | Dog-Point Set Screw - A2 Stainless Steel, Passivated, No.4 - 3/8", Hex Socket | |||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||||
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 10 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 10 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 10 Days or more | 12 Days | 10 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 14 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 12 Days |
Specifications |
|
|
|
|
|
|
|
|
|
| ||||||||||||||||||||||||||||||||
Nominal of Thread (M) | 3 ~ 20 | 4 ~ 10 | 2 ~ 16 | 1.6 ~ 24 | 1.6 ~ 24 | 2 ~ 5 | 4 ~ 10 | 2 ~ 20 | 12 ~ 68 | 3 ~ 20 | 3 ~ 12 | 3 ~ 12 | 2 ~ 20 | 6 ~ 16 | 3 ~ 12 | 3 ~ 24 | 2 ~ 12 | - | 3 ~ 12 | 2 ~ 5 | 3 ~ 8 | 2 ~ 20 | 8 ~ 12 | 3 ~ 16 | 3 ~ 12 | - | - | 5 ~ 20 | 3 ~ 8 | 1.4 ~ 4 | 1.2 ~ 2.6 | 6 | 6 | 2 ~ 6 | 10 ~ 33 | 2 ~ 10 | 2 ~ 10 | - | - | - | - | - |
Length L(mm) | 3 ~ 100 | 12 ~ 50 | 2 ~ 100 | 2 ~ 150 | 2 ~ 160 | 2 ~ 10 | 12 ~ 50 | 2 ~ 400 | 6 ~ 20 | 5 ~ 100 | 3 ~ 35 | 3 ~ 50 | 2 ~ 400 | 5 ~ 60 | 3.8 ~ ~ 102.1 | 3 ~ 60 | 2 ~ 50 | - | 5 ~ 42.5 | 2 ~ 10 | 10 ~ 40 | 2 ~ 30 | 6 ~ 75 | 3 ~ 45 | 6 ~ 40 | - | - | - | 15 ~ 30 | 2 ~ 8 | 1.5 ~ 6 | 6 ~ 15 | 8 ~ 15 | 3 ~ 15 | 8 ~ 14 | 2.5 ~ 30 | 2 ~ 30 | - | - | - | - | - |
Mounting Hole Shape | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | - | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Flathead | - | Hex Socket | Hex Socket | Flathead | Flathead | Phillips | Phillips | Flathead | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | - |
Basic Shape | Set Screw | Set Screw | Set Screw | Set Screw | Set Screw | Set Screw | Standard (Round) / Shoulder, Stepped | Set Screw / Complete thread | Set Screw | Set Screw / Complete thread | Set Screw | Set Screw | Set Screw / Complete thread | Set Screw | Standard (Round) | Set Screw | Set Screw | Related Components | Standard (Round) | Set Screw | Set Screw | Set Screw / Complete thread | Set Screw | Set Screw | Set Screw | Set Screw | - | Complete thread | Set Screw | Set Screw | Set Screw | Set Screw | Set Screw | Set Screw | Set Screw | Set Screw | Set Screw | Set Screw | Set Screw | Set Screw | Set Screw | - |
Material | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Titanium | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Steel | Stainless Steel ~ Steel | Steel | Steel | Stainless Steel ~ Steel | Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Titanium | Brass | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Steel | Stainless Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Resin | Brass | Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel |
Surface Treatment | Tin plating / No / Black Oxide Coating / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating | No / Black oxide coating | Tin plating / Black Paint / No / Black Oxide Coating / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Black nickel plating / Chrome Plating | Tin plating / Black Paint / No / Black Oxide Coating / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Dacromet | Tin plating / Coat with loosen prevention agent / Black Paint / No / Black Oxide Coating / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Dacromet | - | No / Black oxide coating | No / Black oxide coating | Black Oxide Coating | No / Black oxide coating | Tin plating / Black Oxide Coating / Electroless Nickel Plating / Trivalent Chromate / Bright Chromate Plating / Chromate Plating | Black Oxide Coating / Trivalent Chromate / Chromate Plating / Nickel Plating | No / Black oxide coating | Black Oxide Coating / Bright Chromate Plating | No / Black Oxide Coating | No / Black Oxide Coating | Black Oxide Coating | - | No | - | No / Black oxide coating | No / Black oxide coating | No / Black Oxide Coating | No | No | Passivated / Black Oxide Coating | - | No / Black oxide coating | No | No / Nickel Plating | Trivalent Chromate / Chromate Plating / Nickel Plating | No / Bright Chromate Plating / Chromate Plating | No / Bright Chromate Plating / Chromate Plating / Nickel Plating | Black Paint / No / Trivalent Chromate / Chromate Plating / Nickel Plating | Black Oxide Coating | No / Black oxide coating | Tin plating / No / Black Oxide Coating / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating | Passivated / Black Oxide Coating | Passivated / Black Oxide Coating | Passivated | Passivated / Black Oxide Coating | - |
Thread ridge Type | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric fine | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric fine | - | Metric fine | Metric coarse | - | - | Metric coarse | Metric coarse | Metric coarse | Metric fine | Metric coarse | Metric coarse | Unified coarse UNC / Unify Fine UNF | - | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse / Metric fine | Metric coarse | Metric coarse | Unified coarse UNC / Unify Fine UNF | Unified coarse UNC / Unify Fine UNF | Unified coarse UNC / Unify Fine UNF | Unified coarse UNC / Unify Fine UNF | - |
Tip shape | Flanged Solid | Other Special Shapes | Cone Point | Flat End | Cup Point | Cup Point | Other Special Shapes | Flat End | Flat End | Soft pad / Metal pad | Other Special Shapes | Round tip | Cup Point | Flat End | Flat End | Cup Point | Cup Point | - | Flat End | Flat End | Soft pad / Metal pad | Cone Point | Cup Point | Other Special Shapes | Cup Point | Cup Point | - | Other Special Shapes | Flat End | Flat End | Cone Point | Flat End | Cone Point | Cone Point | Other Special Shapes | Cup Point | Other Special Shapes | Cup Point | Flat End | Flanged Solid | Cone Point | - |
Additional Shapes | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | - | Standard | - | - | - | Standard | Standard | Standard | Standard | Standard | - | - | - | Standard | Standard | Standard | Standard | Standard | Standard | Standard | - | Standard | Standard | - | - | - | - | - |
Sales Unit | Low Quantity Available beginning with 1 pc. / Box/package | - | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | - | - | - | Low Quantity Available beginning with 1 pc. / Box/package | - | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | - | Low Quantity Available beginning with 1 pc. | - | Low Quantity Available beginning with 1 pc. / Box/package | - | - | - | - | - | - | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. | Box/package | - | - | - | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. | Box/package | Box/package | Box/package | - |
Nominal of Thread (inch) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | NO.10 ~ 5/16 | - | - | - | - | - | - | - | - | - | - | - | NO.0 ~ 7/16 | NO.10 ~ 5/16 | NO.10 ~ 5/16 | NO.10 ~ 5/16 | - |
Length L (inch)(inch) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1 ~ 7/16 | - | - | - | - | - | - | - | - | - | - | - | 1 ~ 7/16 | 1 ~ 5/16 | 1 ~ 5/16 | 1 ~ 7/16 | - |
Application | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | - | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard / Chemical Resistance / High Strength / Non-Magnetic | - | Standard | Standard | Standard | Standard | Standard | Standard / High Strength | - | Standard | - | Standard | Standard | Standard | Standard | Standard | Standard | Standard | - | Standard | Standard | Standard | Standard | Standard | Standard | - |
Strength Class(Stainless) | - | - | - | - | - | - | 12 ~ 75 | - | - | 20 ~ 400 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | A2-50 | - | - | - | - | - | - | - | - | - | - | - | A2-50 | A2-50 | A2-50 | A2-50 | - |
Plastic Material | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | PEEK | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
[20-400/1mm Unit(s)]
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy