(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Sunco
•Shape: Standard (Round)
•Thread Ridge Type: Metric coarse
•Application: Standard
•Mounting Hole Shape: Hex Socket
•Shape: Standard
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
MISUMI
•Shape: Standard
•Sale Unit: Individually Sold (Min. 1 pc)
•Application: Standard
•Strength Class(Steel): 12.9
•Surface Treatment: Black Oxide
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Hex Socket Cap Screw - Steel, 304 Stainless Steel, M10/M12, Fine
Sunco
[Product Specifications]
[Material] Equivalent to SCM, SUS304
[Surface Treatment] None, Black Steel oxide coating, Bright chromate plating
Days to Ship: | Same day or more |
---|
Show Stock Products
Socket Head Cap Screws - Stainless Steel
MISUMI
•Shape: Standard
• Sale Unit: Pack of 1-10[1-10 Pieces Per Package]
•Application: Standard
•Strength Class(Stainless): A2-70
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Bargain Hex Socket Head Cap Screw (Cap Bolt) - Stainless Steel/Package Sale -【10 Pieces Per Package】
Tong Hwei Enterprise (THE)
A 10-piece pack added for customers buying in bulk
Up to 86% off (compared to previous models).
Of course, all goods can be delivered free of charge on the same day you order. Material certificates can be found on the PDF page on the right.
[Specifications]
Fully Threaded - Material: Stainless Steel, Surface Treatment: None - Strength Classification: A2-70, Sales Unit: Pack of 10
[Sizes Offered]
M3 → Length 6 mm, 8 mm, 10 mm
M4 → Length 6 mm, 8 mm, 10 mm
M5 → Length 10 mm, 12 mm, 20 mm
M6 → Length 10 mm, 12 mm, 15 mm, 20 mm
Days to Ship: | Same day |
---|
Show Stock Products
Nippon Byora
[Product Specifications]
[Material] Steel Stainless steel
[Surface Treatment] None, Electroless nickel plating, Trivalent chromate, Trivalent black, Trivalent white, Bright chromate plating, Chromate plating, Chrome plating, Geomet treated, Tin cobalt
Days to Ship: | Same day or more |
---|
Show Stock Products
Hex Socket Cap Screw - Steel, Multiple Finish Options, M2 - M16, Coarse【1-1,000 Pieces Per Package】
Tokosha
[Product Specifications]
· Drive Style: Hex Socket
· Basic Shape: Standard (round)
· Material: Steel
· Thread Ridge Type: Metric coarse
· Additional shapes: Standard
· Application: Standard
· Thread: M2, M2.5, M2.6, M3, M4, M5, M6, M8, M10, M12, M14, M16
· Pitch (mm): 0.4, 0.45, 0.5, 0.7, 0.8, 1, 1.25, 1.5, 1.75, 2
· Surface Treatment: None, trivalent chromate, trivalent black, trivalent white, bright chromate plating, chromate plating, chromate plating, black chromate, nickel plating, nickel plating, chrome plating, dacrotized, tin cobalt, bright chromate plating, coat with loosen prevention agent (ALOK)
· Sales Unit: Box/package
· Screw type: Full thread, half thread
Days to Ship: | Same day or more |
---|
Show Stock Products
Hex Socket Cap Screw - Steel, 14.9 Class, M6 - M12, Coarse, High-Strength
Yura
[Product Specifications]
・Material: Steel (ultra-high-strength steel KNDS4 of fastener grade 14.9)
・Size: M6 - M12
・Strength Classification: 14.9
・Application: Strength Resistance / For Vacuum Systems / Abrasion Resistance
・Feature: Compact design and support for use in a high-temperature envSteelment.
Hardness: HRC44-50
Tension Strength: 1,400N/mm2
Stretch: 9%min (Similar to 10.9 strength classification)
Standard: JIS B1176
Thread Type: MJ thread of ISO 5855-1 (Aerospace Grade)
Finish: Delta Protect (Base Finish: KL100 X 2 Finish, Top Finish: VH300 X 1 Finish)
Days to Ship: | 14 Days or more |
---|
Hex Socket Cap Screw - Stainless Steel, M3 - M12, Coarse, High-Strength, SNSX Series
NBK
[Product Specifications]
・High-strength hexagonal socket head bolts. Excellent heat and corrosion resistance.
Days to Ship: | 8 Days or more |
---|
Sunco
[Product Specifications]
[Material] SUS316L equivalent to SCM, Stainless Steel SUS304
[Surface Treatment] None, Black Steel oxide coating, Non-electrolytic nickel plating, Trivalent chromate, Trivalent black, Trivalent white, Bright chromate plating, Chromate plating, Chromate plating, Black chromate, Nickel plating, Tin cobalt
[Screw Type] Complete Thread
Days to Ship: | Same day or more |
---|
Show Stock Products
Socket Head Cap Screws - 316L SS
MISUMI
The excellent strength provides the size more compact than ever. Please utilize this for space saving design.
Days to Ship: | 8 Days or more |
---|
Hex Socket Cap Screw - Stainless Steel, M3 - M10, Coarse, SNSS-FT Series
NBK
[Product Specifications]
・Material-Stainless steel
・A fully threaded hex socket head bolt.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Hex Socket Cap Screw - Stainless Steel, Black Chromate Plating, M3 - M10, Coarse
NBK
· Excellent corrosion, chemical, and abrasion resistance. · With little out-gas it can be used in vacuum envSteelments. · Excellent lubricity. Suitable for preventing thread galling and seizing. · Spectral reflectance: 1.5% or less. For optical equipment requiring anti-reflective properties. · Low-Temperature Black Chrome Treatment
SNSS-RY Series
Days to Ship: | 8 Days or more |
---|
Hex Socket Cap Screw - 304 Stainless Steel, M8/M10, Coarse, Non-Magnetic
Sunco
[Product Specifications]Non-magnetic and high-strength. A2 indicates a steel type (austenitic stainless steel), while "80" is a numerical representation of strength level corresponding to a tensile strength of 800 N per square millimeters.
Days to Ship: | 8 Days or more |
---|
Hex Socket Cap Screw - Steel, Stainless Steel, Titanium, M3 - M24, Coarse【1-500 Pieces Per Package】
Nissei Seiko
[Product Specifications]
· Material: Steel, stainless steel, titanium
· Surface Treatment: None, electroless nickel plating, nickel plating, dacrotized, geomet treated, tin cobalt, loosen prevention agent (ALOK) coating, black paint
Days to Ship: | 8 Days or more |
---|
Hex Socket Cap Screw - Retaining Ring, 304 Stainless Steel, M3 - M8, Coarse
MISUMI
•Shape: Standard
•Sale Unit: Individually Sold (Min. 1 pc)
•Application: Standard
•Mounting Hole Shape: Hex Socket
•Material: 304 Stainless Steel
Days to Ship: | 10 Days or more |
---|
Hex Socket Cap Screw - Stainless Steel, M3 - M10, Coarse, Heat Resistant, SNSJ Series
NBK
[Product Specifications]
Excellent heat, oxidation, and nitric acid resistant. For use in nitric acid plants and elsewhere. For heat-resistance applications such as with sputtering equipment and high-temperature furnaces.
Austenitic series stainless steel with high Ni content
Cleanroom Washed & Cleanroom Packaged
Days to Ship: | 8 Days or more |
---|
Kyokuto Manufacturing
[Product Specifications]
[Drive Type] Hex Socket
[Basic Shape] Standard (Round)
[Material] SCM435/SCM440
[Surface Treatment] Special Anti-Rust Film
[Thread Ridge Type] Metric coarse
[Additional Shapes] Standard
[Application] Standard
[Nominal Thread (M)] 2.5 3 4 5 6 8 10 12 14 16 18 20 22 24 27 30 36
[Pitch (mm)] 0.45 0.5 0.7 0.8 1 1.25 1.5 1.75 2 2.5 3 3.5 4
[Strength Class (Steel)] 10.9 12.9
[Screw Type] Fully Threaded, Partially Threaded
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Socket Head Cap Screws - Bright Chromate Finish
MISUMI
•Type: Hex Socket Head Cap Screws
•Shape: Standard
•Sale Unit: Individually Sold (Min. 1 pc)
•Application: Standard
•Strength Class(Steel): 10.9
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Hex Socket Cap Screw - Flanged, Stainless Steel, Steel, M3 - M12, Coarse【1-1,000 Pieces Per Package】
Nissan Screw
[Product Specifications]
・Material: Stainless steel, Alloy Steel
・Size: M3 - M12
・Finish: Black Oxide, Chromate, Nickel, Tin Plating
・Flanged Type: Prevents deformation of the area around the bolt head, reduces component count as washers are not required
Days to Ship: | Same day or more |
---|
Show Stock Products
Yahata Neji
Fully Threaded - Material: Steel - Surface Treatment: K type - Black Oxide Coating, Strength Category: 12.9 - Sales Unit: Small Box
[Sizes Offered]
M3 → Length 6 mm, 8 mm, 10 mm
M4 → Length 6 mm, 8 mm, 10 mm
M5 → Length 10mm, 12mm, 20mm
M6 → Length 10mm, 12mm, 15mm, 20mm
Days to Ship: | 8 Days or more |
---|
Hex Socket Cap Screw - 304 Stainless Steel, M3 - M10, Coarse【50-500 Pieces Per Package】
Konoe
Features
- Uses corrosion resistant stainless steel (SUS304).
Days to Ship: | 8 Days or more |
---|
Hex Socket Cap Screw - 316L Stainless Steel, 10.9 Class, M6 - M12, Coarse, High-Strength
BUMAX
[Product Specifications]
Has a strength class equivalent to that of Steel although it is a stainless steel product. Four and two times as durable as SUS304 and SUS316, respectively.
[Nominal M] 6, 8, 10, 12
[Strength Class (Stainless Steel] 109,
[Application] High Strength
[Screw Type] Complete Thread, Half Thread
Days to Ship: | 8 Days or more |
---|
Hex Socket Cap Screw - Flanged, Stainless Steel, Steel, M3 - M10, Coarse, Partially Threaded
Nissan Screw
[Product Specifications]
・Material: Stainless steel, Alloy Steel
・Size: M3 - M10
・Flanged Type: Prevents deformation of the area around the bolt head, reduces component count as washers are not required
Days to Ship: | Same day or more |
---|
Show Stock Products
Hex Socket Cap Screw - Steel, M3 - M30, Coarse, SPSCB3 Series【1-200 Pieces Per Package】
Unbrako
[Product Specifications]
· Drive Style: Hex Socket
· Basic Shape: Standard (round)
· Material: Steel
· Thread Ridge Type: Metric coarse
· Additional shapes: Standard
· Application: Standard
· Thread: M3, M4, M5, M6, M8, M10, M12, M14, M16, M18, M20, M24, M27, M30
· Pitch (mm): 0.5, 0.7, 0.8, 1, 1.25, 1.5, 1.75, 2, 2.5, 3, 3.5
· Surface Treatment (details): None, Rockwell
· Sales Unit: Low quantity (available for purchase from 1pc), box and package.
· Screw type: Full thread, half thread
Days to Ship: | Same day or more |
---|
Show Stock Products
Hex Socket Cap Screw - 304 Stainless Steel, M6 - M12, Coarse, Non-Magnetic
Sunco
Non-magnetic and high-strength.
A2 indicates a steel type (austenitic stainless steel), while "80" is a numerical representation of strength level corresponding to a tensile strength of 800 N per square millimeters.
Stainless Stee Class: A2-80
Days to Ship: | 8 Days or more |
---|
BUMAX
[Product Specifications]
Has a same strength class equivalent to that of Steel although it is a stainless steel product. Four and two times as durable as SUS304 and SUS316, respectively.
Days to Ship: | Same day or more |
---|
Show Stock Products
Hex Socket Cap Screw - 316L Stainless Steel, M3 - M10, Coarse, Clean Bolt
SDC Tanaka
Impurities such as lubricants are not used, to prevent stainless steel screws from seizing.
Material: 316L Stainless Steel
SDC Plasma Surface Treatment
Days to Ship: | 8 Days or more |
---|
Socket Head Cap Screws - Fine Thread
MISUMI
•Shape: Standard
•Sale Unit: Individually Sold (Min. 1 pc)
•Application: Standard
•Strength Class(Steel): 12.9
•Strength Class(Stainless): A2-70
Days to Ship: | Same day or more |
---|
Show Stock Products
Yahata Neji
・Drive Style: Hex
・ Basic Shape: Standard (Round)
・Material: Stainless steel
・Thread Ridge Type: Metric coarse
・Screw Type: Partially Threaded
Days to Ship: | 8 Days or more |
---|
Hex Socket Cap Screw - M4 - M10, Coarse, Configurable Length, Partially Threaded
MISUMI
•Shape: Standard
•Sale Unit: Individually Sold (Min. 1 pc)
•Application: Standard
•Strength Class(Steel): 12.9
•Strength Class(Stainless): A2-70
Days to Ship: | 9 Days or more |
---|
Socket Head Cap Screws - Left-Hand Thread
MISUMI
•Shape: Standard
•Sale Unit: Individually Sold (Min. 1 pc)
•Application: Standard
•Strength Class(Steel): 12.9
•Strength Class(Stainless): A2-70
Days to Ship: | 8 Days or more |
---|
Socket Head Cap Screws - Fully Threaded
MISUMI
•Shape: Standard
•Sale Unit: Individually Sold (Min. 1 pc)
•Application: Standard
•Strength Class(Stainless): A2-70
•Mounting Hole Shape: Hex Socket
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Socket Head Cap Screws (Box)【150-1,000 Pieces Per Package】
MISUMI
Package-Deal Purchasing recommended for bolts of large volume use.
Days to Ship: | 8 Days or more |
---|
Hexagon Socket Head Cap Screws -Trivalent Chromate-
MISUMI
•Shape: Standard
•Sale Unit: Individually Sold (Min. 1 pc)
•Application: Standard
•Strength Class(Steel): 10.9
•Surface Treatment: Trivalent Chromate
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Socket Head Cap Screws - 316 SS
MISUMI
316 Stainless Steel Bolt with Better Corrosion Resistance than 304 Stainless Steel.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
NBK
A hex bolt with electroless nickel plating. These high-strength hexagonal socket head bolts have extremely low hydrogen off-gassing rates thanks to the manufacturer's proprietary processing technologies.
Days to Ship: | 8 Days or more |
---|
Hex Socket Cap Screw - Stainless Steel, M3 - M16, Coarse【1-1,000 Pieces Per Package】
Kyokuto Manufacturing
Widely used for its superior corrosion resistance and heat resistance.
Days to Ship: | Same day or more |
---|
Show Stock Products
Konoe
Features
- Partially Threaded: Stronger in the area below the head where loading is applied, compared to full-thread types.
Days to Ship: | 8 Days or more |
---|
Konoe
Features
- Made of strong SCM material.
Days to Ship: | 8 Days or more |
---|
Hex Socket Cap Screw - Steel, Black Oxide Finish, M3 - M6, Coarse, K-P Series【10 Pieces Per Package】
Yahata Neji
Fully Threaded - Material: Steel, Surface Treatment: Black Oxide Coating - Strength Classification: 12.9, Sales Unit: Pack of 10
[Sizes Offered]
M3 → Length Options: 6 mm, 8 mm, 10 mm
M4 → Length Options: 6 mm, 8 mm, 10 mm
M5 → Length Options: 10 mm, 12 mm, 20 mm
M6 → Length Options: 10 mm, 12 mm, 15 mm, 20 mm
Days to Ship: | 8 Days or more |
---|
Socket Head Cap Screws - Trivalent Chromate Plating (Pack)【20-50 Pieces Per Package】
MISUMI
•Shape: Standard
•Sale Unit: Box, Pack
•Application: Standard
•Strength Class(Steel): 10.9
•Surface Treatment: Trivalent Chromate
Days to Ship: | Same day or more |
---|
Show Stock Products
Socket Head Cap Screws - Stainless Steel (Box)【150-1,000 Pieces Per Package】
MISUMI
Box sales are advantageous for in-house inventory or when the number of uses is large.
Days to Ship: | Same day or more |
---|
Show Stock Products
Socket Head Cap Screws - with Hole
MISUMI
A wire or wire can be passed through the hole in the bolt head to prevent loosening and falling off.
Days to Ship: | 8 Days or more |
---|
Socket Head Cap Screws - with Threadlocker Adhesive
MISUMI
•Shape: Standard
•Sale Unit: Individually Sold (Min. 1 pc)
•Application: Standard
•Strength Class(Stainless): A2-70
•Mounting Hole Shape: Hex Socket
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Nominal of Thread (M) |
Length L (mm) |
Pitch(mm) |
Mounting Hole Shape |
Basic Shape |
Material |
Surface Treatment |
Thread ridge Type |
Additional Shapes |
Sales Unit |
Application |
Strength Class(Steel) |
Strength Class(Stainless) |
Screw Type |
|
|
|
|
|
|
|
|
|
| ||||||||||||||||||||||||||||||||||||
Brand | Sunco | MISUMI | Sunco | MISUMI | Tong Hwei Enterprise (THE) | Nippon Byora | Tokosha | Yura | NBK | Sunco | MISUMI | NBK | NBK | Sunco | Nissei Seiko | MISUMI | NBK | Kyokuto Manufacturing | MISUMI | Nissan Screw | Yahata Neji | Konoe | BUMAX | Nissan Screw | Unbrako | Sunco | BUMAX | SDC Tanaka | MISUMI | Yahata Neji | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | NBK | Kyokuto Manufacturing | Konoe | Konoe | Yahata Neji | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Hex Socket Cap Screw - Steel, 304 Stainless Steel, M10/M12, Fine | Bargain Hex Socket Head Cap Screw (Cap Bolt) - Stainless Steel/Package Sale -【10 Pieces Per Package】 | Hex Socket Cap Screw - Steel, Multiple Finish Options, M2 - M16, Coarse【1-1,000 Pieces Per Package】 | Hex Socket Cap Screw - Steel, 14.9 Class, M6 - M12, Coarse, High-Strength | Hex Socket Cap Screw - Stainless Steel, M3 - M12, Coarse, High-Strength, SNSX Series | Hex Socket Cap Screw - Stainless Steel, M3 - M10, Coarse, SNSS-FT Series | Hex Socket Cap Screw - Stainless Steel, Black Chromate Plating, M3 - M10, Coarse | Hex Socket Cap Screw - 304 Stainless Steel, M8/M10, Coarse, Non-Magnetic | Hex Socket Cap Screw - Steel, Stainless Steel, Titanium, M3 - M24, Coarse【1-500 Pieces Per Package】 | Hex Socket Cap Screw - Retaining Ring, 304 Stainless Steel, M3 - M8, Coarse | Hex Socket Cap Screw - Stainless Steel, M3 - M10, Coarse, Heat Resistant, SNSJ Series | Hex Socket Cap Screw - Flanged, Stainless Steel, Steel, M3 - M12, Coarse【1-1,000 Pieces Per Package】 | Hex Socket Cap Screw - 304 Stainless Steel, M3 - M10, Coarse【50-500 Pieces Per Package】 | Hex Socket Cap Screw - 316L Stainless Steel, 10.9 Class, M6 - M12, Coarse, High-Strength | Hex Socket Cap Screw - Flanged, Stainless Steel, Steel, M3 - M10, Coarse, Partially Threaded | Hex Socket Cap Screw - Steel, M3 - M30, Coarse, SPSCB3 Series【1-200 Pieces Per Package】 | Hex Socket Cap Screw - 304 Stainless Steel, M6 - M12, Coarse, Non-Magnetic | Hex Socket Cap Screw - 316L Stainless Steel, M3 - M10, Coarse, Clean Bolt | Hex Socket Cap Screw - M4 - M10, Coarse, Configurable Length, Partially Threaded | Hex Socket Cap Screw - Stainless Steel, M3 - M16, Coarse【1-1,000 Pieces Per Package】 | Hex Socket Cap Screw - Steel, Black Oxide Finish, M3 - M6, Coarse, K-P Series【10 Pieces Per Package】 | Socket Head Cap Screws - Trivalent Chromate Plating (Pack)【20-50 Pieces Per Package】 | Socket Head Cap Screws - Stainless Steel (Box)【150-1,000 Pieces Per Package】 | ||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||||
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 14 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 9 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||||||||||||||||||||
Nominal of Thread (M) | 1.4 ~ 42 | 2 ~ 12 | 10 ~ 12 | 2 ~ 12 | 5 | 3 ~ 30 | 2 ~ 16 | 6 ~ 12 | 3 ~ 12 | 2 ~ 36 | 3 ~ 6 | 3 ~ 10 | 3 ~ 10 | 8 ~ 10 | 3 ~ 24 | 3 ~ 8 | 3 ~ 10 | 3 ~ 36 | 3 ~ 12 | 3 ~ 12 | 3 ~ 5 | 3 ~ 10 | 6 ~ 12 | 3 ~ 10 | 3 ~ 30 | 6 ~ 12 | 3 ~ 24 | 3 ~ 10 | 6 ~ 12 | 3 ~ 16 | 4 ~ 10 | 4 ~ 12 | 3 ~ 24 | 2 ~ 10 | 2 ~ 12 | 3 ~ 12 | 3 ~ 10 | 3 ~ 16 | 3 ~ 10 | 3 ~ 10 | 3 ~ 6 | 2 ~ 12 | 2 ~ 10 | 6 ~ 12 | 4 ~ 12 |
Length L (mm) | 2.5 ~ 610 | 4 ~ 95 | 15 ~ 150 | 3 ~ 80 | 10 | 5 ~ 250 | 3 ~ 150 | 10 ~ 120 | 6 ~ 50 | 20 ~ 300 | 5 ~ 30 | 25 ~ 120 | 5 ~ 40 | 40 ~ 50 | 5 ~ 220 | - | 6 ~ 40 | 5 ~ 300 | 6 ~ 60 | 5 ~ 100 | 6 ~ 20 | 5 ~ 40 | 20 ~ 120 | 5 ~ 65 | 5 ~ 200 | 15 ~ 50 | 6 ~ 150 | 6 ~ 75 | 10 ~ 50 | 6 ~ 85 | 30 ~ 210 | 10 ~ 40 | 25 ~ 120 | 5 ~ 40 | 4 ~ 80 | 6 ~ 40 | 5 ~ 40 | 5 ~ 120 | 25 ~ 100 | 5 ~ 30 | 6 ~ 20 | 5 ~ 60 | 5 ~ 40 | 10 ~ 50 | 8 ~ 60 |
Pitch(mm) | 0.3 ~ 4.5 | - | 1 ~ 1.5 | - | 0.8 | 0.5 ~ 3.5 | 0.4 ~ 2 | 1 ~ 1.75 | 0.5 ~ 1.75 | 0.4 ~ 4 | - | 0.5 ~ 1.5 | 0.5 ~ 1.5 | 1.25 ~ 1.5 | 0.5 ~ 3 | - | 0.5 ~ 1.5 | 0.5 ~ 4 | - | 0.5 ~ 1.75 | 0.5 ~ 0.8 | 0.5 ~ 1.5 | 1 ~ 1.75 | 0.5 ~ 1.5 | 0.5 ~ 3.5 | 1 ~ 1.75 | 0.5 ~ 3 | 0.5 ~ 1.5 | - | 0.5 ~ 2 | - | - | - | - | - | - | 0.5 ~ 1.5 | 0.5 ~ 2 | 0.5 ~ 1.5 | 0.5 ~ 1.5 | 0.5 ~ 1 | - | - | - | - |
Mounting Hole Shape | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket |
Basic Shape | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Hex | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) |
Material | Steel / Stainless Steel / Aluminum / Titanium | Steel | Steel / Stainless Steel | Stainless Steel | Stainless Steel | Steel / Stainless Steel | Steel | Steel | Stainless Steel | Steel / Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Steel / Stainless Steel | Stainless Steel | Stainless Steel | Steel | Steel | Steel / Stainless Steel | Steel | Stainless Steel | Stainless Steel | Steel / Stainless Steel | Steel | Stainless Steel | Stainless Steel | Stainless Steel | Steel / Stainless Steel | Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel | Steel | Stainless Steel | Steel | Stainless Steel | Steel | Steel | Steel | Steel | Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel |
Surface Treatment | Copper Plating / Tin plating / Rafre / Coat with loosen prevention agent / Black Paint / No / Black Oxide Coating / Electroless Nickel Plating / Trivalent Chromate / Bright Chromate Plating / Nickel Plating / Chrome Plating / Clear Anodize / Dacromet / Geomet Treated | Black oxide coating | No / Black Oxide Coating / Bright Chromate Plating | No | No | Tin plating / No / Black Oxide Coating / Electroless Nickel Plating / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Chrome Plating / Geomet Treated | Tin plating / Coat with loosen prevention agent / Black Oxide Coating / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Dacromet | No | No | Tin plating / No / Black Oxide Coating / Electroless Nickel Plating / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating | No | No | Low Temperature Black Chrome Process | No | Tin plating / Coat with loosen prevention agent / Black Paint / No / Black Oxide Coating / Electroless Nickel Plating / Nickel Plating / Dacromet / Geomet Treated | No | No | Black Oxide Coating | Bright Chromate Plating | Tin plating / No / Black Oxide Coating / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating | Black Oxide Coating | No | No | Black oxide coating / Trivalent Chromate / Barrel, Passivated | Other Special Processings / No | No | No | Other Special Processings | No / Black oxide coating | No | No / Black oxide coating / Electroless Nickel Plating | No / Black oxide coating | No / Black oxide coating | - | Trivalent Chromate | No | Electroless Nickel Plating | No | Black Oxide Coating | Bright Chromate Plating | Black Oxide Coating | Trivalent Chromate | No | No / Black oxide coating | No / Black oxide coating |
Thread ridge Type | Metric coarse | - | Metric fine | - | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | - | Metric coarse | Metric coarse | Metric coarse | Metric coarse | - | Metric coarse | Metric coarse | - | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | - | Metric coarse | - | - | - | - | - | - | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | - | - | - | - |
Additional Shapes | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | With Retaining Ring Grooves | Standard | Standard | Standard | Flanged | Standard | Standard | Standard | Flanged | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | With Holding Hole | Coat with loosen prevention agent |
Sales Unit | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. / Box/package | - | Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | - | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. / Box/package | - | Box/package | Box/package | - | Box/package | Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. |
Application | Standard | Standard | Standard | Standard | Standard | Standard | Standard | High Strength / For Vacuum Systems / Abrasion Resistance | Standard / Heat resistant / Chemical Resistance / High Strength / Non-Magnetic | Standard | Standard | Standard | Standard / Chemical Resistance / For Vacuum Systems / Fall Prevention | Standard | Standard | Standard | Standard / Heat resistant / Chemical Resistance / Use for Clean circumstance | Standard | Standard | Standard | Standard | Standard | High Strength | Standard | Standard | Standard | High Strength | Standard / Heat resistant | Standard | Standard / High Strength | Standard | Standard | Standard | High Strength | Standard | Standard | Standard / High Strength | Standard | Standard / High Strength | Standard / High Strength | Standard | Standard | High Strength | Standard | Standard |
Strength Class(Steel) | - | 12.9 | - | - | - | - | - | 14.9 | - | - | - | - | - | - | - | - | - | 10.9 ~ 12.9 | 10.9 | - | 12.9 | - | - | 10.9 ~ 12.9 | - | - | - | - | 12.9 | - | 12.9 | 12.9 | 10.9 ~ 12.9 | 12.9 | 10.9 | - | 12.9 | - | 12.9 | 10.9 | 12.9 | 10.9 | - | 8.8 | 12.9 |
Strength Class(Stainless) | - | - | - | A2-70 | A2-70 | - | - | - | 8.8 ~ 10.9 | - | A4-100 | - | A2-70 | A2-80 | - | - | - | - | - | - | - | A2-70 | 10.9 | - | - | A2-80 | 8.8 | - | A2-70 | A2-100 ~ A2-70 | A2-70 | A2-70 | A2-70 | - | - | A4-70 | - | A2-70 | - | - | - | - | A2-70 | A2-70 | A2-70 |
Screw Type | Complete thread / Half Thread | - | Complete thread / Half Thread | - | Complete thread | Complete thread / Half Thread | Complete thread / Half Thread | Complete thread / Half Thread | Half Thread | Complete thread | - | Complete thread | Complete thread | Complete thread | Complete thread / Half Thread | - | Complete thread | Complete thread / Half Thread | - | Complete thread / Half Thread | Complete thread | Complete thread | Complete thread / Half Thread | Half Thread | Complete thread / Half Thread | Complete thread / Half Thread | Complete thread / Half Thread | Complete thread / Half Thread | - | Half Thread | - | - | - | - | - | - | Complete thread | Complete thread / Half Thread | Half Thread | Complete thread | Complete thread | - | - | - | - |
Loading...
[30-210/1]
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy