(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Nissan Screw
[Product Specifications]
・Drive Type: Hex
・Size: M3 - M16
・Threading: Complete Thread
・Material: Stainless Steel, Steel
・JIS-B1174
Days to Ship: | Same day or more |
---|
Show Stock Products
Hex Socket Button Head Cap Screw - Stainless Steel, SSS Standard【1-500 Pieces Per Package】
Sunco
[Product Specifications]
・Drive Type: Hex
・Size: M2 - M8
・Threading: Complete Thread
・Material: Stainless Steel, Steel, Titanium
Days to Ship: | Same day or more |
---|
Show Stock Products
Hex Socket Button Head Cap Screw - Stainless Steel, Full Thread【100-2,000 Pieces Per Package】
Maruemu
[Product Specifications]
・Material: Stainless Steel
・Size: M3 - M10
・Treading: Complete Tread
Days to Ship: | 8 Days or more |
---|
Tokosha
[Product Specifications]
・Drive Type: Hex
・Size: M3 - M10
・Threading: Complete Thread, Half Thread
・Material: Steel
Days to Ship: | 8 Days or more |
---|
NBK
[Product Specifications]
・Drive Type: Hex
・Size: M3 - M8
・Threading: Complete Thread
・Material: Stainless Steel, Steel
Days to Ship: | Same day or more |
---|
Show Stock Products
Hex Socket Button Head Cap Screw - Steel, SSS Standard【1-2,000 Pieces Per Package】
Gosho Works
[Product Specifications]
・Drive Type: Hex
・Size: M3 - M16
・Material: Steel
Days to Ship: | Same day or more |
---|
Show Stock Products
Hex Socket Button Head Cap Screw - Stainless Steel, Steel, Flanged
MISUMI
[Product Specifications]
・Material: 4137 Alloy Steel (10.9), 304 Stainless Steel (A2-50)
・Size: M3 - M8
Days to Ship: | Same day or more |
---|
Show Stock Products
Hex Socket Button Head Cap Screw - Stainless Steel, Steel, SSS Standard【1-1,000 Pieces Per Package】
Sunco
[Product Specifications]
・Drive Type: Hex
・Size: M3 - M16
・Threading: Complete Thread
・Material: Stainless Steel 304, 316
Days to Ship: | Same day or more |
---|
Show Stock Products
Hex Socket Button Head Cap Screw - Steel
MISUMI
[Product Specifications]
・Material: 4137 Alloy Steel
・ Hardness: 34~44HRC
・Strength Class: 10.9
・Size: M3 - M6
Days to Ship: | Same day or more |
---|
Show Stock Products
Hex Socket Button Head Cap Screw - Stainless Steel
MISUMI
New: Screw package with loctite is added. [June 2023]
[Product Specifications]
・Material: 304 Stainless Steel
・Strength Class: A2-50 Equivalent
・Size: M2 - M8
Days to Ship: | Same day or more |
---|
Show Stock Products
Hex Socket Button Head Cap Screw - Steel, Full Thread【1-1,000 Pieces Per Package】
ANSCO
[Product Specifications]
・Drive Type: Hex
・Size: M3 - M8
・Threading: Complete Thread
・Material: Steel
Days to Ship: | 8 Days or more |
---|
Hex Socket Button Head Cap Screw - Stainless Steel, Inch【1-100 Pieces Per Package】
USA Industrials
Hex Drive Button Head cap screws are tightened with a socket wrench drive and will be less likely to snag on clothing or other objects. Both black oxide and armor coat finishes resist corrosion. 316 Stainless Steel is resistant to intergranular corrosion.
Days to Ship: | 13 Days |
---|
Hex Socket Button Head Cap Screw - Stainless Steel, Steel【200-1,000 Pieces Per Package】
MISUMI
[Product Specifications]
・Material: 304 Stainless steel, Alloy Steel
・Size: M3 - M6
Days to Ship: | 8 Days or more |
---|
Show Stock Products
Hex Socket Button Head Cap Screw - Alloy Steel, Half Thread, Full Thread【1-1,000 Pieces Per Package】
Kyokuto Manufacturing
[Product Specifications]
・Material-Alloy Steel (Grade: 10.9)
・Size -M3 - M16
Days to Ship: | 8 Days or more |
---|
Sunco
[Product Specifications]
・Drive Type: Hex
・Size: M10 - M12
・Thread Pitch: 1.25mm
・Threading: Complete Thread
・Material: Stainless Steel, Steel
Days to Ship: | 8 Days or more |
---|
Hex Socket Button Head Cap Screw - Steel, Full Thread
Unbrako
[Product Specifications]
・Material: Steel
・Size: M3 - M12
・Threading: Complete Thread
Days to Ship: | 8 Days or more |
---|
Hex Socket Button Head Cap Screw - Stainless Steel, Steel, Flanged【1-1,000 Pieces Per Package】
Nissan Screw
[Product Specifications]
・Drive Type: Hex
・Size: M3 - M10
・Threading: Complete Thread
・Material: Stainless Steel, Steel
Days to Ship: | Same day or more |
---|
Show Stock Products
ANSCO
[Product Specifications]
・Drive Type: Hex
・Size: M3 - M8
・Threading: Complete Thread
・Material: Stainless Steel, Steel
・JIS-B1174
Days to Ship: | 8 Days or more |
---|
Nissan Screw
[Product Specifications]
・Material: 304 Stainless steel, Alloy Steel
・Surface Treatment: Trivalent Black, Bright Chrome, Chromate Plating, Nickel Plating, Black Paint
・Size: M3 - M10
Days to Ship: | 8 Days or more |
---|
Hex Socket Button Head Cap Screw - Stainless Steel, Metric Coarse【5-100 Pieces Per Package】
USA Industrials
Socket head cap screws are tightened with a socket wrench drive and will be less likely to snag on clothing or other objects. Both black oxide and armor coat finishes resist corrosion. 316 Stainless Steel has a higher chemical resistance.
Days to Ship: | 13 Days |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Thread Size (M) |
Length L (mm) |
Material |
Surface Treatment |
Thread Type |
Tip Shape |
Additional Shapes |
Unit of Sale |
Thread Size (Inch) |
Length L (Inch) |
Application |
Strength Class (Steel) |
Strength Class (Stainless Steel) |
Pitch(mm) |
Screw Type |
| ||||||||||||||||||||
Brand | Nissan Screw | Sunco | Maruemu | Tokosha | NBK | Gosho Works | MISUMI | Sunco | MISUMI | MISUMI | ANSCO | USA Industrials | MISUMI | Kyokuto Manufacturing | Sunco | Unbrako | Nissan Screw | ANSCO | Nissan Screw | USA Industrials |
Product Series | Hex Socket Button Head Cap Screw - Stainless Steel, SSS Standard【1-500 Pieces Per Package】 | Hex Socket Button Head Cap Screw - Stainless Steel, Full Thread【100-2,000 Pieces Per Package】 | Hex Socket Button Head Cap Screw - Steel, SSS Standard【1-2,000 Pieces Per Package】 | Hex Socket Button Head Cap Screw - Stainless Steel, Steel, Flanged | Hex Socket Button Head Cap Screw - Stainless Steel, Steel, SSS Standard【1-1,000 Pieces Per Package】 | Hex Socket Button Head Cap Screw - Steel, Full Thread【1-1,000 Pieces Per Package】 | Hex Socket Button Head Cap Screw - Stainless Steel, Inch【1-100 Pieces Per Package】 | Hex Socket Button Head Cap Screw - Stainless Steel, Steel【200-1,000 Pieces Per Package】 | Hex Socket Button Head Cap Screw - Alloy Steel, Half Thread, Full Thread【1-1,000 Pieces Per Package】 | Hex Socket Button Head Cap Screw - Stainless Steel, Steel, Flanged【1-1,000 Pieces Per Package】 | Hex Socket Button Head Cap Screw - Stainless Steel, Metric Coarse【5-100 Pieces Per Package】 | |||||||||
CAD |
|
|
|
|
|
|
|
| ||||||||||||
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 13 Days |
8 Days or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 13 Days |
Specifications |
|
|
| |||||||||||||||||
Thread Size (M) | 3 ~ 16 | 2 ~ 8 | 3 ~ 10 | 3 ~ 10 | 3 ~ 8 | 3 ~ 16 | 3 ~ 6 | 3 ~ 16 | 2 ~ 10 | 2 ~ 8 | 3 ~ 8 | - | 3 ~ 6 | 3 ~ 16 | 10 ~ 12 | 3 ~ 12 | 3 ~ 10 | 3 ~ 8 | 3 ~ 10 | 2.5 ~ 12 |
Length L (mm) | 5 ~ 100 | 3 ~ 55 | 6 ~ 55 | 4 ~ 70 | 6 ~ 25 | 5 ~ 100 | 5 ~ 15 | 4 ~ 100 | 3 ~ 50 | 3 ~ 50 | 4 ~ 50 | - | 5 ~ 30 | 5 ~ 60 | 15 ~ 60 | 6 ~ 40 | 5 ~ 40 | 4 ~ 50 | 5 ~ 40 | 3 ~ 60 |
Material | Stainless Steel ~ Steel | Stainless Steel ~ Titanium | Stainless Steel | Steel | Stainless Steel ~ Steel | Steel | Stainless Steel ~ Steel | Stainless Steel | Steel | Stainless Steel | Steel | Steel | Stainless Steel ~ Steel | Steel | Stainless Steel ~ Steel | Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Steel |
Surface Treatment | Tin Plating / None / Black Oxide / Trivalent Chromate / Bright Chrome / Chromate / Nickel Plating / Chromate | Black Paint / None / Black Oxide / Trivalent Chromate / Nickel Plating | None | Tin Plating / Black Oxide / Trivalent Chromate / Bright Chrome / Chromate / Nickel Plating / Chromate / Dacrotized | None / Black Oxide | Black Oxide / Trivalent Chromate / Bright Chrome | None / Black Oxide | Black Paint / None | Black Oxide | None | Tin Plating / Black Oxide / Trivalent Chromate / Bright Chrome / Nickel Plating / Chromate | None | - | Black Oxide | None / Black Oxide / Trivalent Chromate / Bright Chrome / Chromate / Nickel Plating | None | Black Oxide / Trivalent Chromate / Barrel, Passivated | Tin Plating / None / Black Oxide / Trivalent Chromate / Nickel Plating / Chromate | Black Paint / Trivalent Chromate / Bright Chrome / Chromate / Nickel Plating | None |
Thread Type | Metric Coarse | Metric Coarse | - | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Unify Coarse, UNC / Unify Fine, UNF | Metric Coarse | Metric Coarse | Metric (Fine) | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse |
Tip Shape | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Cone Point | Flat End |
Additional Shapes | Standard | Standard | Standard | Standard | Flanged | Standard | Flanged | Standard | Standard | - | Standard | Standard | Standard | Standard | Standard | Standard | Flanged | Standard | Flanged | Standard |
Unit of Sale | Individucally Sold (Min. 1 pc) ~ Box, Pack | Individucally Sold (Min. 1 pc) ~ Box, Pack | - | Individucally Sold (Min. 1 pc) ~ Box, Pack | Individucally Sold (Min. 1 pc) ~ Box, Pack | Box, Pack | Individucally Sold (Min. 1 pc) | Individucally Sold (Min. 1 pc) ~ Box, Pack | Individucally Sold (Min. 1 pc) | Individucally Sold (Min. 1 pc) | - | Individucally Sold (Min. 1 pc) ~ Box, Pack | Box, Pack | - | Individucally Sold (Min. 1 pc) ~ Box, Pack | Individucally Sold (Min. 1 pc) ~ Box, Pack | Individucally Sold (Min. 1 pc) | - | Individucally Sold (Min. 1 pc) ~ Box, Pack | Box, Pack |
Thread Size (Inch) | - | - | - | - | - | - | - | - | - | - | - | NO.0 ~ 5/16 | - | - | - | - | - | - | - | - |
Length L (Inch) | - | - | - | - | - | - | - | - | - | - | - | 1 ~ 7/16 | - | - | - | - | - | - | - | - |
Application | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard / Chemical Resistance | Standard | Standard | Standard | Standard | Standard | Standard | - | Standard / Chemical Resistance |
Strength Class (Steel) | - | - | - | - | 10.9 | - | 10.9 | - | 10.9 | - | - | - | - | 10.9 | - | - | 10.9 | - | - | - |
Strength Class (Stainless Steel) | - | - | - | - | A2-50 | - | A2-50 | - | - | A2-50 | - | - | - | - | - | - | - | - | - | - |
Pitch(mm) | 0.5 ~ 2 | 0.4 ~ 1.25 | 0.5 ~ 1.5 | 0.5 ~ 1.5 | 0.5 ~ 1.25 | 0.5 ~ 2 | - | 0.5 ~ 2 | - | - | 0.5 ~ 1.25 | - | - | 0.5 ~ 2 | 1.25 | 0.5 ~ 1.75 | 0.5 ~ 1.5 | 0.5 ~ 1.25 | 0.5 ~ 1.5 | 0.45 ~ 1.75 |
Screw Type | Fully Threaded | Fully Threaded | Fully Threaded | Fully Threaded | Fully Threaded | Fully Threaded / Partially Threaded | - | Fully Threaded | - | - | Fully Threaded | - | - | Fully Threaded / Partially Threaded | Fully Threaded | Fully Threaded | Fully Threaded | Fully Threaded | Fully Threaded | Fully Threaded |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy