(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Hex Bolt - Stainless Steel, Class A2-70, M6 - M20, Coarse【1-500 Pieces Per Package】
Hikari Seiko
[Detailed shape] Standard
[Mounting hole dimensions] None
[Surface treatment] None
[Thread ridge type] Metric Coarse, Strength Classification (Stainless Steel) A2-70
[Nominal Thread (M)] 6 8 10 12 16 20
[Length L (mm)] 8 12 16 18 20 25 30 35 40 45 50
[Sales unit] Low Quantity (Available for Purchase from 1pc) Box and pack.
Days to Ship: | 8 Days or more |
---|
Sunco
[Detailed shape] Small Dia.
[Mounting hole dimensions] None
[Materials] Equivalent to SWCH
[Thread ridge type] Metric coarse
[Additional shapes] Standard
[Application] Standard
[Nominal Thread (M)] 8 10 12
[Length L (mm)] 30 35 40 45 50 55 60 65 70 75 80 85 90 95 100 105 110 115 120 125 130 135 140 150
[Surface treatment] Trivalent chromate, trivalent black, trivalent white, bright chromate plating, chromate plating, nickel plating
[Sales unit] Boxes/packs available individually from quantities of 1, Threading
[Length (mm)] 22 25 26 30
Days to Ship: | 8 Days or more |
---|
Hex Bolt - Chrome-moly Steel, Class 10.9, M5 - M48, Coarse【1-400 Pieces Per Package】
Sunco
This is a high-strength product using chrome molybdenum steel.
Days to Ship: | Same day or more |
---|
Show Stock Products
Eura
Strength classification 8T (minimum tensile load 80kgf / mm2) screw.
Days to Ship: | 8 Days or more |
---|
Hex Bolt - 316L Stainless Steel, Class 10.9, M6 - M16, Coarse
BUMAX
Has a same strength class equivalent to that of iron although it is a stainless steel product. Four and two times as durable as SUS304 and SUS316, respectively.
Days to Ship: | 8 Days or more |
---|
Sunco
[Materials] Steel, Stainless steel
[Surface treatment] None, trivalent white, bright chromate plating
Days to Ship: | 8 Days or more |
---|
MISUMI
•Shape: Hex
•Application: Standard
•Strength Class(Steel): 10.9
•Strength Class(Stainless): A2-50
•Shape: Standard
Days to Ship: | Same day or more |
---|
Show Stock Products
Hex Bolt - Various Coatings, M3 - M48【1-5,000 Pieces Per Package】
Sunco
[Materials] Steel SNB, SWCH-equivalent, stainless steel SUS304-equivalent, SUS310S, SUS316, SUS316L, aluminum, titanium, and brass
[Surface treatment] None, trivalent chromate, non-chrome plating white, trivalent black, trivalent white, bright chromate plating, hot dip galvanized, chromate plating, green chromate, black chromate, nickel plating, chrome plating, Parkerizing, Dacrotized, Geomet treatment, German brown plating, black paint, Lafre, ALOK loosening-prevention agent, black paint
Days to Ship: | Same day or more |
---|
Show Stock Products
Hex Bolt - Titanium, Class 1, M4 - M8, Coarse【100-1,000 Pieces Per Package】
Maruemu
Excellent corrosion resistance, lightweight, and strong.
Days to Ship: | 10 Days or more |
---|
Hex Bolt - 304 Stainless Steel, M4 - M16, Coarse, Left-Hand Threaded【1-100 Pieces Per Package】
Sunco
[Detailed shape] Standard
[Mounting hole dimensions] None
[Materials] Equivalent to SUS304
[Surface treatment] None
[Thread ridge type] Metric coarse (Left)
[Additional shapes] Standard
[Application] Standard
[Nominal Thread (M)] 4 5 6 8 10 12 16
[Length L (mm)] 6 8 10 12 15 16 20 25 30 35 40 45 50 55 60 70 75 80 90 100
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
Days to Ship: | 8 Days or more |
---|
Sunco
A high-strength product using high-carbon steel.
Days to Ship: | Same day or more |
---|
Show Stock Products
Hex Bolt - Chrome-moly Steel, Class 12.9, M6 - M20, Coarse【1-200 Pieces Per Package】
Sunco
This is a high-strength product using chrome molybdenum steel.
Days to Ship: | Same day or more |
---|
Show Stock Products
Flanged Hex Bolt - Various Coatings, M4 - M16, Coarse, Type 2【1-1,000 Pieces Per Package】
Sunco
4T-equivalent strength classification.
Days to Ship: | Same day or more |
---|
Show Stock Products
Hex Bolt - Stainless Steel, M8, Fine, 0.75 mm Pitch, B=13
Sunco
[Nominal Thread (M)] 8
[Detailed Shape] Standard
[Mounting Hole Shape] None
[Materials] Stainless Steel
[Surface Treatment] None
[Thread Type] Metric Fine
[Sales Unit] Individual
[Length L (mm)] 15 25 30 35 50
Days to Ship: | 8 Days or more |
---|
Small Hex Bolt - Stainless Steel, M12, Fine, B = 17
Sunco
[Nominal Thread (M)] 12
[Detailed shape] Standard
[Mounting hole dimensions] None
[Materials] Stainless steel
[Surface treatment] None
[Thread ridge type] Metric fine
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Length L (mm)] 20 25 30 35 40 45
Days to Ship: | 8 Days or more |
---|
Hex Bolt - 316L Stainless Steel, SDC Plasma Hardening Surface Treatment, M5 - M16, Coarse, Cleanroom
SDC Tanaka
Impurities, such as lubricants, are not used to prevent stainless steel screws from seizing.
Days to Ship: | 8 Days or more |
---|
Slotted Hex Bolt - Green, Brass, M4 - M12, Fine
Natsuhara
It is widely used as a ground terminal screw.
Days to Ship: | 8 Days or more |
---|
MISUMI
316 Stainless Steel Bolt with Better Corrosion Resistance than 304 Stainless Steel.
Days to Ship: | Same day or more |
---|
Show Stock Products
Hex Bolt - Various Coatings, M8 - M16, Fine【1-500 Pieces Per Package】
Sunco
[Materials] Equivalent to SWCH, Equivalent to SUS304
[Surface treatment]None, trivalent chromate, trivalent black, trivalent white, bright chromate plating, chromate plating, green chromate, black chromate
Days to Ship: | 8 Days or more |
---|
Hex Bolt - Steel, Class 8.8, M6 - M24, Coarse, Partially Threaded【1-700 Pieces Per Package】
Kyoei Manufacturing
[Detailed shape] Standard
[Mounting hole dimensions] None
[Materials] Steel
[Thread ridge type] Metric coarse
[Additional shapes] Standard
[Application] Standard
[Strength class (steel)] 8.8
[Nominal Thread (M)] 6 8 10 12 16 20 22 24
[Length L (mm)] 16 20 25 30 35 40 45 50 55 60 65 70 75 80 85 90 95 100 110 115 120 125 130 140 150
[Surface treatment] None, trivalent white, chromate plating
Days to Ship: | 8 Days or more |
---|
Hex Bolt - Various Coatings, M8 - M36, Fine【1-350 Pieces Per Package】
Sunco
[Materials] Equivalent to SWCH, Equivalent to SUS304
[Surface treatment] None, trivalent chromate, trivalent black, trivalent white, bright chromate plating, chromate plating, black chromate, nickel plating
Days to Ship: | 8 Days or more |
---|
Hex Bolt - SWCH Steel Equivalent, Class 8.8, M6 - M22, Coarse【1-200 Pieces Per Package】
Sunco
A high-strength product using high-carbon steel.
Days to Ship: | 8 Days or more |
---|
Sunco
Strength classification 7T (minimum tensile load 70kgf / mm2) screw.
Days to Ship: | 8 Days or more |
---|
Hex Bolt - 316L Stainless Steel, Class 8.8, M4 - M30, Coarse【1-10 Pieces Per Package】
BUMAX
Bumax, which is in the same strength class 10.9 as that of steel bolts although it is stainless steel, has strength (yield stress) four and two times that of SUS304 (A2-50) and SUS316 (A4-70), respectively, which are used for general stainless steel bolts. In Bumax, the 20-millimeter diameter bolt design of SUS304 (A2-50) can be downsized to 10-millimeter diameter, achieving a weight reduction to 1/4.
Days to Ship: | Same day or more |
---|
Show Stock Products
Hex Bolt - Wire-Lockable, M6 - M12, Coarse
MISUMI
Applicable for Loosening and Falling Preventions by running a wire though a hole on Screw Head.
Days to Ship: | 8 Days or more |
---|
Hex Bolt - 304 Stainless Steel, M3 - M20, Coarse【20-2,000 Pieces Per Package】
Maruemu
[Detailed shape] Standard
[Mounting hole dimensions] None
[Materials] SUS304
[Surface treatment] None
[Thread ridge type] Metric coarse
[Additional shapes] Standard
[Application] Standard
[Nominal Thread (M)] 3 4 5 6 8 10 12 14 16 20
[Length L or l (mm)] 6 8 10 12 14 15 16 18 20 22 25 30 35 40 45 50 55 60 65 70 75 80 85 90 95 100 110 120 130 140 150
[Pitch (mm)] 0.5 0.7 0.8 1 1.25 1.5
Days to Ship: | 8 Days or more |
---|
Hex Bolt - Chrome-moly Steel, Class 10.9, M6 - M30, Coarse【1-200 Pieces Per Package】
Nippon Fastener
A high-strength product which employs chrome molybdenum steel.
Days to Ship: | Same day or more |
---|
Show Stock Products
Hex Bolt - Steel, Class 10.9, M8 - M24, Coarse【1-100 Pieces Per Package】
Nippon Fastener
A high-strength product which employs chrome molybdenum steel.
Days to Ship: | Same day or more |
---|
Show Stock Products
Hex Bolt - Chrome-moly Steel, Class 10.9, M5 - M36, Coarse【1-200 Pieces Per Package】
Sunco
This is a high-strength product using chrome molybdenum steel.
Days to Ship: | Same day or more |
---|
Show Stock Products
Hex Bolt - Chrome-moly Steel, Class 10.9, Black Oxide Coating, M12, Fine
Sunco
This is a high-strength product using chrome molybdenum steel.
Days to Ship: | 8 Days or more |
---|
Hex Bolt - SWCH Steel Equivalent, Class 8.8, 7-Mark, M8 - M16, Coarse【1-500 Pieces Per Package】
Eura
Strength classification 7T (minimum tensile load 70kgf / mm2) screw.
Days to Ship: | 8 Days or more |
---|
Hex Bolt - Steel, Class 10.9, M10 - M16, Fine
Sunco
[Nominal Thread (M)] 12 24
[Length L (mm)] 20 25 30 35 40 45 50 55 60 70 75 80 90 100 110 120 140 150
[Surface treatment] None, bright chromate plating, chromate plating
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
Days to Ship: | 8 Days or more |
---|
Serrated-Flange Hex Bolt - Steel, 7-Mark, M6/M8, Coarse【230-450 Pieces Per Package】
Eura
[Detailed shape] Standard
[Mounting hole dimensions] None
[Materials] Steel
[Thread ridge type] Metric coarse
[Additional shapes] With a flange
[Nominal Thread (M)] 6 8
[Length L (mm)] 10 12 15 16 20 25 30 35 40 45 50
[Surface treatment] Trivalent chromate, Trivalent black, Trivalent white, Bright chromate plating, Chromate plating, Green chromate, Black chromate, Nickel plating, Chrome plating
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
Days to Ship: | 8 Days or more |
---|
High Tension Hex Bolt - Steel, Black Oxide Coating, M16 - M24, Coarse
Sunco
[Detailed shape] Standard
[Mounting hole dimensions] None
[Materials] Steel
[Surface treatment] None
[Thread ridge type] Metric coarse
[Additional shapes] Standard
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Application] High Strength
[Nominal Thread (M)] 12 16 20 22 24
[Length L (mm)] 30 35 40 45 50 55
Days to Ship: | 8 Days or more |
---|
Self-Sealing Hex Bolt - 18-8 Stainless Steel, Unified Coarse【5 Pieces Per Package】
USA Industrials
Positive sealing under pressure, and will install like a normal bolt. The bolt, when combined with a rubber O-ring and tightened completely, creates a 360-degree seal.
Days to Ship: | 13 Days or more |
---|
Slotted Hex Bolt - M4 - M12, Coarse【1-1,500 Pieces Per Package】
Sunco
[Materials] Equivalent to SWCH, Equivalent to SUS304 Brass
[Surface treatment] None, trivalent chromate, trivalent black, trivalent white, bright chromate plating, chromate plating, black chromate, nickel plating, chrome plating, German brown plating, black paint
Days to Ship: | 8 Days or more |
---|
Hex Bolt - SWCH Steel Equivalent, Class 8.8, 7-Mark, M10 - M20, Fine
Eura
Strength classification 7T (minimum tensile load 70kgf / mm2) screw.
Days to Ship: | 8 Days or more |
---|
Sunco
The head is engraved with the hardness of the bolt and a numeric identification (4). It is used in automotive and similar components.
Days to Ship: | 8 Days or more |
---|
Slotted Hex Bolt - Stainless Steel, M6, Coarse【200 Pieces Per Package】
Maruemu
[Screw type] Fully Threaded
[Detailed shape] Standard
[Mounting hole dimensions] Slotted
[Materials] Stainless steel
[Surface treatment] None
[Thread ridge type] Metric coarse
[Additional shapes] Standard
[Application] Standard
[Nominal Thread (M)] 6 8
[Length L or l (mm)] 12 16 20 25 30 35 40 50 60
[Pitch (mm)] 1 1.25
Days to Ship: | 8 Days or more |
---|
Hex Bolt - Steel, M10 - M20, Fine, Partially Threaded【1-100 Pieces Per Package】
Sunco
· Detailed shape: Standard
· Mounting hole dimensions: None
· Material: Steel
· Thread ridge type: Metric fine
· Thread: M10, M12, M14, M16, M20
· Length (mm): 35, 40, 45, 50, 55, 60, 65, 70, 75, 80, 85, 90, 95, 100, 110, 115, 120, 125, 130, 140, 150
· Surface treatment: None, trivalent chromate, trivalent black, trivalent white, bright chromate plating, chromate plating, chromate plating, black chromate, nickel plating, chrome plating, parker
· Sales unit: Low quantity (available for purchase from 1pc), box and package.
Days to Ship: | 8 Days or more |
---|
Flat Flanged Hex Bolt - Stainless Steel, M4 - M6, Coarse【1-900 Pieces Per Package】
Sunco
[Detailed shape] Standard
[Mounting hole dimensions] None
[Materials] Stainless steel
[Surface treatment] None
[Thread ridge type] Metric coarse
[Additional shapes] With a flange
[Application] Standard
[Nominal Thread (M)] 4 5 6
[Length L (mm)] 6 8 10 12 15 16 20 25 30
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
Days to Ship: | 8 Days or more |
---|
Flanged Hex Bolt - M5 - M12, Coarse【1-500 Pieces Per Package】
Nissan Screw
[Materials] Steel, Stainless steel
[Surface treatment] None, trivalent white, bright chromate plating, chromate plating, black chromate, nickel plating
Days to Ship: | 8 Days or more |
---|
Henkel
The hex bolts are coated with LOCTITE and sold in small quantities. Please use the loosening prevention feature as necessary.
Days to Ship: | 17 Days or more |
---|
Hex Bolt - M6 - M12, Coarse【50-800 Pieces Per Package】
Konoe
Features
•Regular, widely used hex bolt
•Bright chromate and corrosion-resistant stainless steel options also available
Days to Ship: | 8 Days or more |
---|
Small Hex Bolt - SWCH Steel Equivalent, M8 - M16, Fine, Partially Threaded【1-150 Pieces Per Package】
Sunco
The 2-plane width is smaller than that of general nuts and this is mainly used for cars.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Nominal of Thread (M) |
Length L (mm) |
Pitch(mm) |
Screw Type |
Detailed Shape |
Mounting Hole Shape |
Material |
Surface Treatment |
Thread ridge Type |
Additional Shapes |
Sales Unit |
Nominal of Thread (inch) |
Length L (inch) |
Application |
Strength Class(Steel) |
Strength Class(Stainless) |
|
| ||||||||||||||||||||||||||||||||||||||||||||
Brand | Hikari Seiko | Sunco | Sunco | Eura | BUMAX | Sunco | MISUMI | Sunco | Maruemu | Sunco | Sunco | Sunco | Sunco | Sunco | Sunco | SDC Tanaka | Natsuhara | MISUMI | Sunco | Kyoei Manufacturing | Sunco | Sunco | Sunco | BUMAX | MISUMI | Maruemu | Nippon Fastener | Nippon Fastener | Sunco | Sunco | Eura | Sunco | Eura | Sunco | USA Industrials | Sunco | Eura | Sunco | Maruemu | Sunco | Sunco | Nissan Screw | Henkel | Konoe | Sunco |
Product Series | Hex Bolt - Stainless Steel, Class A2-70, M6 - M20, Coarse【1-500 Pieces Per Package】 | Hex Bolt - Chrome-moly Steel, Class 10.9, M5 - M48, Coarse【1-400 Pieces Per Package】 | Hex Bolt - 316L Stainless Steel, Class 10.9, M6 - M16, Coarse | Hex Bolt - Various Coatings, M3 - M48【1-5,000 Pieces Per Package】 | Hex Bolt - Titanium, Class 1, M4 - M8, Coarse【100-1,000 Pieces Per Package】 | Hex Bolt - 304 Stainless Steel, M4 - M16, Coarse, Left-Hand Threaded【1-100 Pieces Per Package】 | Hex Bolt - Chrome-moly Steel, Class 12.9, M6 - M20, Coarse【1-200 Pieces Per Package】 | Flanged Hex Bolt - Various Coatings, M4 - M16, Coarse, Type 2【1-1,000 Pieces Per Package】 | Hex Bolt - 316L Stainless Steel, SDC Plasma Hardening Surface Treatment, M5 - M16, Coarse, Cleanroom | Hex Bolt - Various Coatings, M8 - M16, Fine【1-500 Pieces Per Package】 | Hex Bolt - Steel, Class 8.8, M6 - M24, Coarse, Partially Threaded【1-700 Pieces Per Package】 | Hex Bolt - Various Coatings, M8 - M36, Fine【1-350 Pieces Per Package】 | Hex Bolt - SWCH Steel Equivalent, Class 8.8, M6 - M22, Coarse【1-200 Pieces Per Package】 | Hex Bolt - 316L Stainless Steel, Class 8.8, M4 - M30, Coarse【1-10 Pieces Per Package】 | Hex Bolt - 304 Stainless Steel, M3 - M20, Coarse【20-2,000 Pieces Per Package】 | Hex Bolt - Chrome-moly Steel, Class 10.9, M6 - M30, Coarse【1-200 Pieces Per Package】 | Hex Bolt - Steel, Class 10.9, M8 - M24, Coarse【1-100 Pieces Per Package】 | Hex Bolt - Chrome-moly Steel, Class 10.9, M5 - M36, Coarse【1-200 Pieces Per Package】 | Hex Bolt - Chrome-moly Steel, Class 10.9, Black Oxide Coating, M12, Fine | Hex Bolt - SWCH Steel Equivalent, Class 8.8, 7-Mark, M8 - M16, Coarse【1-500 Pieces Per Package】 | Serrated-Flange Hex Bolt - Steel, 7-Mark, M6/M8, Coarse【230-450 Pieces Per Package】 | High Tension Hex Bolt - Steel, Black Oxide Coating, M16 - M24, Coarse | Self-Sealing Hex Bolt - 18-8 Stainless Steel, Unified Coarse【5 Pieces Per Package】 | Slotted Hex Bolt - M4 - M12, Coarse【1-1,500 Pieces Per Package】 | Hex Bolt - SWCH Steel Equivalent, Class 8.8, 7-Mark, M10 - M20, Fine | Slotted Hex Bolt - Stainless Steel, M6, Coarse【200 Pieces Per Package】 | Hex Bolt - Steel, M10 - M20, Fine, Partially Threaded【1-100 Pieces Per Package】 | Flat Flanged Hex Bolt - Stainless Steel, M4 - M6, Coarse【1-900 Pieces Per Package】 | Flanged Hex Bolt - M5 - M12, Coarse【1-500 Pieces Per Package】 | Small Hex Bolt - SWCH Steel Equivalent, M8 - M16, Fine, Partially Threaded【1-150 Pieces Per Package】 | |||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 10 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 13 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 17 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
| ||||||||||||||||||||||||||||||||||||||||||
Nominal of Thread (M) | 6 ~ 20 | 8 ~ 12 | 5 ~ 48 | 8 ~ 20 | 6 ~ 16 | 12 ~ 30 | 4 ~ 16 | 3 ~ 42 | 4 ~ 8 | 4 ~ 16 | 6 ~ 36 | 6 ~ 20 | 4 ~ 16 | 8 | 12 | 5 ~ 16 | 4 ~ 8 | 4 ~ 10 | 8 ~ 16 | 6 ~ 24 | 8 ~ 20 | 6 ~ 22 | 6 | 4 ~ 30 | 6 ~ 12 | 3 ~ 20 | 6 ~ 30 | 8 ~ 24 | 5 ~ 36 | 12 | 8 ~ 12 | 10 ~ 16 | 6 ~ 8 | 12 ~ 24 | - | 4 ~ 12 | 10 | 10 | 6 | 10 ~ 20 | 4 ~ 6 | 5 ~ 12 | 6 | 6 ~ 12 | 10 ~ 16 |
Length L (mm) | 8 ~ 50 | 30 ~ 150 | 8 ~ 450 | 30 ~ 150 | 20 ~ 55 | 20 ~ 100 | 8 ~ 130 | 3 ~ 500 | 8 ~ 50 | 6 ~ 100 | 25 ~ 150 | 10 ~ 250 | 6 ~ 100 | 15 ~ 50 | 20 ~ 50 | 8 ~ 80 | 8 ~ 25 | 10 ~ 35 | 10 ~ 150 | 16 ~ 100 | 15 ~ 130 | 10 ~ 60 | 35 | 8 ~ 150 | 10 ~ 50 | 6 ~ 150 | 10 ~ 250 | 30 ~ 150 | 25 ~ 250 | 40 ~ 60 | 10 ~ 50 | 35 ~ 100 | 16 | 45 ~ 60 | - | 6 ~ 85 | 20 | 20 ~ 50 | 20 | 35 ~ 150 | 6 ~ 30 | 8 ~ 50 | 25 | 8 ~ 100 | 30 ~ 150 |
Pitch(mm) | - | - | 2 ~ 2.5 | - | 1 ~ 2 | - | - | 0.5 ~ 4.5 | 0.7 ~ 1.25 | - | - | - | - | - | - | 0.8 ~ 2 | - | - | - | - | - | - | - | 0.7 ~ 3.5 | - | 0.5 ~ 2.5 | - | - | - | - | - | - | - | - | - | - | - | - | 1 | - | - | - | 1 | 1 ~ 1.75 | - |
Screw Type | - | Half Thread | Complete thread / Half Thread | - | Complete thread | Complete thread | - | Complete thread | Complete thread | Complete thread | Half Thread | Complete thread / Half Thread | Complete thread | - | Complete thread | Complete thread / Half Thread | Complete thread | - | Complete thread | Half Thread | Complete thread | Complete thread | Complete thread | Complete thread | - | - | Complete thread / Half Thread | Complete thread | Complete thread | Complete thread | - | Complete thread | Complete thread | Half Thread | - | Complete thread | - | Complete thread | Complete thread | Half Thread | Complete thread | Complete thread | Complete thread | Complete thread | Half Thread |
Detailed Shape | Standard | Small Diameter | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Small Diameter | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Small Diameter | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Small Diameter |
Mounting Hole Shape | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | Flathead | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | Flathead | No | No | Flathead | No | No | No | No | No | No |
Material | Stainless Steel | Steel | Steel | Steel | Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel / Aluminum / Titanium / Brass | Titanium | Stainless Steel | Steel | Steel | Steel / Stainless Steel / Titanium | Stainless Steel | Stainless Steel | Stainless Steel | Brass | Stainless Steel | Steel / Stainless Steel | Steel | Steel / Stainless Steel | Steel | Steel | Stainless Steel | Steel / Stainless Steel | Stainless Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel / Stainless Steel / Brass | Steel | Steel | Stainless Steel | Steel | Stainless Steel | Steel / Stainless Steel | Stainless Steel | Steel / Stainless Steel | Steel |
Surface Treatment | No | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating | Black Oxide Coating / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Dacromet | Trivalent Chromate / Chromate Plating | No | No / Trivalent Chromate / Bright Chromate Plating | No / Black oxide coating | Copper Plating / Rafre / Coat with loosen prevention agent / Black Paint / No / Trivalent Chromate / Bright Chromate Plating / Hot Zinc Plating / Chromate Plating / Nickel Plating / Chrome Plating / Parker / Dacromet / Geomet Treated | No | No | Black Oxide Coating / Trivalent Chromate / Bright Chromate Plating / Hot Zinc Plating / Chromate Plating / Nickel Plating | Black Oxide Coating / Chrome Plating / Dacromet | Copper Plating / Black Paint / No / Trivalent Chromate / Bright Chromate Plating / Hot Zinc Plating / Chromate Plating / Nickel Plating / Chrome Plating / Parker / Dacromet | No | No | Other Special Processings | No / Nickel Plating | No | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating | Black Oxide Coating / Chromate Plating | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating | Black Oxide Coating / Trivalent Chromate / Bright Chromate Plating / Hot Zinc Plating / Chromate Plating / Chrome Plating | Chromate Plating | No | No / Black oxide coating | No | Rafre / Black Oxide Coating / Electroless Nickel Plating / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Dacromet / DISGO Treatment | Black Oxide Coating / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Dacromet | Black Oxide Coating / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Dacromet | Black Oxide Coating | Black Oxide Coating / Trivalent Chromate / Bright Chromate Plating / Chromate Plating | Black Oxide Coating / Trivalent Chromate | Trivalent Chromate | Black Oxide Coating | No | Copper Plating / Black Paint / No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating | Black Oxide Coating | Copper Plating / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating | No | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Parker | No | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating | - | No / Bright Chromate Plating | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating |
Thread ridge Type | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric fine | - | Metric coarse | Metric coarse | Metric coarse (Left) | Metric coarse | Metric coarse | Metric coarse | Metric fine | Metric fine | Metric coarse | Metric fine | - | Metric fine | Metric coarse | Metric fine | Metric coarse | Metric coarse | Metric coarse | - | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric fine | Metric coarse | Metric fine | Metric coarse | Metric coarse | Unified coarse UNC | Metric coarse | Metric fine | Metric fine | Metric coarse | Metric fine | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric fine |
Additional Shapes | - | Standard | Standard | Standard | - | - | Standard | Standard | Standard | Standard | Standard | Standard | Flanged | - | - | Standard | - | Standard | Standard | Standard | Standard | Standard | Flanged | Standard | With Holding Hole | Standard | Standard | Standard | Standard | Standard | Standard | - | Flanged | Standard | Standard / With Retaining Ring Grooves | Standard | Standard | Flanged | Standard | - | Flanged | Flanged | Coat with loosen prevention agent | Standard | Standard |
Sales Unit | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | - | Low Quantity Available beginning with 1 pc. / Box/package | - | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | - | Low Quantity Available beginning with 1 pc. / Box/package | - | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Box/package | Low Quantity Available beginning with 1 pc. / Box/package | - | - | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. | Box/package | Low Quantity Available beginning with 1 pc. | Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. / Box/package | - | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Box/package | Box/package | Low Quantity Available beginning with 1 pc. / Box/package |
Nominal of Thread (inch) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1/2 ~ 5/16 | - | - | - | - | - | - | - | - | - | - |
Length L (inch) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1 ~ 3/4 | - | - | - | - | - | - | - | - | - | - |
Application | - | Standard | High Strength | High Strength | High Strength | - | Standard | Standard | Standard | Standard | High Strength | High Strength | Standard | - | - | Standard / Heat resistant / Use for Clean circumstance | - | Standard | Standard | Standard | Standard | High Strength | High Strength | High Strength | Standard | Standard | Standard | Standard | High Strength | High Strength | High Strength | High Strength | - | High Strength | Standard / Chemical Resistance | Standard | High Strength | Standard | Standard | - | Standard | Standard | Fall Prevention | Standard | Standard |
Strength Class(Steel) | - | - | 10.9 | 8.8 | - | - | 10.9 | - | - | - | 8.8 | 12.9 | - | - | - | - | - | - | - | 8.8 | - | 8.8 | 8.8 | - | 8.8 | - | 10.9 | 10.9 | 10.9 | 10.9 | 8.8 | 10.9 | - | - | - | - | 8.8 | 4.8 | - | - | - | - | - | 4.8 | - |
Strength Class(Stainless) | A2-70 | - | - | - | 10.9 | - | A2-50 | - | - | - | - | - | - | - | - | - | - | A4-50 | - | - | - | - | - | 8.8 | A2-50 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | A2-50 | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy