(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Fully Threaded Bolts & Studs - with Hex Nuts, Right or Left Thread, SHS
NBK
•Shape: Stud bolt
•Sale Unit: Low Quantity Available beginning with 1 pc.
•Application: Standard
•Surface Treatment: Black Oxide Coating
•Material: Steel
Days to Ship: | Same day or more |
---|
Show Stock Products
Fully Threaded Bolts & Studs - SEL Stud, Flat Tip【1-1,000 Pieces Per Package】
Sel Japan
•Shape: Other Screws
•Thread Ridge Type: Metric coarse
•Application: Standard
•Additional Shape: Standard
•Tip shape: Flat End
Days to Ship: | 8 Days or more |
---|
Fully Threaded Bolts & Studs - Hex Socket, Length Configurable
MISUMI
•Shape: Fully Threaded
•Application: Standard
•Mounting Hole Shape: Hex Socket
•Shape: Standard
•Additional Shape: Standard
Days to Ship: | Same day or more |
---|
Show Stock Products
Fully Threaded Bolts & Studs - Press-Fit, Flat Tip【1-1,000 Pieces Per Package】
Bohsei
•Shape: Stud bolt
•Thread Ridge Type: Metric coarse
•Application: Standard
•Additional Shape: Standard
•Tip shape: Flat End
Days to Ship: | 8 Days or more |
---|
Fully Threaded Bolts & Studs - Length Configurable, Thread Gauge Class 2, 3
MISUMI
•Shape: Fully Threaded
•Application: Standard
•Shape: Standard
•Additional Shape: Standard
•Tip shape: Flat End
Days to Ship: | 9 Days or more |
---|
Fully Threaded Bolts & Studs - Both Ends Right-Hand Screws
MISUMI
•Shape: Stud Bolts
•Application: Standard
•Surface Treatment: Black Oxide
•Material: 1045 Carbon Steel
•Surface Treatment: Black Oxide
Days to Ship: | Same day or more |
---|
Show Stock Products
Fully Threaded Bolts & Studs - Length Configurable, Thread Gauge Class 2
MISUMI
•Shape: Fully Threaded (Both Ends)
•Application: Standard
•Shape: Standard
•Additional Shape: Standard
•Tip shape: Flat End
Days to Ship: | 9 Days or more |
---|
Fully Threaded Bolts & Studs - Press-Fit, Flat Tip, CT/CTS【1-1,000 Pieces Per Package】
FabAce
•Shape: Stud bolt
•Application: Standard
•Surface Treatment: Trivalent Chromate
•Shape: Flat
•Additional Shape: Standard
Days to Ship: | 8 Days or more |
---|
Fully Threaded Bolts & Studs - Hex Socket, with Measurement Markings
MISUMI
•Shape: Fully Threaded
•Application: Standard
•Mounting Hole Shape: Hex Socket
•Length L (mm): 120
•Shape: Standard
Days to Ship: | 8 Days or more |
---|
Fully Threaded Bolts & Studs - Flat Tip
MISUMI
•Shape: Fully Threaded
•Application: Standard
•Shape: Standard
•Additional Shape: Standard
•Tip shape: Flat End
Days to Ship: | Same day or more |
---|
Show Stock Products
Fully Threaded Bolts & Studs - Hex Socket, Both Ends Right-Hand Screws, Length Configurable
MISUMI
•Shape: Fully Threaded (Both Ends)
•Application: Standard
•Mounting Hole Shape: Hex Socket
•Shape: Standard
•Additional Shape: Standard
Days to Ship: | 9 Days or more |
---|
Fully Threaded Bolts & Studs - Steel, Long
Sunco
•Shape: Stud bolt
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity Available beginning with 1 pc.
•Application: Standard
•Surface Treatment: Fabric
Days to Ship: | 8 Days or more |
---|
Fully Threaded Bolts & Studs - Hex Head
MISUMI
•Shape: Hex Head Stud Bolts
•Application: Standard
•Material: 1045 Carbon Steel
•Additional Shape: Standard
•Tip shape: Flat End
Days to Ship: | 10 Days or more |
---|
Fully Threaded Bolts & Studs - Press-Fit, for Thin Plates【1,000 Pieces Per Package】
PEM
After being mounted on a base plate, the stud head protrudes approximately 0.64 mm.
Days to Ship: | 8 Days or more |
---|
Fully Threaded Bolts & Studs - for T-Nuts, Steel
Sunco
•Shape: Stud bolt
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity Available beginning with 1 pc.
•Application: Standard
•Surface Treatment: Black Oxide Coating
Days to Ship: | 8 Days or more |
---|
Fully Threaded Bolts & Studs - Flathead Set Screw【1-1,000 Pieces Per Package】
Sunco
•Shape: Set Screw
•Thread Ridge Type: Metric coarse
•Application: Standard
•Mounting Hole Shape: Flathead
•Additional Shape: Standard
Days to Ship: | 8 Days or more |
---|
Fully Threaded Bolts & Studs - SEL Concealed Stud【1-1,000 Pieces Per Package】
Sel Japan
•Shape: Other Screws
•Thread Ridge Type: Metric coarse
•Application: Standard
•Material: Stainless Steel
•Additional Shape: Standard
Days to Ship: | 8 Days or more |
---|
Fully Threaded Bolts & Studs - Press-Fit【1,000 Pieces Per Package】
PEM
•Shape: Stud bolt
•Sale Unit: Box/package
•Application: Standard
•Shape: Flat
•Additional Shape: Standard
Days to Ship: | 8 Days or more |
---|
Fully Threaded Bolts & Studs - Press-Fit, for Board Edges【1,000 Pieces Per Package】
PEM
It can be mounted 25 to 50% closer to a plate edge than a standard clinching stud can.
Days to Ship: | 8 Days or more |
---|
Fully Threaded Bolts & Studs - Press-Fit, for Stainless Steel Sheets【1,000 Pieces Per Package】
PEM
Ideal for fixing a stainless steel sheet of 1.0 mm and over in thicknesses.
Days to Ship: | 8 Days or more |
---|
Fully Threaded Bolts & Studs - Rough Edge Left Screw, Metric Coarse
Sunco
•Shape: Complete thread
•Thread Ridge Type: Metric coarse (Left)
•Sale Unit: Low Quantity Available beginning with 1 pc.
•Application: Standard
•Material: Steel
Days to Ship: | 8 Days or more |
---|
Fully Threaded Bolts & Studs - Metric Fine
Sunco
•Shape: Complete thread
•Thread Ridge Type: Metric fine
•Sale Unit: Low Quantity Available beginning with 1 pc.
•Application: Standard
•Length L (mm): 1000
Days to Ship: | 8 Days or more |
---|
Fully Threaded Bolts & Studs - DIN 6379, for T-Nuts
HALDER
Studs combined with T-Nuts DIN 508 (EH 23010./23020.), fixture nuts DIN 6330 (EH 23070.) and plain washers DIN 6340 (EH 23060.) become complete clamping studs.
Days to Ship: | 10 Days |
---|
Fully Threaded Bolts & Studs - DIN 6379, B1 Long, for T-Nuts
HALDER
Studs combined with T-Nuts DIN 508 (EH 23010./23020.), fixture nuts DIN 6330 (EH 23070.) and plain washers DIN 6340 (EH 23060.) become complete clamping studs.
Days to Ship: | 10 Days |
---|
Fully Threaded Bolts & Studs - Hex Socket, DIN 6379, for T-Nuts
HALDER
Studs combined with T-Nuts DIN 508 (EH 23010./23020.), fixture nuts DIN 6330 (EH 23070.) and plain washers DIN 6340 (EH 23060.) become complete clamping studs.
Days to Ship: | 10 Days |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Nominal of Thread (M) |
Length L(mm) |
Mounting Hole Shape |
Basic Shape |
Material |
Surface Treatment |
Thread ridge Type |
Additional Shapes |
Sales Unit |
Application |
Strength Class(Steel) |
|
|
|
|
| |||||||||||||||||||||
Brand | NBK | Sel Japan | MISUMI | Bohsei | MISUMI | MISUMI | MISUMI | FabAce | MISUMI | MISUMI | MISUMI | Sunco | MISUMI | PEM | Sunco | Sunco | Sel Japan | PEM | PEM | PEM | Sunco | Sunco | HALDER | HALDER | HALDER |
Product Series | Fully Threaded Bolts & Studs - with Hex Nuts, Right or Left Thread, SHS | Fully Threaded Bolts & Studs - SEL Stud, Flat Tip【1-1,000 Pieces Per Package】 | Fully Threaded Bolts & Studs - Hex Socket, Length Configurable | Fully Threaded Bolts & Studs - Press-Fit, Flat Tip【1-1,000 Pieces Per Package】 | Fully Threaded Bolts & Studs - Length Configurable, Thread Gauge Class 2, 3 | Fully Threaded Bolts & Studs - Length Configurable, Thread Gauge Class 2 | Fully Threaded Bolts & Studs - Press-Fit, Flat Tip, CT/CTS【1-1,000 Pieces Per Package】 | Fully Threaded Bolts & Studs - Hex Socket, with Measurement Markings | Fully Threaded Bolts & Studs - Hex Socket, Both Ends Right-Hand Screws, Length Configurable | Fully Threaded Bolts & Studs - Press-Fit, for Thin Plates【1,000 Pieces Per Package】 | Fully Threaded Bolts & Studs - Flathead Set Screw【1-1,000 Pieces Per Package】 | Fully Threaded Bolts & Studs - SEL Concealed Stud【1-1,000 Pieces Per Package】 | Fully Threaded Bolts & Studs - Press-Fit【1,000 Pieces Per Package】 | Fully Threaded Bolts & Studs - Press-Fit, for Board Edges【1,000 Pieces Per Package】 | Fully Threaded Bolts & Studs - Press-Fit, for Stainless Steel Sheets【1,000 Pieces Per Package】 | Fully Threaded Bolts & Studs - Rough Edge Left Screw, Metric Coarse | Fully Threaded Bolts & Studs - DIN 6379, B1 Long, for T-Nuts | Fully Threaded Bolts & Studs - Hex Socket, DIN 6379, for T-Nuts | |||||||
CAD |
|
|
|
|
|
|
|
|
|
| |||||||||||||||
Days to Ship |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 9 Days or more |
Same day or more
Show Stock Products | 9 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 9 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days | 10 Days | 10 Days |
Specifications |
|
|
|
|
|
|
|
| |||||||||||||||||
Nominal of Thread (M) | 4 ~ 16 | 3 ~ 8 | 4 ~ 20 | 3 ~ 8 | 3 ~ 20 | 8 ~ 20 | 3 ~ 30 | 3 ~ 8 | 8 ~ 16 | 6 ~ 16 | 4 ~ 20 | 6 ~ 16 | 3 ~ 10 | 4 | 6 ~ 24 | 1 ~ 2.6 | 3 ~ 4 | 3 ~ 4 | 2.5 ~ 3 | 4 | 16 ~ 24 | 8 ~ 36 | 6 ~ 36 | 6 ~ 16 | 12 ~ 24 |
Length L(mm) | 29.2 ~ 105 | 5 ~ 35 | 30 ~ 150 | 6 ~ 38 | - | 50 ~ 300 | - | 6 ~ 35 | 120 | 100 ~ 500 | 20 ~ 400 | 50 ~ 250 | 7.5 ~ 25 | 10 | 32 ~ 400 | 1.5 ~ 6 | 6 ~ 10 | 8 ~ 10 | 12 ~ 15 | 15 | 50 ~ 300 | 1000 | 32 ~ 700 | 50 ~ 250 | - |
Mounting Hole Shape | No | No | Hex Socket | No | No | No | No | No | Hex Socket | No | Hex Socket | No | No | No | No | Flathead | No | No | No | No | No | No | No | No | Hex Socket |
Basic Shape | Stud bolt | Other Screws | Complete thread | Stud bolt | Complete thread | Stud bolt | Complete thread | Stud bolt | Complete thread | Complete thread | Complete thread | Stud bolt | Stud bolt | Stud bolt | Stud bolt | Set Screw | Other Screws | Stud bolt | Stud bolt | Stud bolt | Complete thread | Complete thread | Standard (Round) | Standard (Round) | Standard (Round) |
Material | Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Steel | Stainless Steel ~ Steel | Stainless Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Steel | Steel | Steel | Steel | Stainless Steel ~ Steel | Stainless Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel | Steel | Stainless Steel ~ Steel | Steel | Steel | Steel |
Surface Treatment | Black Oxide Coating | No / Trivalent Chromate | - | No / Trivalent Chromate | No / Black oxide coating / Electroless Nickel Plating | Black oxide coating | No / Black oxide coating / Electroless Nickel Plating | No | No / Black oxide coating | No / Black oxide coating | No / Black oxide coating / Electroless Nickel Plating | No | Black oxide coating / Electroless Nickel Plating | Trivalent Chromate | Black Oxide Coating | No / Trivalent Chromate / Chromate Plating | No | No | No | No | No / Bright Chromate Plating | No / Bright Chromate Plating | Black Oxide Coating | Black Oxide Coating | Black Oxide Coating |
Thread ridge Type | Metric coarse / Metric coarse (Left) | Metric coarse | - | Metric coarse | - | - | - | - | - | - | - | Metric coarse | - | - | Metric coarse | Metric coarse | Metric coarse | - | - | - | Metric coarse (Left) | Metric fine | - | - | - |
Additional Shapes | - | Standard | Standard | Standard | Standard | Standard | Standard | Standard | With scale | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard |
Sales Unit | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. ~ Box/package | - | Low Quantity Available beginning with 1 pc. ~ Box/package | - | - | - | Low Quantity Available beginning with 1 pc. ~ Box/package | - | - | - | Low Quantity Available beginning with 1 pc. | - | Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Box/package | Box/package | Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | - | - | - |
Application | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard |
Strength Class(Steel) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 8.8 ~ 10.9 | 8.8 ~ 10.9 | 10.9 ~ 12.9 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy