(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
TORX Recess Countersunk Head Bolt, New JIS【1-500 Pieces Per Package】
Nissan Screw
•Shape: Standard
•Thread Type: Metric Coarse
•Application: Standard
•Mounting Hole Shape: Hexalobular socket
•Screw Type: Fully Threaded
Days to Ship: | 8 Days or more |
---|
TORX Recess Button Head Bolt【1-1,000 Pieces Per Package】
Nissan Screw
•Shape: Standard
•Thread Type: Metric Coarse
•Application: Standard
•Mounting Hole Shape: Hexalobular socket
•Screw Type: Fully Threaded
Days to Ship: | Same day or more |
---|
Show Stock Products
Weld Bolt【1-2,500 Pieces Per Package】
Sunco
Bolts with protrusions for welding on the bearing surface, which is the back side of the head.
[Features]
·When a high voltage is applied to a welding bolt fixed on a steel plate, the protrusion on the bearing surface can be instantly welded.
·It ensures the fixation.
[Applications]
·Ideal for areas where welding is required.
Days to Ship: | 8 Days or more |
---|
One-way Pan Head Screw, SROS【1-20 Pieces Per Package】
NBK
•Shape: Standard
•Thread Type: Metric Coarse
•Mounting Hole Shape: One-Sided
•Screw Type: Fully Threaded
•Material: Stainless Steel
Days to Ship: | 10 Days or more |
---|
Slotted Flat Small Screws【1-8,000 Pieces Per Package】
Sunco
•Shape: Standard
•Thread Type: Metric Coarse
•Application: Standard
•Mounting Hole Shape: Negative
•Screw Type: Fully Threaded
Days to Ship: | 8 Days or more |
---|
Low Head TORX Recess Bolt【1-500 Pieces Per Package】
Sunco
•Shape: Standard
•Thread Type: Metric Coarse
•Application: Standard
•Mounting Hole Shape: Hexalobular socket
•Screw Type: Fully Threaded
Days to Ship: | 8 Days or more |
---|
TRX Tamper Resistant Truss Machine Screw【1-4,000 Pieces Per Package】
Sunco
It is used as a tamper-proof screw.
[Features]
·Reliable torque transmission during tightening.
·Smooth attachment / detachment of tools and outstanding durability without slipping or cam out (tool disengagement).
[Applications]
·Ideal for playground equipment, grids, attractions, toys, and switchboards.
Days to Ship: | 8 Days or more |
---|
TORX Recess Bolt【1-1,000 Pieces Per Package】
Nissan Screw
•Shape: Standard
•Thread Type: Metric Coarse
•Application: Standard
•Mounting Hole Shape: Hexalobular socket
•Shape: Standard
Days to Ship: | Same day or more |
---|
Show Stock Products
Button Head Cap Screws - Tamper Proof
MISUMI
•Shape: Screws Tamper Proof
•Thread Type: Metric Coarse
•Unit of Sale: Individually Sold (Min. 1 pc)
•Mounting Hole Shape: Hex Socket(Dedicated Tool)
•Material: 304 Stainless Steel
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
TRX Small Truss Screw【1-2,000 Pieces Per Package】
Sunco
Tamper-proof screw.
[Features]
·Reliable torque transmission during tightening.
·Smooth attachment / detachment of tools and outstanding durability without slipping or cam out (tool disengagement).
[Applications]
·Ideal for playground equipment, grids, attractions, toys, and switchboards.
Days to Ship: | 8 Days or more |
---|
TRX Tamper Resistant Pan Head Machine Screw【1-5,000 Pieces Per Package】
Sunco
Pan head tamper-proof screw of which shape looks exactly an upside-down pan.
[Features]
·Reliable torque transmission during tightening.
·Smooth attachment / detachment of tools and outstanding durability without slipping or cam out (tool disengagement).
[Applications]
·Ideal for playground equipment, grids, attractions, toys, and switchboards.
Days to Ship: | 8 Days or more |
---|
Pan Head 6-Lobe Machine Screws, Flat W + SW Incorporated / Tamper Resistant Screw Fasteners
Saima
•Shape: Standard
•Thread Type: Metric Coarse
•Unit of Sale: Individually Sold (Min. 1 pc)
•Application: Tamper Proof
•Mounting Hole Shape: Hexalobular socket
Days to Ship: | 10 Days or more |
---|
Anti Tamper Screw - One-way Small Pan Head Screw
Saima
•Shape: Standard
•Thread Type: Metric Coarse
•Unit of Sale: Individually Sold (Min. 1 pc)
•Application: Tamper Proof
•Mounting Hole Shape: One-Sided
Days to Ship: | Same day or more |
---|
Show Stock Products
Tamperproof Screw, Dedicated Tool, System 5 Dedicated Bit
Saima
•Shape: Related Components
•Unit of Sale: Individually Sold (Min. 1 pc)
•Mounting Hole Shape: System 5
•Screw Type: Fully Threaded
Days to Ship: | 10 Days or more |
---|
Nissan Screw
•Shape: Standard
•Thread Type: Metric Coarse
•Application: Standard
•Strength Class (Steel): 12.9
•Mounting Hole Shape: Hexalobular socket
Days to Ship: | 8 Days or more |
---|
TRX Raised Countersunk Head Machine Screw
Sunco
•Shape: Standard
•Thread Type: Metric Coarse
•Unit of Sale: Individually Sold (Min. 1 pc)
•Application: Standard
•Pitch (mm): 0.7
Days to Ship: | 8 Days or more |
---|
TRX Tamper Resistant Flat Head Machine Screw【1-6,000 Pieces Per Package】
Sunco
It is used as a tamper-proof screw.
[Features]
·Reliable torque transmission during tightening.
·Smooth attachment / detachment of tools and outstanding durability without slipping or cam out (tool disengagement).
[Applications]
·Ideal for playground equipment, grids, attractions, toys, and switchboards.
Days to Ship: | 8 Days or more |
---|
MISUMI
•Unit of Sale: Individually Sold (Min. 1 pc)
•Application: Standard
•Material: Tool Steel
Days to Ship: | Same day or more |
---|
Show Stock Products
Through hole cover small screw, SRTS【1-20 Pieces Per Package】
NBK
•Shape: Standard
•Thread Type: Metric Coarse
•Mounting Hole Shape: Two Holes
•Screw Type: Fully Threaded
•Material: Stainless Steel
Days to Ship: | 8 Days or more |
---|
Button Bolt with Hexalobular Hole (with Pin), SRBS【1-20 Pieces Per Package】
NBK
•Shape: Standard
•Thread Type: Metric Coarse
•Application: Tamper Proof
•Mounting Hole Shape: Hexalobular Socket
•Screw Type: Fully Threaded
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Button Head 6-Lobe Socket Screws / Tamper Resistant Screw Fasteners
Saima
•Shape: Standard
•Thread Type: Metric Coarse
•Unit of Sale: Individually Sold (Min. 1 pc)
•Application: Tamper Proof
•Mounting Hole Shape: Hexalobular socket
Days to Ship: | Same day or more |
---|
Show Stock Products
Flat Head 6-Lobe Socket Screws / Tamper Resistant Screw Fasteners
Saima
•Shape: Standard
•Thread Type: Metric Coarse
•Unit of Sale: Individually Sold (Min. 1 pc)
•Application: Tamper Proof
•Mounting Hole Shape: Hexalobular socket
Days to Ship: | 8 Days or more |
---|
Tri-Wing® Flat Head Screws / Tamper Resistant Screw Fasteners
Saima
•Shape: Standard
•Thread Type: Metric Coarse
•Unit of Sale: Individually Sold (Min. 1 pc)
•Application: Tamper Proof
•Mounting Hole Shape: Tri-wing
Days to Ship: | 10 Days or more |
---|
Magnetic Driver Holder, Dedicated Tool for Tamper Resistant Screws
Saima
•Shape: Related Components
•Unit of Sale: Individually Sold (Min. 1 pc)
•Mounting Hole Shape: Hex Socket
•Screw Type: Fully Threaded
•Driver Size: 1/4
Days to Ship: | 8 Days or more |
---|
TORX flat head bolt with holes
Nissan Screw
•Shape: Standard
•Thread Type: Metric Coarse
•Application: Standard
•Strength Class (Steel): 10.9
•Mounting Hole Shape: Hexalobular socket
Days to Ship: | Same day or more |
---|
Show Stock Products
Sunco
•Shape: Standard
•Thread Type: Metric Coarse
•Unit of Sale: Individually Sold (Min. 1 pc)
•Surface Treatment: Nickel Plating
•Mounting Hole Shape: Negative
Days to Ship: | 8 Days or more |
---|
Pachitto (Spot Screw, Copper Plating)【100-2,000 Pieces Per Package】
Sunco
Screws that can be welded with a spot welding machine, etc.
[Features]
·Welding is possible even for amateurs due to no misalignment, no falling-off, little distortion, and easy setup.
[Applications]
·Convenient for welding with spot welding machines, etc.
Days to Ship: | 8 Days or more |
---|
TRX Pan Head Machine Screw【1-10,000 Pieces Per Package】
Sunco
Tamper-proof screw.
[Features]
·Reliable torque transmission during tightening.
·Smooth attachment / detachment of tools and outstanding durability without slipping or cam out (tool disengagement).
[Applications]
·Ideal for playground equipment, grids, attractions, toys, and switchboards.
Days to Ship: | 8 Days or more |
---|
Hex Socket Head Button Bolt (with Pin), SRHS【1-20 Pieces Per Package】
NBK
•Shape: Standard
•Thread Type: Metric Coarse
•Mounting Hole Shape: Hex socket (with pin)
•Screw Type: Fully Threaded
•Material: Stainless Steel
Days to Ship: | 8 Days or more |
---|
Tamper Resistant Flat Head Screws
Sunco
•Shape: Other Screws
•Thread Type: Metric Coarse
•Unit of Sale: Individually Sold (Min. 1 pc)
•Application: Standard
•Screw Type: Fully Threaded
Days to Ship: | 8 Days or more |
---|
One Side, Small Pan Head Screw【1-2,000 Pieces Per Package】
Sunco
•Shape: Other Screws
•Thread Type: Metric Coarse
•Application: Standard
•Mounting Hole Shape: Negative
•Screw Type: Fully Threaded
Days to Ship: | 8 Days or more |
---|
Tamperproof screw pin, with button hex hole bolt.
Saima
•Shape: Standard
•Thread Type: Metric Coarse
•Unit of Sale: Individually Sold (Min. 1 pc)
•Application: Tamper Proof
•Mounting Hole Shape: Hex Socket
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Tamper Resistant Set Screw with Flat Hex Hole
Saima
•Shape: Standard
•Thread Type: Metric Coarse
•Unit of Sale: Individually Sold (Min. 1 pc)
•Application: Tamper Proof
•Mounting Hole Shape: Hex Socket
Days to Ship: | 8 Days or more |
---|
Play prevention screw, Indented stopper screw tip with hexagonal hole pin
Saima
•Shape: Set Screw
•Thread Type: Metric Coarse
•Unit of Sale: Individually Sold (Min. 1 pc)
•Application: Tamper Proof
•Mounting Hole Shape: Hex Socket
Days to Ship: | 10 Days or more |
---|
Tamperproof Screw, Tri-Wing Pan Head Machine Screw
Saima
•Shape: Standard
•Thread Type: Metric Coarse
•Unit of Sale: Individually Sold (Min. 1 pc)
•Application: Tamper Proof
•Mounting Hole Shape: Tri-wing
Days to Ship: | 8 Days or more |
---|
Tamperproof Screw, System 5 (Five)
Saima
•Shape: Standard
•Thread Type: Metric Coarse
•Unit of Sale: Individually Sold (Min. 1 pc)
•Application: Tamper Proof
•Mounting Hole Shape: System 5
Days to Ship: | 10 Days or more |
---|
Tamperproof screw, cross pin pan head screw
Saima
•Shape: Standard
•Thread Type: Metric Coarse
•Unit of Sale: Individually Sold (Min. 1 pc)
•Application: Tamper Proof
•Mounting Hole Shape: Cross Recessed
Days to Ship: | 10 Days or more |
---|
Tamperproof Screw, TriCool Button Bolt
Saima
•Shape: Standard
•Thread Type: Metric Coarse
•Unit of Sale: Individually Sold (Min. 1 pc)
•Application: Tamper Proof
•Mounting Hole Shape: Trike
Days to Ship: | 8 Days or more |
---|
Tamperproof Screw, Dedicated Tool, Hex Hole Bit
Saima
•Shape: Related Components
•Unit of Sale: Individually Sold (Min. 1 pc)
•Mounting Hole Shape: Hex Socket
•Screw Type: Fully Threaded
Days to Ship: | 8 Days or more |
---|
Tamperproof Screw, Dedicated Tool, Hex Hole L Type Wrench
Saima
•Shape: Related Components
•Unit of Sale: Individually Sold (Min. 1 pc)
•Mounting Hole Shape: Hex Socket
•Screw Type: Fully Threaded
Days to Ship: | Same day or more |
---|
Show Stock Products
Tamperproof Screw, Dedicated Tool, Six-lobe Bit
Saima
•Shape: Related Components
•Unit of Sale: Individually Sold (Min. 1 pc)
•Mounting Hole Shape: Hexalobular socket
•Screw Type: Fully Threaded
Days to Ship: | 8 Days or more |
---|
Tamperproof Screw, Dedicated Tool, Six-lobe L Type Wrench
Saima
•Shape: Related Components
•Unit of Sale: Individually Sold (Min. 1 pc)
•Mounting Hole Shape: Hexalobular socket
•Screw Type: Fully Threaded
Days to Ship: | 8 Days or more |
---|
Tamperproof Screw, Dedicated Tool, TriCool Bit
Saima
•Shape: Related Components
•Unit of Sale: Individually Sold (Min. 1 pc)
•Mounting Hole Shape: Trike
•Screw Type: Fully Threaded
Days to Ship: | 8 Days or more |
---|
Tamperproof screw, dedicated tool, bit for cross pin
Saima
•Shape: Related Components
•Unit of Sale: Individually Sold (Min. 1 pc)
•Mounting Hole Shape: Cross Recessed
•Screw Type: Fully Threaded
Days to Ship: | 10 Days or more |
---|
Saima
•Shape: Standard
•Thread Type: Metric Coarse
•Unit of Sale: Individually Sold (Min. 1 pc)
•Application: Tamper Proof
•Mounting Hole Shape: Hexalobular socket
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Thread Size (M) |
Length L (mm) |
Details of Shape |
Mounting Hole Shape |
Basic Shape |
Material |
Surface Treatment |
Thread Type |
Tip Shape |
Additional Shapes |
Unit of Sale |
Application |
Pitch(mm) |
Screw Type |
|
|
| |||||||||||||||||||||||||||||||||||||||||||
Brand | Nissan Screw | Nissan Screw | Sunco | NBK | Sunco | Sunco | Sunco | Nissan Screw | MISUMI | Sunco | Sunco | Saima | Saima | Saima | Nissan Screw | Sunco | Sunco | MISUMI | NBK | NBK | Saima | Saima | Saima | Saima | Nissan Screw | Sunco | Sunco | Sunco | NBK | Sunco | Sunco | Saima | Saima | Saima | Saima | Saima | Saima | Saima | Saima | Saima | Saima | Saima | Saima | Saima | Saima |
Product Series | TORX Recess Countersunk Head Bolt, New JIS【1-500 Pieces Per Package】 | TRX Tamper Resistant Truss Machine Screw【1-4,000 Pieces Per Package】 | TRX Tamper Resistant Pan Head Machine Screw【1-5,000 Pieces Per Package】 | Pan Head 6-Lobe Machine Screws, Flat W + SW Incorporated / Tamper Resistant Screw Fasteners | TRX Tamper Resistant Flat Head Machine Screw【1-6,000 Pieces Per Package】 | Through hole cover small screw, SRTS【1-20 Pieces Per Package】 | Button Bolt with Hexalobular Hole (with Pin), SRBS【1-20 Pieces Per Package】 | Button Head 6-Lobe Socket Screws / Tamper Resistant Screw Fasteners | Flat Head 6-Lobe Socket Screws / Tamper Resistant Screw Fasteners | Tri-Wing® Flat Head Screws / Tamper Resistant Screw Fasteners | Magnetic Driver Holder, Dedicated Tool for Tamper Resistant Screws | Pachitto (Spot Screw, Copper Plating)【100-2,000 Pieces Per Package】 | Hex Socket Head Button Bolt (with Pin), SRHS【1-20 Pieces Per Package】 | Play prevention screw, Indented stopper screw tip with hexagonal hole pin | |||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
| ||||||||||||||||||||||||||||||||||||
Days to Ship | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 10 Days or more |
Same day or more
Show Stock Products | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 10 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 10 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more |
Specifications |
| ||||||||||||||||||||||||||||||||||||||||||||
Thread Size (M) | 6 ~ 8 | 3 ~ 12 | 4 ~ 12 | 3 ~ 5 | 1 ~ 8 | 3 ~ 6 | 2.6 ~ 6 | 3 ~ 12 | 3 ~ 8 | 3 ~ 8 | 2 ~ 8 | 2 ~ 4 | 3 ~ 6 | - | 3 ~ 12 | 4 | 2.6 ~ 6 | - | 3 ~ 5 | 3 ~ 8 | 3 ~ 10 | 3 ~ 8 | 3 | - | 3 ~ 8 | 4 ~ 5 | 3 ~ 6 | 2 ~ 6 | 3 ~ 6 | 3 ~ 6 | 3 ~ 5 | 3 ~ 12 | 3 ~ 8 | 5 | 3 ~ 8 | 2 ~ 2.6 | 3 ~ 6 | 3 ~ 8 | - | - | - | - | - | - | 2 ~ 6 |
Length L (mm) | 10 ~ 40 | 5 ~ 50 | 8 ~ 60 | 5 ~ 25 | 2 ~ 50 | 6 ~ 30 | 3 ~ 40 | 5 ~ 50 | 6 ~ 50 | 6 ~ 40 | 3 ~ 50 | 6 ~ 12 | 5 ~ 40 | - | 16 ~ 30 | 8 ~ 35 | 4 ~ 55 | - | 6 ~ 20 | 6 ~ 50 | 6 ~ 70 | 6 ~ 50 | 6 | - | 6 ~ 35 | 15 ~ 30 | 6 ~ 55 | 4 ~ 30 | 6 ~ 25 | 16 | 6 ~ 35 | 6 ~ 100 | 6 ~ 60 | 8 | 6 ~ 50 | 3 ~ 20 | 6 ~ 20 | 6 ~ 50 | - | - | - | - | - | - | 3 ~ 40 |
Details of Shape | Flat Head | Button Head Cap | Flat | Pan Head | Flat | Low Head | Truss | Standard | Button Head Cap | Truss | Pan Head | Pan Head | Pan Head | - | Standard | Round Flat Head | Flat Head | - | Pan Head | Button Head Cap | Button Head Cap | Flat Head | Flat Head | - | Flat Head | Standard | Standard | Pan Head | Button Head Cap | Round Flat Head | Pan Head | Button Head Cap | Flat Head | - | Pan Head | Button Head Cap | Pan Head | Button Head Cap | - | - | - | - | - | - | Ultra Low Head |
Mounting Hole Shape | Hexalobular Socket | Hexalobular Socket | None | One-Sided | Negative | Hexalobular Socket | Hexalobular Socket | Hexalobular Socket | Hex Socket | Hexalobular Socket | Hexalobular Socket | Hexalobular Socket | One-Sided | Hexalobular Socket | Hexalobular Socket | Hexalobular Socket | Hexalobular Socket | - | Two Holes | Hexalobular Socket | Hexalobular Socket | Hexalobular Socket | Tri-wing | Hex Socket | Hexalobular Socket | Negative | None | Hexalobular Socket | Hex Socket | None | Negative | Hex Socket | Hex Socket | Hex Socket | Tri-wing | Hexalobular Socket | Cross Recessed | Hexalobular Socket | Hex Socket | Hex Socket | Hexalobular Socket | Hexalobular Socket | Hexalobular Socket | Cross Recessed | Hexalobular Socket |
Basic Shape | Standard | Standard | Other Screws | Standard | Standard | Standard | Standard | Standard | Other Screws | Standard | Standard | Standard | Standard | Related Components | Standard | Standard | Standard | - | Standard | Standard | Standard | Standard | Standard | Related Components | Standard | Standard | Other Screws | Standard | Standard | Other Screws | Other Screws | Standard | Standard | Set Screw | Standard | Standard | Standard | Standard | Related Components | Related Components | Related Components | Related Components | Related Components | Related Components | Standard |
Material | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel | Brass ~ Steel | Stainless Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Steel | Stainless Steel | - | Steel | Stainless Steel | Stainless Steel ~ Steel | Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | - | Steel | Brass | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Special Material | Stainless Steel | Stainless Steel | Steel | Stainless Steel | - | - | - | - | - | - | Stainless Steel ~ Steel |
Surface Treatment | - | - | None / Non Chrome / Trivalent Chromate / Bright Chrome / Chromate | None | None / Non Chrome / Trivalent Chromate / Bright Chrome / Chromate / Nickel Plating / Balmacaan Coating | None | Copper Plating / Black Paint / Tempered Collar / None / Non Chrome / Trivalent Chromate / Bright Chrome / Chromate / Nickel Plating / Chromate / Balmacaan Coating | - | None | Copper Plating / Black Paint / None / Non Chrome / Trivalent Chromate / Bright Chrome / Chromate / Nickel Plating / Chromate / Balmacaan Coating | Copper Plating / Black Paint / Tempered Collar / None / Non Chrome / Trivalent Chromate / Bright Chrome / Chromate / Nickel Plating / Chromate / Parker / Balmacaan Coating | - | - | - | - | None | Copper Plating / Black Paint / Tempered Collar / None / Non Chrome / Trivalent Chromate / Bright Chrome / Chromate / Nickel Plating / Chromate / Balmacaan Coating | - | None | None | - | - | - | - | - | Nickel Plating | None | Threadlocker Adhesive Applied / Black Paint / None / Non Chrome / Trivalent Chromate / Bright Chrome / Chromate / Nickel Plating / Chromate / Balmacaan Coating | None | None | None | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Thread Type | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | - | Metric Coarse | Metric Coarse | Metric Coarse | - | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | - | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | - | - | - | - | - | - | Metric Coarse |
Tip Shape | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | - | Flat End | Flat End | Flat End | - | Flat End | Flat End | Flat End | Flat End | Flat End | - | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | - | - | - | - | - | - | Flat End |
Additional Shapes | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | - | Standard | Standard | Standard | - | Standard | Standard | Standard | Standard | Standard | - | Standard | With Stopper Hole | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | - | - | - | - | - | - | Standard |
Unit of Sale | Individucally Sold (Min. 1 pc) ~ Box, Pack | Individucally Sold (Min. 1 pc) ~ Box, Pack | Individucally Sold (Min. 1 pc) ~ Box, Pack | Individucally Sold (Min. 1 pc) ~ Box, Pack | Individucally Sold (Min. 1 pc) ~ Box, Pack | Individucally Sold (Min. 1 pc) | Individucally Sold (Min. 1 pc) ~ Box, Pack | Individucally Sold (Min. 1 pc) ~ Box, Pack | Individucally Sold (Min. 1 pc) | Individucally Sold (Min. 1 pc) ~ Box, Pack | Individucally Sold (Min. 1 pc) ~ Box, Pack | Individucally Sold (Min. 1 pc) | Individucally Sold (Min. 1 pc) | Individucally Sold (Min. 1 pc) | - | Individucally Sold (Min. 1 pc) | Individucally Sold (Min. 1 pc) ~ Box, Pack | Individucally Sold (Min. 1 pc) | Individucally Sold (Min. 1 pc) ~ Box, Pack | Individucally Sold (Min. 1 pc) ~ Box, Pack | Individucally Sold (Min. 1 pc) | Individucally Sold (Min. 1 pc) | Individucally Sold (Min. 1 pc) | Individucally Sold (Min. 1 pc) | - | Individucally Sold (Min. 1 pc) | Box, Pack | Individucally Sold (Min. 1 pc) ~ Box, Pack | Individucally Sold (Min. 1 pc) ~ Box, Pack | Individucally Sold (Min. 1 pc) | Individucally Sold (Min. 1 pc) ~ Box, Pack | Individucally Sold (Min. 1 pc) | Individucally Sold (Min. 1 pc) | Individucally Sold (Min. 1 pc) | Individucally Sold (Min. 1 pc) | Individucally Sold (Min. 1 pc) | Individucally Sold (Min. 1 pc) | Individucally Sold (Min. 1 pc) | Individucally Sold (Min. 1 pc) | Individucally Sold (Min. 1 pc) | Individucally Sold (Min. 1 pc) | Individucally Sold (Min. 1 pc) | Individucally Sold (Min. 1 pc) | Individucally Sold (Min. 1 pc) | Individucally Sold (Min. 1 pc) |
Application | Standard | Standard | Standard | Standard / Tamper Proof | Standard | Standard | Tamper Proof | Standard | Standard / For Vacuum Equipment | Standard | Tamper Proof | Tamper Proof | Tamper Proof | - | Standard | Standard | Tamper Proof | Standard | Standard / Tamper Proof | Tamper Proof | Tamper Proof | Tamper Proof | Tamper Proof | - | Standard | - | Standard | Standard | Standard / Tamper Proof | Standard | Standard | Tamper Proof | Tamper Proof | Tamper Proof | Tamper Proof | Tamper Proof | Tamper Proof | Tamper Proof | - | - | - | - | - | - | Tamper Proof |
Pitch(mm) | 1 ~ 1.25 | 0.5 ~ 1.75 | 0.7 ~ 1.75 | 0.5 ~ 0.8 | 0.25 ~ 1.25 | 0.5 ~ 1 | 0.45 ~ 1 | 0.5 ~ 1.75 | - | 0.5 ~ 1.25 | 0.4 ~ 1.25 | 0.4 ~ 0.7 | 0.5 ~ 1 | - | 0.5 ~ 1.75 | 0.7 | 0.45 ~ 1 | - | 0.5 ~ 0.8 | 0.5 ~ 1.25 | 0.5 ~ 1.5 | 0.5 ~ 1.25 | 0.5 | - | 0.5 ~ 1.25 | 0.7 ~ 0.8 | 0.5 ~ 1 | 0.4 ~ 1 | 0.5 ~ 1 | 0.5 ~ 1 | 0.5 ~ 0.8 | 0.5 ~ 1.75 | 0.5 ~ 1.25 | 0.8 | 0.5 ~ 1.25 | 0.4 ~ 0.45 | 0.5 ~ 1 | 0.5 ~ 1.25 | - | - | - | - | - | - | 0.4 ~ 1 |
Screw Type | Fully Threaded | Fully Threaded | Fully Threaded | Fully Threaded | Fully Threaded | Fully Threaded | Fully Threaded | Fully Threaded / Partially Threaded | - | Fully Threaded | Fully Threaded | Fully Threaded | Fully Threaded | Fully Threaded | Fully Threaded | Fully Threaded | Fully Threaded | - | Fully Threaded | Fully Threaded | Fully Threaded | Fully Threaded | Fully Threaded | Fully Threaded | Fully Threaded | Fully Threaded | Fully Threaded | Fully Threaded | Fully Threaded | Fully Threaded | Fully Threaded | Fully Threaded | Fully Threaded | Fully Threaded | Fully Threaded | Fully Threaded | Fully Threaded | Fully Threaded | Fully Threaded | Fully Threaded | Fully Threaded | Fully Threaded | Fully Threaded | Fully Threaded | Fully Threaded |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy