(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Ultra Low-Profile Hex Socket Cap Bolt - M2 - M10, SSH/SSHS Series【1-10 Pieces Per Package】
NBK
[Features]
· All heads are 1.5 mm or less. There is no need to worry about protruding screw heads after tightening.
· For improving the compactness and safety of equipment and systems.
· M2 and M2.5 have recently been standardized.
· Strength classification - SSH threaded portion: 10.9, Head: 5.8 (although the strength is improved by heat treatment, the head is not as strong as normal hexagonal socket head bolts. Please bear this in mind during use.)
· SSHS: A2-40.
· Ultra low head bolt low screws (fully threaded) with hex socket heads are available.
Days to Ship: | Same day or more |
---|
Show Stock Products
Ultra Low-Profile Torx Socket Cap Screw - Stainless Steel, M2 - M8【1-10 Pieces Per Package】
NBK
All heads are 1.5 mm or less. With these Ultra Low-Profile Socket Cap Screws, there are no protruding screw heads after tightening.
Days to Ship: | 8 Days or more |
---|
Extra Low-Profile Hex Socket Cap Screw - M2 - M10
MISUMI
•Shape: Standard
•Strength Class (Steel): 10.9
•Mounting Hole Shape: Hex Socket
•Shape: Extra Low Head
•Tip Shape: Flat End
Days to Ship: | Same day or more |
---|
Show Stock Products
Extra Low-Profile Hex Socket Cap Screw - M2 - M24【1-1,000 Pieces Per Package】
Sunco
The head is lower than that of the JIS standard products. Used for general tightening of molds, machines, vehicles, etc.
Days to Ship: | Same day or more |
---|
Show Stock Products
Low-Profile Hex Socket Cap Screw - Pilot Recess, Steel, M4 - M8【1-20 Pieces Per Package】
NBK
A hex-socket low head screw with pilot recess.
[Features]
· Hex-socket head screws with low head heights.
· Allows for improved compactness and safety in machinery and equipment.
· Use a dedicated wrench for mounting and removal.
· The pilot recess provides a reliable guide, which allows safer tightening to a higher torque.
· Can also be tightened with commercially-available hex wrenches.
[Applications]
· Space-saving in machinery and equipment.
Days to Ship: | 8 Days or more |
---|
Ultra Low-Profile Phillips Head Screw - M2 - M6【1-2,000 Pieces Per Package】
Sunco
[Materials] Equivalent to SWCH, Equivalent to SUS304
[Surface treatment] None, Trivalent chromate, Trivalent black, Trivalent white, Nickel plating, Black paint
Days to Ship: | Same day or more |
---|
Show Stock Products
Low-Profile Hex Socket Cap Screw - M2 - M12, CBS Series
MISUMI
Has a low head but high strength. Please use this for load-intensive portions or portions needed to be secured firmly.
Days to Ship: | Same day or more |
---|
Show Stock Products
Ultra Low-Profile Hex Socket Cap Screw - M2 - M6
MISUMI
•Shape: Standard
•Application: Standard
•Mounting Hole Shape: Hex Socket
•Shape: Ultra Low Head
•Additional Shape: Standard
Days to Ship: | Same day or more |
---|
Show Stock Products
Ultra Low-Profile Torx Socket Cap Screw - M2 - M6
MISUMI
•Shape: Standard
•Application: Standard
•Mounting Hole Shape: Hexalobular Socket
•Shape: Ultra Low Head
•Additional Shape: Standard
Days to Ship: | Same day or more |
---|
Show Stock Products
Ultra Low-Profile Torx Socket Cap Screw - M2 - M6, SET Series【1-20 Pieces Per Package】
NBK
A screw with an ultra-thin hexalobular socket head.
[Features]
· A hexalobular socket head screw with an extremely low head height.
· Eliminates concerns of the head protruding after tightening.
· The shape of the hexalobular recess can withstand high tightening torque.
[Applications]
· Space-saving in machinery and equipment, and areas where space is limited above the screw.
Days to Ship: | 8 Days or more |
---|
Extra Low-Profile Hex Socket Cap Screw - M3 - M10【1-100 Pieces Per Package】
Sunco
Since the head is very low, this can avoid interference with other parts.
Days to Ship: | Same day or more |
---|
Show Stock Products
Ultra Low-Profile Hex Socket Cap Screw - Stainless Steel, M3 - M10, SSHS-FT Series
NBK
This ultra-low head hex bolt is fully threaded. All heads are 1.5 mm or less and so there is no need to worry about protruding screw heads after tightening.
Days to Ship: | 8 Days or more |
---|
Sunco
[Materials] Steel, Stainless steel
[Surface treatment] None, trivalent chromate, trivalent black, trivalent white, bright chromate plating, chromate plating, black chromate, nickel plating, black nickel, chrome plating, tin cobalt, black paint
Days to Ship: | Same day or more |
---|
Show Stock Products
Extra Low-Profile Hex Head Screw - 304 Stainless Steel, M4 - M8
MISUMI
Hexagonal Bolt with Extra Low Head. Suitable for Areas with No Machnine/Equipment Clearance.
Days to Ship: | Same day or more |
---|
Show Stock Products
Extra Low-Profile Phillips Head Screw - Steel, Stainless Steel, M2/M3【1-2,000 Pieces Per Package】
Sunco
[Materials] Steel / Stainless steel
[Surface treatment] None, Non-chrome black, Trivalent chromate non-chrome plating white, Trivalent black, Trivalent white, Bright chromate plating, Chromate plating, Chromate plating, Black chromate, Nickel plating
Days to Ship: | Same day or more |
---|
Show Stock Products
Sunco
[Materials] Steel Stainless steel
[Surface treatment] None, Trivalent chromate, Trivalent black, Trivalent white, Nickel plating, Black paint
Days to Ship: | 8 Days or more |
---|
Ultra Low-Profile Torx Socket Cap Screw - Aluminum, M3 - M6
Saima
· No head protrusion after tightening.
· Optimal for parts where flat head screws cannot be used for thin plate tightening
· 1/3 weight compared with iron and stainless-steel products.
Days to Ship: | 7 Days or more |
---|
Low-Profile Hex Socket Cap Screw - M4 - M8, Configurable Length
MISUMI
•Shape: Standard
•Application: Standard
•Strength Class(Steel): 8.8
•Strength Class(Stainless): A2-50
•Mounting Hole Shape: Hex Socket
Days to Ship: | 10 Days or more |
---|
Low-Profile Hex Socket Cap Bolt - M2 - M10, SLH Series【1-50 Pieces Per Package】
NBK
Hexagonal socket head bolt with a thin, flat head. For improving the compactness and safety of equipment and systems.
Days to Ship: | Same day or more |
---|
Show Stock Products
Extra Low-Profile Hex Head Bolt - Stainless Steel, M4 - M10, AHN
Sunco
· Detailed shape: Extra-low head
· Mounting hole dimensions: None
· Basic shape: Hex
· Material: Stainless steel
· Surface treatment: None
· Thread ridge type: Metric coarse
· Sales unit: Box/package
Thread: M4, M5, M6, M8, M10
· Length (mm): 6, 8, 10, 12, 14, 15, 20, 25, 30, 35, 40, 45, 50
· Pitch (mm): 0.7, 0.8, 1, 1.25, 1.5
Days to Ship: | Same day or more |
---|
Show Stock Products
Sunco
[Materials] Steel, Stainless steel
[Surface treatment] None, trivalent chromate, trivalent black, trivalent white, bright chromate plating, chromate plating, black chromate, nickel plating
Days to Ship: | 8 Days or more |
---|
Hex Socket Head Cap Screws With Special Low Profile SSH-SD/SSHS-SD
NBK
• Hex socket head cap screws with special low profiles and small head diameters. Enables use of a smaller countersink hole diameter than standard socket head cap screws with a special low profile.
Days to Ship: | 11 Days or more |
---|
Low-Profile Torx Socket Cap Screw - Steel, M3 - M6【1-50 Pieces Per Package】
NBK
Low-head bolt with a hexalobular hole. For improving the compactness and safety of equipment and systems.
Days to Ship: | 8 Days or more |
---|
Low-Profile Phillips Head Screw for Handles - Steel, M4【400-500 Pieces Per Package】
Sunco
[Nominal Thread (M)] 4
[Pitch (mm)] 0.7
[Detailed shape] Low Head
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Steel
[Thread ridge type] Metric coarse
[Sales unit] Box/package
[Length L (mm)] 20 23 25 30 35 40 45
[Surface treatment] Trivalent chromate non-chrome plating white, Trivalent white, Chromate plating, Stainless steel coating, German brown plating
Days to Ship: | 8 Days or more |
---|
Sunco
[Materials] Steel, Stainless steel
[Surface treatment] None, Trivalent chromate, Trivalent black, Trivalent white, Bright chromate plating, Chromate plating, Black chromate, Nickel plating, Black nickel,
Days to Ship: | 8 Days or more |
---|
Ultra Low-Profile Torx Socket Cap Screw - Steel, Stainless Steel, M2 - M6【1-100 Pieces Per Package】
Sunco
[Materials] Steel, Stainless steel
[Surface treatment] None, nickel plating, black nickel
Days to Ship: | 7 Days or more |
---|
Hex Socket Head Cap Screws With Low Profile SLH-SD/SLHS-SD
NBK
Hex socket head cap screws with a small head diameter. Enables use of a smaller countersink hole diameter than standard socket head cap screws with a low profile.
Days to Ship: | 11 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Nominal of Thread (M) |
Length L (mm) |
Pitch(mm) |
Detailed Shape |
Mounting Hole Shape |
Basic Shape |
Material |
Surface Treatment |
Thread ridge Type |
Additional Shapes |
Sales Unit |
Application |
Strength Class(Steel) |
Strength Class(Stainless) |
|
| ||||||||||||||||||||||||||
Brand | NBK | NBK | MISUMI | Sunco | NBK | Sunco | MISUMI | MISUMI | MISUMI | NBK | Sunco | NBK | Sunco | MISUMI | Sunco | Sunco | Saima | MISUMI | NBK | Sunco | Sunco | NBK | NBK | Sunco | Sunco | Sunco | NBK |
Product Series | Ultra Low-Profile Hex Socket Cap Bolt - M2 - M10, SSH/SSHS Series【1-10 Pieces Per Package】 | Ultra Low-Profile Torx Socket Cap Screw - Stainless Steel, M2 - M8【1-10 Pieces Per Package】 | Extra Low-Profile Hex Socket Cap Screw - M2 - M24【1-1,000 Pieces Per Package】 | Low-Profile Hex Socket Cap Screw - Pilot Recess, Steel, M4 - M8【1-20 Pieces Per Package】 | Ultra Low-Profile Phillips Head Screw - M2 - M6【1-2,000 Pieces Per Package】 | Ultra Low-Profile Torx Socket Cap Screw - M2 - M6, SET Series【1-20 Pieces Per Package】 | Extra Low-Profile Hex Socket Cap Screw - M3 - M10【1-100 Pieces Per Package】 | Ultra Low-Profile Hex Socket Cap Screw - Stainless Steel, M3 - M10, SSHS-FT Series | Extra Low-Profile Hex Head Screw - 304 Stainless Steel, M4 - M8 | Extra Low-Profile Phillips Head Screw - Steel, Stainless Steel, M2/M3【1-2,000 Pieces Per Package】 | Low-Profile Hex Socket Cap Screw - M4 - M8, Configurable Length | Low-Profile Hex Socket Cap Bolt - M2 - M10, SLH Series【1-50 Pieces Per Package】 | Extra Low-Profile Hex Head Bolt - Stainless Steel, M4 - M10, AHN | Hex Socket Head Cap Screws With Special Low Profile SSH-SD/SSHS-SD | Low-Profile Torx Socket Cap Screw - Steel, M3 - M6【1-50 Pieces Per Package】 | Low-Profile Phillips Head Screw for Handles - Steel, M4【400-500 Pieces Per Package】 | Ultra Low-Profile Torx Socket Cap Screw - Steel, Stainless Steel, M2 - M6【1-100 Pieces Per Package】 | ||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||
Days to Ship |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 7 Days or more | 10 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 11 Days or more |
Specifications |
|
|
|
|
|
| |||||||||||||||||||||
Nominal of Thread (M) | 2 ~ 10 | 2 ~ 8 | 2 ~ 10 | 2 ~ 24 | 4 ~ 8 | 2 ~ 6 | 2 ~ 12 | 2 ~ 6 | 2 ~ 6 | 2 ~ 6 | 3 ~ 10 | 3 ~ 10 | 2 ~ 12 | 4 ~ 8 | 2 ~ 3 | 2 ~ 6 | 3 ~ 6 | 4 ~ 8 | 2 ~ 10 | 4 ~ 10 | 2.6 ~ 4 | 10 | 3 ~ 6 | 4 | 2 ~ 4 | 2 ~ 6 | 4 ~ 5 |
Length L (mm) | 5 ~ 30 | 4 ~ 20 | 3 ~ 30 | 4 ~ 100 | 8 ~ 20 | 3 ~ 32 | 4 ~ 50 | 3 ~ 25 | 3 ~ 40 | 4 ~ 40 | 5 ~ 30 | 16 ~ 70 | 3 ~ 70 | 8 ~ 30 | 4 ~ 10 | 2 ~ 40 | 6 ~ 20 | 10 ~ 90 | 5 ~ 50 | 6 ~ 50 | 3 ~ 20 | 10 ~ 30 | 6 ~ 30 | 20 ~ 45 | 4 ~ 16 | 4 ~ 40 | 6 ~ 10 |
Pitch(mm) | 0.4 ~ 1.5 | 0.4 ~ 1.25 | - | 0.4 ~ 3 | 0.7 ~ 1.25 | 0.4 ~ 1 | - | - | - | 0.4 ~ 1 | 0.5 ~ 1.5 | 0.5 ~ 1.5 | 0.4 ~ 1.75 | - | 0.4 ~ 0.5 | 0.4 ~ 1 | - | - | 0.4 ~ 1.5 | 0.7 ~ 1.5 | 0.45 ~ 0.7 | 1.5 | 0.5 ~ 1 | 0.7 | 0.4 ~ 0.7 | 0.4 ~ 1 | 0.7 ~ 0.8 |
Detailed Shape | Extra Low Head | Extra Low Head | Extra Low Head | Low Head | Low Head | Ultra Low Head | Low Head | Ultra Low Head | Ultra Low Head | Ultra Low Head | Extra Low Head | Low Head | Extra Low Head | Extra Low Head | Extra Low Head | Ultra Low Head | Ultra Low Head | Low Head | Low Head | Extra Low Head | Extra Low Head | Ultra Low Head | Low Head | Low Head | Extra Low Head | Ultra Low Head | Low Head |
Mounting Hole Shape | Hex Socket | Hexalobular socket | Hex Socket | Hex Socket | Hex Socket | Phillips | Hex Socket | Hex Socket | Hexalobular socket | Hexalobular socket | Hex Socket | Hex Socket | Hex Socket | No | Phillips | Hexalobular socket | Hex Socket | Hex Socket | Hex Socket | No | Hex Socket | - | Hexalobular socket | Phillips | Hex Socket | Hexalobular socket | - |
Basic Shape | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Hex | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Hex | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) |
Material | Stainless Steel ~ Steel | Stainless Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Steel | - | Stainless Steel ~ Steel | Stainless Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Steel ~ Titanium | Stainless Steel | - | Stainless Steel | - | - | Aluminum | Stainless Steel ~ Steel | Stainless Steel ~ Steel | - | - | Stainless Steel ~ Steel | Steel | - | - | - | Stainless Steel ~ Steel |
Surface Treatment | No / Black Oxide Coating / Electroless Nickel Plating | No | No / Black oxide coating / Trivalent Chromate / Bright Chromate Plating / Low Temperature Black Chrome Plating | Tin plating / No / Black Oxide Coating / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating | Black Oxide Coating | Black Paint / No / Trivalent Chromate / Nickel Plating | No / Black oxide coating | No | No / Nickel Plating / Black nickel plating | No / Nickel Plating / Black nickel plating | Tin plating / No / Black Oxide Coating / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating | No | Tin plating / Black Paint / No / Black Oxide Coating / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating | No | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating | Black Paint / No / Trivalent Chromate / Nickel Plating | - | No / Black oxide coating / Electroless Nickel Plating | No / Black Oxide Coating / Trivalent Chromate | No | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating | No / Electroless Nickel Plating | Trivalent Chromate | Copper Plating / Trivalent Chromate / Chromate Plating | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating | No / Nickel Plating | No / Black Oxide Coating / Electroless Nickel Plating |
Thread ridge Type | Metric coarse | Metric coarse | - | Metric coarse | Metric coarse | Metric coarse | - | - | - | Metric coarse | Metric coarse | Metric coarse | Metric coarse | - | Metric coarse | Metric coarse | Metric coarse | - | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse |
Additional Shapes | Standard | Standard | - | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | With through hole | Standard | Standard | Standard | Standard | Standard | Standard | Standard | - | Flanged | - | Standard | - | Standard | Standard | - |
Sales Unit | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | - | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | - | - | - | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. | - | - | - | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. | - | Low Quantity Available beginning with 1 pc. ~ Box/package | Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. ~ Box/package | Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. |
Application | Standard | Standard / Tamper-proof | - | Standard | Standard | Standard | Standard / Low-Outgas | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Heat resistant / Chemical Resistance / High Strength / Non-Magnetic / Electrical conduction property / For Vacuum Systems / Abrasion Resistance | Standard | Standard | - | Standard | Standard | Standard | - | Standard | Standard | Standard |
Strength Class(Steel) | 10.9 | - | 10.9 | - | 8.8 | - | 10.9 | - | - | - | - | - | - | - | - | - | - | 8.8 | 8.8 | - | - | 4.8 | 8.8 | - | - | - | 8.8 |
Strength Class(Stainless) | A2-50 | A2-50 | - | - | - | - | A2-50 ~ A4-80 | - | - | - | - | - | - | A2-50 | - | - | - | A2-50 | A2-50 | - | - | A2-50 | - | - | - | - | A2-50 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy