(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Hex Head Phillips Drive Upset Screw - Coarse【1-2,500 Pieces Per Package】
Sunco
[Materials] SWCH equivalent, SUS304 equivalent, brass
[Surface treatments] None, non-chrome, non-chrome (zinc plating), chromate color, non-chrome (zinc plating) black, non-chrome black, trivalent chromate, non-chrome plating white, trivalent black, trivalent white, bright chromate plating, molten zinc plating, chromate plating, chromate plating, green chromate, black chromate, nickel plating, chrome plating, parkerized, dacrotized, stainless steel coating, stainless steel coating, trivalent stainless steel coating, German/brown plating, black paint, temper color, temper color, temper color (thick)
Days to Ship: | 8 Days or more |
---|
Small Hex Socket Head Upset Screw - High Strength, 7-Mark, Fine【100-230 Pieces Per Package】
Sunco
Strength classification 7T (minimum tensile load 70kgf / mm2) screw.
Days to Ship: | 8 Days or more |
---|
Hex Head Combination Phillips/Slotted Screw - Flanged【1-800 Pieces Per Package】
Sunco
[Materials] Equivalent to SWCH, Equivalent to SUS304
[Surface treatment] None, Non-chrome black, Trivalent chromate non-chrome plating white, Trivalent black, Trivalent white, Bright chromate plating, Chromate plating, Chromate plating, Black chromate, Nickel plating, Chromate plating, Stainless steel coating, Stainless steel coating, Trivalent stainless steel coating
Days to Ship: | 8 Days or more |
---|
Hex Socket Head Screw - High Strength, 4-Mark【200-500 Pieces Per Package】
Sunco
The head is engraved with the hardness and a distinguishing numeric mark (4). It is used in automotive and similar components.
Days to Ship: | 8 Days or more |
---|
Small Hex Socket Head Upset Screw - High Strength, 4-Mark【100-250 Pieces Per Package】
Sunco
The head is engraved with the hardness and a distinguishing numeric mark (4). It is used in automotive and similar components.
Days to Ship: | 8 Days or more |
---|
Small Hex Socket Head Upset Screw - High Strength, 4-Mark, Fine【60-200 Pieces Per Package】
Sunco
The head is engraved with the hardness and a distinguishing numeric mark (4). It is used in automotive and similar components.
Days to Ship: | 8 Days or more |
---|
Small Hex Socket Head Upset Screw - High Strength, 7-Mark【100-450 Pieces Per Package】
Sunco
Strength classification 7T (minimum tensile load 70kgf / mm2) screw.
Days to Ship: | 8 Days or more |
---|
Small Hex Socket Head Phillips Drive Upset Screw【1-250 Pieces Per Package】
Sunco
[Materials] Equivalent to SWCH, Equivalent to SUS304
[Surface treatment]None, non-chrome black, trivalent chromate, non-chrome plating white, trivalent black, trivalent white, bright chromate plating, chromate plating, black chromate, nickel plating, chrome plating, Dacrotized, trivalent stainless steel coating
Days to Ship: | 8 Days or more |
---|
Hex Head Combination Phillips/Slotted Screw
Sunco
Widely used as a ground terminal screw.
Days to Ship: | 8 Days or more |
---|
Small Hex Head Phillips Drive Screw - Flanged【1,000-4,000 Pieces Per Package】
Sunco
Detailed shape: Standard
· Mounting hole dimensions: Phillips
· Basic shape: Hex
· Material: Steel
· Thread ridge type: Metric coarse
· Tip shape: Flat end
· Additional shapes: With a flange
· Sales unit: Box/package
· Application: Standard
· Screw type: Full thread
· Thread: M3, M4, M5
· Length (mm): 4, 5, 6, 8, 10, 12, 16, 20
· Pitch (mm): 0.5, 0.7, 0.8
· Surface treatment: Trivalent chromate, trivalent black, trivalent white, chromate plating, chromate plating, black chromate, nickel plating
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Nominal of Thread (M) |
Length L (mm) |
Pitch(mm) |
Detailed Shape |
Mounting Hole Shape |
Basic Shape |
Material |
Surface Treatment |
Thread ridge Type |
Tip shape |
Additional Shapes |
Sales Unit |
Application |
Strength Class(Steel) |
Screw Type |
Brand | Sunco | Sunco | Sunco | Sunco | Sunco | Sunco | Sunco | Sunco | Sunco | Sunco |
---|---|---|---|---|---|---|---|---|---|---|
Product Series | Hex Head Phillips Drive Upset Screw - Coarse【1-2,500 Pieces Per Package】 | Small Hex Socket Head Upset Screw - High Strength, 7-Mark, Fine【100-230 Pieces Per Package】 | Hex Head Combination Phillips/Slotted Screw - Flanged【1-800 Pieces Per Package】 | Hex Socket Head Screw - High Strength, 4-Mark【200-500 Pieces Per Package】 | Small Hex Socket Head Upset Screw - High Strength, 4-Mark【100-250 Pieces Per Package】 | Small Hex Socket Head Upset Screw - High Strength, 4-Mark, Fine【60-200 Pieces Per Package】 | Small Hex Socket Head Upset Screw - High Strength, 7-Mark【100-450 Pieces Per Package】 | Small Hex Socket Head Phillips Drive Upset Screw【1-250 Pieces Per Package】 | Small Hex Head Phillips Drive Screw - Flanged【1,000-4,000 Pieces Per Package】 | |
CAD |
|
|
|
|
|
|
|
| ||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Nominal of Thread (M) | 3 ~ 10 | 10 | 4 ~ 8 | 6 | 8 ~ 10 | 10 ~ 12 | 8 ~ 10 | 8 | 5 ~ 10 | 3 ~ 5 |
Length L (mm) | 5 ~ 100 | 16 ~ 50 | 8 ~ 50 | 10 ~ 50 | 12 ~ 50 | 15 ~ 50 | 12 ~ 50 | 10 ~ 50 | 8 ~ 25 | 4 ~ 20 |
Pitch(mm) | 0.5 ~ 1.5 | 1.5 | 0.7 ~ 1.25 | 1 | 1.25 ~ 1.5 | 1.25 | 1.25 ~ 1.5 | 1.25 | 0.8 ~ 1.5 | 0.5 ~ 0.8 |
Detailed Shape | Standard | Small Diameter | Standard | Standard | Small Diameter | - | Small Diameter | Small Diameter | Standard | Standard |
Mounting Hole Shape | Phillips | No | Phillips or Flathead | No | No | No | No | Phillips | Phillips or Flathead | Phillips |
Basic Shape | Hex | Hex | Hex | Hex | Hex | Hex | Hex | Hex | Hex | Hex |
Material | Steel / Stainless Steel / Brass | Steel | Steel / Stainless Steel | Steel | Steel | Steel | Steel | Steel / Stainless Steel | Brass | Steel |
Surface Treatment | Copper Plating / Temper color / No / Non-chrome / Trivalent Chromate / Bright Chromate Plating / Hot Zinc Plating / Chromate Plating / Nickel Plating / Chrome Plating / Dacromet / Stainless coating | Trivalent Chromate / Chromate Plating | No / Non-chrome / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Stainless coating | No / Non-chrome / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Stainless coating | Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Stainless coating | Trivalent Chromate / Chromate Plating | Trivalent Chromate / Chromate Plating | No / Non-chrome / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Dacromet | No | Trivalent Chromate / Chromate Plating / Nickel Plating |
Thread ridge Type | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric fine | Metric coarse | Metric coarse | Metric coarse | Metric coarse |
Tip shape | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End |
Additional Shapes | Standard | Standard | Flanged | Standard | Standard | Standard | Standard | Standard | - | Flanged |
Sales Unit | Low Quantity Available beginning with 1 pc. / Box/package | Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Box/package | Box/package | Box/package | Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. | Box/package |
Application | Standard | High Strength | Standard | High Strength | High Strength | High Strength | High Strength | Standard | - | Standard |
Strength Class(Steel) | - | 8.8 | - | 4.8 | 4.8 | 4.8 | 8.8 | - | - | - |
Screw Type | Complete thread | Complete thread | Complete thread | Complete thread | Complete thread | Complete thread | Complete thread | Complete thread | Complete thread | Complete thread |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy