(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Truss Head Phillips Drive Screw - Full Thread
MISUMI
•Shape: Standard (Round)•Application: Standard•Mounting Hole Shape: Phillips•Shape: Truss•Additional Shape: Standard
Days to Ship: | Same day or more |
---|
Show Stock Products
Truss Head Phillips Drive Screw【1-10,000 Pieces Per Package】
Sunco
[Materials] SWCH equivalent, stainless steel SUS304 equivalent, SUS316L, SUS430, titanium, brass[Specifications] None, non-chrome, non-chrome (zinc plating), chromate color, non-chrome (zinc plating) black, non-chrome black, trivalent chromate non-chrome plating white, trivalent black, trivalent white, bright chromate plating, molten zinc plating, chromate plating, chromate plating, green chromate, black chromate, nickel plating, nic...Readmore
Days to Ship: | 7 Days or more |
---|
Various Heads Phillips Drive Screw - Full Thread【100-2,000 Pieces Per Package】
Maruemu
[Mounting hole dimensions] Phillips [Basic shape] Standard (Round) [Surface treatment] None [Thread ridge type] Metric coarse [Tip shape] Flat End [Application] Standard [Screw type] Fully Threaded [Nominal Thread (M)] 3 3.5 4 5 6 7 8 10 [Length L or l (mm)] 3 4 5 6 7 8 10 12 14 15 16 18 20 22 25 30 35 40 45 50 55 60 65 70 75 [Pitch (mm)] 0.5 0.6 0.7 0.8 1 1.25
Days to Ship: | 8 Days or more |
---|
Truss Head Phillips Drive Screw - Flat End, Stainless Steel
Sunco
The shaft diameter of the part without a screw is smaller than the screw diameter, which prevents fall and loss of the screw.
Days to Ship: | 8 Days or more |
---|
Truss Head Phillips Drive Screw - Full Thread, Pack【300-2,000 Pieces Per Package】
MISUMI
Package-Deal Purchasing recommended for bolts of large volume use.
Days to Ship: | Same day or more |
---|
Show Stock Products
Truss Head Combination Phillips/Slotted Screw【1-1,500 Pieces Per Package】
Sunco
[Materials] Equivalent to SWCH, Equivalent to SUS304, Brass [Surface treatment] None, Non-chrome black, Trivalent black, Bright chromate plating, Chrome plating, Nickel plating, Chrome plating, Trivalent stainless steel coating, German-brown plating, Black paint
Days to Ship: | 8 Days or more |
---|
Truss Head Phillips Drive Screw - Half Thread
Sunco
[Nominal Thread (M)] 6 [Pitch (mm)] 1 [Detailed shape] Truss [Mounting hole dimensions] Phillips [Basic shape] Standard (Round) [Materials] Equivalent to SUS304 [Surface treatment] None [Thread ridge type] Metric coarse [Tip shape] Flat End [Additional shapes] Standard [Sales unit] Minimum Quantity (Available for Purchase from 1 pc) [Application] Standard [Screw type] Partial Thread Screw, Threaded Portion[Length (mm)] 50
Days to Ship: | 8 Days or more |
---|
Large Truss Head Phillips Drive Screw
Sunco
[Nominal Thread (M)] 3 [Length L (mm)] 6 [Pitch (mm)] 0.5 [Detailed shape] Truss [Mounting hole dimensions] Phillips [Basic shape] Standard (Round) [Materials] Equivalent to SUS304 [Surface treatment] None [Thread ridge type] Metric coarse [Tip shape] Flat End [Additional shapes] Standard [Sales unit] Minimum Quantity (Available for Purchase from 1 pc) [Application] Standard [Screw type] Fully Threaded
Days to Ship: | 8 Days or more |
---|
Small Truss Head Phillips Drive Screw【1-2,000 Pieces Per Package】
Sunco
· Detailed shape: Truss · Mounting hole dimensions: Phillips · Basic shape: Standard (round)· Materials: Equivalent to SUS304· Thread ridge type: Metric coarse· Tip shape: Flat end · Additional shapes: Standard · Application: Standard · Screw type: Full thread · Thread: M4, M5 · Length (mm): 4, 5, 6, 7, 8, 10, 11, 12, 14, 15, 16, 18, 20, 25, 28, 30, 35, 40, 45, 50 · Pitch (mm): 0.7, 0.8 · Surface treatment: None, German, brown plating, black paint ...Readmore
Days to Ship: | 8 Days or more |
---|
Truss Head Phillips Drive Screw - Former JIS【1-1,800 Pieces Per Package】
Sunco
In the old JIS standard products and the new JIS standard products, pitch differs depending on the size.Please confirm before purchase.
Days to Ship: | 8 Days or more |
---|
Truss Head Phillips Drive Screw - Full Thread【22-24 Pieces Per Package】
Trusco Nakayama
[Features]•This screw is suitable for large screw holes with its larger head diameter. (B70 Type) · Trivalent chromate product with less impact on the environment.・The low head causes slight weakness at the seat and under the head Phillips head.
Days to Ship: | 8 Days or more |
---|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy