(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Disc Head Phillips Drive Screw【1-15,000 Pieces Per Package】
Sunco
[Materials] Equivalent to SWCH, Equivalent to Stainless Steel SUS304, SUS316L, SUS430, Titanium Brass
[Specifications] None, non-chrome, non-chrome (zinc plating) chromate color, non-chrome (zinc plating) black, non-chrome black, trivalent chromate, non-chrome plating white, trivalent black, trivalent white, bright chromate plating, Hot dip galvanized, chromate plating, green chromate, black chromate, nickel plating, black nickel, chrome plating, black chrome, Parkerizing, Dacrotized, stainless steel coating, trivalent stainless steel coating, stainless steel plating, copper plating, German brown plating, tin cobalt, nickel with loosening-prevention agent + ALOK loosening-prevention agent, bright chromate plating + ALOK loosening-prevention agent, trivalent black + ALOK loosening prevention agent
Days to Ship: | Same day or more |
---|
Show Stock Products
Disc Head Slotted Drive Screw【1-700 Pieces Per Package】
Sunco
[Materials] SWCH-equivalent, stainless steel SUS304-equivalent, SUS316L, and titanium
[Surface treatment] None, trivalent chromate, non-chrome plating white, trivalent black, trivalent white, bright chromate plating, hot dip galvanized, chromate plating, black chromate, nickel plating, Parkerizing
Days to Ship: | 7 Days or more |
---|
Low Flat Head Phillips Drive Screw【1-6,000 Pieces Per Package】
Sunco
[Materials] SWCH equivalent, SUS304 equivalent, titanium, and brass
[Specifications] None, non-chrome black, trivalent chromate, non-chrome plating white, trivalent black, trivalent white, uni-chrome plating, hot dip galvanizing, chromate plating, chromate plating, black chromate, nickel plating, chrome plating, Parker-dacrotized, trivalent stainless steel coating, copper plating CU plating, German-brown plating, brass plating, coat with loosening prevention agent (ALOK), black head coating (black matte), head coating (black), black paint, head coating (white), temper color, temper color, temper color (thick)
Days to Ship: | Same day or more |
---|
Show Stock Products
Low Flat Head Phillips Drive Screw - Flat End, Full Thread
MISUMI
•Shape: Standard (Round)
•Application: Standard
•Mounting Hole Shape: Phillips
•Shape: Low Flat Head
•Additional Shape: Standard
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Low Flat Head Phillips Drive Screw - Stainless Steel, Steel【1-2,500 Pieces Per Package】
Sunco
[Materials] Equivalent to SWCH, Equivalent to SUS304
[Surface treatment] None, non-chrome black, trivalent chromate, non-chrome plating white, trivalent black, trivalent white, bright chromate plating, chromate plating, black chromate, nickel plating, black nickel chromate plating, trivalent stainless steel coating, German, brown plating, black paint with matte black head paint, black paint with white head paint, temper color, dark temper color
Days to Ship: | 8 Days or more |
---|
Disc Head Phillips Drive Screw - Full Thread
MISUMI
•Shape: Standard (Round)
•Application: Standard
•Mounting Hole Shape: Phillips
•Additional Shape: Standard
•Tip shape: Flat End
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Small Low Flat Head Phillips Drive Screw
Sunco
[Nominal Thread (M)] 6
[Length L (mm)] 15
[Pitch (mm)] 1
[Detailed shape] Low round head
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Equivalent to SUS304
[Surface treatment] None
[Thread ridge type] Metric coarse
[Tip shape] Flat End
[Additional shapes] Standard
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Application] Standard
[Screw type] Fully Threaded
Days to Ship: | 8 Days or more |
---|
Disc Head Phillips Drive Screw - Former JIS【1-4,000 Pieces Per Package】
Sunco
In the old JIS standard products and the new JIS standard products, pitch differs depending on the size.
Please confirm before purchase.
Days to Ship: | 8 Days or more |
---|
Disc Head Phillips Drive Screw - Half Thread【1-800 Pieces Per Package】
Sunco
[Materials] Steel, Stainless steel
[Surface treatment]None, trivalent chromate, trivalent black, trivalent white, bright chromate plating, hot dip galvanizing, chromate plating, green chromate, black chromate, nickel plating, chrome plating, Parkerizing, trivalent stainless steel coating
Days to Ship: | 8 Days or more |
---|
Disc Head Phillips Drive Screw - Full Thread, Pack【300-2,000 Pieces Per Package】
MISUMI
Package-Deal Purchasing recommended for bolts of large volume use.
Days to Ship: | 8 Days or more |
---|
Titanium Cross-Recessed Flat Head Machine Screw - SNFT
NBK
[Features]
· Made of titanium.
· The surface has been modified via special chemical polishing and brightening treatments.
· Oil and dust do not adhere to the surface, and there is minimal gas discharge.
· The specific gravity is about 60% that of stainless steel.
· For applications where weight reduction is necessary, such as with automobiles, aircraft, space equipment, medical equipment, and robots.
· Completely non-magnetic (0 flux density).
· Suitable for FPD manufacturing equipment, semiconductor manufacturing equipment, and electronic equipment requiring non-magnetic properties.
· The product has excellent chemical and salt-water resistance properties.
· For corrosion and chemical proof applications such as with marine equipment and plating equipment.
Days to Ship: | 11 Days or more |
---|
Low Flat Head Phillips Drive Screw - No. 3【600-900 Pieces Per Package】
Sunco
[Nominal Thread (M)] 6
[Pitch (mm)] 1
[Detailed shape] Low round head
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Equivalent to SWCH
[Surface treatment] Bright Chromate
[Thread ridge type] Metric coarse
[Tip shape] Flat End
[Additional shapes] Standard
[Sales unit] Box/package
[Application] Standard
[Screw type] Fully Threaded
Days to Ship: | 8 Days or more |
---|
Disc Head Phillips Drive Undercut Screw - Stainless Steel【1-2,500 Pieces Per Package】
Sunco
· Thread: M4
· Pitch (mm): 0.7
· Detailed shape: Disc
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
· Materials: Equivalent to SUS304
· Thread ridge type: Metric coarse
· Tip shape: Flat end
· Additional shapes: Standard
· Application: Standard
· Screw type: Full thread
· Length (mm): 6, 8, 10, 15
· Surface treatment: None, German, brown plating, black paint, dark temper color
· Sales unit: Low quantity (available for purchase from 1pc), box and package.
Days to Ship: | Same day or more |
---|
Show Stock Products
Disc Head Phillips Drive Screw - Former JIS, Stainless Steel【1-500 Pieces Per Package】
Sunco
In the old JIS standard products and the new JIS standard products, pitch differs depending on the size.
Please confirm before purchase.
Days to Ship: | 8 Days or more |
---|
Disc Head Slotted Drive Screw - Former JIS【1,000 Pieces Per Package】
Sunco
Pitch is different in both the old and new JIS standard products depending on size.
Please confirm before purchase.
Days to Ship: | 8 Days or more |
---|
Disc Head Phillips Drive Screw - Full Thread【7-300 Pieces Per Package】
Trusco Nakayama
[Type B70]
• Trivalent chromate treatment for reduced environmental impact
[Type TB92]
• Made from titanium with the following properties: lightweight and tough, rust-free, harmless, non-magnetic, excellent chemical resistance
• For general use where strength, heat resistance and abrasion resistance are required
• For assembling precision equipment in which deformation must not occur
[Type B02/B06]
• Suitable for applications requiring a recessed head bolt
Days to Ship: | Same day or more |
---|
Show Stock Products
Small Disc Head Phillips Drive Screw - SNF-SD/SNFS-SD【20 Pieces Per Package】
NBK
• Cross recessed flat head machine screws with small head diameters. Enables use of a smaller countersink hole diameter than standard flat head machine screws.
• The head height is also lower than that of standard flat head screws, making these screws suitable for connecting thin plates.
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Nominal of Thread (M) |
Length L (mm) |
Pitch(mm) |
Detailed Shape |
Mounting Hole Shape |
Basic Shape |
Material |
Surface Treatment |
Thread ridge Type |
Tip shape |
Additional Shapes |
Sales Unit |
Application |
Strength Class(Steel) |
Screw Type |
|
| ||||||||||||||||
Brand | Sunco | Sunco | Sunco | MISUMI | Sunco | MISUMI | Sunco | Sunco | Sunco | MISUMI | NBK | Sunco | Sunco | Sunco | Sunco | Trusco Nakayama | NBK |
Product Series | Low Flat Head Phillips Drive Screw【1-6,000 Pieces Per Package】 | Low Flat Head Phillips Drive Screw - Stainless Steel, Steel【1-2,500 Pieces Per Package】 | Disc Head Phillips Drive Screw - Former JIS【1-4,000 Pieces Per Package】 | Disc Head Phillips Drive Screw - Half Thread【1-800 Pieces Per Package】 | Disc Head Phillips Drive Screw - Full Thread, Pack【300-2,000 Pieces Per Package】 | Low Flat Head Phillips Drive Screw - No. 3【600-900 Pieces Per Package】 | Disc Head Phillips Drive Undercut Screw - Stainless Steel【1-2,500 Pieces Per Package】 | Disc Head Phillips Drive Screw - Former JIS, Stainless Steel【1-500 Pieces Per Package】 | Disc Head Slotted Drive Screw - Former JIS【1,000 Pieces Per Package】 | Disc Head Phillips Drive Screw - Full Thread【7-300 Pieces Per Package】 | Small Disc Head Phillips Drive Screw - SNF-SD/SNFS-SD【20 Pieces Per Package】 | ||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||
Days to Ship |
Same day or more
Show Stock Products | 7 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 11 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 10 Days or more |
Specifications |
|
| |||||||||||||||
Nominal of Thread (M) | 2 ~ 10 | 6 ~ 16 | 3 ~ 8 | 3 ~ 6 | 4 ~ 5 | 2 ~ 6 | 6 | 3 ~ 5 | 3 ~ 8 | 2 ~ 6 | 3 ~ 4 | 6 | 4 | 4 | 4 | 3 ~ 10 | - |
Length L (mm) | 3 ~ 150 | 8 ~ 150 | 4 ~ 80 | 5 ~ 30 | 6 ~ 55 | 3 ~ 20 | 15 | 5 ~ 70 | 55 ~ 250 | 3 ~ 15 | 6 ~ 12 | 12 ~ 15 | 6 ~ 15 | 6 ~ 30 | 10 | 12 ~ 60 | - |
Pitch(mm) | 0.4 ~ 1.5 | 1 ~ 2 | 0.5 ~ 1.25 | - | 0.7 ~ 0.8 | - | 1 | 0.6 ~ 0.9 | 0.5 ~ 1.25 | - | 0.5 ~ 0.7 | 1 | 0.7 | 0.75 | 0.75 | 0.5 ~ 1.5 | - |
Detailed Shape | Disc | Disc | Low Flat Head | Low Flat Head | Low Flat Head | - | Low Flat Head | Disc | Disc | - | Disc | Low Flat Head | Disc | Low Flat Head | Disc | Disc | Disc |
Mounting Hole Shape | Phillips | Flathead | Phillips | Phillips | Phillips | Phillips | Phillips | Phillips | Phillips | Phillips | Phillips | Phillips | Phillips | Phillips | Flathead | Phillips | Phillips |
Basic Shape | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) |
Material | Steel / Stainless Steel / Aluminum / Titanium / Brass | Steel / Stainless Steel / Brass | Steel / Stainless Steel / Titanium / Brass | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Stainless Steel | Steel / Stainless Steel / Brass | Steel / Stainless Steel | Stainless Steel | Titanium | Steel | Stainless Steel | Stainless Steel | Brass | Steel | Stainless Steel |
Surface Treatment | Stainless Steel Plating / Copper Plating / Tin plating / Black Paint / White Coating / Temper color / No / Non-chrome / Trivalent Chromate / Bright Chromate Plating / Hot Zinc Plating / Chromate Plating / Nickel Plating / Chrome Plating / Parker / Dacromet / Stainless coating | No / Trivalent Chromate / Bright Chromate Plating / Hot Zinc Plating / Chromate Plating / Nickel Plating / Parker | Copper Plating / Black Paint / White Coating / Temper color / No / Non-chrome / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Dacromet / Stainless coating | No / Trivalent Chromate | Copper Plating / Black Paint / White Coating / Temper color / No / Non-chrome / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Stainless coating | No / Trivalent Chromate | No | No / Non-chrome / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Chrome Plating / Stainless coating | No / Trivalent Chromate / Bright Chromate Plating / Hot Zinc Plating / Chromate Plating / Nickel Plating / Chrome Plating / Parker / Stainless coating | No | Special Chemical Polishing | Bright Chromate Plating | Copper Plating / Temper color / No | No | No | Trivalent Chromate / Bright Chromate Plating | No |
Thread ridge Type | Metric coarse | Metric coarse | Metric coarse | - | Metric coarse | - | Metric coarse | Metric coarse | Metric coarse | - | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse |
Tip shape | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End |
Additional Shapes | Standard / Coat with loosen prevention agent | Standard | Standard / Coat with loosen prevention agent | Standard | Standard | Standard | Standard | Standard | - | Standard | Standard | Standard | Standard | Standard | Standard | - | Standard |
Sales Unit | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | - | Low Quantity Available beginning with 1 pc. / Box/package | - | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | - | Low Quantity Available beginning with 1 pc. | Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Box/package | Box/package | Box/package |
Application | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard / Low-Outgas / Chemical Resistance / Non-Magnetic / Use for Clean circumstance | Standard | Standard | Standard | Standard | Standard | Standard |
Strength Class(Steel) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 4.8 | - |
Screw Type | Complete thread / Half Thread | Complete thread | Complete thread | - | Complete thread | - | Complete thread | Complete thread | Half Thread | - | Complete thread | Complete thread | Complete thread | Complete thread | Complete thread | Complete thread | Complete thread |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy