(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Pan Head Combination Phillips/Slotted Screw【1-4,000 Pieces Per Package】
Sunco
This can be tightened with a flathead screwdriver or Phillips head screwdriver.
Days to Ship: | 8 Days or more |
---|
Pan Head Phillips Drive Screw - Half Thread【1-800 Pieces Per Package】
Sunco
[Materials] Equivalent to SWCH Equivalent to SUS304 Brass
[Surface treatment] None, Trivalent chromate, Trivalent black, Trivalent white, Bright chromate plating, Hot dip galvanized, Chromate plating, Chromate plating, Green chromate, Black chromate, Nickel plating, Chrome plating, Parkerizing, Trivalent stainless steel coating, Copper plating, German-brown plating
Days to Ship: | Same day or more |
---|
Show Stock Products
Pan Head Phillips Drive Screw - Former JIS【300-3,000 Pieces Per Package】
Sunco
In the old JIS standard products and the new JIS standard products, pitch differs depending on the size.
Please confirm before purchase.
Days to Ship: | 8 Days or more |
---|
Pan Washer Head Phillips Drive Screw【1-2,000 Pieces Per Package】
Sunco
[Materials] Equivalent to SWCH, Equivalent to SUS304
[Surface treatment] None, non-chrome black, trivalent chromate, non-chrome plating white, trivalent black, trivalent white, bright chromate plating, chromate plating, black chromate, nickel plating, chrome plating, trivalent stainless steel coating, brass plating, black paint
Days to Ship: | 8 Days or more |
---|
Pan Head Phillips Drive Screw - Fine【300-10,000 Pieces Per Package】
Sunco
· Detailed shape: Pan
· Mounting hole dimensions: Phillips
· Basic shape: Standard (round)
· Materials: Equivalent to SWCH
· Thread ridge type: Metric fine
· Tip shape: Flat end
· Additional shapes: Standard
· Sales unit: Box/package
· Application: Standard
· Screw type: Full thread
· Thread: M2, M2.3, M2.5, M2.6, M3, M4, M5, M6
· Length (mm): 3, 4, 5, 6, 8, 10, 12, 15, 16, 20, 25, 30
· Pitch (mm): 0.25, 0.35, 0.5, 0.75
· Surface treatment: None, non-chrome black
· Color: Trivalent chromate, non-chrome plating white, trivalent black, trivalent white, bright chromate plating, chromate plating, chromate plating, black chromate, trivalent stainless steel coating
Days to Ship: | 8 Days or more |
---|
Pan Head Phillips Drive Screw - Full Thread, Pack
MISUMI
•Shape: Standard (Round)
•Application: Standard
•Mounting Hole Shape: Phillips
•Additional Shape: Standard
•Tip shape: Flat End
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Round Head Phillips Drive Screw【350-600 Pieces Per Package】
Sunco
[Nominal Thread (M)] 6
[Pitch (mm)] 1
[Detailed shape] Button
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Equivalent to SWCH
[Thread ridge type] Metric coarse
[Tip shape] Flat End
[Additional shapes] Standard
[Sales unit] Box/package
[Application] Standard
[Screw type] Fully Threaded
[Length L (mm)] 12 20
[Surface treatment] None, bright chromate plating
[Type] CSPBT-STU-M CSPBT-ST-M CAD 2D 3D
Days to Ship: | 8 Days or more |
---|
Button Head Slotted Drive Screw【1-600 Pieces Per Package】
Sunco
The screw is used for counter sinking members. It features a round head.
Days to Ship: | 8 Days or more |
---|
Small Pan Head Phillips Drive Screw - Flanged【1-15,000 Pieces Per Package】
Sunco
[Materials] Steel, Stainless steel
[Surface treatment] None, Trivalent chromate, Trivalent black, Trivalent white, Bright chromate plating, Chromate plating, Black chromate, Nickel plating, Black nickel, Chrome plating
Days to Ship: | 8 Days or more |
---|
Pan Head Phillips Drive Screw - Full Thread【300-2,000 Pieces Per Package】
MISUMI
Package-Deal Purchasing recommended for bolts of large volume use.
Days to Ship: | 8 Days or more |
---|
Disc Head Phillips Drive Screw - Titanium, Class 1【100-2,000 Pieces Per Package】
Maruemu
Excellent corrosion resistance, lightweight, and strong.
Days to Ship: | 10 Days or more |
---|
Titanium Cross Recessed Pan Head Machine Screw - SNPT
NBK
Made of titanium. The surface has been modified via special chemical polishing and brightening treatments. Oil and dust do not adhere to the surface, and there is minimal gas discharge. The specific gravity is about 60% that of stainless steel. For applications where weight reduction is necessary, such as with automobiles, aircraft, space equipment, medical equipment, and robots.
Days to Ship: | 11 Days or more |
---|
Flat Head Combination Phillips/Slotted Assembly Screw - Brass, Coarse
Sunco
In locations where appearance is regarded as important, it will be removed and mounted several times. Suitable for bookbinding, albums, files, furniture, etc.
Days to Ship: | 8 Days or more |
---|
Button Head Phillips Drive Screw - Former JIS【1-3,000 Pieces Per Package】
Sunco
In the old JIS standard products and the new JIS standard products, pitch differs depending on the size.
Please confirm before purchase.
Days to Ship: | 8 Days or more |
---|
Pan Head Phillips Drive Screw - Former JIS, Stainless Steel【1-1,000 Pieces Per Package】
Sunco
In the old JIS standard products and the new JIS standard products, pitch differs depending on the size.
Please confirm before purchase.
Days to Ship: | 8 Days or more |
---|
Pan Head Phillips Drive Screw - Spring Washer Included【600-4,000 Pieces Per Package】
Sunco
[Detailed shape] Pan
[Mounting hole dimensions] Phillips
[Basic shape] Other screws
[Materials] Equivalent to SWCH
[Thread ridge type] Metric coarse
[Tip shape] Other Specials
[Shape]
[Additional shapes] Standard
[Sales unit] Box/package
[Application] Standard
[Screw type] Fully Threaded
[Nominal Thread (M)] 3 4 5
[Length L (mm)] 4 5 6 7 8 10 12 14 16 18 20 25
[Pitch (mm)] 0.5 0.7 0.8
[Surface treatment] Non-chrome black
[Color] Trivalent chromate, non-chrome plating white, trivalent black, trivalent white, bright chromate plating, chromate plating, black chromate, nickel plating
Days to Ship: | 8 Days or more |
---|
Pan Head Combination Phillips/Slotted Screw - Half Thread【200-300 Pieces Per Package】
Sunco
[Detailed shape] Pan
[Mounting hole dimensions] Cross/straight slot
[Basic shape] Standard (Round)
[Materials] Steel
[Thread ridge type] Metric coarse
[Tip shape] Flat End
[Sales unit] Box/package
[Screw type] Partially Threaded Screw, Threaded Portion
[Length (mm)] 50
[Nominal Thread (M)] 4 5
[Length L (mm)] 65 70 75 80 85
[Pitch (mm)] 0.7 0.8
[Surface treatment] Trivalent chromate, trivalent black, trivalent white, bright chromate plating, chromate plating, black chromate, nickel plating, trivalent stainless steel coating
Days to Ship: | 8 Days or more |
---|
Pan Head Phillips Drive Screw - Steel, Half Thread【120-150 Pieces Per Package】
Sunco
[Nominal Thread (M)] 6
[Pitch (mm)] 1
[Detailed shape] Pan
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Steel
[Thread ridge type] Metric coarse
[Tip shape] Flat End
[Sales unit] Box/package
[Screw type] Partially Threaded Screw, Threaded Portion
[Length (mm)] 100
[Length L (mm)] 105 110 115 120 125 130 135 140 145 150
[Surface treatment] None, trivalent chromate, trivalent black, trivalent white, bright chromate plating, chromate plating, black chromate, nickel plating, trivalent stainless steel coating
Days to Ship: | 8 Days or more |
---|
Combination Screw - Iron, Nickel Plated【2-6 Pieces Per Package】
Yahata Neji
Nickel-plated iron makes these screws suitable for applications where appearance is important, and when multiple reassemblies may be required.
The combination of the post and screw can be adjusted to the required length, and finds application in book-binding, albums, files, furniture, etc.
Days to Ship: | 8 Days or more |
---|
Pan Head Phillips Drive Screw - Full Thread【11-146 Pieces Per Package】
Trusco Nakayama
[Type B70]
• A trivalent chromate product with a low impact on the environment.
[Type B01/B05]
• A small general Phillips head screw.
[Type TB91]
• The bolt features properties of titanium, such as being lightweight, tough, free from rust, not hazardous, anti-static, and excellent chemical resistance.
• For general usage requiring strength, heat resistance, and abrasion resistance.
• For assembling precision equipment where deformation is not permitted.
Days to Ship: | 8 Days or more |
---|
Titanium Cross Recessed Pan Head Machine Screws SNPTG
NBK
● Screws made of high-strength titanium alloy.
● Specific gravity is approximately 60% that of stainless steel.
● Non-magnetic.
● These screws are resistant to corrosion and are particularly resistant to salt water.
Days to Ship: | 11 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Nominal of Thread (M) |
Length L (mm) |
Pitch(mm) |
Detailed Shape |
Mounting Hole Shape |
Basic Shape |
Material |
Surface Treatment |
Thread ridge Type |
Tip shape |
Additional Shapes |
Sales Unit |
Application |
Strength Class(Steel) |
Screw Type |
| |||||||||||||||||||||
Brand | Sunco | Sunco | Sunco | Sunco | Sunco | MISUMI | Sunco | Sunco | Sunco | MISUMI | Maruemu | NBK | Sunco | Sunco | Sunco | Sunco | Sunco | Sunco | Yahata Neji | Trusco Nakayama | NBK |
Product Series | Pan Head Combination Phillips/Slotted Screw【1-4,000 Pieces Per Package】 | Pan Head Phillips Drive Screw - Half Thread【1-800 Pieces Per Package】 | Pan Head Phillips Drive Screw - Former JIS【300-3,000 Pieces Per Package】 | Pan Washer Head Phillips Drive Screw【1-2,000 Pieces Per Package】 | Pan Head Phillips Drive Screw - Fine【300-10,000 Pieces Per Package】 | Small Pan Head Phillips Drive Screw - Flanged【1-15,000 Pieces Per Package】 | Pan Head Phillips Drive Screw - Full Thread【300-2,000 Pieces Per Package】 | Disc Head Phillips Drive Screw - Titanium, Class 1【100-2,000 Pieces Per Package】 | Flat Head Combination Phillips/Slotted Assembly Screw - Brass, Coarse | Button Head Phillips Drive Screw - Former JIS【1-3,000 Pieces Per Package】 | Pan Head Phillips Drive Screw - Former JIS, Stainless Steel【1-1,000 Pieces Per Package】 | Pan Head Phillips Drive Screw - Spring Washer Included【600-4,000 Pieces Per Package】 | Pan Head Combination Phillips/Slotted Screw - Half Thread【200-300 Pieces Per Package】 | Pan Head Phillips Drive Screw - Steel, Half Thread【120-150 Pieces Per Package】 | Combination Screw - Iron, Nickel Plated【2-6 Pieces Per Package】 | Pan Head Phillips Drive Screw - Full Thread【11-146 Pieces Per Package】 | |||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||
Days to Ship | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 11 Days or more |
Specifications |
| ||||||||||||||||||||
Nominal of Thread (M) | 2 ~ 6 | 2.6 ~ 8 | 3 ~ 5 | 3 ~ 6 | 2 ~ 6 | 2 ~ 6 | 6 | 4 ~ 16 | 2 ~ 6 | 2 ~ 6 | 3 ~ 8 | 3 ~ 4 | 5 | 3 ~ 5 | 4 | 3 ~ 5 | 4 ~ 5 | 6 | - | 4 ~ 8 | - |
Length L (mm) | 4 ~ 90 | 55 ~ 500 | 4 ~ 60 | 4 ~ 50 | 3 ~ 30 | 2 ~ 20 | 12 ~ 20 | 6 ~ 100 | 3 ~ 45 | 3 ~ 15 | 5 ~ 40 | 6 ~ 20 | 4 ~ 34 | 4 ~ 45 | 6 ~ 25 | 4 ~ 25 | 65 ~ 80 | 105 ~ 150 | - | 5 ~ 75 | - |
Pitch(mm) | 0.4 ~ 1 | 0.45 ~ 1.25 | 0.6 ~ 0.9 | 0.5 ~ 1 | 0.25 ~ 0.75 | - | 1 | 0.7 ~ 2 | 0.4 ~ 1 | - | 0.5 ~ 1.25 | 0.5 ~ 0.7 | 0.8 | 0.6 ~ 0.9 | 0.7 | 0.5 ~ 0.8 | 0.7 ~ 0.8 | 1 | - | 0.7 ~ 1.25 | - |
Detailed Shape | Pan | Pan | Pan | Pan | Pan | - | Button | Button | Pan | - | Pan / Disc | Pan | Flat | Button | Pan | Pan | Pan | Pan | - | Pan | Pan |
Mounting Hole Shape | Phillips or Flathead | Phillips | Phillips | Phillips | Phillips | Phillips | Phillips | Flathead | Phillips | Phillips | Phillips | Phillips | Phillips or Flathead | Phillips | Phillips | Phillips | Phillips or Flathead | Phillips | - | Phillips | Phillips |
Basic Shape | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Other Screws | Standard (Round) | Standard (Round) | Other Screws | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) |
Material | Steel / Stainless Steel / Brass | Steel / Stainless Steel / Brass | Steel / Brass | Steel / Stainless Steel | Steel | Steel / Stainless Steel | Steel | Steel / Stainless Steel / Brass | Steel / Stainless Steel | Stainless Steel | Titanium | Titanium | Brass | Steel / Stainless Steel / Brass | Stainless Steel | Steel | Steel | Steel | - | Steel / Stainless Steel | Titanium |
Surface Treatment | Anti-Seizure Coat / No / Non-chrome / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Stainless coating | Copper Plating / No / Trivalent Chromate / Bright Chromate Plating / Hot Zinc Plating / Chromate Plating / Nickel Plating / Chrome Plating / Parker / Stainless coating | No / Non-chrome / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Stainless coating | Copper Plating / No / Non-chrome / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Stainless coating | No / Non-chrome / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Stainless coating | No / Trivalent Chromate | No / Bright Chromate Plating | No / Trivalent Chromate / Bright Chromate Plating / Hot Zinc Plating / Chromate Plating | No / Black Oxide Coating / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating | No | No | Special Chemical Polishing | Nickel Plating | No / Bright Chromate Plating / Chrome Plating | No | Non-chrome / Trivalent Chromate / Chromate Plating / Nickel Plating | Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Stainless coating | - | No / Trivalent Chromate / Bright Chromate Plating | No |
Thread ridge Type | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric fine | - | Metric coarse | Metric coarse | Metric coarse | - | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | - | Metric coarse | Metric coarse |
Tip shape | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Other Special Shapes | Flat End | Flat End | Other Special Shapes | Flat End | Flat End | - | Flat End | Flat End |
Additional Shapes | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard / Flanged | Standard | Standard | Standard | Standard | Standard | Standard | Standard | - | - | - | - | Standard |
Sales Unit | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Box/package | - | Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | - | - | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Box/package | Box/package | Box/package | - | Box/package | Low Quantity Available beginning with 1 pc. |
Application | Standard | Standard | Standard | Standard | Standard | Standard | Standard | - | Standard | Standard | Standard | Standard / Low-Outgas / Chemical Resistance / Non-Magnetic / Use for Clean circumstance | Standard | Standard | Standard | Standard | - | - | - | Standard | Standard / High Strength / Non-Magnetic / Use for Clean circumstance |
Strength Class(Steel) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 4.6 ~ 4.8 | - |
Screw Type | Complete thread | Half Thread | Complete thread | Complete thread | Complete thread | - | Complete thread | Complete thread | Complete thread | - | Complete thread | Complete thread | Complete thread | Complete thread | Complete thread | Complete thread | Half Thread | Half Thread | - | Complete thread | Complete thread |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy