(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ornamental Screws

Days to Ship
  • All
  • Same day
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Specifications
Nominal of Thread (M)
Length L (mm)
Pitch(mm)
Detailed Shape
Mounting Hole Shape
Material
Surface Treatment
Thread ridge Type
Tip shape
Additional Shapes
Sales Unit
Application
Plastic Material

    Decorative Screws - Knurled Polycarbonate Head, Thumb Type, CRKW/CRKB/CRKR

      Decorative Screws - Flathead, Cone Point, ECO-BS

        Decorative Screws - Knurled Polycarbonate Head, PC-WH/BK/RE/CR-S

          Decorative Screws - Knurled Polycarbonate Head, PC-WH/CR-F

            Decorative Screws - Plastic Hex Head, Stainless Steel, JOY Bolt

            Brand

            MISUMI

            Sunco

            Nippon Chemical Screw

            Nippon Chemical Screw

            Maruemu

            Product Series

            Decorative Screws - Knurled Polycarbonate Head, Thumb Type, CRKW/CRKB/CRKR

            Decorative Screws - Flathead, Cone Point, ECO-BS

            Decorative Screws - Knurled Polycarbonate Head, PC-WH/BK/RE/CR-S

            Decorative Screws - Knurled Polycarbonate Head, PC-WH/CR-F

            Decorative Screws - Plastic Hex Head, Stainless Steel, JOY Bolt【50-400 Pieces Per Package】

            CAD
            • 2D / 3D
            • 2D / 3D
            Days to Ship Same day or more

            Show Stock Products

            8 Days or more 8 Days or more 9 Days or more 10 Days or more
            Specifications
            • inCAD Components
                    Nominal of Thread (M)3 ~ 44 ~ 83 ~ 43 ~ 45 ~ 12
                    Length L (mm)6 ~ 2020 ~ 446 ~ 206 ~ 168 ~ 50
                    Pitch(mm)-0.7 ~ 1.250.5 ~ 0.70.5 ~ 0.70.8 ~ 1.75
                    Detailed Shape-StandardKnurlingKnurling-
                    Mounting Hole ShapeNoFlatheadNoNo-
                    MaterialStainless SteelBrassResinResinStainless Steel
                    Surface TreatmentNoChrome PlatingNoNo-
                    Thread ridge TypeMetric coarseMetric coarseMetric coarseMetric coarseMetric coarse
                    Tip shapeFlat EndCone PointFlat EndFlat End-
                    Additional ShapesStandardStandardStandardStandard-
                    Sales Unit-Low Quantity Available beginning with 1 pc.Low Quantity Available beginning with 1 pc.Low Quantity Available beginning with 1 pc.-
                    ApplicationStandardStandardStandardStandard-
                    Plastic MaterialPC-PCPC-

                    Loading...

                    1. 1

                    Related Categories to Ornamental Screws