(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Thumb Screws - Low Knurled Head, Resin【1-500 Pieces Per Package】
Sunco
Tough and durable for repeated use. Made from Delrin (acetal resin), offering excellent resistance to many types of weak acids, weak alkalines, gasoline, lubricants, alcohol, ethers, and solvents.
Days to Ship: | 8 Days or more |
---|
Thumb Screws - Long Knurled Head, Steel/Stainless Steel
MISUMI
•Shape: Hand tightening bolt
•Thread Ridge Type: Metric coarse
•Application: Standard
•Shape: Knurling
•Additional Shape: Standard
Days to Ship: | Same day or more |
---|
Show Stock Products
Thumb Screws - Long Knurled Head, Configurable Length
MISUMI
•Shape: Hand tightening bolt
•Thread Ridge Type: Metric coarse
•Application: Standard
•Shape: Knurling
•Additional Shape: Standard
Days to Ship: | 10 Days or more |
---|
Thumb Screws - Slotted Knurled Head, ECO-BS【1-100 Pieces Per Package】
Sunco
The flute incorporated into the knob of the head makes it an ornamental screw that can be easily turned manually without slipping. In addition, there is a groove for rotating the flathead screwdriver.
Days to Ship: | 8 Days or more |
---|
Thumb Screws - Knurled Head, Stepped, ECO-BS
Sunco
Usable for adjustment screws, parts where screws are removed, etc.
Days to Ship: | Same day or more |
---|
Show Stock Products
Thumb Screws - Flat Knurled Head, ECO-BS
Sunco
The flute incorporated into the knob of the head makes it an ornamental screw that can be easily turned manually without it slipping.
Days to Ship: | Same day or more |
---|
Show Stock Products
Thumb Screws - Spade Head, Steel【1-1,000 Pieces Per Package】
Sunco
The handle is shaped like an Uchiwa fan and features the ability to tighten and loosen easily by hand.
Days to Ship: | 8 Days or more |
---|
Thumb Screws - Slotted Spade Head, Iron【100-200 Pieces Per Package】
Mitsuboshi C.I.
Knob bolt features a handle shaped like a fan, making it easy to screw and unscrew by hand.
Days to Ship: | 8 Days or more |
---|
Thumb Screws - Slotted Knurled Head, Plastic
Nippon Chemical Screw
[Detailed shape] Knurl
[Mounting hole dimensions] Slotted
[Basic shape] Standard (Round)
[Materials] Resin
[Surface treatment](Details) none
[Thread ridge type] Metric coarse
[Tip shape] Flat End
[Additional shapes] Standard
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Application] Standard, Resin
[Materials] PC
[Nominal Thread (M)] 3 4
[Length L or l (mm)] 6 8 10 12
[Pitch (mm)] 0.5 0.7
Days to Ship: | 8 Days or more |
---|
Long Shank Knurled Knob - A-176
Takigen
[Product information]
・
· Detailed shape: Knurled
· Mounting hole shape: none
· Basic shape: Hand tightening bolt
· Materials: free-cutting brass bar
· Surface treatment: Chrome plating
· Thread ridge type: metric coarse
· Tip shape: cone point
· Additional shape: Captive washer
· Sales unit: single (can be purchased in single units)
· Application: standard.
Days to Ship: | Same day |
---|
Show Stock Products
Thumb Screws - Spade Head, Whitworth Coarse【100 Pieces Per Package】
Sunco
· Detailed shape: Butterfly
· Mounting hole dimensions: None
· Basic shape: Hand tightening bolt
· Material: Steel
· Thread ridge type: Whitworth coarse
· Tip shape: Rough edge
· Additional shapes: Standard
· Sales unit: Box/package
· Thread (inch): 1/4
· Application: Standard
· Length (mm): 25, 65
· Surface treatment: Bright chromate plating
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Nominal of Thread (M) |
Length L (mm) |
Pitch(mm) |
Detailed Shape |
Mounting Hole Shape |
Material |
Surface Treatment |
Thread ridge Type |
Tip shape |
Additional Shapes |
Sales Unit |
Nominal of Thread (inch) |
Application |
Strength Class(Steel) |
Strength Class(Stainless) |
Plastic Material |
| |||||||||||
Brand | Sunco | MISUMI | MISUMI | Sunco | Sunco | Sunco | Sunco | Mitsuboshi C.I. | Nippon Chemical Screw | Takigen | Sunco |
Product Series | Thumb Screws - Low Knurled Head, Resin【1-500 Pieces Per Package】 | Thumb Screws - Slotted Knurled Head, ECO-BS【1-100 Pieces Per Package】 | Thumb Screws - Spade Head, Steel【1-1,000 Pieces Per Package】 | Thumb Screws - Slotted Spade Head, Iron【100-200 Pieces Per Package】 | Thumb Screws - Spade Head, Whitworth Coarse【100 Pieces Per Package】 | ||||||
CAD |
|
|
|
|
|
|
| ||||
Days to Ship | 8 Days or more |
Same day or more
Show Stock Products | 10 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more |
Same day
Show Stock Products | 8 Days or more |
Specifications |
|
| |||||||||
Nominal of Thread (M) | 3 ~ 8 | 3 ~ 10 | 3 ~ 6 | 3 ~ 6 | 3 ~ 6 | 3 ~ 5 | 4 ~ 8 | 4 ~ 10 | 3 ~ 4 | 6 | - |
Length L (mm) | 6 ~ 35 | 6 ~ 40 | - | 6 ~ 50 | 5 ~ 30 | 6 ~ 25 | 10 ~ 70 | 10 ~ 50 | 6 ~ 12 | 21 | 65 |
Pitch(mm) | 0.5 ~ 1.25 | - | - | 0.5 ~ 1 | 0.5 ~ 1 | 0.5 ~ 0.8 | 0.7 ~ 1.25 | 0.7 ~ 1.5 | 0.5 ~ 0.7 | 1 | - |
Detailed Shape | urea | Knurling | Knurling | Knurling | Knurling | Flat / Knurling | Butterfly | Butterfly | Knurling | Knurling | Butterfly |
Mounting Hole Shape | No | No | No | Flathead | No | No | No | No | Flathead | No | No |
Material | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Brass | Brass | Brass | Steel | Steel | Resin | Brass | Steel |
Surface Treatment | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating | No / Electroless Nickel Plating | No / Electroless Nickel Plating | No / Nickel Plating / Chrome Plating | Nickel Plating / Chrome Plating | Nickel Plating | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Chrome Plating | Bright Chromate Plating / Chromate Plating / Barrel, Passivated | No | Chrome Plating | Bright Chromate Plating |
Thread ridge Type | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Whitworth Coarse |
Tip shape | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | - | Flat End | Cone Point | Flat End |
Additional Shapes | - | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Washer Included | Standard |
Sales Unit | Low Quantity Available beginning with 1 pc. / Box/package | - | - | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. / Box/package | Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Box/package |
Nominal of Thread (inch) | - | - | - | - | - | - | - | - | - | - | 1/4 |
Application | - | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard |
Strength Class(Steel) | - | - | - | - | - | - | - | 4.8 | - | - | - |
Strength Class(Stainless) | - | - | 6 ~ 50 | - | - | - | - | - | - | - | - |
Plastic Material | - | - | - | - | - | - | - | - | PC | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy