(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Thumb Screws - Long Knurled Head, Configurable Length
MISUMI
•Shape: Hand tightening bolt
•Thread Ridge Type: Metric coarse
•Application: Standard
•Shape: Knurling
•Additional Shape: Standard
Days to Ship: | 10 Days or more |
---|
Thumb Screws - Knurled Head, Stepped, ECO-BS
Sunco
Usable for adjustment screws, parts where screws are removed, etc.
Days to Ship: | 8 Days or more |
---|
Wing Screws - Flat End, Metric Coarse
MISUMI
•Shape: Wing Nut
•Thread Ridge Type: Metric coarse
•Application: Standard
•Shape: Butterfly
•Additional Shape: Standard
Days to Ship: | Same day or more |
---|
Show Stock Products
Wing Screws - Rounded Wing Bolt, Class 1【1-500 Pieces Per Package】
Sunco
The butterfly-type wings on these bolts make it easy to screw and unscrew them by hand.
Days to Ship: | 8 Days or more |
---|
Wing Screws - Rounded Wing Bolt, Polyacetal Resin
Sunco
Knob bolt whose head is butterfly-shaped. POM (polyacetal) is crystalline engineering plastic and has excellent mechanical characteristics such as excellent fatigue resistance, friction resistance, abrasion resistance, and chemical resistance.
Days to Ship: | 8 Days or more |
---|
Wing Screws - Metric Coarse【1-600 Pieces Per Package】
OPG
The handle is sturdy and has a quality feel, yet the price is reasonable.
Days to Ship: | 8 Days or more |
---|
Thumb Screws - Spade Head, Whitworth Coarse【100 Pieces Per Package】
Sunco
· Detailed shape: Butterfly
· Mounting hole dimensions: None
· Basic shape: Hand tightening bolt
· Material: Steel
· Thread ridge type: Whitworth coarse
· Tip shape: Rough edge
· Additional shapes: Standard
· Sales unit: Box/package
· Thread (inch): 1/4
· Application: Standard
· Length (mm): 25, 65
· Surface treatment: Bright chromate plating
Days to Ship: | 8 Days or more |
---|
Decorative Screws - Knurled Polycarbonate Head, Thumb Type, CRKW/CRKB/CRKR
MISUMI
•Shape: Hand tightening bolt
•Thread Ridge Type: Metric coarse
•Application: Standard
•Plastic Material: PC
•Material: 302HQ Stainless Steel
Days to Ship: | 8 Days or more |
---|
Thumb Screws - Long Knurled Head, Steel/Stainless Steel
MISUMI
•Shape: Hand tightening bolt
•Thread Ridge Type: Metric coarse
•Application: Standard
•Shape: Knurling
•Additional Shape: Standard
Days to Ship: | 8 Days or more |
---|
Wing Screws - Knob Bolt, Plastic, Class 1【1-200 Pieces Per Package】
Maruemu
The head is a knob bolt made from polyamide plastic.
Days to Ship: | 8 Days or more |
---|
Wing Screws - Knob Bolt, Plastic, Class 2【1-200 Pieces Per Package】
Maruemu
The head is a knob bolt made from polyamide plastic.
Days to Ship: | 8 Days or more |
---|
Wing Screws - Pressed Wing, Steel, Titanium【1-600 Pieces Per Package】
OPG
[Materials] SWCH Equivalent, Titanium
[Surface treatment] None, Trivalent chromate, Trivalent black, Trivalent white, Bright chromate plating, Chromate plating, Chromate plating, Green chromate, Black chromate, Nickel plating, Chrome plating, German-brown plating, Tin cobalt
Days to Ship: | 8 Days or more |
---|
Wing Screws - Steel/Stainless Steel, R Type【1-1,000 Pieces Per Package】
Sunco
[Materials] Equivalent to SWCH, Equivalent to SUS304
[Surface treatment] None, Trivalent chromate, Trivalent black, Trivalent white, Bright chromate plating, Hot dip galvanized, Chromate plating, Chromate plating, Green chromate, Black chromate, Nickel plating, Chrome plating, German-brown plating, Black paint
Days to Ship: | 8 Days or more |
---|
Thumb Screws - Slotted Knurled Head, ECO-BS【1-100 Pieces Per Package】
Sunco
The flute incorporated into the knob of the head makes it an ornamental screw that can be easily turned manually without slipping. In addition, there is a groove for rotating the flathead screwdriver.
Days to Ship: | 8 Days or more |
---|
Thumb Screws - Flat Knurled Head, ECO-BS
Sunco
The flute incorporated into the knob of the head makes it an ornamental screw that can be easily turned manually without it slipping.
Days to Ship: | Same day or more |
---|
Show Stock Products
Decorative Screws - Flathead, Cone Point, ECO-BS
Sunco
The flute incorporated into the knob of the head makes it an ornamental screw that can be easily turned manually without it slipping. In addition, there is a groove for rotating the flathead screwdriver.
Days to Ship: | 8 Days or more |
---|
Thumb Screws - Spade Head, Steel【1-1,000 Pieces Per Package】
Sunco
The handle is shaped like an Uchiwa fan and features the ability to tighten and loosen easily by hand.
Days to Ship: | 8 Days or more |
---|
Wing Screws - Pressed Wing, Stainless Steel【1-600 Pieces Per Package】
OPG
Original product that leverages headed wing bolt setting technology to save labor, reduce weight, and decrease costs.
Days to Ship: | 8 Days or more |
---|
Thumb Screws - Slotted Spade Head, Iron【100-200 Pieces Per Package】
Mitsuboshi C.I.
Knob bolt features a handle shaped like a fan, making it easy to screw and unscrew by hand.
Days to Ship: | 8 Days or more |
---|
Wing Screws - Polyacetal Resin
Nippon Chemical Screw
· Thread: M5, M6, M8
· Length (mm): 15, 20, 25
· Pitch (mm): 0.8, 1, 1.25; A 11, 12; D 21, 32; H 11, 16
· Detailed shape: Butterfly
· Mounting hole dimensions: None
· Basic shape: Hand-tightening bolt
· Material: Resin
· Surface treatment: None
· Thread ridge type: Metric coarse
· Tip shape: Flat end
· Additional shapes: Standard
· Sales unit: Low quantity (available for purchase from 1pc)
· Application: Standard, resin
· Material: POM
Days to Ship: | 8 Days or more |
---|
Thumb Screws - Slotted Knurled Head, Plastic
Nippon Chemical Screw
[Detailed shape] Knurl
[Mounting hole dimensions] Slotted
[Basic shape] Standard (Round)
[Materials] Resin
[Surface treatment](Details) none
[Thread ridge type] Metric coarse
[Tip shape] Flat End
[Additional shapes] Standard
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Application] Standard, Resin
[Materials] PC
[Nominal Thread (M)] 3 4
[Length L or l (mm)] 6 8 10 12
[Pitch (mm)] 0.5 0.7
Days to Ship: | 8 Days or more |
---|
Decorative Screws - Knurled Polycarbonate Head, PC-WH/BK/RE/CR-S
Nippon Chemical Screw
[Detailed shape] Knurl
[Mounting hole dimensions] None
[Basic shape] Standard (Round)
[Materials] Resin
[Surface treatment](Details) none
[Thread ridge type] Metric coarse
[Tip shape] Flat End
[Additional shapes] Standard
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Application] Standard, Resin
[Materials] PC
[Nominal Thread (M)] 3 4
[Length L or l (mm)] 6 8 10 12 15 20
[Pitch (mm)] 0.5 0.7
[Color] White, Red, Black
Days to Ship: | 8 Days or more |
---|
Decorative Screws - Knurled Polycarbonate Head, PC-WH/CR-F
Nippon Chemical Screw
[Nominal Thread (M)] 3 4
[Length L or l (mm)] 6 8 10 12 16
[Pitch (mm)] 0.5 0.7
[Detailed shape] Knurl
[Mounting hole dimensions] None
[Basic shape] Standard (Round)
[Materials] Resin
[Surface treatment](Details) none
[Thread ridge type] Metric coarse
[Tip shape] Flat End
[Additional shapes] Standard
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Application] Standard, Resin
[Materials] PC
Days to Ship: | 9 Days or more |
---|
Decorative Screws - Plastic Hex Head, Stainless Steel, JOY Bolt【50-400 Pieces Per Package】
Maruemu
The product is made from a new material and is formed of a strong engineering plastic.
Days to Ship: | 10 Days or more |
---|
Long Shank Knurled Knob - A-176
Takigen
[Product information]
・
· Detailed shape: Knurled
· Mounting hole shape: none
· Basic shape: Hand tightening bolt
· Materials: free-cutting brass bar
· Surface treatment: Chrome plating
· Thread ridge type: metric coarse
· Tip shape: cone point
· Additional shape: Captive washer
· Sales unit: single (can be purchased in single units)
· Application: standard.
Days to Ship: | Same day |
---|
Show Stock Products
Thumb Screws - Low Knurled Head, Resin【1-500 Pieces Per Package】
Sunco
Tough and durable for repeated use. Made from Delrin (acetal resin), offering excellent resistance to many types of weak acids, weak alkalines, gasoline, lubricants, alcohol, ethers, and solvents.
Days to Ship: | 8 Days or more |
---|
Wing Screws - Steel/Stainless Steel, Whitworth Coarse, Type 1【1-250 Pieces Per Package】
Nagai Tanzo
[Materials] Steel, Stainless steel
[Surface treatment] None, trivalent chromate, trivalent black, trivalent white, bright chromate plating, chromate plating, green plating, black chromate, nickel plating, chrome plating, German brown plating, black paint
Days to Ship: | 8 Days or more |
---|
Wing Screws - Cold-Forged Bolt with Washer, R Type, Set
Sunco
[Detailed shape] Butterfly
[Mounting hole dimensions] None
[Basic shape] Hand tightening bolt
[Thread ridge type] Metric coarse
[Tip shape] Flat End
[Additional shapes] Washer Insert
[Sales unit] Box/package
[Nominal Thread (M)] 4 5 6 8
[Length L (mm)] 15 20 25 30 35 40 45 50
[Pitch (mm)] 0.7 0.8 1 1.25
[Materials] Steel, Stainless steel
Days to Ship: | 8 Days or more |
---|
Wing Screws - Iron【1-80 Pieces Per Package】
OPG
· Pitch (mm): 1.588
· Detailed shape: Butterfly
· Mounting hole dimensions: None
· Basic shape: Hand-tightening bolt
· Material: Iron
· Thread ridge type: Whitworth coarse
· Tip shape: Flat end
· Additional shapes: Standard
· Thread (inch): 3/8
· Application: Standard
· Length (mm): 20, 25, 32, 38, 45, 50
· Surface treatment: Trivalent chromate, trivalent black, trivalent white, bright chromate plating, chromate plating, chromate plating, green chromate, black chromate, nickel plating, German, brown plating, tin cobalt
· Sales unit: Low quantity (available for purchase from 1pc), box and package.
Days to Ship: | 8 Days or more |
---|
Wing Screws - Bright Chromate【25 Pieces Per Package】
Trusco Nakayama
[Features]
•The wing, which was manufactured utilizing heading wing nut technology, is set onto the bolt through our unique setting technologies.
•Guaranteed torque , meets JIS standards for sufficient strength as a hand-tightened screw.
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Nominal of Thread (M) |
Length L (mm) |
Pitch(mm) |
Detailed Shape |
Mounting Hole Shape |
Material |
Surface Treatment |
Thread ridge Type |
Tip shape |
Additional Shapes |
Sales Unit |
Nominal of Thread (inch) |
Application |
Strength Class(Steel) |
Strength Class(Stainless) |
Plastic Material |
|
| |||||||||||||||||||||||||||||
Brand | MISUMI | Sunco | MISUMI | Sunco | Sunco | OPG | Sunco | MISUMI | MISUMI | Maruemu | Maruemu | OPG | Sunco | Sunco | Sunco | Sunco | Sunco | OPG | Mitsuboshi C.I. | Nippon Chemical Screw | Nippon Chemical Screw | Nippon Chemical Screw | Nippon Chemical Screw | Maruemu | Takigen | Sunco | Nagai Tanzo | Sunco | OPG | Trusco Nakayama |
Product Series | Wing Screws - Rounded Wing Bolt, Class 1【1-500 Pieces Per Package】 | Thumb Screws - Spade Head, Whitworth Coarse【100 Pieces Per Package】 | Decorative Screws - Knurled Polycarbonate Head, Thumb Type, CRKW/CRKB/CRKR | Wing Screws - Knob Bolt, Plastic, Class 1【1-200 Pieces Per Package】 | Wing Screws - Knob Bolt, Plastic, Class 2【1-200 Pieces Per Package】 | Wing Screws - Pressed Wing, Steel, Titanium【1-600 Pieces Per Package】 | Wing Screws - Steel/Stainless Steel, R Type【1-1,000 Pieces Per Package】 | Thumb Screws - Slotted Knurled Head, ECO-BS【1-100 Pieces Per Package】 | Thumb Screws - Spade Head, Steel【1-1,000 Pieces Per Package】 | Wing Screws - Pressed Wing, Stainless Steel【1-600 Pieces Per Package】 | Thumb Screws - Slotted Spade Head, Iron【100-200 Pieces Per Package】 | Decorative Screws - Knurled Polycarbonate Head, PC-WH/BK/RE/CR-S | Decorative Screws - Plastic Hex Head, Stainless Steel, JOY Bolt【50-400 Pieces Per Package】 | Thumb Screws - Low Knurled Head, Resin【1-500 Pieces Per Package】 | Wing Screws - Steel/Stainless Steel, Whitworth Coarse, Type 1【1-250 Pieces Per Package】 | |||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||
Days to Ship | 10 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 10 Days or more |
Same day
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more |
Specifications |
|
|
|
| ||||||||||||||||||||||||||
Nominal of Thread (M) | 3 ~ 6 | 3 ~ 6 | 3 ~ 10 | 5 ~ 20 | 5 ~ 8 | 3 ~ 10 | - | 3 ~ 4 | 3 ~ 10 | 3 ~ 5 | 4 ~ 6 | 4 ~ 12 | 3 ~ 10 | 3 ~ 6 | 3 ~ 5 | 4 ~ 8 | 4 ~ 8 | 4 ~ 8 | 4 ~ 10 | 5 ~ 8 | 3 ~ 4 | 3 ~ 4 | 3 ~ 4 | 5 ~ 12 | 6 | 3 ~ 8 | - | 4 ~ 8 | - | 5 |
Length L (mm) | - | 5 ~ 30 | 6 ~ 50 | 10 ~ 100 | 15 ~ 25 | 8 ~ 50 | 65 | 6 ~ 20 | 6 ~ 40 | 6 ~ 25 | 10 ~ 25 | 8 ~ 50 | 6 ~ 100 | 6 ~ 50 | 6 ~ 25 | 20 ~ 44 | 10 ~ 70 | 8 ~ 50 | 10 ~ 50 | 15 ~ 25 | 6 ~ 12 | 6 ~ 20 | 6 ~ 16 | 8 ~ 50 | 21 | 6 ~ 35 | 15 ~ 40 | 15 ~ 40 | 20 ~ 45 | 25 |
Pitch(mm) | - | 0.5 ~ 1 | 0.5 ~ 1.5 | 0.8 ~ 2.5 | 0.8 ~ 1.25 | 0.5 ~ 1.5 | - | - | - | 0.5 ~ 0.8 | 0.7 ~ 1 | 0.7 ~ 1.75 | 0.5 ~ 1.5 | 0.5 ~ 1 | 0.5 ~ 0.8 | 0.7 ~ 1.25 | 0.7 ~ 1.25 | 0.7 ~ 1.25 | 0.7 ~ 1.5 | 0.8 ~ 1.25 | 0.5 ~ 0.7 | 0.5 ~ 0.7 | 0.5 ~ 0.7 | 0.8 ~ 1.75 | 1 | 0.5 ~ 1.25 | - | 0.7 ~ 1.25 | 1.588 | 0.8 |
Detailed Shape | Knurling | Knurling | Butterfly | Butterfly | Butterfly | Butterfly | Butterfly | - | Knurling | Butterfly | Butterfly | Butterfly | Butterfly | Knurling | Flat / Knurling | Standard | Butterfly | Butterfly | Butterfly | Butterfly | Knurling | Knurling | Knurling | - | Knurling | urea | Butterfly | Butterfly | Butterfly | Butterfly |
Mounting Hole Shape | No | No | No | No | No | No | No | No | No | No | No | No | No | Flathead | No | Flathead | No | No | No | No | Flathead | No | No | - | No | No | No | No | No | No |
Material | Stainless Steel ~ Steel | Brass | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Resin | Stainless Steel ~ Steel | Steel | Stainless Steel | Stainless Steel ~ Steel | Stainless Steel | Stainless Steel | Steel ~ Titanium | Stainless Steel ~ Steel | Brass | Brass | Brass | Steel | Stainless Steel | Steel | Resin | Resin | Resin | Resin | Stainless Steel | Brass | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel | Steel | Steel |
Surface Treatment | No / Electroless Nickel Plating | Nickel Plating / Chrome Plating | No / Trivalent Chromate | Copper Plating / Black Paint / No / Trivalent Chromate | No | Copper Plating / Tin plating / Black Paint / Green paint / No / Trivalent Chromate / Bright Chromate Plating / Zinc Plating / Chromate Plating / Nickel Plating | Bright Chromate Plating | No | No / Electroless Nickel Plating | No | No | Copper Plating / Tin plating / No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating | Copper Plating / Tin plating / Black Paint / No / Trivalent Chromate / Bright Chromate Plating / Hot Zinc Plating / Chromate Plating / Nickel Plating / Chrome Plating | No / Nickel Plating / Chrome Plating | Nickel Plating | Chrome Plating | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Chrome Plating | Copper Plating / Black Paint / No | Bright Chromate Plating / Chromate Plating / Barrel, Passivated | No | No | No | No | - | Chrome Plating | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating | Copper Plating / Black Paint / No / Trivalent Chromate | No | Trivalent Chromate / Bright Chromate Plating / Chromate Plating | - |
Thread ridge Type | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Whitworth Coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Whitworth Coarse | Metric coarse | Whitworth Coarse | Metric coarse |
Tip shape | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Cone Point | Flat End | Flat End | - | Flat End | Flat End | Flat End | Flat End | - | Cone Point | Flat End | Flat End | Flat End | Flat End | Flat End |
Additional Shapes | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | - | Washer Included | - | - | Washer Included | Standard | Standard |
Sales Unit | - | Low Quantity Available beginning with 1 pc. | - | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. / Box/package | Box/package | - | - | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | - | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Box/package |
Nominal of Thread (inch) | - | - | - | - | - | - | 1/4 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1/2 ~ 5/16 | - | 3/8 | - |
Application | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | - | Standard | - | - | - | Standard | Standard |
Strength Class(Steel) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 4.8 | - | - | - | - | - | - | - | - | - | - | - |
Strength Class(Stainless) | 6 ~ 50 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Plastic Material | - | - | - | - | POM Resin (Polyoxymethylene) | - | - | PC | - | - | - | - | - | - | - | - | - | - | - | POM Resin (Polyoxymethylene) | PC | PC | PC | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy