(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Shoulder Screws - Tolerance g6
MISUMI
•Shape: Stripper Bolts
•Application: Standard
•Strength Class(Steel): 10.9
•Strength Class(Stainless): A2-50
•Mounting Hole Shape: Hex Socket
Days to Ship: | Same day or more |
---|
Show Stock Products
Shoulder Screws - Tolerance h7
MISUMI
•Shape: Stripper Bolts
•Application: Standard
•Strength Class(Steel): 10.9
•Strength Class(Stainless): A2-50
•Mounting Hole Shape: Hex Socket
Days to Ship: | 10 Days or more |
---|
Shoulder Screws - Hex Socket Head, SH Series【1-25 Pieces Per Package】
Gosho Works
•Shape: Shoulder, Stepped
•Thread Ridge Type: Metric coarse
•Application: Standard
•Strength Class(Steel): 10.9
•Surface Treatment: Black oxide coating (head / thread)
Days to Ship: | Same day or more |
---|
Show Stock Products
Shoulder Screws - Low Head, Selectable Step Length
MISUMI
•Application: Standard
•Strength Class(Steel): 9.8
•Strength Class(Stainless): A2-50
•Mounting Hole Shape: Hex Socket
•Shape: Low Head
Days to Ship: | 8 Days or more |
---|
Show Stock Products
Stepped Screws - Low Head Selectable
MISUMI
•Shape: Stepped
•Application: Standard
•Mounting Hole Shape: Hex Socket
•Shape: Low Head
•Additional Shape: Standard
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
•Shape: Reamers
•Application: Standard
•Shape: Standard
•Additional Shape: Standard
•Tip shape: Flat End
Days to Ship: | 8 Days or more |
---|
Stepped Screws - Low Head, Configurable Step Length
MISUMI
•Shape: Stepped
•Application: Standard
•Mounting Hole Shape: Hex Socket
•Additional Shape: Standard
•Tip shape: Flat End
Days to Ship: | 10 Days or more |
---|
MISUMI
•Shape: Reamers
•Application: Standard
•Mounting Hole Shape: Hex Socket
•Shape: Standard
•Additional Shape: Standard
Days to Ship: | 8 Days or more |
---|
Stepped Screws - Button Head Cap, Configurable Step Length
MISUMI
•Shape: Stepped
•Application: Standard
•Mounting Hole Shape: Hex Socket
•Additional Shape: Standard
•Tip shape: Flat End
Days to Ship: | 10 Days or more |
---|
Shoulder Screws - Hex Socket Head, Polished Body
Ohkita
•Shape: Shoulder, Stepped
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity Available beginning with 1 pc.
•Application: Standard
•Surface Treatment: Other Special Processings
Days to Ship: | 8 Days or more |
---|
Shoulder Screws - Large Head, Tolerance e9
MISUMI
•Shape: Stripper Bolts
•Application: Standard
•Mounting Hole Shape: Hex Socket
•Material: 1045 Carbon Steel
•Shape: Knurling
Days to Ship: | 8 Days or more |
---|
Stepped Screws - Phillips, Configurable Step Length
MISUMI
•Shape: Stepped
•Application: Standard
•Mounting Hole Shape: Phillips
•Additional Shape: Standard
•Tip shape: Flat End
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Nominal of Thread (M) |
Length L(mm) |
Pitch(mm) |
Detailed Shape |
Mounting Hole Shape |
Basic Shape |
Material |
Surface Treatment |
Thread ridge Type |
Sales Unit |
Application |
Strength Class(Steel) |
Strength Class(Stainless) |
|
|
|
| |||||||||
Brand | MISUMI | MISUMI | Gosho Works | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Ohkita | MISUMI | MISUMI |
Product Series | Shoulder Screws - Hex Socket Head, SH Series【1-25 Pieces Per Package】 | |||||||||||
CAD |
|
|
|
|
|
|
|
|
|
| ||
Days to Ship |
Same day or more
Show Stock Products | 10 Days or more |
Same day or more
Show Stock Products |
8 Days or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 10 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 10 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
| ||
Nominal of Thread (M) | 2.5 ~ 8 | 3 ~ 10 | 8 ~ 12 | 2.5 ~ 8 | 3 ~ 6 | 5 ~ 16 | 3 ~ 10 | 5 ~ 8 | 3 ~ 10 | 4 ~ 12 | 4 ~ 8 | 3 ~ 10 |
Length L(mm) | 10 ~ 60 | 10 ~ 60 | 15 ~ 110 | 10 ~ 40 | 3 ~ 10 | 23 ~ 58 | - | 23 ~ 38 | - | 7 ~ 18 | 15 ~ 40 | - |
Pitch(mm) | - | - | 1.25 ~ 1.75 | - | - | - | - | - | - | 0.7 ~ 1.75 | - | - |
Detailed Shape | Standard | Standard | Standard | Low Head | Low Head | Standard | Low Head / Extra Low Head | Standard | - | Standard | Knurling | - |
Mounting Hole Shape | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket / No | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Phillips |
Basic Shape | Shoulder, Stepped | Shoulder, Stepped | Shoulder, Stepped | Shoulder, Stepped | Shoulder, Stepped | Reamer | Shoulder, Stepped | Reamer | Shoulder, Stepped | Shoulder, Stepped | Shoulder, Stepped | Shoulder, Stepped |
Material | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Steel | Steel | Stainless Steel ~ Steel |
Surface Treatment | No | No | Black oxide coating | No | No | No | No | No | No | Other Special Processings | - | No |
Thread ridge Type | - | Metric coarse | Metric coarse | - | - | - | - | - | - | Metric coarse | - | - |
Sales Unit | - | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. ~ Box/package | - | - | - | - | - | - | Low Quantity Available beginning with 1 pc. | - | - |
Application | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard |
Strength Class(Steel) | 10.9 | 10.9 | 10.9 | 9.8 | - | - | - | - | - | - | - | - |
Strength Class(Stainless) | A2-50 | A2-50 | - | A2-50 | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy