(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Captive Screws - Hex Socket Head Cap, Stainless Steel, Configurable Length
MISUMI
[Product Specifications]
・Material: 304 Stainless Steel
・Strength Class: A2-70 Equivalent
・Size: M2 - M8
Days to Ship: | Same day or more |
---|
Show Stock Products
Captive Screws - Hex Socket Head Cap, Steel, Stainless Steel, Configurable Length
MISUMI
[Product Specifications]
・Material: Alloy Steel, 304 Stainless steel
・Surface Treatment: Nickel, None
・Size: M3 - M8
・Configurable Length
Days to Ship: | 10 Days or more |
---|
Captive Screws - Hex Socket Head Cap, Stainess Steel, SSC
NBK
[Product Specifications]
・Drive Type: Hex
・Size: M3 - M8
・Material: Stainless Steel
Days to Ship: | Same day or more |
---|
Show Stock Products
Captive Screws - Knurled Large Flat Head, Stainless Steel
MISUMI
[Product Specifications]
・Material: 303 Stainless Steel
・Size: M3 - M8
・Thread Length (mm): 2 - 10 mm
Days to Ship: | Same day or more |
---|
Show Stock Products
Captive Screws - Button Head, Hex Drive, Stainless Steel
MISUMI
[Product Specifications]
・Material: 304 Stainless Steel
・Strength Class: A2-50 Equivalent
・Size: M3 - M8
Days to Ship: | Same day or more |
---|
Show Stock Products
Captive Screws - Button Head, Hex Drive, Stainless Steel, Configurable Length
MISUMI
[Product Specifications]
・Material: 304 Stainless Steel
・Strength Class: A2-50 Equivalent
・Size: M3 - M8
・Configurable Length: Total Length, Thread Length
Days to Ship: | 10 Days or more |
---|
Captive Screws - Truss Head, Phillips Drive, Stainless Steel
MISUMI
[Product Specifications]
・Truss Head
・Drive: Phillps
・Material: 304 Stainless Steel
・Size: M3 - M8
Days to Ship: | Same day or more |
---|
Show Stock Products
Captive Screws - Flat Long Knurled Head, Stainless Steel
MISUMI
[Product Specifications]
・Material: 303 Stainless Steel
・Size: M3 - M8
Days to Ship: | Same day or more |
---|
Show Stock Products
Captive Screws - Hex Socket Head Cap, 304 Stainless Steel【200 Pieces Per Package】
MISUMI
[Product Specifications]
・Drive Type: Hex
・Material: 304 Stainless Steel
・Strength Class: A2-70
Days to Ship: | 8 Days or more |
---|
Captive Screws - Hex Socket Head Cap, Stainless Steel
Tomishin
[Product Specifications]
・Drive Type: Hex
・Size: M3 - M8
・Material: Stainless Steel
Days to Ship: | 8 Days or more |
---|
Captive Screws - Knurled Flat Head, Stainless Steel, Configurable Length
MISUMI
[Product Specifications]
・Material: 303 Stainless Steel
・Size: M3 - M8
・Configurable Thread Length
Days to Ship: | 10 Days or more |
---|
Captive Screws - Extra Low Head, Hex Drive, Stainless Steel
MISUMI
[Product Specifications]
・Material: 304 Stainless Steel
・Size: M3 - M8
・Thread Length (mm): 2 - 10 mm
Days to Ship: | Same day or more |
---|
Show Stock Products
Captive Screws - Low Head, Hex Drive, Stainless Steel
MISUMI
[Product Specifications]
・Material: 304 Stainless Steel
・Size: M3 - M8
・Thread Length (mm): 2 - 10 mm
Days to Ship: | Same day or more |
---|
Show Stock Products
Captive Screws - Ultra Low Head, Hex Drive, Stainess Steel, SSCHS
NBK
[Product Specifications]
・Drive Type: Hex
・Size: M3 - M8
・Material: Stainless Steel
・Strength Class (Stainless Steel): A2-40
Days to Ship: | 8 Days or more |
---|
Captive Screws - Knurled Head, Stainless Steel, Iron【100 Pieces Per Package】
Daimaru Byora
[Product Specifications]
・Material: Stainless steel, Steel
・Size: M4 - M6
・Tip Shape: Cone Point
Great for use on painted surface
Days to Ship: | 8 Days or more |
---|
Captive Screws - Hex Socket Head Cap with Nylon Washer, Stainless Steel
MISUMI
[Product Specifications]
・Material: 304 Stainless Steel
・Strength Class: A2-70 Equivalent
・Size: M3 - M8
Days to Ship: | 8 Days or more |
---|
Captive Screws - Low Head, Hex Drive, Stainless Steel, SSCLS
NBK
[Product Specifications]
・Drive Type: Hex
・Size: M3 - M8
・Material: Stainless Steel
・Strength Class (Stainless Steel): A2-50
Days to Ship: | 8 Days or more |
---|
Captive Screws - Flat Tip, Stainless Steel
Takigen
[Product Specifications]
・Material: Stainless Steel
・Tip Shape: Flat
・Size: M16 X 17
・Heat resistant / Chemical Resistant
Days to Ship: | 8 Days or more |
---|
Captive Screws - Pan Head, Phillips Drive【1-800 Pieces Per Package】
Sunco
[Product Specifications]
・Drive Type: Phillps
・Size: M5
・Thread Length: 5mm
・Material: Stainless Steel, Steel
Days to Ship: | 8 Days or more |
---|
Captive Screws - Truss Head, Cross Recessed, SSCMS
NBK
• Prevents screw drop-out and loss. For fixing of protective and inspection covers that are frequently removed and reinstalled.
• Cross recessed truss head type. These screws have large heads that enhance the attractiveness of installation surfaces.
Days to Ship: | 9 Days or more |
---|
Captive Screws - Pan Head, Phillips Drive, SSCPS
NBK
• Prevents screw drop-out and loss. For fixing of protective and inspection covers that are frequently removed and reinstalled.
• Cross recessed pan head type.
Days to Ship: | 11 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Nominal of Thread (M) |
Length L (mm) |
Mounting Hole Shape |
Detailed Shape |
Material |
Surface Treatment |
Thread ridge Type |
Tip shape |
Additional Shapes |
Basic Shape |
Sales Unit |
Application |
Strength Class(Steel) |
Strength Class(Stainless) |
|
|
|
| ||||||||||||||||||
Brand | MISUMI | MISUMI | NBK | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Tomishin | MISUMI | MISUMI | MISUMI | NBK | Daimaru Byora | MISUMI | NBK | Takigen | Sunco | NBK | NBK |
Product Series | Captive Screws - Hex Socket Head Cap, Stainless Steel, Configurable Length | Captive Screws - Hex Socket Head Cap, Steel, Stainless Steel, Configurable Length | Captive Screws - Button Head, Hex Drive, Stainless Steel, Configurable Length | Captive Screws - Truss Head, Phillips Drive, Stainless Steel | Captive Screws - Hex Socket Head Cap, 304 Stainless Steel【200 Pieces Per Package】 | Captive Screws - Knurled Flat Head, Stainless Steel, Configurable Length | Captive Screws - Ultra Low Head, Hex Drive, Stainess Steel, SSCHS | Captive Screws - Knurled Head, Stainless Steel, Iron【100 Pieces Per Package】 | Captive Screws - Hex Socket Head Cap with Nylon Washer, Stainless Steel | Captive Screws - Low Head, Hex Drive, Stainless Steel, SSCLS | Captive Screws - Pan Head, Phillips Drive【1-800 Pieces Per Package】 | ||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||
Days to Ship |
Same day or more
Show Stock Products | 10 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 10 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 10 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 11 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
| ||||||||||
Nominal of Thread (M) | 2 ~ 8 | 3 ~ 8 | 3 ~ 8 | 3 ~ 8 | 3 ~ 8 | 3 ~ 8 | 3 ~ 8 | 3 ~ 8 | 3 ~ 8 | 3 ~ 8 | 3 ~ 8 | 3 ~ 8 | 3 ~ 8 | 3 ~ 8 | 4 ~ 6 | 3 ~ 8 | 3 ~ 8 | 16 | 5 | 6 | 8 |
Length L (mm) | 4 ~ 40 | 4 ~ 40 | 8 ~ 40 | 4 ~ 25 | 8 ~ 25 | 6 ~ 50 | 5 ~ 40 | 6 ~ 30 | 8 ~ 40 | 8 ~ 30 | - | 5 ~ 25 | 6 ~ 40 | 8 ~ 30 | 21 ~ 36 | 4 ~ 40 | 8 ~ 40 | 17 | 15 ~ 25 | 30 | 35 |
Mounting Hole Shape | Hex Socket | Hex Socket | - | No | Hex Socket | Hex Socket | Phillips | No | Hex Socket | Hex Socket | No | Hex Socket | Hex Socket | - | No | Hex Socket | - | No | Phillips | Phillips | Phillips |
Detailed Shape | Standard | Standard | Standard | Knurling | Button | Button | Truss | Knurling | Standard | Standard | Knurling | Extra Low Head | Low Head | Extra Low Head | urea | Standard | Low Head | Standard | Pan | Truss | Pan |
Material | Stainless Steel | Stainless Steel ~ Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel ~ Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel ~ Steel | Stainless Steel | Stainless Steel |
Surface Treatment | No | No / Electroless Nickel Plating | No | No | No | No | No | No | No | No | No | No | No | No | No / Trivalent Chromate | No | No | Barrel, Passivated | Black Paint / No / Trivalent Chromate / Bright Chromate Plating | - | - |
Thread ridge Type | - | - | Metric coarse | - | - | - | - | - | - | Metric coarse | - | - | - | Metric coarse | Metric coarse | - | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse |
Tip shape | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Cone Point | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End |
Additional Shapes | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | - | - | Standard | Standard | Standard | Standard | Standard | Washer Included | Standard | - | Standard | - | - |
Basic Shape | Other Screws | Other Screws | Other Screws | Other Screws | Other Screws | Other Screws | Other Screws | Other Screws | Standard (Round) | Standard (Round) | Other Screws | Other Screws | Other Screws | Other Screws | Hand tightening bolt | Other Screws | Other Screws | - | Standard (Round) | Standard (Round) | Standard (Round) |
Sales Unit | - | - | Low Quantity Available beginning with 1 pc. | - | - | - | - | - | - | Low Quantity Available beginning with 1 pc. | - | - | - | Low Quantity Available beginning with 1 pc. | Box/package | - | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. |
Application | Standard | Standard / Fall Prevention | Fall Prevention | Standard | Standard | Standard / Fall Prevention | Standard / Fall Prevention | Standard / Fall Prevention | High Strength / Fall Prevention | Fall Prevention | Standard / Fall Prevention | Standard / Fall Prevention | Standard / Fall Prevention | Standard / Fall Prevention | Fall Prevention | Standard | Standard / Fall Prevention | Heat resistant / Chemical Resistance | Fall Prevention | Fall Prevention | Fall Prevention |
Strength Class(Steel) | - | 8.8 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Strength Class(Stainless) | A2-70 | A2-70 | - | - | A2-50 | A2-50 | - | - | A2-70 | - | 6 ~ 25 | - | - | A2-40 | - | A2-70 | A2-50 | - | - | A2-50 | A2-50 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy