(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Lifting Eye Bolts - Eye Bolt, Flat End, Long【1-150 Pieces Per Package】
Sunco
The part below the ring neck is longer than that of the normal product and is used for deep-set parts and parts where protrusion is required.
Days to Ship: | Same day or more |
---|
Show Stock Products
Lifting Eye Bolts - Eye Bolt, Flat End【1-250 Pieces Per Package】
Sunco
[Materials] Equivalent to SWCH, Stainless steel, Equivalent to SUS304, SUS316
[Surface treatment] None, Trivalent white, Black chromate plating, Hot dip galvanized, Bright chromate plating, Chromate plating, Chromate plating, Black chromate, Nickel plating, Chrome plating, German-brown plating, Tin cobalt, Black paint
Days to Ship: | Same day or more |
---|
Show Stock Products
Lifting Eye Bolts - Steel/Stainless Steel, CHIC, SCHI
MISUMI
•Shape: Lifting Eyebolts
•Thread Type: Metric Coarse
•Unit of Sale: Individually Sold (Min. 1 pc)
•Application: Standard
•Shape: Lifting Eyebolts
Days to Ship: | Same day or more |
---|
Show Stock Products
Lifting Eye Bolts - Hook Eye Nut, Stainless Steel
Mizumoto Machine Manufacturing
An eye nut comprised of a hook that can be opened and closed, allowing rope, etc. to be attached after installation.
Days to Ship: | 8 Days or more |
---|
Lifting Eye Bolts - Eye Bolt, Whitworth【1-200 Pieces Per Package】
Sunco
Pass a rope through a hole or set a hook.
Days to Ship: | 8 Days or more |
---|
Lifting Eye Bolts - Eye Nut, Stainless Steel, 242-25
Sugita Ace
•Shape: Other Screws
•Thread Type: Metric Coarse
•Unit of Sale: Individually Sold (Min. 1 pc)
•Application: Standard
•Screw Type: Fully Threaded
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 11 Days or more |
---|
Lifting Eye Bolts - Eye Bolt, Forged, Stainless Steel, IBF
Mizumoto Machine Manufacturing
Forged for increased strength compared to conventional models.
Days to Ship: | 8 Days or more |
---|
Yahata Neji
[Product information]
•
· Sales unit: box and pack
· Quantity: 1
Days to Ship: | 8 Days or more |
---|
Lifting Eye Bolts - Hook Eye Bolt, Stainless Steel
Mizumoto Machine Manufacturing
An open/close hook has been added to the conventional eye bolt for passing objects through after installation.
Days to Ship: | Same day or more |
---|
Show Stock Products
Lifting Eye Bolts - Eye Bolt, Metric Fine
Sunco
[Materials] Steel
[Surface treatment] None
[Thread ridge type] Metric fine
[Tip shape] Flat End
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Nominal Thread (M)] 10 12 14 16 20 24 30 36 42 48
[Length L (mm)] 1
Days to Ship: | Same day or more |
---|
Show Stock Products
Lifting Eye Bolts - Eye Bolt, Stainless Steel
Yahata Neji
Bolt with ring for hanging. Material is stainless steel and rust resistant. Used for lifting heavy loads, such as motors, switchboards, and manufacturing machinery.
Days to Ship: | 9 Days or more |
---|
Lifting Eye Bolts - Eye Nut, Bright Chromate Plated
Yahata Neji
Material is iron and bright chromate plated. A nut with a ring for hanging, it is used to hoist heavy loads, such as motors, distribution boards, and machine tools.
Days to Ship: | 8 Days or more |
---|
Lifting Eye Bolts - Eye Nut, M12
Yahata Neji
[Product information]
•
· Thread (M): 12
· Sales unit: box and pack
· Quantity: 1
Days to Ship: | 8 Days or more |
---|
Lifting Eye Bolts - Eye Bolt, Steel
Yahata Neji
Bolt used for hanging. Bright chromate plated. Used for hoisting heavy loads, such as motors, distribution boards, and machine tools.
Days to Ship: | 8 Days or more |
---|
Lifting Eye Bolts - Eye Nut, Stainless Steel
Yahata Neji
Nut with a ring for hanging. The material is stainless steel and rust resistant. Used for lifting heavy loads, such as motors, switchboards, and manufacturing machinery.
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Thread Size (M) |
Length L (mm) |
Material |
Surface Treatment |
Thread Type |
Tip Shape |
Unit of Sale |
Thread Size (Inch) |
Application |
Pitch(mm) |
Screw Type |
| |||||||||||||||||
Brand | Sunco | Sunco | MISUMI | Mizumoto Machine Manufacturing | Mizumoto Machine Manufacturing | Sunco | Sugita Ace | Maruki Hardware | Mizumoto Machine Manufacturing | Yahata Neji | Mizumoto Machine Manufacturing | Sunco | Yahata Neji | Yahata Neji | Yahata Neji | Yahata Neji | Yahata Neji |
Product Series | Lifting Eye Bolts - Eye Bolt, Flat End, Long【1-150 Pieces Per Package】 | Lifting Eye Bolts - Eye Bolt, Flat End【1-250 Pieces Per Package】 | Lifting Eye Bolts - Eye Bolt, Whitworth【1-200 Pieces Per Package】 | ||||||||||||||
CAD |
|
|
|
|
|
|
| ||||||||||
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 11 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more |
Specifications |
| ||||||||||||||||
Thread Size (M) | 6 ~ 30 | 5 ~ 64 | 8 ~ 20 | 2.8 ~ 5 | 6 ~ 10 | - | 16 ~ 20 | 5 ~ 6 | 6 ~ 12 | 12 ~ 16 | 6 ~ 10 | 10 ~ 48 | 6 ~ 8 | 6 ~ 12 | 12 | 6 ~ 12 | 6 ~ 12 |
Length L (mm) | 20 ~ 200 | - | 15 ~ 30 | - | - | - | - | 13 ~ 14 | - | - | - | - | - | - | - | - | - |
Material | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel | Stainless Steel | Stainless Steel ~ Steel | Stainless Steel | Stainless Steel | Stainless Steel | - | Stainless Steel | Steel | Stainless Steel | Steel | - | Steel | Stainless Steel |
Surface Treatment | Copper Plating / Black Paint / None / Trivalent Chromate / Bright Chrome / Hot Zinc / Chromate | Copper Plating / Tin Plating / Black Paint / None / Trivalent Chromate / Bright Chrome / Hot Zinc / Chromate / Nickel Plating / Chromate | None / Trivalent Chromate | - | - | Copper Plating / Black Paint / None / Trivalent Chromate / Bright Chrome / Hot Zinc / Chromate | - | - | None | - | - | None | - | - | - | - | - |
Thread Type | Metric Coarse | Metric Coarse | Metric Coarse | - | - | Whitworth Coarse Thread | Metric Coarse | Metric Coarse | Metric Coarse | - | - | Metric (Fine) | Metric Coarse | - | - | Metric Coarse | - |
Tip Shape | Flat End | Flat End | - | Cone Point | - | Flat End | Other Special Shapes | Flat End | Round End | - | Flat End | Flat End | Flat End | - | - | Flat End | - |
Unit of Sale | Individucally Sold (Min. 1 pc) ~ Box, Pack | Individucally Sold (Min. 1 pc) ~ Box, Pack | Individucally Sold (Min. 1 pc) | - | - | Individucally Sold (Min. 1 pc) ~ Box, Pack | Individucally Sold (Min. 1 pc) | - | Individucally Sold (Min. 1 pc) | Box, Pack | - | Individucally Sold (Min. 1 pc) | Box, Pack | Box, Pack | Box, Pack | Box, Pack | Box, Pack |
Thread Size (Inch) | - | - | - | - | - | 1 ~ 7/8 | - | - | - | - | 3/8 | - | - | - | - | 1/2 ~ 3/8 | - |
Application | Standard | Standard | Standard | - | - | - | Standard | Standard | Standard | - | - | - | High Strength / Abrasion Resistance | High Strength | - | High Strength | High Strength / Abrasion Resistance |
Pitch(mm) | - | - | - | 0.91 ~ 2.12 | 1 ~ 1.5 | - | - | - | 1 ~ 1.75 | - | 1 ~ 1.5 | 1.25 ~ 3 | - | - | - | - | - |
Screw Type | Fully Threaded | Fully Threaded | - | Partially Threaded | Fully Threaded | Fully Threaded | Fully Threaded | Fully Threaded | Fully Threaded | - | Fully Threaded | Fully Threaded | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy