(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Machine keys are parts used to fasten components such as gears, pulleys, sprockets and couplings to rotary shafts. They are used for applications that transmit power in machineries such as motors and reduction drives. Several types of machine keys are available. Parallel keys have the simp ...Readmore
Machine keys are parts used to fasten components such as gears, pulleys, sprockets and couplings to rotary shafts. They are used for applications that transmit power in machineries such as motors and reduction drives. Several types of machine keys are available. Parallel keys have the simplest structure. There are also specially shaped varieties such as taper keys and Woodruff keys. Machine keys come in various shapes, such as types with squared-off or rounded ends. There are also product lineups that include models with pre-drilled counterbore holes, taps or the like. Key sizes are defined by JIS standards in Japan. The applicable standard has been revised, so some models are compatible with the new standard and some with the old. The right machine key model should be selected by matching it to the size of the drive unit's shaft and keyway. ▲ Close
Parallel Keys - Length Selectable/Configurable
MISUMI
•Hole Machining: Straight
For complete product overview and details on Parallel Keys - Length Selectable/Configurable see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
SEIKI Machine Key, Free Length Series (JIS B 1301)
Seiki Works
•Hole Machining: Straight
For complete product overview and details on SEIKI Machine Key, Free Length Series (JIS B 1301) see the sections below:
Days to Ship: | 8 Days or more |
---|
New JIS, Double-Rounded Key【1-100 Pieces Per Package】
Himeno Precision Works
•Shape: Parallel (Both Sides Round)
•Hole Machining: Straight
Days to Ship: | 8 Days or more |
---|
MISUMI
•Hole Machining: Center Tapped
Days to Ship: | 10 Days or more |
---|
MISUMI
•Hole Machining: Counterbore Hole
•Type: With Counterbore
Days to Ship: | 10 Days or more |
---|
Himeno Precision Works
•Shape: Parallel (Straight)
•Overall Length (mm): 300
•Hole Machining: Straight
•Sale Unit: Low Quantity (can be purchased from one)
Days to Ship: | Same day or more |
---|
Show Stock Products
Parallel Keys - Standard Length, Width Selectable
MISUMI
•Material: 1045 Carbon Steel
•Overall Length (mm): 300
•Hole Machining: Straight
•Type: Blank Type
•Main Body Hardening: Unhardened
Days to Ship: | Same day or more |
---|
Show Stock Products
Parallel Keys - Tapped and Counterbored Holes
MISUMI
•Hole Machining: Center Tapped + Counterbore Hole
•Type: With Counterbore and Tapped Hole
Days to Ship: | 10 Days or more |
---|
Parallel Keys - Tapped, Counterbored Hole
MISUMI
•Hole Machining: Counterbore + Tapped Hole
•Type: With Tapped Counterbore Hole
Days to Ship: | 10 Days or more |
---|
Tapered Machine Keys - Gib Head
MISUMI
The overall length can be changed.
Days to Ship: | 10 Days or more |
---|
New JIS Double Square End Key【1-100 Pieces Per Package】
Himeno Precision Works
A machine key used to join parts such as gears and pulleys to a rotating axis so that they rotate together.
[Applications]
· Optimal for holding adjoined parts in place, such as shafts, gears and sprockets in motors and reduction drives.
Days to Ship: | Same day or more |
---|
Show Stock Products
Dual Round Key【1-150 Pieces Per Package】
Nankai
•Shape: Parallel (Both Sides Round)
•Hole Machining: Straight
Days to Ship: | 8 Days or more |
---|
Show Stock Products
SEIKI Machine Key Series with Release Tap (JIS B 1301)
Seiki Works
•Hole Machining: Center Tapped
Days to Ship: | 8 Days or more |
---|
New JIS One-Side Round Key【1-500 Pieces Per Package】
Himeno Precision Works
•Shape: Parallel (One Side Round)
•Hole Machining: Straight
Days to Ship: | 8 Days or more |
---|
Parallel Keys - Stainless Steel
MISUMI
•Material: 316 Stainless Steel
•Overall Length (mm): 350
•Hole Machining: Straight
•Type: Blank Type
•Main Body Hardening: Unhardened
Days to Ship: | 8 Days or more |
---|
Both Ends Square【1-100 Pieces Per Package】
Nankai
•Shape: Parallel (Straight)
•Material: Steel
•Hole Machining: Straight
Days to Ship: | 8 Days or more |
---|
SEIKI Machine Key - Standard Series (JIS B 1301)
Seiki Works
•Hole Machining: Straight
For complete product overview and details on SEIKI Machine Key - Standard Series (JIS B 1301) see the sections below:
Days to Ship: | 8 Days or more |
---|
SEIKI Machine Key, Key Material
Seiki Works
•Shape: Parallel (Straight)
•Material: 316 Stainless Steel
•Overall Length (mm): 350
•Hole Machining: Straight
Days to Ship: | Same day or more |
---|
Show Stock Products
Himeno Precision Works
•Shape: Parallel (Straight)
•Overall Length (mm): 300
•Hole Machining: Straight
•Sale Unit: Low Quantity (can be purchased from one)
Days to Ship: | 8 Days or more |
---|
HALDER
To be used for locating fixtures and clamping elements onto machine tables with T-slots to DIN 650.
Being simply pushed into position after fixture or clamping element has been roughly positioned, they cannot cause damage to the machine as could protruding fixed slot tenons or low slot tenons.
Days to Ship: | 10 Days |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Shape |
Hole Machining |
Width(mm) |
Overall Length(mm) |
Material |
|
|
|
| |||||||||||||||||
Brand | MISUMI | Seiki Works | Himeno Precision Works | MISUMI | MISUMI | Himeno Precision Works | MISUMI | MISUMI | MISUMI | MISUMI | Himeno Precision Works | Nankai | Seiki Works | Himeno Precision Works | MISUMI | Nankai | Seiki Works | Seiki Works | Himeno Precision Works | HALDER |
Product Series | ||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
| ||||||||||||
Days to Ship |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 10 Days or more | 10 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 10 Days or more | 10 Days or more | 10 Days or more |
Same day or more
Show Stock Products |
8 Days or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 10 Days |
Specifications |
|
|
|
|
|
|
| |||||||||||||
Shape | Parallel (One Side Round) / Parallel (Both Sides Round) | Parallel (Straight) / Parallel (One Side Round) / Parallel (Both Sides Round) | Parallel (Both Sides Round) | Parallel (One Side Round) / Parallel (Both Sides Round) | Parallel (One Side Round) / Parallel (Both Sides Round) | Parallel (Straight) | - | Parallel (One Side Round) / Parallel (Both Sides Round) | Parallel (One Side Round) / Parallel (Both Sides Round) | Tapered Key | Parallel (Straight) | Parallel (Both Sides Round) | Parallel (Straight) / Parallel (One Side Round) / Parallel (Both Sides Round) | Parallel (One Side Round) | - | Parallel (Straight) | Parallel (Straight) / Parallel (One Side Round) / Parallel (Both Sides Round) | Parallel (Straight) | Parallel (Straight) | Parallel (Straight) |
Hole Machining | Straight | Straight | Straight | Center Tapped | Counterbore Hole | Straight | Straight | Center Tapped + Counterbore Hole | Counterbore + Tapped Hole | Straight | Straight | Straight | Center Tapped | Straight | Straight | Straight | Straight | Straight | Straight | - |
Width(mm) | 2 ~ 32 | 2 ~ 25 | 4 ~ 28 | 5 ~ 18 | 8 ~ 18 | 2 ~ 56 | 3 ~ 18 | 8 ~ 18 | 8 ~ 18 | 4 ~ 38 | 3 ~ 25 | 4 ~ 14 | 5 ~ 12 | 3 ~ 28 | 2 ~ 14 | 4 ~ 14 | 2 ~ 14 | 2 ~ 14 | 4 ~ 50 | 12・10 ~ 20・36 |
Overall Length(mm) | 6 ~ 110 | 5 ~ 120 | 8 ~ 150 | - | - | 300 | 300 | - | - | 34 ~ 323 | 10 ~ 150 | 8 ~ 150 | 10 ~ 100 | 8 ~ 150 | 350 | 10 ~ 80 | 5 ~ 100 | 350 | 300 | 20 ~ 50 |
Material | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel | Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Stainless Steel | Steel | Steel / Stainless Steel | Stainless Steel | Steel / Stainless Steel | Steel |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy