(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hair Pins & Cotter Pins

R-clips and cotter pins are fasteners inserted into pin holes in parts such as bolts and shafts to stop them from turning and prevent them from coming off. Cotter pins are opened and fastened in place after being inserted in the pin hole. They are non-reusable. R-clips are reusable parts that are easy ...Readmore

R-clips and cotter pins are fasteners inserted into pin holes in parts such as bolts and shafts to stop them from turning and prevent them from coming off. Cotter pins are opened and fastened in place after being inserted in the pin hole. They are non-reusable. R-clips are reusable parts that are easy to attach and remove. When selecting R-clips and cotter pins, the right size model for the hole of the bolt or shaft to be fastened should be chosen. The central part of the R shape in an R-clip should be equal in size to the radius of the hole for insertion. R-clips made of stainless steel has superior resistance to corrosion and heat, enabling use in humid locations or outdoors. Some R-clip products have bent tips that prevent removal. R-clips and cotter pins are both fasteners used to stop parts from turning. Cotter pins are used when the fastener must never come out, and R-clips when convenient fastener attachment and removal must be prioritized.  ▲ Close

Days to Ship
  • All
  • Same day
  • 8 Days or Less
  • 9 Days or Less
  • 14 Days or Less
  • 20 Days or Less
  • 47 Days or Less
  • 96 Days or Less
  1. 1
  • Split Pin - 316/316L Stainless Steel

    Split Pin - 316/316L Stainless Steel【1-2,000 Pieces Per Package】

    Sunco

    •Type : Split Pin•Material : 316L Stainless Steel, 316 Stainless Steel, Brass, Stainless Steel, Steel For complete product overview and details on Split Pin see the sections below:

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more
  • Fastener Pins - Cotter

    Fastener Pins - Cotter

    MISUMI

    •Type : Split Pin•Material : Stainless Steel, Steel For complete product overview and details on Cotter Pins see the sections below:

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: Same day or more

    Show Stock Products

  • Fastener Pins - Hair Pins

    Fastener Pins - Hair Pins

    MISUMI

    •Type : Hairpin•Material : Stainless Steel, Steel For complete product overview and details on Hairpin Cotter Pins see the sections below:

    • Volume Discount
    • Degreasing
    • inCAD Components
    CAD :
    2D / 3D
    Days to Ship: Same day or more

    Show Stock Products

  • Snap Pin - KS Series

    Snap Pin - KS Series【1-200 Pieces Per Package】

    Heiwa Hatsujo

    •Type : Cotter Pins•Material : Steel For complete product overview and details on Snap Pin see the sections below:

    • Volume Discount
    Days to Ship: Same day or more

    Show Stock Products

  • Snap Pin - SSP Series

    Snap Pin - SSP Series

    Ochiai

    •Type : Hairpin•Material : Steel For complete product overview and details on Snap Pin see the sections below:

    • Volume Discount
    Days to Ship: 8 Days or more

Loading...

  1. 1

Related Categories to Hair Pins & Cotter Pins