(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Resin Washer - 11 different materials.【1-10 Pieces Per Package】
MISUMI
Eleven types of materials are available for different applications.
Days to Ship: | 8 Days or more |
---|
Resin Washers - Extra thin, standard dimensions, thickness up to 1mm.【1-10 Pieces Per Package】
MISUMI
These spacers are available in polyacetal, fluororesin and polycarbonate. Polyacetal (commonly known as Delrin) is an engineering thermoplastic with good strength, wear resistance, and dimensional stability, making it good for food applications. Fluororesin (PTFE) spacers have the lowest coefficient of friction. Can withstand high temperatures up to 250 °C (500 °F), and are inert to chemicals and solvents, making them a great choice for food applications.. Polycarbonate is a transparent tough thermoplastic with high impact strength, excellent chemical resistance and electrical properties, and good dimensional stability.
Days to Ship: | 8 Days or more |
---|
MISUMI
Resin collars that can be used as spacers.
Days to Ship: | 9 Days or more |
---|
MISUMI
Shoulder type resin collars.
For complete product overview and details on Shouldered Straight Spacers - Resin, Configurable Dimensions see the sections below:
Days to Ship: | 7 Days or more |
---|
Flanged Collars - For thermal insulation, (PEEK/epoxy glass/fluororesin).
MISUMI
Commonly used as spacers are available in Fluororesin, PEEK and Epoxy Glass. Fluororesin (PTFE) with lowest coefficient of friction. Can withstand high temperatures up to 250C(500F). Inert to chemicals and solvents (good for food) | PEEK has excellent temperature resistance up to 250C(500F), excellent flexural and tensile properties | Epoxy Glass has excellent insulation properties as well as mechanical strength (310Mpa) and bending strength (430Mpa).
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
Polyslider is a registered trademark of Asahi Polyslider Company. Very similar to Nylon with excelent abrasion resistance and low friction
Days to Ship: | 8 Days or more |
---|
Washers and Collars - For thermal insulation.
MISUMI
Thermal insulating material excels in insulation resistance as well as heat insulation. Operating temperature up to 400C(750F). Higher than PEEK 250C(500F), Epoxy Glass 180C(350F) and Fluororesin (PTFE) 250C(500F).
Days to Ship: | Same day or more |
---|
Show Stock Products
Flanged Collars - For thermal insulation.
MISUMI
Thermal insulating material excels in insulation resistance as well as heat insulation. Operating temperature up to 400C(750F). Higher than PEEK 250C(500F), Epoxy Glass 180C(350F) and Fluoro Resin (PTFE) 250C(500F).
Days to Ship: | 8 Days or more |
---|
Resin Washers - Flange type, configurable diameters and length.
MISUMI
Spacers available in polyacetal, MC nylon, phenolic (bakelite), fluororesin, PEEK and epoxy glass. Polyacetal (commonly known as Delrin) is an engineering thermoplastic with good strength, wear resistance, and dimensional stability, making it good for food applications. MC Nylon has excellent impact resistance, ideal for wear applications such as bearings and gears. Phenolic is a plastic with minimal thermal expansion, high compressive strength, excellent wear and abrasion resistance, and a low friction coefficient. |Fluororesin (PTFE) has the lowest coefficient of friction, can withstand high temperatures up to 250°C (500 °F), and is inert to chemicals and solvents, making it a great choice for food applications. PEEK has excellent temperature resistance up to 250°C (500 °F), and excellent flexural and tensile properties. Epoxy glass has excellent insulation properties as well as mechanical strength (310 Mpa) and bending strength (430 Mpa).
Days to Ship: | 9 Days or more |
---|
Resin Washers - With cavity for screws.
MISUMI
Resin collars that hide the bolt heads.
Days to Ship: | 9 Days or more |
---|
MISUMI
Commonly used as spacers are available in Polyacetal and MC Nylon. Polyacetal (Commonly known as Delrin) is an Engineering thermoplastic with good strength, wear resistance, and dimensional stability (good for food) | MC Nylon has excellent impact resistance, ideal for wear applications such as bearings and gears.
Days to Ship: | 9 Days or more |
---|
MISUMI
Ceramics (Alumina 96 and Alumina 92) materials are strong, stiff but brittle (Tensile Strength 1000~1500Mpa). They can withstand high temperatures with heat resistance up to 1500C(2700F). They are chemically inert.
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
Ceramics (Alumina 96 and Alumina 92) materials are strong, stiff but brittle (Tensile Strength 1000~1500Mpa). They can withstand high temperatures with heat resistance up to 1500C(2700F). They are chemically inert.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Hirosugi-Keiki
Its main feature is heat resistance. His appearance is white.
Days to Ship: | Same day or more |
---|
Show Stock Products
Polyacetal Collars- CLS-POM-D series.
Sunco
•Shape: Standard
•Material: Polyacetal
•Color: White
•Sale Unit: Low Quantity (can be purchased from one)
Days to Ship: | Same day or more |
---|
Show Stock Products
Resin Collars - Internally Threaded.
MISUMI
Resin collars with inner diameter of the internal thread type.
Days to Ship: | 9 Days or more |
---|
Resin Washers - (U-WS) Standard dimensions, (Inches).
MISUMI
Commonly used as spacers are available in Polyacetal and Phenolic (Bakelite). Polyacetal (Commonly known as Delrin) is an Engineering thermoplastic with good strength, wear resistance, and dimensional stability | Phenolic is a plastic with minimal thermal expansion, high compressive strength, excellent wear and abrasion resistance, and a low coefficient of friction
Days to Ship: | 9 Days or more |
---|
Resin Washers - (U-FW) Configurable dimensions, (Inches).
MISUMI
Commonly used as spacers are available in Polyacetal and Phenolic (Bakelite). Polyacetal (Commonly known as Delrin) is an Engineering thermoplastic with good strength, wear resistance, and dimensional stability | Phenolic is a plastic with minimal thermal expansion, high compressive strength, excellent wear and abrasion resistance, and a low coefficient of friction
Days to Ship: | 10 Days or more |
---|
Straight Collars - (U-CL) Resin, configurable length, (Inches).
MISUMI
Commonly used as spacers are available in Polyacetal and Phenolic (Bakelite). Polyacetal (Commonly known as Delrin) is an Engineering thermoplastic with good strength, wear resistance, and dimensional stability | Phenolic is a plastic with minimal thermal expansion, high compressive strength, excellent wear and abrasion resistance, and a low coefficient of friction
Days to Ship: | 9 Days or more |
---|
Straight Collars - (U-FC) Resin, configurable dimensions, (Inches).
MISUMI
Commonly used as spacers are available in Polyacetal and Phenolic (Bakelite). Polyacetal (Commonly known as Delrin) is an Engineering thermoplastic with good strength, wear resistance, and dimensional stability | Phenolic is a plastic with minimal thermal expansion, high compressive strength, excellent wear and abrasion resistance, and a low coefficient of friction
Days to Ship: | 10 Days or more |
---|
Flanged Collares - (U-CLI) Resin, configurable length, (Inches).
MISUMI
Commonly used as spacers are available in Polyacetal and Phenolic (Bakelite). Polyacetal (Commonly known as Delrin) is an Engineering thermoplastic with good strength, wear resistance, and dimensional stability | Phenolic is a plastic with minimal thermal expansion, high compressive strength, excellent wear and abrasion resistance, and a low coefficient of friction
Days to Ship: | 9 Days or more |
---|
Flanged Collares- (U-FCL) Resin, configurable dmensions, (Inches).
MISUMI
Commonly used as spacers are available in Polyacetal and Phenolic (Bakelite). Polyacetal (Commonly known as Delrin) is an Engineering thermoplastic with good strength, wear resistance, and dimensional stability | Phenolic is a plastic with minimal thermal expansion, high compressive strength, excellent wear and abrasion resistance, and a low coefficient of friction
Days to Ship: | 10 Days or more |
---|
MISUMI
Commonly used as spacers are available in Polyacetal and MC Nylon. Polyacetal (Commonly known as Delrin) is an Engineering thermoplastic with good strength, wear resistance, and dimensional stability (good for food) | MC Nylon has excellent impact resistance, ideal for wear applications such as bearings and gears.
Days to Ship: | 9 Days or more |
---|
Washers and Collars - For thermal insulation, (PEEK/epoxy glass/fluororesin).
MISUMI
Commonly used as spacers are available in Fluororesin, PEEK and Epoxy Glass. Fluororesin (PTFE) with lowest coefficient of friction. Can withstand high temperatures up to 250C(500F). Inert to chemicals and solvents (good for food) | PEEK has excellent temperature resistance up to 250C(500F), excellent flexural and tensile properties | Epoxy Glass has excellent insulation properties as well as mechanical strength (310Mpa) and bending strength (430Mpa).
Days to Ship: | 8 Days or more |
---|
Polyacetal Collars- POM/SP series.
Nippon Chemical Screw
•Shape: Standard
•Material: Polyacetal
•Sale Unit: Low Quantity (can be purchased from one)
Days to Ship: | 8 Days or more |
---|
Duracon Washer - Type CC/CC-B.
Hirosugi-Keiki
Duracon is a registered trademark of Polyplastics in Japan and other countries.
Days to Ship: | Same day or more |
---|
Show Stock Products
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Shape |
Outer Dia.(mm) |
Outer Dia.(inch) |
Inner Dia.(mm) |
Inner Dia.(inch) |
Thickness / Length(mm) |
Thickness / Length(inch) |
Material |
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Hirosugi-Keiki | Sunco | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Nippon Chemical Screw | Hirosugi-Keiki |
Product Series | Resin Washer - 11 different materials.【1-10 Pieces Per Package】 | Resin Washers - Extra thin, standard dimensions, thickness up to 1mm.【1-10 Pieces Per Package】 | Flanged Collars - For thermal insulation, (PEEK/epoxy glass/fluororesin). | Resin Washers - Flange type, configurable diameters and length. | Straight Collars - (U-CL) Resin, configurable length, (Inches). | Straight Collars - (U-FC) Resin, configurable dimensions, (Inches). | Flanged Collares - (U-CLI) Resin, configurable length, (Inches). | Flanged Collares- (U-FCL) Resin, configurable dmensions, (Inches). | Washers and Collars - For thermal insulation, (PEEK/epoxy glass/fluororesin). | |||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||
Days to Ship | 8 Days or more | 8 Days or more | 9 Days or more | 7 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 9 Days or more | 9 Days or more | 9 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 9 Days or more | 9 Days or more | 10 Days or more | 9 Days or more | 10 Days or more | 9 Days or more | 10 Days or more | 9 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||
Shape | Standard | Standard | Standard | Flanged | Flanged | Standard | Standard | Flanged | Flanged / Flanged Solid | Counterbore | Square Washers | Standard | Flanged | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Flanged | Flanged | With Guide | Standard | Standard | Standard |
Outer Dia.(mm) | 4 ~ 100 | 8 ~ 50 | 4 ~ 100 | 4 ~ 100 | 6 ~ 20 | 8 ~ 25 | 8 ~ 25 | 8 ~ 20 | - | 10 ~ 60 | - | 6 ~ 45 | 6 ~ 25 | 4 ~ 32 | 4 ~ 9 | 10 ~ 60 | - | - | - | - | - | - | 8 ~ 30 | 5 ~ 40 | 4 ~ 9 | 4 ~ 32 |
Outer Dia.(inch) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 0.25 ~ 2 | 0.81 ~ 2 | 0.25 ~ 2 | 0.81 ~ 2 | 0.31 ~ 2 | 0.63 ~ 2 | - | - | - | - |
Inner Dia.(mm) | 0 ~ 90 | 0 ~ 40 | 0 ~ 90 | 0 ~ 90 | 3 ~ 16 | 3 ~ 20 | 3 ~ 10 | 3 ~ 10 | - | 3 ~ 53 | - | 3 ~ 100 | 3 ~ 20 | 1.7 ~ 12.3 | 2.1 ~ 5.3 | - | - | - | - | - | - | - | 3 ~ 20 | 2 ~ 20 | 2.1 ~ 5.3 | 1.7 ~ 12.3 |
Inner Dia.(inch) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 0.11 (#4) ~ 1.00 in (1") | 0 ~ 1.875 | 0.11 (#4) ~ 1.00 in (1") | 0 ~ 1.875 | 0.14 (#6) ~ 1.00 in (1") | 0 ~ 1.875 | - | - | - | - |
Thickness / Length(mm) | 2 ~ 10 | 0.1 ~ 1 | 10 ~ 100 | 10 ~ 100 | 8 ~ 25 | 0.13 ~ 1 | 3 ~ 30 | 10 ~ 20 | - | 3 ~ 50 | - | 3 ~ 5 | 8 ~ 25 | 0.1 ~ 5 | 3 ~ 50 | 10 ~ 60 | - | - | - | - | - | - | 2 ~ 50 | 5 ~ 100 | 3 ~ 50 | 0.3 ~ 5 |
Thickness / Length(inch) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 0.078 ~ 0.375 | 0.094 ~ 0.5 | 0.375 ~ 4 | 0.38 ~ 4 | 0.375 ~ 4 | 0.38 ~ 4 | - | - | - | - |
Material | MC Nylon / Polyacetal / Bakelite / Epoxy Glass / PEEK / Fluororesin | Polyacetal / Fluororesin / Polycarbonate | MC Nylon / Polyacetal / Bakelite / Epoxy Glass / PEEK / Fluororesin | MC Nylon / Polyacetal / Bakelite / Epoxy Glass / PEEK / Fluororesin | Epoxy Glass / PEEK / Fluororesin | Polyslider | Thermal Insulation Material | Thermal Insulation Material | MC Nylon / Polyacetal / Bakelite / Epoxy Glass / PEEK / Fluororesin | MC Nylon / Polyacetal / Bakelite / Epoxy Glass / PEEK / Fluororesin | MC Nylon / Polyacetal | Ceramics | Ceramics | Fluororesin | Polyacetal | MC Nylon / Polyacetal | Polyacetal / Bakelite | Polyacetal / Bakelite | Polyacetal / Bakelite | Polyacetal / Bakelite | Polyacetal / Bakelite | Polyacetal / Bakelite | MC Nylon / Polyacetal | Epoxy Glass / PEEK / Fluororesin | Polyacetal | Polyacetal |
Loading...
[4-20/0.5mm Unit(s)][21-100/1mm Unit(s)]
[3-90/0.5mm Unit(s)][5-100/1mm Unit(s)]
[0.125-1.875/0.001inch Unit(s)]
[2-100/0.5mm Unit(s)][5-100/1mm Unit(s)]
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy