(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Technical Information【METAL WASHERS AND COLLARS】
Days to Ship |
|
---|
Metal Washers - Configurable thickness.
MISUMI
•Shape: Straight
•Bore Style: Straight
•Quantity: Single Piece
•Outer Dia. Tolerance: 0~-0.2
•Inner Dia. Tolerance: +0.3~+0.1
Days to Ship: | Same day or more |
---|
Show Stock Products
Spacers - Cnfigurable length (20 - 100 mm).
MISUMI
•Shape: Straight
•Bore Style: Straight
•Quantity: Single Piece
•Outer Dia. Tolerance: 0~-0.2
•Inner Dia. Tolerance: +0.3~+0.1
Days to Ship: | Same day or more |
---|
Show Stock Products
Metal Washers - Standard, H7 tolerance in the inner diameter.
MISUMI
•Shape: Straight
•Bore Style: Straight
•Quantity: Single Piece
•Outer Dia. Tolerance: 0~-0.2
•Inner Dia. Tolerance: H7
Days to Ship: | 8 Days or more |
---|
Washers - Metal, precision, configurable.
MISUMI
•Shape: Straight
•Bore Style: Straight
•Quantity: Single Piece
•Outer Dia. Tolerance: 0~-0.2
•Inner Dia. Tolerance: +0.3~+0.1
Days to Ship: | 9 Days or more |
---|
Collars - Straight, configurable, precision selectable.
MISUMI
•Shape: Straight
•Bore Style: Straight
•Quantity: Single Piece
•Outer Dia. Tolerance: 0~-0.2
•Inner Dia. Tolerance: +0.3~+0.1
Days to Ship: | 9 Days or more |
---|
MISUMI
•Shape: Straight
•Bore Style: Straight
•Quantity: Single Piece
•Outer Dia. Tolerance: 0~-0.2
•Inner Dia. Tolerance: +0.3~+0.1
Days to Ship: | Same day or more |
---|
Show Stock Products
Spacers - Hardened, configurable length (20 - 100 mm).
MISUMI
•Shape: Straight
•Bore Style: Straight
•Quantity: Single Piece
•Outer Dia. Tolerance: 0~-0.2
•Inner Dia. Tolerance: +0.3~+0.1
Days to Ship: | 8 Days or more |
---|
MISUMI
•Shape: Straight
•Bore Style: Tapped
•Quantity: Single Piece
•Outer Dia. Tolerance: 0~-0.2
•Inner Dia. Tolerance: +0.3~+0.1
Days to Ship: | 9 Days or more |
---|
Metal Washers - Hardened, configurable.
MISUMI
•Shape: Straight
•Bore Style: Straight
•Quantity: Single Piece
•Outer Dia. Tolerance: 0~-0.2
•Inner Dia. Tolerance: +0.3~+0.1
Days to Ship: | 10 Days or more |
---|
Collars - Straight with flanged, configurable dimensions.
MISUMI
•Shape: Shouldered
•Bore Style: Straight
•Quantity: Single Piece
•Outer Dia. Tolerance: 0~-0.2
•Inner Dia. Tolerance: +0.3~+0.1
Days to Ship: | 9 Days or more |
---|
Metal Washers - Precision standard dimensions (inches).
MISUMI
•Shape: Straight
•Bore Style: Straight
•Quantity: Single Piece
•Dimension Configurable Method: Dimension Selectable
•Accuracy: Precision Grade
Days to Ship: | 12 Days or more |
---|
Metal Washers - Precision, selectable thickness tolerances.
MISUMI
•Shape: Straight
•Bore Style: Straight
•Quantity: Single Piece
•Outer Dia. Tolerance: 0~-0.2
•Inner Dia. Tolerance: +0.3~+0.1
Days to Ship: | 9 Days or more |
---|
Metal Washers - Configurable shapes.
MISUMI
•Shape: Straight
•Quantity: Single Piece
•Thickness/Length Tolerance: ±0.1
•Dimension Configurable Method: Dimension Configurable
•Hardness (hrc): No Hardened
Days to Ship: | 10 Days or more |
---|
Metal Washers - Slit hole, straight or with shoulder.
MISUMI
•Bore Style: Slotted
•Quantity: Single Piece
•Outer Dia. Tolerance: 0~-0.2
•Inner Dia. Tolerance: +0.3~+0.1
•Thickness/Length Tolerance: ±0.1
Days to Ship: | 8 Days or more |
---|
Spacers - Precision, (inches).
MISUMI
•Shape: Straight
•Bore Style: Straight
•Quantity: Single Piece
•Dimension Configurable Method: Dimension Selectable
Days to Ship: | 8 Days or more |
---|
Metal Washers - Cavity for screws.
MISUMI
•Shape: Straight
•Bore Style: Counterbore
•Quantity: Single Piece
•Outer Dia. Tolerance: 0~-0.2
•Inner Dia. Tolerance: +0.3~+0.1
Days to Ship: | 9 Days or more |
---|
MISUMI
•Shape: Straight
•Bore Style: Countersunk
•Quantity: Single Piece
•Outer Dia. Tolerance: 0~-0.2
•Inner Dia. Tolerance: +0.3~+0.1
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
•Shape: Straight
•Bore Style: Straight
•Quantity: Single Piece
•Outer Dia. Tolerance: Not Specified
•Inner Dia. Tolerance: Not Specified
Days to Ship: | 10 Days or more |
---|
Spacers - Straight, configurable length, (inches).
MISUMI
•Shape: Straight
•Bore Style: Straight
•Quantity: Single Piece
•Dimension Configurable Method: Dimension Selectable
Days to Ship: | 8 Days or more |
---|
MISUMI
Spacers with height variations suppressed per order. Order more than one spacer.
Days to Ship: | 7 Days or more |
---|
MISUMI
•Shape: Shouldered
•Bore Style: Straight
•Quantity: Single Piece
•Outer Dia. (mm): 5
•Outer Dia. Tolerance: h7
Days to Ship: | 9 Days or more |
---|
MISUMI
•Shape: Straight
•Bore Style: Straight
•Quantity: Single Piece
•Outer Dia. Tolerance: ±0.2
•Inner Dia. Tolerance: +0.3~+0.1
Days to Ship: | Same day or more |
---|
Show Stock Products
Metal Washers - Precision, configurable.
MISUMI
•Shape: Straight
•Bore Style: Straight
•Quantity: Single Piece
•Dimension Configurable Method: Dimension Configurable
•Hardness (hrc): No Hardened
Days to Ship: | 9 Days or more |
---|
MISUMI
•Shape: Shouldered
•Bore Style: Straight
•Quantity: Single Piece
•Outer Dia. Tolerance: 0~-0.2
•Inner Dia. Tolerance: +0.3~+0.1
Days to Ship: | 7 Days or more |
---|
Metal Washers - Clearance holes.
MISUMI
•Shape: Straight
•Bore Style: Screw Hole
•Quantity: Single Piece
•Outer Dia. Tolerance: 0~-0.2
•Inner Dia. Tolerance: +0.3~+0.1
Days to Ship: | 9 Days or more |
---|
MISUMI
•Shape: Straight
•Bore Style: Straight
•Quantity: Single Piece
•Outer Dia. Tolerance: 0~-0.2
•Inner Dia. Tolerance: +0.3~+0.1
Days to Ship: | 10 Days or more |
---|
Collars - Straight, configurable dimensions and tolerances.
MISUMI
•Shape: Straight
•Bore Style: Straight
•Quantity: Single Piece
•Thickness/Length Tolerance: 0~-0.1
•Dimension Configurable Method: Dimension Configurable
Days to Ship: | 9 Days or more |
---|
Metal Washers - Configurable, precision dimensions (inches).
MISUMI
•Shape: Straight
•Bore Style: Straight
•Quantity: Single Piece
•Dimension Configurable Method: Dimension Configurable
•Accuracy: Precision Grade
Days to Ship: | 10 Days or more |
---|
Spacers - Straight, configurable, (inches).
MISUMI
•Shape: Straight
•Bore Style: Straight
•Quantity: Single Piece
•Dimension Configurable Method: Dimension Configurable
Days to Ship: | 10 Days or more |
---|
Spacers - Shouldered, configurable, (inches).
MISUMI
•Shape: Shouldered
•Bore Style: Straight
•Quantity: Single Piece
•Dimension Configurable Method: Dimension Configurable
•Accuracy: Standard Grade
Days to Ship: | 10 Days or more |
---|
Shaft End Washer - Countersunk, rounded.
HALDER
•Shape: Straight
•Bore Style: Countersunk
•Reach Compliant: yes
•Conflict Mineral Free: yes
Days to Ship: | 10 Days |
---|
MISUMI
•Shape: Straight
•Bore Style: Straight
•Quantity: Single Piece
•Outer Dia. Tolerance: Not Specified
•Inner Dia. Tolerance: Not Specified
Days to Ship: | Same day or more |
---|
Show Stock Products
Metal Washers - Standard dimensions. (inches).
MISUMI
•Shape: Straight
•Bore Style: Straight
•Quantity: Single Piece
•Dimension Configurable Method: Dimension Selectable
•Accuracy: Standard Grade
Days to Ship: | 12 Days or more |
---|
Metal Washers - Configurable dimensions, (inches).
MISUMI
•Shape: Straight
•Bore Style: Straight
•Quantity: Single Piece
•Dimension Configurable Method: Dimension Configurable
•Accuracy: Standard Grade
Days to Ship: | 10 Days or more |
---|
Spacers - Precision, configurable, (inches).
MISUMI
•Shape: Straight
•Bore Style: Straight
•Quantity: Single Piece
•Dimension Configurable Method: Dimension Configurable
Days to Ship: | 10 Days or more |
---|
Spacers - Shouldered, (inches).
MISUMI
•Shape: Shouldered
•Bore Style: Straight
•Quantity: Single Piece
•Dimension Configurable Method: Dimension Selectable
•Accuracy: Standard Grade
Days to Ship: | 10 Days or more |
---|
Metal Washers - Bulk packs.【50-100 Pieces Per Package】
MISUMI
•Shape: Straight
•Bore Style: Straight
•Quantity: Package (50pcs or 100pcs)
•Outer Dia. Tolerance: 0~-0.2
•Inner Dia. Tolerance: +0.3~+0.1
Days to Ship: | 8 Days or more |
---|
Slit Washers - Type C, DIN 6372.
HALDER
•Shape: Straight
•Bore Style: Slotted
•Material: A2017
•Surface Finish: Black Oxide
•Reach Compliant: yes
Days to Ship: | 10 Days |
---|
HALDER
To be used for locating fixtures and clamping elements onto machine tables with T-slots to DIN 650.
Days to Ship: | 10 Days |
---|
Position Sockets - Cylindrical, internal or through thread.
HALDER
To be used for locating fixtures and clamping elements onto mounting pallets or pallets with cylindrical location holes.
They can be inserted in holes as well as in slots.
Days to Ship: | 10 Days |
---|
Centering Pins - Hardened, toleranced.
HALDER
To be used for centering fixtures on pallets.
Days to Ship: | 10 Days |
---|
Centering Bolts - Stepped, hardened, toleranced.
HALDER
To be used for centering fixtures on pallets.
Days to Ship: | 10 Days |
---|
HALDER
To be used for locating fixtures and clamping elements onto machine tables with T-slots to DIN 650.
Days to Ship: | 10 Days |
---|
Days to Ship: | 12 Days |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Shape |
Bore Style |
Outer Dia.(mm) |
Outer Dia.(inch) |
Inner Dia.(mm) |
Inner Dia.(inch) |
Thickness / Length(mm) |
Thickness / Length(inch) |
Material |
Surface Finish |
Outer Dia. Tolerance |
Inner Dia. Tolerance |
Thickness / Length Tolerance |
Quantity |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | HALDER | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | HALDER | HALDER | HALDER | HALDER | HALDER | HALDER | HALDER |
Product Series | Metal Washers - Standard, H7 tolerance in the inner diameter. | Metal Washers - Configurable, precision dimensions (inches). | ||||||||||||||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 9 Days or more | 9 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 9 Days or more | 10 Days or more | 9 Days or more | 12 Days or more | 9 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 9 Days or more |
Same day or more
Show Stock Products | 10 Days or more | 8 Days or more | 7 Days or more | 9 Days or more |
Same day or more
Show Stock Products | 9 Days or more | 7 Days or more | 9 Days or more | 10 Days or more | 9 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days |
Same day or more
Show Stock Products | 12 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 10 Days | 10 Days | 10 Days | 10 Days | 10 Days | 10 Days | 12 Days |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||
Shape | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Shouldered | Straight | Straight | Straight | Straight / Shouldered | Straight | Straight | Straight | Straight | Straight | Straight | Shouldered | Straight | Straight | Shouldered | Straight | Straight | Straight | Straight | Straight | Shouldered | Straight | Straight | Straight | Straight | Straight | Shouldered | Straight | Straight | Square | Square | Straight | Shouldered | Square | - |
Bore Style | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Tapped | Straight | Straight | Straight | Straight | Straight / Slotted / 2-Hole | Slotted | Straight | Counterbore | Countersunk | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Screw Hole | Straight | Straight | Straight | Straight | Straight | Countersunk | Straight | Straight | Straight | Straight | Straight | Straight | Slotted | Straight | Counterbore | Tapped | Tapped | Counterbore | - |
Outer Dia.(mm) | 4 ~ 60 | 4 ~ 60 | - | 4 ~ 100 | 4 ~ 100 | 4 ~ 60 | 4 ~ 100 | 6 ~ 100 | 4 ~ 100 | 4 ~ 60 | - | 5 ~ 60 | 10 ~ 50 | 18 ~ 46 | - | 10 ~ 100 | 10 ~ 60 | 10.5 ~ 48.6 | - | 4 ~ 50 | 5 | 10 ~ 50 | 4 ~ 60 | 5 ~ 60 | 20 ~ 60 | - | 5 ~ 60 | - | - | - | 16 ~ 52 | 3 ~ 12.2 | - | - | - | - | 10 ~ 20 | 22 ~ 100 | - | 30 ~ 48 | - | - | 4.5 ~ 6.6 | - |
Outer Dia.(inch) | - | - | - | - | - | - | - | - | - | - | 1" ~ 7/16" | - | - | - | 0.25 ~ 2 | - | - | - | 0.25 ~ 2 | - | - | - | - | - | - | - | - | 0.19 ~ 4 | 0.19 ~ 2 | 0.19 ~ 2 | - | - | 1" ~ 7/16" | 0.19 ~ 4 | 0.19 ~ 2 | 0.31 ~ 2 | - | - | - | - | - | - | - | - |
Inner Dia.(mm) | 2 ~ 30 | 2 ~ 30 | 3 ~ 16 | 0 ~ 90 | 2 ~ 90 | 2 ~ 30 | 2 ~ 90 | - | 0 ~ 90 | 2 ~ 55 | - | 3 ~ 90 | 3 ~ 30 | - | - | 3 ~ 88 | 2 ~ 30 | 5.7 ~ 41.6 | - | 0 ~ 48 | - | 3 ~ 16 | 3 ~ 58 | 2 ~ 58 | 3 ~ 28 | 1 ~ 5 | 3 ~ 58 | - | - | - | 4.5 ~ 6.6 | 2 ~ 10.2 | - | - | - | - | 3 ~ 10 | 16 ~ 75 | - | - | - | - | - | - |
Inner Dia.(inch) | - | - | - | - | - | - | - | - | - | - | 0.11 in (#4) ~ 1.00 in (1") | - | - | - | 0.11 in (#4) ~ 1.00 in (1") | - | - | - | 0.11 in (#4) ~ 1.00 in (1") | - | - | - | - | - | - | - | - | 0 ~ 3.75 | 0 ~ 1.875 | 0 ~ 1.875 | - | - | 0.11 in (#4) ~ 1.00 in (1") | 0 ~ 3.75 | 0 ~ 1.875 | 0.14 in (#6) ~ 1.00 in (1") | - | - | - | - | - | - | - | - |
Thickness / Length(mm) | 1 ~ 10 | 10 ~ 100 | - | 1 ~ 10 | 10 ~ 100 | 1 ~ 10 | 7.5 ~ 100 | 3 ~ 50 | 1 ~ 10 | 10 ~ 100 | - | 1 ~ 10 | 3 ~ 10 | - | - | 3 ~ 50 | 2 ~ 10 | 6 ~ 200 | - | 1 ~ 100 | - | 3 ~ 5 | 1 ~ 10 | 2 ~ 10 | 1 ~ 10 | 3 ~ 20 | 10 ~ 100 | - | - | - | 3 ~ 6 | 3 ~ 30 | - | - | - | - | 1 ~ 3 | 6 ~ 20 | - | - | - | - | - | - |
Thickness / Length(inch) | - | - | - | - | - | - | - | - | - | - | 0.063 in (1/16") ~ 0.375 in (3/8") | - | - | - | 0.375 ~ 4 | - | - | - | 0.375 ~ 4 | - | - | - | - | - | - | - | - | 0.0465 ~ 0.5 | 0.375 ~ 4 | 0.375 ~ 4 | - | - | 0.063 in (1/16") ~ 0.375 in (3/8") | 0.0465 ~ 0.5 | 0.375 ~ 4 | 0.375 ~ 4 | - | - | - | - | - | - | - | - |
Material | Stainless Steel ~ Steel | Aluminum ~ Steel | Steel | Aluminum ~ Steel | Aluminum ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Aluminum ~ Steel | Stainless Steel ~ Steel | Aluminum ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Aluminum ~ Steel | Aluminum ~ Steel | Aluminum ~ Steel | Steel | Aluminum ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Aluminum ~ Steel | Stainless Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Aluminum ~ Steel | Aluminum ~ Steel | 46 ~ Aluminum | Steel | Stainless Steel ~ Steel | Aluminum ~ Steel | Stainless Steel ~ Steel | Aluminum ~ Steel | Steel | 49 | Aluminum | Aluminum | 45 | 45 | Aluminum | - |
Surface Finish | None / Black Oxide / Electroless Nickel | None / Black Oxide / Electroless Nickel / Clear Anodize | None | None / Black Oxide / Electroless Nickel / Low Temp. Black Chrome / Clear Anodize / Black Anodize | None / Black Oxide / Electroless Nickel / Low Temp. Black Chrome / Clear Anodize / Black Anodize | None / Black Oxide / Electroless Nickel | None / Black Oxide / Electroless Nickel | None / Black Oxide / Electroless Nickel / Clear Anodize / Black Anodize | None / Black Oxide / Electroless Nickel / Low Temp. Black Chrome | None / Black Oxide / Electroless Nickel / Clear Anodize / Black Anodize | None / Black Oxide / Electroless Nickel | None / Black Oxide / Electroless Nickel | None / Black Oxide / Electroless Nickel | None / Electroless Nickel | None / Black Oxide / Electroless Nickel / Clear Anodize | None / Black Oxide / Electroless Nickel / Clear Anodize / Black Anodize | None / Black Oxide / Electroless Nickel / Clear Anodize | None / Black Oxide | None / Black Oxide / Electroless Nickel / Clear Anodize | None / Black Oxide / Electroless Nickel | None / Black Oxide / Electroless Nickel | Black Oxide | None / Black Oxide / Electroless Nickel | None / Black Oxide / Electroless Nickel | None / Black Oxide / Electroless Nickel / Clear Anodize | None | None / Black Oxide / Electroless Nickel | None / Black Oxide / Electroless Nickel | None / Black Oxide / Electroless Nickel / Clear Anodize / Black Anodize | None / Black Oxide / Electroless Nickel / Clear Anodize / Black Anodize | None / Black Oxide | Black Chromate | None / Black Oxide / Electroless Nickel | None / Black Oxide / Electroless Nickel / Clear Anodize / Black Anodize | None / Black Oxide / Electroless Nickel | None / Black Oxide / Electroless Nickel / Clear Anodize | Black Oxide / Electroless Nickel | Black Oxide | Black Oxide | Black Oxide | None | None | Black Oxide | - |
Outer Dia. Tolerance | 0 to -0.2 | 0 to -0.2 | 0 to -0.2 | 0 to -0.2 | 0 to -0.2 | 0 to -0.2 | 0 to -0.2 | 0 to -0.2 | 0 to -0.2 | 0 to -0.2 | - | 0 to -0.2 | Not Specified / 0 to -0.2 / ±0.3 | 0 to -0.2 | - | 0 to -0.2 | 0 to -0.2 | Not Specified | - | 0 to -0.2 | h7 | ±0.2 | g6 / h7 / -0.1 to -0.3 / 0 to -0.2 | 0 to -0.2 | 0 to -0.2 | 0 to -0.2 | g6 / h7 / -0.1 to -0.3 / 0 to -0.2 | - | - | - | - | Not Specified | - | - | - | - | 0 to -0.2 | - | - | - | - | - | - | - |
Inner Dia. Tolerance | +0.3 to +0.1 | +0.3 to +0.1 | H7 | +0.3 to +0.1 | +0.3 to +0.1 | +0.3 to +0.1 | +0.3 to +0.1 | +0.3 to +0.1 | +0.3 to +0.1 | +0.3 to +0.1 | - | +0.3 to +0.1 | Not Specified / +0.3 to +0.1 / ±0.3 | +0.3 to +0.1 | - | +0.3 to +0.1 | +0.3 to +0.1 | Not Specified | - | +0.3 to +0.1 | H7 | +0.3 to +0.1 | H7 / +0.2 to 0 / +0.3 to +0.1 | +0.3 to +0.1 | +0.3 to +0.1 | +0.3 to +0.1 | H7 / +0.2 to 0 / +0.3 to +0.1 | - | - | - | - | Not Specified | - | - | - | - | +0.3 to +0.1 | - | - | - | - | - | - | - |
Thickness / Length Tolerance | ±0.01 | 0 to -0.1 / ±0.01 | - | ±0.01 | 0 to -0.1 / ±0.01 | ±0.01 / ±0.1 | 0 to -0.1 / ±0.01 | - | ±0.01 / ±0.1 | 0 to -0.1 / ±0.01 | - | - | ±0.1 | ±0.1 | - | ±0.01 / ±0.1 | - | ±0.2 | - | ±0.05 | 0 to -0.1 / +0.1 to 0 | ±0.2 | ±0.01 / ±0.1 | 0 to -0.3 / ±0.01 | - | ±0.1 | 0 to -0.1 | - | - | - | - | ±0.1 | - | - | - | - | ±0.08 / ±0.13 / ±0.15 | - | - | - | - | - | - | - |
Quantity | Single Piece | Single Piece | Single Piece | Single Piece | Single Piece | Single Piece | Single Piece | Single Piece | Single Piece | Single Piece | Single Piece | Single Piece | Single Piece | Single Piece | Single Piece | Single Piece | Single Piece | Single Piece | Single Piece | Single Piece | Single Piece | Single Piece | Single Piece | Single Piece | Single Piece | Single Piece | Single Piece | Single Piece | Single Piece | Single Piece | - | Single Piece | Single Piece | Single Piece | Single Piece | Single Piece | Package (50pcs or 100pcs) | - | - | - | - | - | - | - |
Loading...
[4-20.5/0.5mm Unit(s)][21-100/1mm Unit(s)]
[3-90/0.5mm Unit(s)]
[0.078-3.75/0.001inch Unit(s)]
[1-100/0.1mm Unit(s)][1-200/0.5mm Unit(s)][1-10/1mm Unit(s)]
[0.375-4/0.001inch Unit(s)][0.0465-4/0.0005inch Unit(s)]
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy