(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Days to Ship: | 8 Days or more |
---|
MISUMI
•Square Shim Type: Adjustment Type
Days to Ship: | Same day or more |
---|
Show Stock Products
Square Shims - for Motor Bases or Pillow Blocks
MISUMI
For complete product overview and details on Square Shims - for Motor Bases or Pillow Blocks see the sections below:
Days to Ship: | 8 Days or more |
---|
Square Shims - for Motor Bases or Pillow Blocks, Multipack【10 Pieces Per Package】
MISUMI
•Material: 304H Stainless Steel
Days to Ship: | 8 Days or more |
---|
Shim & Spacer, Shim for Base (One Groove), For Motor Base
Iwata Manufacturing
•Sale Unit: A piece
For complete product overview and details on Rectangular Shim - Steel, Stainless Steel, or Brass, 1 Slot, For Motor Base see the sections below:
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Shim & Spacer, Shim for Bases (Single Groove), Laminated Type
Iwata Manufacturing
•Sale Unit: A piece
For complete product overview and details on Rectangular Shim - Stainless Steel or Brass, 1 Slot, Laminated see the sections below:
Days to Ship: | 8 Days or more |
---|
Shim for Shim & Spacer Bases (Single Groove), End Surface Laminated Type【10 Pieces Per Package】
Iwata Manufacturing
•Material: Stainless Steel (304 Stainless Steel)
•Plate Thickness T (mm): 1.0 (0.1X10 sheets)
•Sale Unit: 10 Sheets in 1 Set
Days to Ship: | 11 Days or more |
---|
Shim & Spacer, Shim for Bases (Double Groove)
Iwata Manufacturing
•Material: Iron (SPCC Equivalent, Blackening)
•Height H (mm): 20
•Sale Unit: A piece
•Groove Width Dimension G (mm): 9
•Slot Depth Dimension b (mm): 10
Days to Ship: | 11 Days or more |
---|
For Shim (Single Groove) Pillow Blocks for Shim & Spacer Bases
Iwata Manufacturing
•Sale Unit: A piece
For complete product overview and details on Rectangular Shim - Steel, Stainless Steel, or Brass, 1 Slot see the sections below:
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | Iwata Manufacturing | MISUMI | Iwata Manufacturing | Iwata Manufacturing | Iwata Manufacturing | Iwata Manufacturing |
---|---|---|---|---|---|---|---|---|---|---|
Product Series | Square Shims - for Motor Bases or Pillow Blocks, Multipack【10 Pieces Per Package】 | Shim & Spacer, Shim for Bases (Single Groove), Laminated Type | Shim for Shim & Spacer Bases (Single Groove), End Surface Laminated Type【10 Pieces Per Package】 | For Shim (Single Groove) Pillow Blocks for Shim & Spacer Bases | ||||||
CAD |
|
|
|
|
| |||||
Days to Ship | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 11 Days or more | 11 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy