(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Precision Rings for fit (1-30 Pieces Per Package).【1-30 Pieces Per Package】
MISUMI
•Type: Shim Rings
For complete product overview and details on Shim Rings - Standard see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Shim Rings - Configurable (1-10 Pieces Per Package).【1-10 Pieces Per Package】
MISUMI
•Type: Precision Grade Shim Rings
Days to Ship: | 8 Days or more |
---|
Shim - Spacer for bearings (10 Pieces Per Package).【10 Pieces Per Package】
Iwata Manufacturing
•Sale Unit: 10 pcs.
For complete product overview and details on Shim Rings for Bearings - Outer Ring see the sections below:
Days to Ship: | 8 Days or more |
---|
Shim Rings - With groove, Type C (1-10 Pieces Per Package).【1-10 Pieces Per Package】
MISUMI
•Type: Shim (Split Type)
For complete product overview and details on Split Shims - Standard see the sections below:
Days to Ship: | 8 Days or more |
---|
Wave Washers (30 Pieces Per Package).【30 Pieces Per Package】
MISUMI
•Material: 304H Stainless Steel
•Type: Wave Washers
•Form Of Sale: Sold by the package
Days to Ship: | 8 Days or more |
---|
Shim and Spacer - Type C (10 Pieces Per Package).【10 Pieces Per Package】
Iwata Manufacturing
•Sale Unit: 10 pcs.
For complete product overview and details on Shims & Spacers - C Type see the sections below:
Days to Ship: | 8 Days or more |
---|
Shim Rings - Shim Set (10 Pieces Per Package).
Iwata Manufacturing
•Material: Iron (SPCC Equivalent)
•Plate Thickness T (mm): 0.1,0.2,0.3,0.5
•Sale Unit: Each plate thickness x 10 sheets
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Brand | MISUMI | MISUMI | Iwata Manufacturing | MISUMI | MISUMI | Iwata Manufacturing | Iwata Manufacturing |
---|---|---|---|---|---|---|---|
Product Series | Precision Rings for fit (1-30 Pieces Per Package).【1-30 Pieces Per Package】 | Shim Rings - Configurable (1-10 Pieces Per Package).【1-10 Pieces Per Package】 | Shim - Spacer for bearings (10 Pieces Per Package).【10 Pieces Per Package】 | Shim Rings - With groove, Type C (1-10 Pieces Per Package).【1-10 Pieces Per Package】 | Wave Washers (30 Pieces Per Package).【30 Pieces Per Package】 | Shim and Spacer - Type C (10 Pieces Per Package).【10 Pieces Per Package】 | |
CAD |
|
|
|
| |||
Days to Ship |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy