(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
•Type: Shim Plates
For complete product overview and details on Shim Plates see the sections below:
Days to Ship: | 6 Days or more |
---|
Shim & Spacer, Shim Plate, Standard Length
Iwata Manufacturing
•Sale Unit: A piece
For complete product overview and details on Shim & Spacer, Shim Plate, Standard Length see the sections below:
Days to Ship: | 11 Days or more |
---|
Shim Plates - SK Hardened Steel
MISUMI
•Material: SK
•Type: Shim Plates (SK Hardened Steel)
•Width Dimension B (mm): 100
Days to Ship: | 6 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Brand | MISUMI | Iwata Manufacturing | MISUMI |
---|---|---|---|
Product Series | |||
CAD |
|
| |
Days to Ship | 6 Days or more | 11 Days or more | 6 Days or more |
Specifications |
|
|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy