(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Transparent Resin Pipes

Days to Ship
  • All
  • 8 Days or Less
  • 13 Days or Less
  • 51 Days or Less
  • 81 Days or Less
  1. 1
  • Plastic Rectangular Tube - PVC

    Plastic Rectangular Tube - PVC

    USA Industrials

    PVC Type 1 is chemically resistant to acids, bases, and alcohols. It is also easy to machine and thermoform, and easy to join using solvents and adhesives.Tensile Strength Rating: GoodImpact Strength Rating: PoorFriction Rating: Not SlipperyWater Absorption Rating: Good

    Days to Ship: 13 Days or more
  • Transparent Tube - Polycarbonate or Acrylic

    Transparent Tube - Polycarbonate or Acrylic

    MISUMI

    Polycarbonate Hollow Tube and Acrylic Hollow Tube excel in impact resistance and transparency

    • inCAD Components
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more
  • Plastic 90 Degree Angle - Polycarbonate

    Plastic 90 Degree Angle - Polycarbonate

    USA Industrials

    Polycarbonate is clear for applications that require seeing through the and has excellent resistance to impact, shock, and strikes.Tensile Strength: 9,700 psiTensile Strength Rating: GoodImpact Strength: 14.0 ft. - lbs./in.Impact Strength Rating: ExcellentCoefficient of Friction: 0.53Friction Rating: Not SlipperyWater Absorption: 0.0013Water Absorption Rating: Good

    Days to Ship: 13 Days or more
  • Plastic 90 Degree Angle - PVC

    Plastic 90 Degree Angle - PVC

    USA Industrials

    PVC Type 1 is a strong and stiff material that is chemically resistant to acids, bases, and alcohols. It is also easy to machine and thermoform, and easy to join using solvents and adhesives.Tensile Strength: 7,200 psiTensile Strength Rating: GoodImpact Strength: 1.0 ft. - lbs./in.Impact Strength Rating: PoorCoefficient of Friction: 0.6Friction Rating: Not SlipperyWater Absorption: 0.002Water Absorption Rating: Good

    Days to Ship: 13 Days or more
  • Plastic Rectangular Tube - Polycarbonate

    Plastic Rectangular Tube - Polycarbonate

    USA Industrials

    Polycarbonate Plastic Rectangular Tube is clear for applications that has excellent resistance to impact, shock, and strikes.Tensile Strength: 9,700 psiTensile Strength Rating: GoodImpact Strength: 14.0 ft. - lbs./in.Impact Strength Rating: ExcellentCoefficient of Friction: 0.53Friction Rating: Not SlipperyWater Absorption: 0.0013Water Absorption Rating: Good

    Days to Ship: 13 Days or more
  • Plastic U-Channel - Polycarbonate

    Plastic U-Channel - Polycarbonate

    USA Industrials

    Polycarbonate U-channels are durable, impact-resistant, and virtually unbreakable.Tensile Strength: 9,700 psiTensile Strength Rating: GoodImpact Strength: 14.0 ft. - lbs./in.Impact Strength Rating: ExcellentCoefficient of Friction: 0.53Friction Rating: Not SlipperyWater Absorption: 0.0013Water Absorption Rating: Good

    Days to Ship: 13 Days or more

Loading...

  1. 1

Related Categories to Transparent Resin Pipes