(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
•Grade: Standard
•Hole Machining: No Drilling Alteration
Days to Ship: | 8 Days or more |
---|
MISUMI
Thin plate with 0.5~2.0mm thickness can be specified in 1mm inclement.
Days to Ship: | 6 Days or more |
---|
MISUMI
New: Number holes combination types (max. 16 mounting holes) are added. [August 2023]
Environment-friendly PET Plates. Excellent in machinability.
Days to Ship: | 6 Days or more |
---|
Resin Plates - Extruded Acrylic, Economy
MISUMI
MISUMI Acrylic Plates have two types: cast plates and extrusion plates.
[Features]: Extruded plates: More inexpensive than cast plates.
Days to Ship: | 8 Days or more |
---|
MISUMI
New: Number holes combination types (max. 16 mounting holes) are added. [August 2023]
Highly flame/chemical resistant and cost-effective.
Days to Ship: | 10 Days or more |
---|
Resin Plates - Extruded Acrylic, Economy
MISUMI
New: Number holes combination types (max. 16 mounting holes) are added. [August 2023]
•Material: Acrylic
Days to Ship: | 8 Days or more |
---|
MISUMI
New: Number holes combination types (max. 16 mounting holes) are added. [August 2023]
Acrylic Plates excellent in transparency. 4-side milling is available.
Days to Ship: | 6 Days or more |
---|
MISUMI
New: Number holes combination types (max. 16 mounting holes) are added. [August 2023]
Polycarbonate Plates excellent in impact resistance
Days to Ship: | 6 Days or more |
---|
C.I. Takiron
•Material: Polyvinyl Chloride (PVC)
•Grade: Standard
•Color: Transparent
•Hole Machining: No Drilling Alteration
Days to Ship: | 12 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Material |
Grade |
Color |
Hole Machining |
Continuous Operating Temperature (High)(℃) |
Continuous Operating Temperature (Low)(℃) |
Volume Resistivity(Ω・cm) |
Flame Retardant |
Oils |
Acids |
Alkalies |
A/B Dimension Tolerance |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | C.I. Takiron |
---|---|---|---|---|---|---|---|---|---|
Product Series | |||||||||
CAD |
|
|
|
|
|
|
|
| |
Days to Ship | 8 Days or more | 6 Days or more | 6 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 6 Days or more | 6 Days or more | 12 Days or more |
Specifications |
|
|
|
|
|
|
|
| |
Material | Polyacetal (POM, Duracon) / Fluororesin (fluoropolymer, PTFE) | PET / Acrylic / Polyacetal (POM, Duracon) / Ultra High-Molecular Polyethylene | PET | Acrylic | Vinyl Chloride (PVC) | Acrylic | Acrylic | Polycarbonate (PC) | Vinyl Chloride (PVC) |
Grade | Standard | Standard | Antistatic ~ Standard | Antistatic ~ Standard | Antistatic | Antistatic ~ Standard | Antistatic ~ Standard | Abrasion Resistant ~ Standard | Standard |
Color | Transparent ~ White | Translucent White ~ White | Orange ~ Transparent | Smoke Brown ~ Transparent | Smoke Brown ~ Transparent | Smoke Brown ~ Transparent | Orange ~ Transparent | Smoke Brown ~ Transparent | Transparent |
Hole Machining | No Drilling Alteration | 2 Holes/Horizonal ~ No Drilling Alteration | 2 Holes/Horizonal ~ No Drilling Alteration | No Drilling Alteration | 2 Holes/Horizonal ~ No Drilling Alteration | 2 Holes/Horizonal ~ No Drilling Alteration | 2 Holes/Horizonal ~ No Drilling Alteration | 2 Holes/Horizonal ~ No Drilling Alteration | No Drilling Alteration |
Continuous Operating Temperature (High)(℃) | - | - | 55 to 70 | - | 55 to 70 | 55 to 70 | 80 to 100 | 80 to 100 | - |
Continuous Operating Temperature (Low)(℃) | - | - | -15 | - | -30 | -30 | -30 | -30 | - |
Volume Resistivity(Ω・cm) | - | - | >10^11 / >10^17 | - | - | >10^15 | >10^15 / >10^17 | >10^17 | - |
Flame Retardant | - | - | - | - | Equivalent to V-0 | - | - | - | - |
Oils | - | - | Y | - | Y | Y | Y | Y / × | - |
Acids | - | - | - | - | Y | Y / Do Not Use to Possible Use | Y | - | - |
Alkalies | - | - | - | - | Y | Y | Y | - | - |
A/B Dimension Tolerance | - | - | ±1.0 | - | ±1.0 | ±1.0 | ±1.0 / -0.2 to 0 / ±0.1 / 0 to +0.2 | ±1.0 | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy