(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
Rubber Sponge Type Round Cords useable for a variety of applications such as gap filling.
Days to Ship: | 10 Days or more |
---|
Dome Cords - Rubber or Sponge, Trapezoidal, Configurable and Selectable Length
MISUMI
Can be used for gaskets on door openings in order to enhance air-tightness or to prevent twists.
Days to Ship: | 10 Days or more |
---|
MISUMI
Length is selectable from 300 to 4000mm.
Days to Ship: | 28 Days or more |
---|
Dome Cords - Rubber or Sponge, Round, Configurable and Selectable Length
MISUMI
Can be used for gaskets on door openings in order to enhance air-tightness or to prevent twists.
Days to Ship: | 10 Days or more |
---|
Round Cord - Elastomer, Yellow
MISUMI
Soft Gel Type Round Cords useable for a variety of applications such as gap filling.
Days to Ship: | 8 Days or more |
---|
MISUMI
Rubber Sponge Type Round Cords useable for a variety of applications such as gap filling.
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
---|---|---|---|---|---|---|
Product Series | Dome Cords - Rubber or Sponge, Trapezoidal, Configurable and Selectable Length | Dome Cords - Rubber or Sponge, Round, Configurable and Selectable Length | ||||
CAD |
|
|
|
|
|
|
Days to Ship | 10 Days or more | 10 Days or more | 28 Days or more | 10 Days or more | 8 Days or more | 10 Days or more |
Specifications |
|
|
|
|
|
|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy