(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
Material excellent in mechanical strength and used for generic purposes
Days to Ship: | 6 Days or more |
---|
Urethane Sheets - Abrasion-Resistant, Heat-Resistant
MISUMI
Highly functional Urethane Sheets made of Vulkollan(R) 6 times more abrasion-resistant than the standard urethane or made of Heat Resistant Urethane capable of withstanding up to 120 C temperature.
Days to Ship: | 8 Days or more |
---|
Urethane Sheets - with Metal Plates
MISUMI
•Material: Urethane
•Adhesive Tape: w/o Adhesive
Days to Ship: | 10 Days or more |
---|
USA Industrials
EVA foam resists tearing better than other types of foam and is used for shock absorption and cushioning. EVA is often fabricated into straps and padding.
Cell Type: Closed Cell
Firmness: Firm (14+ psi)
Compression Deflection @25%: 17 psi
Days to Ship: | 13 Days or more |
---|
Rubber Strip and Sheets - Neoprene
USA Industrials
Neoprene Rubber Strips and Sheets has a good balance of properties and is suitable for oils, water, and refrigerants while remaining tough and weather resistant.
Elongation: 3.5
Tear Strength: 20 N/mm
Compression Set: 0.3
Days to Ship: | 13 Days or more |
---|
Silicone Foam Strip, Sheet - Low Compression Set ,with High Temp Adhesive
USA Industrials
It is an excellent material for use in creating devices, equipment, and components that must last for years. This Silicone bounces back to its shape after long term or repeated compression. Silicone displays excellent resistance to high and low temperatures, compression set, chemicals and weather. Applications include gaskets, heat shields, fire stops, cushions, and insulation for a wide variety of applications. Cell Type: Closed Cell | Firmness: Medium (9 - 13 psi) | Compression Deflection @25%: 9 psi
Days to Ship: | 13 Days or more |
---|
MISUMI
New: Standard size available max. 1000x1000 mm. [July 2023]
Material excellent in corrosion/oil resistance.
Days to Ship: | 9 Days or more |
---|
MISUMI
Holds the line against other materials in many aspects.
Days to Ship: | 9 Days or more |
---|
Cross-Linked Foam Sheet - Polyethylene
USA Industrials
Polyethylene foam is a versatile material with good chemical resistance that is used for shock absorption and cushioning. These sheets are made of cross-linked polyethylene which enhances strength and chemical resistance.
Cell Type: Closed Cell
Firmness: Soft (5 - 8 psi)
Compression Deflection @25%: 7 psi
Days to Ship: | 13 Days or more |
---|
Rubber Strip, Sheet, Roll - Buna-N
USA Industrials
Buna-N is ideal for oils, greases, fuels, and petroleum applications. It also works well with water and mild chemicals and has excellent physical properties making it tough and durable.
Elongation: 3.5
Tear Strength: 20 N/mm
Compression Set: 0.33
Days to Ship: | 13 Days or more |
---|
MISUMI
High-strength grade which overcomes the weakness of silicon is also available.
Days to Ship: | 8 Days or more |
---|
Akitsu Industry
General-purpose, economical rubber with excellent oil-resistant properties. Used for a variety of applications such as O-rings and gaskets.
Days to Ship: | 8 Days or more |
---|
Rubber Strip, Sheet, Roll - FDA, Silicone
USA Industrials
This formulation can withstand the highest temperatures and offers the lowest compression compared to our other silicone compounds. It is also made of FDA complaint materials for food, beverage, and pharmaceutical applications. Silicone has excellent weathering properties.
Elongation: 4
Tear Strength: 17 N/mm
Compression Set: 0.2
Days to Ship: | 13 Days or more |
---|
Urethane Sheets - Antistatic, Low Rebound
MISUMI
Urethane provided with anti-static function and suppressing rebound property inherent in mechanically strong urethane.
Days to Ship: | 10 Days or more |
---|
Sponge Sheets - Urethane, Rubber
MISUMI
Length and width configurable in 10mm.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· Material of the foamed polyethylene sheet
· Can be cut to the required size
· Excellent weatherproofing, heat resistance, chemical resistance, heat retention, and cool keeping property
[Application]
· Reusable shipping carton cushion material, organization sheet, and handiwork.
Days to Ship: | 13 Days |
---|
Neoprene Foam Strip - Fire Retardant, with Acrylic Adhesive
USA Industrials
Neoprene Foam Strip is the most commonly used foam material due to its good balance of strength, oil, water, and weather resistance. This neoprene is lighter and easier to compress than other Neoprene foams. It is also made to UL standards for flare retardance.
Cell Type: Closed Cell
Firmness: Firm (14+ psi)
Compression Deflection @25%: 20 psi
Days to Ship: | 13 Days or more |
---|
Buna-N/PVC Foam Sheet - Semi-Closed Cell
USA Industrials
Buna-N/PVC, also known as crushed-cell foam, semi-closed foam is highly conformable like an open-cell foam but forms a tight seal and prevents air, water, and fluids from passing through it like a closed-cell foam. Buna-N/PVC foam exhibits excellent impact absorption and good chemical resistance properties.
Cell Type: Semi-Closed Cell
Firmness: Extra Soft (0 - 4 psi)
Compression Deflection @25%: 0.4 psi
Days to Ship: | 13 Days or more |
---|
Rubber Strip, Sheet, Roll - SBR
USA Industrials
SBR is a good economical choice for general purpose use and offers good abrasion resistance. These sheets have a fabric insert and stand up to high stress and flex. They are often used as flange gaskets, diaphragm packing, and in other applications with heavy compression.
Elongation: 2
Tear Strength: 16 N/mm
Compression Set: 0.38
Days to Ship: | 13 Days or more |
---|
MISUMI
Best suitable as the oil sheet, cushioning washer or polishing material
Days to Ship: | 8 Days or more |
---|
Special Polyurethane Foam Sheets
MISUMI
This special urethane foam has good water retention and wear resistance allowing itself to be used in industrial purposes such as application and moisture absorption.
Days to Ship: | 10 Days or more |
---|
Rubber Strip, Roll, Sheet - EPDM
USA Industrials
EPDM is ideal for use outdoors and has excellent resistance to weather. It is particularly well suited for use in applications with steam and water.
Elongation: 3.5
Tear Strength: 20 N/mm
Compression Set: 0.33
Days to Ship: | 13 Days or more |
---|
MISUMI
Sheet Tapes with high sliding property and slippery touch
Days to Ship: | 8 Days or more |
---|
MISUMI
New: Standard size available max.1000x1000 mm. [July 2023]
Material of all around well balanced properties.
Days to Ship: | 9 Days or more |
---|
MISUMI
•Material: Urethane
•Adhesive Tape: w/o Adhesive
•Hole Machining: No Drilling Alteration
Days to Ship: | 10 Days or more |
---|
Akitsu Industry
A fully balanced synthetic rubber with excellent weatherability, heat, oil and chemical resistance.
Days to Ship: | 8 Days or more |
---|
Akitsu Industry
Widely used due to its excellent heat, oil, solvent and chemical resistance.
Days to Ship: | 8 Days or more |
---|
High Strength Rubber Strip - Neoprene
USA Industrials
High Strength Rubber Strip is stronger and more durable than standard Neoprene for more demanding applications. Neoprene has a good balance of properties and is suitable for oils, water, and refrigerants while remaining tough and weather resistant.
Durometer: 30A
Elongation: 3.5
Tear Strength: 20 N/mm
Compression Set: 0.3
Days to Ship: | 13 Days or more |
---|
High Strength Rubber Roll - Neoprene
USA Industrials
For more demanding applications this formulation is stronger and more durable than standard Neoprene. Neoprene has a good balance of properties and is suitable for oils, water, and refrigerants while remaining tough and weather resistant.
Durometer: 30A
Elongation: 3.5
Tear Strength: 20 N/mm
Compression Set: 0.3
Days to Ship: | 13 Days or more |
---|
High Strength Rubber Roll - SBR
USA Industrials
SBR offers good abrasion resistance and a good economical choice for general purpose use. This rubber roll is stronger and more durable than standard SBR for more demanding applications. SBR is a good economical choice for general purpose use and
Durometer: 60A
Elongation: 3.5
Tear Strength: 18 N/mm
Compression Set: 0.3
Days to Ship: | 13 Days or more |
---|
Foam Roll - Semi-Closed Cell EPDM
USA Industrials
Also known as crushed-cell foam, semi-closed foam is highly conformable like an open-cell foam but forms a tight seal and prevents air, water, and fluids from passing through it like a closed-cell foam. EPDM is the most weather resistant foam, with a wide range of chemical compatibility, steam resistance, and good temperature range.
Cell Type: Semi-Closed Cell
Firmness: Extra Soft (0 - 4 psi)
Compression Deflection @25%: 1 psi
Days to Ship: | 13 Days or more |
---|
Firm Silicone Foam Strip, Sheet, Roll
USA Industrials
This firm Silicone is stronger and more durable than our standard offering for the most demanding of applications. Silicone displays excellent resistance to high and low temperatures, compression set, chemicals and weather. Applications include gaskets, heat shields, fire stops, cushions, and insulation for a wide variety of applications. Cell Type: Closed Cell | Firmness: Firm (14+ psi) | Compression Deflection @25%: 17 psi
Days to Ship: | 13 Days or more |
---|
Rubber Sheets - Fluorine, Inch Measurements
MISUMI
Fluoro rubber (FPM) excels in most properties. Temperature range (-10C(15F) to 230C(450F). Higher mechanical strength and abrasion resistance then Silicon Rubber.
Days to Ship: | 10 Days or more |
---|
MISUMI
New: Standard size available max.1000x1000 mm. [July 2023]
Is excellent in weather/chemical resistance and can serve as the workpiece holder for leak inspection.
Days to Ship: | 10 Days or more |
---|
CR Absorbent Rubber Pad (with or without Tape)
Akitsu Industry
A fully balanced synthetic rubber with excellent weatherability, heat, oil and chemical resistance.
Days to Ship: | 8 Days or more |
---|
EPDM (Ethylene Propylene Rubber) Sheet
Akitsu Industry
Used in general-purpose applications, such as sealing, doorstops, etc., due to its excellent weatherability, low-temperature and chemical resistance.
Days to Ship: | 8 Days or more |
---|
Akitsu Industry
Urethane has superior mechanical strength and abrasion resistance compared to other types of rubber.
Care is required when using due to its low heat resistance, water resistance, and moisture resistance.
Days to Ship: | 8 Days or more |
---|
Uniholiday GR Rubber Plate (Natural)
Hikari
All-purpose rubber material with elasticity, abrasion resistance and other desirable mechanical properties.
[Features]
· Sheet of natural rubber (NR) with abrasion resistance and good elasticity.
· Low cost for use in various applications.
[Applications]
· Anti-vibration mats, packing material, non-slip sheet rubber.
· For soundproofing, anti-vibration, etc.
Days to Ship: | 9 Days or more |
---|
USA Industrials
Multipurpose Neoprene Foam Sheets provide Oil, Chemical, and UV Resistance for applications.
Cell Type: Closed Cell
Chemical Resistance: Good
Flame Retardant: Yes
Oil Resistance: Good
Shape: Sheet
Style: Plain
UV Resistance: Good
Days to Ship: | 13 Days or more |
---|
USA Industrials
Silicone Foam Sheet has excellent resistance to high and low temperatures, compression set, chemicals and weather. Applications include gaskets, heat shields, fire stops, cushions, and insulation for a wide variety of applications.
Cell Type: Closed Cell
Firmness: Medium (9 - 13 psi)
Compression Deflection @25%: 10 psi
Days to Ship: | 13 Days or more |
---|
Vinyl Rubber Roll - 70A Durometer
USA Industrials
Vinyl rubber is very durable and has a strong chemical resistance. Also, vinyl is resistant to moisture absorption and provides an easy-to-clean surface that's great for hard-wearing environments.
Durometer: 70A
Elongation: 3.5
Tear Strength: 50 N/mm
Days to Ship: | 13 Days or more |
---|
Vinyl Rubber Sheet - 70A Durometer
USA Industrials
Vinyl Rubber Sheet is resistant to moisture absorption and provides an easy-to-clean surface that's great for hard-wearing environments. Vinyl rubber is very durable and has a strong chemical resistance.
Durometer: 70A
Elongation: 3.5
Tear Strength: 50 N/mm
Days to Ship: | 51 Days or more |
---|
Fabric-Reinforced High Strength Rubber Sheet - Neoprene
USA Industrials
These high strength rubber sheets have a fabric insert and stand up to high stress and flex. They are often used as flange gaskets, diaphragm packing, and in other applications with heavy compression. Neoprene has a good balance of properties and is suitable for oils, water, and refrigerants.
Durometer: 60A
Elongation: 3.5
Tear Strength: 20 N/mm
Compression Set: 0.33
Days to Ship: | 13 Days or more |
---|
Fabric-Reinforced High Strength Rubber Roll - Neoprene
USA Industrials
High Strength Rubber Rolls are used in applications with heavy compression and often used as flange gaskets, diaphragm packing. They have a fabric insert and stand up to high stress and flex. Neoprene has a good balance of properties and is suitable for oils, water, and refrigerants.
Durometer: 60A
Elongation: 3.5
Tear Strength: 20 N/mm
Compression Set: 0.33
Days to Ship: | 13 Days or more |
---|
High Strength Rubber Sheet - Buna-N
USA Industrials
This formulation is stronger and more durable than standard Buna-N for more demanding applications. Buna-N is ideal for oils, greases, fuels, and petroleum applications. It also works well with water and mild chemicals and has excellent physical properties making it tough and durable.
Durometer: 40A
Elongation: 3.8
Tear Strength: 20 N/mm
Compression Set: 0.3
Days to Ship: | 13 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Material, General |
Adhesive Tape |
Thickness(mm) |
Thickness(inch) |
Width(mm) |
Width(inch) |
Length(mm) |
Length(inch) |
Material, Details |
|
|
|
| ||||||||||||||||||||||||||||||||||||||||||
Brand | MISUMI | MISUMI | MISUMI | USA Industrials | USA Industrials | USA Industrials | MISUMI | MISUMI | USA Industrials | USA Industrials | MISUMI | Akitsu Industry | USA Industrials | MISUMI | MISUMI | Trusco Nakayama | USA Industrials | USA Industrials | USA Industrials | MISUMI | MISUMI | USA Industrials | MISUMI | MISUMI | MISUMI | Akitsu Industry | Akitsu Industry | USA Industrials | USA Industrials | USA Industrials | USA Industrials | USA Industrials | MISUMI | MISUMI | Akitsu Industry | Akitsu Industry | Akitsu Industry | Hikari | USA Industrials | USA Industrials | USA Industrials | USA Industrials | USA Industrials | USA Industrials | USA Industrials |
Product Series | Silicone Foam Strip, Sheet - Low Compression Set ,with High Temp Adhesive | ||||||||||||||||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||||||||||||||||||
Days to Ship | 6 Days or more | 8 Days or more | 10 Days or more | 13 Days or more | 13 Days or more | 13 Days or more | 9 Days or more | 9 Days or more | 13 Days or more | 13 Days or more | 8 Days or more | 8 Days or more | 13 Days or more | 10 Days or more | 8 Days or more | 13 Days | 13 Days or more | 13 Days or more | 13 Days or more | 8 Days or more | 10 Days or more | 13 Days or more | 8 Days or more | 9 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 13 Days or more | 13 Days or more | 13 Days or more | 13 Days or more | 13 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 13 Days or more | 13 Days or more | 13 Days or more | 51 Days or more | 13 Days or more | 13 Days or more | 13 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||||||||||||||||||
Material, General | Urethane | Urethane | Urethane | Sponge | Rubber | Sponge | Rubber | Rubber | Sponge | Rubber | Rubber | Rubber | Rubber | Urethane | Sponge | Sponge | Sponge | Sponge | Rubber | Felt | Sponge | Rubber | Rubber | Rubber | Urethane | Rubber | Rubber | Rubber | Rubber | Rubber | Sponge | Sponge | Rubber | Rubber | Sponge | Rubber | Urethane | Rubber | Sponge | Sponge | Rubber | Rubber | Rubber | Rubber | Rubber |
Adhesive Tape | with Adhesive / w/o Adhesive | with Adhesive / w/o Adhesive | w/o Adhesive | with Adhesive / w/o Adhesive | with Adhesive / w/o Adhesive | with Adhesive | with Adhesive / w/o Adhesive | with Adhesive / w/o Adhesive | with Adhesive / w/o Adhesive | with Adhesive / w/o Adhesive | with Adhesive / w/o Adhesive | w/o Adhesive | with Adhesive / w/o Adhesive | w/o Adhesive | with Adhesive / w/o Adhesive | w/o Adhesive | with Adhesive | with Adhesive / w/o Adhesive | with Adhesive / w/o Adhesive | with Adhesive / w/o Adhesive | with Adhesive / w/o Adhesive | with Adhesive / w/o Adhesive | with Adhesive / w/o Adhesive | with Adhesive / w/o Adhesive | w/o Adhesive | w/o Adhesive | w/o Adhesive | with Adhesive / w/o Adhesive | with Adhesive / w/o Adhesive | w/o Adhesive | with Adhesive / w/o Adhesive | with Adhesive / w/o Adhesive | - | with Adhesive / w/o Adhesive | with Adhesive / w/o Adhesive | w/o Adhesive | w/o Adhesive | - | with Adhesive / w/o Adhesive | with Adhesive / w/o Adhesive | w/o Adhesive | with Adhesive / w/o Adhesive | with Adhesive / w/o Adhesive | w/o Adhesive | with Adhesive / w/o Adhesive |
Thickness(mm) | 0.5 ~ 30 | 1 ~ 30 | 10 ~ 15 | - | - | - | 0.5 ~ 30 | 0.5 ~ 30 | - | - | 0.5 ~ 30 | 0.5 ~ 10 | - | 1 ~ 30 | 2 ~ 50 | 5 | - | - | - | 1 ~ 10 | 5 ~ 20 | - | 0.5 | 1 ~ 30 | 1 ~ 30 | 0.5 ~ 10 | 0.5 ~ 10 | - | - | - | - | - | - | 1 ~ 30 | 2 ~ 30 | 0.5 ~ 10 | 1 ~ 30 | 3 | - | - | - | - | - | - | - |
Thickness(inch) | - | - | - | 1 ~ 3/8 | 1 ~ 3/32 | 1/2 ~ 3/16 | - | - | 1 ~ 3/4 | 1 ~ 3/32 | - | - | 1/2 ~ 3/32 | - | - | - | 1/2 ~ 3/8 | 1 ~ 3/16 | 1 ~ 3/32 | - | - | 1/2 ~ 3/32 | - | - | - | - | - | 1 ~ 3/32 | 1 ~ 3/32 | 1 ~ 3/8 | 1 ~ 3/16 | 1/2 ~ 3/8 | 0.06 inch (1/16") ~ 0.5 inch (1/2") | - | - | - | - | - | 1 ~ 3/16 | 1/2 ~ 3/16 | 1/4 ~ 3/16 | 1/4 ~ 3/16 | 1/4 ~ 1/16 | 1/4 ~ 1/16 | 1 ~ 3/32 |
Width(mm) | 3 ~ 1000 | 3 ~ 500 | 10 ~ 100 | - | - | - | 3 ~ 1000 | 3 ~ 500 | - | - | 3 ~ 500 | 100 ~ 500 | - | 10 ~ 500 | 10 ~ 500 | 1000 | - | - | - | 20 ~ 1000 | 10 ~ 480 | - | 3 ~ 500 | 3 ~ 1000 | 25 ~ 500 | 100 ~ 500 | 100 ~ 500 | - | - | - | - | - | - | 3 ~ 1000 | 100 ~ 500 | 100 ~ 500 | 100 ~ 500 | 300 | - | - | - | - | - | - | - |
Width(inch) | - | - | - | 1 ~ 36 | 1 ~ 36 | 1 ~ 36 | - | - | 12 ~ 48 | 1 ~ 36 | - | - | 1 ~ 36 | - | - | - | 1 ~ 3/8 | 12 ~ 36 | 2 ~ 36 | - | - | 1 ~ 36 | - | - | - | - | - | 1 ~ 6 | 12 ~ 36 | 6 ~ 12 | 12 ~ 54 | 1 ~ 36 | 1 ~ 12 | - | - | - | - | - | 12 ~ 36 | 12 ~ 36 | 36 | 12 ~ 36 | 6 ~ 36 | 36 | 6 ~ 36 |
Length(mm) | 10 ~ 1000 | 10 ~ 500 | 10 ~ 50 | - | - | - | 10 ~ 1000 | 10 ~ 500 | - | - | 10 ~ 500 | 100 ~ 2000 | - | 10 ~ 500 | 10 ~ 800 | 1000 | - | - | - | 20 ~ 950 | 10 ~ 270 | - | 10 ~ 500 | 10 ~ 1000 | - | 100 ~ 2000 | 100 ~ 2000 | - | - | - | - | - | - | 10 ~ 1000 | 100 ~ 1000 | 100 ~ 2000 | 100 ~ 500 | 300 | - | - | - | - | - | - | - |
Length(inch) | - | - | - | 12 ~ 108 | 6 ~ 1200 | 12 ~ 36 | - | - | 12 ~ 48 | 6 ~ 1800 | - | - | 6 ~ 1800 | - | - | - | 120 | 12 ~ 36 | 12 ~ 1200 | - | - | 6 ~ 1800 | - | - | - | - | - | 36 ~ 120 | 48 ~ 1200 | 48 ~ 720 | 120 ~ 480 | 12 ~ 360 | 1 ~ 12 | - | - | - | - | - | 12 ~ 36 | 12 ~ 36 | 120 ~ 1800 | 12 ~ 60 | 6 ~ 36 | 48 ~ 720 | 6 ~ 60 |
Material, Details | Urethane (General) | Heat Resistant Urethane / Abrasion Resistant Urethane | Urethane (General) | Special Urethane Foam | _ | - | Nitrile Rubber (NBR Nitrile Rubber ) | Fluororubber (FPM) | Polyethylene Sponge | Antistatic Urethane | Silicon Rubber (SI) | Nitrile Rubber (NBR Nitrile Rubber ) | - | Antistatic Urethane / Low Rebound Urethane | Nitrile Rubber (NBR Nitrile Rubber ) / Chloroprene Rubber (CR) / Ethylene Rubber (EPDM Synthetic Rubber) / Silicon Rubber (SI) / Fluororubber (FPM) / Urethane Sponge | Polyethylene Sponge | _ | Antistatic Urethane | Low Elasticity Rubber, Antistatic Urethane Sponge | - | Urethane Sponge | - | Nitrile Rubber (NBR Nitrile Rubber ) / Silicon Rubber (SI) | Chloroprene Rubber (CR) | Urethane (General) / Heat Resistant Urethane | Chloroprene Rubber (CR) | Fluororubber (FPM) | _ | _ | Low Elasticity Rubber, Antistatic Urethane Sponge | - | - | Fluororubber (FPM) | Ethylene Rubber (EPDM Synthetic Rubber) | Chloroprene Rubber (CR) | Ethylene Rubber (EPDM Synthetic Rubber) | Urethane (General) | Natural Rubber | _ | - | Low Elasticity Rubber / Electric Resistance | Electric Resistance | _ | _ | Antistatic Urethane |
Loading...
[10-1000/10mm Unit(s)][10-480/5mm Unit(s)][10-500/0.5mm Unit(s)][0-9999/1mm Unit(s)]
[10-950/10mm Unit(s)][10-270/5mm Unit(s)][10-500/0.5mm Unit(s)][10-1000/1mm Unit(s)]
[1-12/0.01inch Unit(s)]
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy