(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Resin Pipes - Polyacetal or Nylon
MISUMI
Polyacetal and MC Nylon Hollow Tubes used for various industrial purposes
Days to Ship: | 6 Days or more |
---|
Resin Pipes - Various Materials, Configurable Length
MISUMI
Resin Pipe Selectable from 13 different Materials.
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Material |
Grade |
Color |
O.D.(Ø) |
| ||
Brand | MISUMI | MISUMI |
Product Series | ||
CAD |
|
|
Days to Ship | 6 Days or more | 9 Days or more |
Specifications |
|
|
Material | MC Nylon / Polyacetal | Bakelite / MC Nylon / Polyacetal / Ultra-High-Molecular-Weight-Polyethylene / Fluororesin / PPS / PEEK / ABS Resin |
Grade | Standard | Conductivity CDR2 ~ Standard |
Color | Blue / White | Blue / White / Ivory / Translucent White / Light Brown / Brown / Black / Gray / Beige |
O.D.(Ø) | - | 5 ~ 30 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy