(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
Outer Diameter configurable in 1mm increments
Days to Ship: | 8 Days or more |
---|
MISUMI
Outer Diameter Tolerance of 0 to -0.05.
Days to Ship: | 9 Days or more |
---|
Resin Rods - Unfinished Exterior Surface
MISUMI
The Dia.10 ~ Dia.200 Round Bars are available.
Days to Ship: | 8 Days or more |
---|
Quadrant Polypenco Japan
•Material: MC Nylon
•Color: Black
•Size: Standard Length
Days to Ship: | 17 Days or more |
---|
Quadrant Polypenco Japan
•Material: MC Nylon
•Detail Grade: MC501CDR6
•Color: Black
•Size: Standard Length
Days to Ship: | 17 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Material (Engineered Plastic) |
Grade Detail |
Color |
O.D. D(Ø) |
Length(mm) |
|
| ||||
Brand | MISUMI | MISUMI | MISUMI | Quadrant Polypenco Japan | Quadrant Polypenco Japan |
Product Series | |||||
CAD |
|
|
| ||
Days to Ship | 8 Days or more | 9 Days or more | 8 Days or more | 17 Days or more | 17 Days or more |
Specifications |
|
|
| ||
Material (Engineered Plastic) | Epoxy Glass / Bakelite / MC Nylon / Polyacetal / Fluororesin / Ultra-High-Molecular-Weight-Polyethylene / PPS / PEEK / ABS Resin | Epoxy Glass / Polyacetal / PEEK | MC Nylon / Polyacetal / Fluororesin | MC Nylon | MC Nylon |
Grade Detail | MC501CDR2 ~ Standard | Standard | MC901 ~ Standard | MC501CDR2 ~ MC501CDR6 | MC501CDR6 |
Color | Beige ~ White | Black ~ White | Black ~ White | Black | Black |
O.D. D(Ø) | 3 ~ 50 | 3 ~ 20 | 10 ~ 200 | 10 ~ 150 | 10 ~ 30 |
Length(mm) | - | - | - | 200 ~ 1000 | 500 ~ 1000 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy