(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
USA Industrials
These HDPE sheets, also known as high density polyethylene sheets, are a strong and rigid standard-grade material. These sheets are highly processable and chemical resistant against basic solvents, greases, waxes, and acids with smooth and anti-adhesive properties. .
Tensile Strength Rating: Poor
Impact Strength Rating: Good
Friction Rating: Very Slippery
Water Absorption Rating Excellent
Hardness: 60D
Density: 0.035 lbs / cu. in.
Temperature Range: -70° to 180° F
Specifications Met: FDA, UL 94 HB
Days to Ship: | 13 Days or more |
---|
Plastic Bar and Plastic Sheet - HDPE, Marine
USA Industrials
Commonly known as marineboard or starboard, this material offers superior performance where water, sunlight, and other harsh elements are present. Will not rust, corrode, rot, delaminate, or splinter unlike wood or metal alternatives.
Tensile Strength Rating: Poor
Impact Strength Rating: Poor
Friction Rating: Slippery
Water Absorption Rating: Excellent
Hardness: 64D | Density: 0.034 lbs / cu. in.
Temperature Range: -100° to 180° F
Days to Ship: | 13 Days or more |
---|
USA Industrials
Commonly known as acetal copolymer, this material is the easiest to machine, wear-resistant, and moisture-resistant.
Tensile Strength Rating: Good
Impact Strength Rating: Poor
Friction Rating: Slippery
Water Absorption Rating: Good
Hardness: Rockwell M90
Density: 0.051 lbs / cu. in.
Temperature Range: -50° to 180° F
Specifications Met: UL 94 HB
Days to Ship: | 13 Days or more |
---|
USA Industrials
Glass fabric laminated with a flame retardant epoxy resin. G-10/FR4 is strong, machinable, moisture resistant, electrically insulating, and flame resistant.
Grade: G-10/FR4
Color: Yellow
Tensile Strength Rating: Excellent
Impact Strength Rating: Excellent
Water Absorption Rating: Good
Hardness: Rockwell M110
Density: 0.072 lbs / cu. in.
Maximum Temperature: 280° F
Specifications Met: UL 94 V0
Days to Ship: | 13 Days or more |
---|
USA Industrials
ABS has excellent impact strength to withstand strikes and shocks. It is also easy to thermoform.
Tensile Strength Rating: Good
Impact Strength Rating: Excellent
Friction Rating: Slippery
Water Absorption Rating: Poor
Hardness: Rockwell R105
Density: 0.038 lbs / cu. in.
Temperature Range: -40° to 190° F
Specifications Met: UL 94 HB
Days to Ship: | 13 Days or more |
---|
USA Industrials
Polypropylene is an economical material with moderate resistance to water and chemicals.
Tensile Strength Rating: Poor
Impact Strength Rating: Poor
Friction Rating: Slippery
Water Absorption Rating: Excellent
Hardness: Rockwell M85
Density: 0.033 lbs / cu. in.
Temperature Range: 0° to 180° F
Specifications Met: FDA, UL 94 HB
Days to Ship: | 13 Days or more |
---|
USA Industrials
Polypropylene plastic sheets are used for its excellent chemical resistance and easy machinability. Used across various applications in the chemical and semiconductor industries.
Tensile Strength Rating: Poor
Impact Strength Rating: Poor
Friction Rating: Slippery
Water Absorption Rating: Excellent
Hardness: Rockwell M85
Density: 0.033 lbs / cu. in.
Temperature Range: 0° to 180° F
Specifications Met: FDA, UL 94 HB
Days to Ship: | 13 Days or more |
---|
USA Industrials
Glass fabric laminated with an epoxy resin. G-10 is strong, machinable, moisture resistant, and electrically insulating.
Grade: G-10
Color: Yellow
Tensile Strength Rating: Excellent
Impact Strength Rating: Excellent
Water Absorption Rating: Good
Hardness: Rockwell M110
Density: 0.065 lbs / cu. in.
Maximum Temperature: 270° F
Specifications Met: UL 94 HB
Days to Ship: | 13 Days or more |
---|
USA Industrials
These general-purpose acetal copolymer sheets are machinable and resist expanding in heat and moisture, so they can be machined to close tolerances. They outperform other materials like nylon in high-moisture environments or when submerged.
Tensile Strength Rating: Good
Impact Strength Rating: Poor
Friction Rating: Slippery
Water Absorption Rating: Good
Hardness: Rockwell M90
Density: 0.051 lbs / cu. in.
Temperature Range: -50° to 180° F
Specifications Met: UL 94 HB
Days to Ship: | 13 Days or more |
---|
Plastic Bar -Nylon, 6/6, Glass-Filled
USA Industrials
These nylon 6/6 bars are filled with glass so they’re stronger and stiffer than standard-grade nylon. They withstand high temperatures and maintain their physical properties when exposed to heat.
Tensile Strength Rating: Excellent
Impact Strength Rating: Poor
Friction Rating: Very Slippery
Water Absorption Rating: Poor
Hardness: Rockwell M88
Density: 0.042 lbs / cu. in.
Temperature Range: -40° to 230° F
Specifications Met: UL 94 V-0
Days to Ship: | 13 Days or more |
---|
USA Industrials
Commonly known as acetal homopolymer, Delrin® acetal is stronger, tougher, and stiffer than other types of acetal. Acetal is the easiest to machine, wear-resistant, and moisture-resistant.
Tensile Strength Rating: Good
Impact Strength Rating: Poor
Friction Rating: Very Slippery
Water Absorption Rating: Good
Hardness: Rockwell M94
Density: 0.051 lbs / cu. in.
Temperature Range: -20° to 180° F
Days to Ship: | 13 Days or more |
---|
USA Industrials
HDPE has excellent moisture-resistance and does not expand in response to water exposure. Stronger and stiffer than LDPE.
Tensile Strength Rating: Poor
Impact Strength Rating: Good
Friction Rating: Very Slippery
Water Absorption Rating Excellent
Hardness: 60D
Density: 0.035 lbs / cu. in.
Temperature Range: -70° to 180° F
Specifications Met: FDA, UL 94 HB
Days to Ship: | 13 Days or more |
---|
Plastic Bar and Plastic Sheet - PVC, Type 1
USA Industrials
PVC Type 1 is a strong and stiff material that is chemically resistant to acids, bases, and alcohols. It is also easy to machine and thermoform, and easy to join using solvents and adhesives.
Tensile Strength Rating: Good
Impact Strength Rating: Poor
Friction Rating: Not Slippery
Water Absorption Rating: Good
Hardness: Rockwell R115
Density: 0.051 lbs / cu. in.
Temperature Range: -20° to 140° F
Specifications Met: UL 94 HB
Days to Ship: | 13 Days or more |
---|
Plastic Bar and Plastic Sheet - UHMW Polyethylene
USA Industrials
UHMW Polyethylene has excellent impact resistance and a slippery surface that reduces abrasion and wear. In addition, it is a strong electrical insulator and moisture-resistant.
Tensile Strength Rating: Poor
Impact Strength Rating: Excellent
Friction Rating: Very Slippery
Water Absorption Rating: Excellent
Hardness: 70D | Density: 0.034 lbs / cu. in.
Temperature Range: -70° to 180° F
Specifications Met: FDA, UL 94 HB
Days to Ship: | 13 Days or more |
---|
USA Industrials
Nylon 6/6 has a slippery surface that reduces friction and wear.
Tensile Strength Rating: Excellent
Impact Strength Rating: Poor
Friction Rating: Slippery
Water Absorption Rating: Poor
Hardness: Rockwell M85
Density: 0.041 lbs / cu. in.
Temperature Range: -20° to 210° F
Specifications Met: UL 94 HB
Days to Ship: | 13 Days or more |
---|
USA Industrials
Paper laminated with a phenolic resin. XX has moderate strength and good Electrically Insulating properties.
Grade: XX
Tensile Strength Rating: Excellent
Impact Strength Rating: Poor
Water Absorption Rating: Poor
Hardness: Rockwell M110
Density: 0.049 lbs / cu. in.
Maximum Temperature: 250° F
Specifications Met: UL 94 HB
Days to Ship: | 13 Days or more |
---|
USA Industrials
XX Garolite Bar has moderate strength and good Electrically Insulating properties. Paper laminated with a phenolic resin.
Grade: XX
Color: Brown
Tensile Strength Rating: Excellent
Impact Strength Rating: Poor
Water Absorption Rating: Poor
Hardness: Rockwell M110
Density: 0.049 lbs / cu. in.
Maximum Temperature: 250° F
Specifications Met: UL 94 HB
Days to Ship: | 13 Days or more |
---|
USA Industrials
Polycarbonate is clear for applications that require seeing through the film and has excellent resistance to impact, shock, and strikes.
Tensile Strength Rating: Good
Impact Strength Rating: Excellent
Friction Rating: Not Slippery
Water Absorption Rating: Good
Hardness: Rockwell R120
Density: 0.043 lbs / cu. in.
Temperature Range: -40° to 240° F
Days to Ship: | 13 Days or more |
---|
USA Industrials
PEI Plastic Bar is resistant to hot water and steam. It is one of the strongest materials and has excellent Electrically Insulating properties.
Tensile Strength Rating: Excellent
Impact Strength Rating: Poor
Friction Rating: Slippery
Water Absorption Rating: Good
Hardness: Rockwell M10
Density: 0.045 lbs / cu. in.
Temperature Range: -20° to 330° F
Days to Ship: | 13 Days or more |
---|
Plastic Bar and Plastic Sheet - Cast Acrylic
USA Industrials
Commonly known as Plexiglass, Cast Acrylic is clear for applications that require seeing through the panel and is inherently resistant to scratching and abrasion.
Tensile Strength Rating: Good
Impact Strength Rating: Poor
Friction Rating: Not Slippery
Water Absorption Rating: Poor
Hardness: Rockwell M95
Density: 0.043 lbs / cu. in.
Temperature Range: 40° to 190° F
Days to Ship: | 13 Days or more |
---|
Plastic Bar and Plastic Sheet - Cast Acrylic, Colored
USA Industrials
Colored Cast Acrylic is used for signs, containers, and barriers.
Tensile Strength Rating: Good
Impact Strength Rating: Poor
Friction Rating: Not Slippery
Water Absorption Rating: Poor
Hardness: Rockwell M95
Density: 0.043 lbs / cu. in.
Temperature Range: 40° to 190° F
Days to Ship: | 13 Days or more |
---|
Plastic Plates - Bakelite, Paper or Fabric-Based, Holes Optional
MISUMI
If finish-machined, these plate become more convenient.
Days to Ship: | 6 Days or more |
---|
USA Industrials
PTFE is the most slippery and wear-resistant. It also has excellent resistance to extreme temperatures and chemicals.
Tensile Strength Rating: Poor
Impact Strength Rating: Good
Friction Rating: Very Slippery
Water Absorption Rating: Excellent
Hardness: 55D
Density: 0.078 lbs / cu. in.
Temperature Range: -290° to 500° F
Specifications Met: FDA, UL 94 V-0, MIL-P-22241 Type II Grade A
Days to Ship: | 13 Days or more |
---|
USA Industrials
LDPE has good moisture-resistance so it does not expand in response to water exposure. Softer and more flexible than HDPE, making it easy to thermoform and machine.
Tensile Strength Rating: Poor
Impact Strength Rating: Excellent
Water Absorption Rating: Good
Hardness: 40D
Density: 0.033 lbs / cu. in.
Temperature Range: -60° to 150° F
Specifications Met: ASTM D4397-84
Days to Ship: | 13 Days or more |
---|
USA Industrials
PEI is resistant to hot water and steam. It is one of the strongest materials and has excellent Electrically Insulating properties.
Tensile Strength Rating: Excellent
Impact Strength Rating: Poor
Friction Rating: Slippery
Water Absorption Rating: Good
Hardness: Rockwell M109
Density: 0.045 lbs / cu. in.
Temperature Range: -20° to 330° F
Days to Ship: | 13 Days or more |
---|
USA Industrials
Standard-grade nylon 6/6 sheets are lightweight, easy to clean, and reduce noise. They are easy to machine and typically used to replace metal or rubber parts.
Tensile Strength Rating: Excellent
Impact Strength Rating: Poor
Friction Rating: Slippery
Water Absorption Rating: Poor
Hardness: Rockwell M85
Density: 0.041 lbs / cu. in.
Temperature Range: -20° to 210° F
Specifications Met: UL 94 HB
Days to Ship: | 13 Days or more |
---|
Plastic Bar and Plastic Sheet - CPVC
USA Industrials
CPVC can withstand higher temperatures compared to PVC Type 1, while retaining chemical-resistant properties.
Tensile Strength Rating: Good
Impact Strength Rating: Poor
Friction Rating: Not Slippery
Water Absorption Rating: Excellent
Hardness: Rockwell R115
Density: 0.056 lbs / cu. in.
Temperature Range: 30° to 200° F
Days to Ship: | 13 Days or more |
---|
Plastic Bar and Plastic Sheet - UHMW Polyethylene , Antistatic
USA Industrials
Antistatic filler prevents the buildup of static charges and protects sensitive equipment from damage. UHMW Polyethylene has excellent impact resistance and a slippery surface that reduces abrasion and wear. In addition, it is a strong electrical insulator and moisture-resistant.
Tensile Strength Rating: Poor
Impact Strength Rating: Excellent
Friction Rating: Very Slippery
Water Absorption Rating: Excellent
Hardness: 60D
Density: 0.036 lbs / cu. in.
Temperature Range: -20° to 180° F
Specifications Met: UL 94 HB
Days to Ship: | 13 Days or more |
---|
Plastic Plates - MC Nylon, Holes Optional
MISUMI
If finish-machined, these plate become more convenient.
Days to Ship: | 6 Days or more |
---|
USA Industrials
Linen laminated with a phenolic resin. LE is easy-to-machine and good moisture resistance.
Grade: LE
Color: Brown
Tensile Strength Rating: Excellent
Impact Strength Rating: Poor
Water Absorption Rating: Poor
Hardness: Rockwell M100
Density: 0.048 lbs / cu. in.
Maximum Temperature: 250° F
Specifications Met: UL 94 HB
Days to Ship: | 13 Days or more |
---|
USA Industrials
PTFE bars are standard-grade and have a naturally slippery surface that makes them suitable for making parts that slide and roll. PTFE resists chemicals and performs well in extreme temperatures.
Tensile Strength Rating: Poor
Impact Strength Rating: Good
Friction Rating: Very Slippery
Water Absorption Rating: Excellent
Hardness: 55D
Density: 0.078 lbs / cu. in.
Temperature Range: -290° to 500° F
Specifications Met: FDA, UL 94 V-0, MIL-P-22241 Type II Grade A
Days to Ship: | 13 Days or more |
---|
Plastic Bar and Plastic Sheet - UHMW Polyethylene , Glass-Filled
USA Industrials
Glass filler makes this material stronger and more abrasion resistant than standard UHMW. UHMW Polyethylene has excellent impact resistance and a slippery surface that reduces abrasion and wear. In addition, it is a strong electrical insulator and moisture-resistant.
Tensile Strength Ratin
g: Poor
Impact Strength Rating: Excellent
Friction Rating: Very Slippery
Water Absorption Rating: Excellent
Hardness: 65D
Density: 0.038 lbs / cu. in.
Temperature Range: -75° to 180° F
Specifications Met: UL 94 HB
Days to Ship: | 13 Days or more |
---|
Plastic Plates - Epoxy Glass, Holes Optional
MISUMI
Plastic material excellent in insulation. This can be specified in 1mm increment.
Days to Ship: | 6 Days or more |
---|
Plastic Plates - PTFE, Holes Optional
MISUMI
The expensive conductive fluororesin material is made available for purchase in 1mm increment now.
Days to Ship: | 6 Days or more |
---|
Plastic Plates - Unilate® PET, Holes Optional
MISUMI
Unirate has excellent insulation, low water absorption, and rigidity, and is easy to cut and punch.
Days to Ship: | 6 Days or more |
---|
Plastic Plates - PET, Holes Optional
MISUMI
The Antistatic PET Type excellent in machinability and dimension stability is added to the product line-up and is standardized.
Days to Ship: | 6 Days or more |
---|
Plastic Plates - ABS, Holes Optional
MISUMI
•Material: ABS Resin
•Grade: Standard
•Finishing Method: Saw Cut
•A·B Dimension Tolerance (mm): ±1.0
•T Dimension Tolerance (mm): 0~+2.5
Days to Ship: | 6 Days or more |
---|
Quadrant Polypenco Japan
[Note] For products weighing 30 kg or more, please confirm receiving heavy deliveries.
Days to Ship: | 15 Days or more |
---|
Quadrant Polypenco Japan
[Note] For products weighing 30 kg or more, please confirm receiving heavy deliveries.
Days to Ship: | 17 Days or more |
---|
Quadrant Polypenco Japan
[Note] For products weighing 30 kg or more, please confirm receiving heavy deliveries.
Days to Ship: | 17 Days or more |
---|
USA Industrials
PEEK bars are wear-resistant and withstand repetitive processes and abrasion. They resist steam, water, and sea water while maintaining their stiffness at high temperatures.
Tensile Strength Rating: Excellent
Impact Strength Rating: Poor
Friction Rating: Slippery
Water Absorption Rating: Good
Hardness: Rockwell M100
Density: 0.047 lbs / cu. In.
Temperature Range: -20° to 480° F
Days to Ship: | 13 Days or more |
---|
USA Industrials
Nylon 6/12 has lower moisture absorption and does not swell like Nylon 6/6.
Tensile Strength Rating: Excellent
Impact Strength Rating: Poor
Friction Rating: Slippery
Water Absorption Rating: Poor
Hardness: Rockwell R115
Density: 0.042 lbs / cu. in.
Temperature Range: -20° to 200° F
Days to Ship: | 13 Days or more |
---|
USA Industrials
These moisture- and wear-resistant nylon 6/12 bars absorb less water and hold their shape longer than standard-grade nylon 6/6. Nylon 6/12 bars are excellent electrical insulators and have a slippery surface that reduces wear.
Tensile Strength Rating: Excellent
Impact Strength Rating: Poor
Friction Rating: Slippery
Water Absorption Rating: Poor
Hardness: Rockwell R115
Density: 0.042 lbs / cu. in.
Temperature Range: -20° to 200° F
Days to Ship: | 13 Days or more |
---|
Plastic Sheet - PTFE, Glass-Filled
USA Industrials
Glass-filled PTFE sheets have increased rigidity and and more abrasion resistant than standard PTFE. They can be machined to close tolerances and have a naturally slippery, chemical-resistant surface. .
Tensile Strength Rating: Poor
Impact Strength Rating: Good
Friction Rating: Very Slippery
Water Absorption Rating: Excellent
Hardness: 60D
Density: 0.080 lbs / cu. in.
Temperature Range: -290° to 500° F
Specifications Met: UL 94 HB
Days to Ship: | 13 Days or more |
---|
USA Industrials
ABS standard-grade sheets are strong and impact-resistant. It has excellent impact strength to withstand strikes and shocks. It is also easy to thermoform.
Tensile Strength Rating: Good
Impact Strength Rating: Excellent
Friction Rating: Slippery
Water Absorption Rating: Poor
Hardness: Rockwell R105
Density: 0.038 lbs / cu. in.
Temperature Range: -40° to 190° F
Specifications Met: UL 94 HB
Days to Ship: | 13 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Material |
Grade |
Color |
Hole Machining |
Length A Dimension (Inch Product) |
Width B Dimension (Inch Product) |
Plate Thickness T Dimension (Inch Product) |
Brand | USA Industrials | USA Industrials | USA Industrials | USA Industrials | USA Industrials | USA Industrials | USA Industrials | USA Industrials | USA Industrials | USA Industrials | USA Industrials | USA Industrials | USA Industrials | USA Industrials | USA Industrials | USA Industrials | USA Industrials | USA Industrials | USA Industrials | USA Industrials | USA Industrials | MISUMI | USA Industrials | USA Industrials | USA Industrials | USA Industrials | USA Industrials | USA Industrials | MISUMI | USA Industrials | USA Industrials | USA Industrials | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Quadrant Polypenco Japan | Quadrant Polypenco Japan | Quadrant Polypenco Japan | USA Industrials | USA Industrials | USA Industrials | USA Industrials | USA Industrials |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Plastic Plates - Bakelite, Paper or Fabric-Based, Holes Optional | Plastic Bar and Plastic Sheet - UHMW Polyethylene , Antistatic | Plastic Bar and Plastic Sheet - UHMW Polyethylene , Glass-Filled | ||||||||||||||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
| ||||||||||||||||||||||||||||||||||||||
Days to Ship | 13 Days or more | 13 Days or more | 13 Days or more | 13 Days or more | 13 Days or more | 13 Days or more | 13 Days or more | 13 Days or more | 13 Days or more | 13 Days or more | 13 Days or more | 13 Days or more | 13 Days or more | 13 Days or more | 13 Days or more | 13 Days or more | 13 Days or more | 13 Days or more | 13 Days or more | 13 Days or more | 13 Days or more | 6 Days or more | 13 Days or more | 13 Days or more | 13 Days or more | 13 Days or more | 13 Days or more | 13 Days or more | 6 Days or more | 13 Days or more | 13 Days or more | 13 Days or more | 6 Days or more | 6 Days or more | 6 Days or more | 6 Days or more | 6 Days or more | 15 Days or more | 17 Days or more | 17 Days or more | 13 Days or more | 13 Days or more | 13 Days or more | 13 Days or more | 13 Days or more |
Specifications |
|
|
|
|
|
|
| ||||||||||||||||||||||||||||||||||||||
Material | Ultra High-Molecular Polyethylene | Ultra High-Molecular Polyethylene | Polyacetal (POM, Duracon) | Bakelite | ABS Resin | Fluororesin (fluoropolymer, PTFE) ~ Polypropylene | Polypropylene | Bakelite | Polyacetal (POM, Duracon) | MC Nylon | Polyacetal (POM, Duracon) | Ultra High-Molecular Polyethylene | PVC | Ultra High-Molecular Polyethylene | MC Nylon | Bakelite | Bakelite | Polycarbonate | PEI | Acrylic | Acrylic | Bakelite | Fluororesin (fluoropolymer, PTFE) | Ultra High-Molecular Polyethylene | PEI | MC Nylon | PVC | Ultra High-Molecular Polyethylene | MC Nylon | Bakelite | Fluororesin (fluoropolymer, PTFE) | Ultra High-Molecular Polyethylene | Epoxy Glass | Fluororesin (fluoropolymer, PTFE) | Unilate (Free-cutting Resin) | PET | ABS Resin | MC Nylon | PET | PET | PEEK | MC Nylon | MC Nylon | Fluororesin (fluoropolymer, PTFE) | ABS Resin |
Grade | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Fabric ~ Paper | Standard | Standard | Standard | Standard | Standard | Standard | Antistatic ~ Weather Resistant | Standard | Standard | Standard | High Temperature ~ Standard | Standard | Standard | Antistatic | Standard | Conductive | Standard | Sliding | Standard | Standard | Standard | Standard | Standard |
Color | White | White / Black | White / Black | Yellow | Black / Beige | White | White | Yellow | White / Black | Black | White / Black | White | Gray | White / Black | Black | Black / Natural Brown | Natural Brown | - | Amber Color | - | Red / Orange / Blue / White / Black / Green / Gray / Yellow | Black / Natural Color | White / Black | White / Black | Amber Color | Black | Gray | Black | Blue / Ivory / Black / Purple / Black Gray / Dark Brown | Natural Brown | White / Black | Blue | Black / Green | White | Natural Brown | Black | Natural Color | Black | White | Dark Gray | Beige | White | White | - | Black / Beige |
Hole Machining | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 2 Holes/Horizonal ~ No Drilling Alteration | - | - | - | - | - | - | 2 Holes/Horizonal ~ No Drilling Alteration | - | - | - | 2 Holes/Horizonal ~ No Drilling Alteration | 2 Holes/Horizonal ~ No Drilling Alteration | 2 Holes/Horizonal ~ No Drilling Alteration | 2 Holes/Horizonal ~ No Drilling Alteration | 2 Holes/Horizonal ~ No Drilling Alteration | No Drilling Alteration | No Drilling Alteration | No Drilling Alteration | - | - | - | - | - |
Length A Dimension (Inch Product) | 6 ~ 96 | 6 ~ 96 | 12 ~ 48 | 6 ~ 48 | 12 ~ 36 | 12 ~ 48 | 6 ~ 48 | 24 ~ 48 | 6 ~ 78 | 12 ~ 48 | 12 ~ 48 | 12 ~ 48 | 6 ~ 96 | 6 ~ 120 | 12 ~ 48 | 6 ~ 48 | 24 ~ 48 | 12 ~ 21840 | 12 ~ 24 | 6 ~ 96 | 12 ~ 96 | - | 12 ~ 48 | 1200 | 6 ~ 48 | 6 ~ 48 | 6 ~ 48 | 6 ~ 96 | - | 6 ~ 48 | 6 ~ 96 | 6 ~ 96 | - | - | - | - | - | - | - | - | 12 ~ 48 | 6 ~ 48 | 24 ~ 48 | 6 ~ 48 | 6 ~ 48 |
Width B Dimension (Inch Product) | 6 ~ 48 | 1 ~ 54 | 1 ~ 6 | 6 ~ 48 | 1 ~ 6 | 1 ~ 6 | 6 ~ 24 | 12 ~ 48 | 6 ~ 39 | 1 ~ 4 | 1 ~ 6 | 1 ~ 6 | 1 ~ 48 | 1 ~ 48 | 1 ~ 6 | 6 ~ 48 | 1 ~ 4 | 12 ~ 48 | 1 ~ 4 | 1 ~ 48 | 1 ~ 48 | - | 1 ~ 6 | 36 ~ 288 | 6 ~ 24 | 6 ~ 24 | 1 ~ 24 | 1 ~ 48 | - | 6 ~ 48 | 6 ~ 48 | 1 ~ 48 | - | - | - | - | - | - | - | - | 1 ~ 6 | 6 ~ 24 | 1 ~ 4 | 6 ~ 24 | 6 ~ 24 |
Plate Thickness T Dimension (Inch Product) | 1 ~ 3/8 | 1 ~ 3/4 | 1 ~ 4 | 1 ~ 5/8 | 1 ~ 3/8 | 1 ~ 2 | 1 ~ 2 | 1 ~ 5/8 | 1 ~ 4 | 1 ~ 3/4 | 1 ~ 5/8 | 1 ~ 3/8 | 1 ~ 3/8 | 1 ~ 4 | 1 ~ 3/8 | 1 ~ 5/8 | 1 ~ 1/8 | - | 1 ~ 3/8 | 1 ~ 2 | 1/4 ~ 1/8 | - | 1 ~ 5/8 | - | 1 ~ 3/8 | 1 ~ 3/8 | 1 ~ 1/8 | 1 ~ 3/4 | - | 1 ~ 5/8 | 1 ~ 5/8 | 1 ~ 3/8 | - | - | - | - | - | - | - | - | 1 ~ 3/8 | 1 ~ 3/8 | 1 ~ 3/8 | 1 ~ 3/8 | 1 ~ 3/8 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy