(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
Aluminum Panels applicable for unit covers, etc.
Days to Ship: | 10 Days or more |
---|
Cover Panels - Aluminum Alloy, Configurable Shape
MISUMI
Stainless-steel panel with punched holes and notches of selectable shapes.
Configurable in 1 mm increments.
Days to Ship: | 12 Days or more |
---|
Cover Panels - Stainless Steel
MISUMI
Stainless Steel Panels applicable for unit covers, etc.
Days to Ship: | 8 Days or more |
---|
MISUMI
Lightweighed panels with the plastic material on which a thin metal is pasted
Days to Ship: | 10 Days or more |
---|
MISUMI
Steel Panels applicable for unit covers, etc.
Days to Ship: | 8 Days or more |
---|
Cover Panels - Stainless Steel, with Protective Sheet
MISUMI
•Surface Treatment, Finish, Coating: #400 Ground
•Material: 304 Stainless Steel
•Type: With Protecting Sheets
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
---|---|---|---|---|---|---|
Product Series | ||||||
CAD |
|
|
|
|
|
|
Days to Ship | 10 Days or more | 12 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 10 Days or more |
Specifications |
|
|
|
|
|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy