(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
L-Shaped Plate - Radiused Corners, 2 Equal Sides
MISUMI
Angles with Cutoff which have the height and width configured with the same dimension and the length selectable.
Days to Ship: | 10 Days or more |
---|
MISUMI
High precision angle with an entire surface milled and the external angle perpendicularity guaranteed.
Days to Ship: | 10 Days or more |
---|
L-Shaped Plate - Selectable Thickness on Each Leg
MISUMI
High Precision Angle configurable in height, width and plate thickness
Days to Ship: | 10 Days or more |
---|
L-Shaped Plate - 3 Equal Sides
MISUMI
High Precision Angle guaranteeing the outer perpendicularity as the standard and having 2 or 3 Equal Sides
Days to Ship: | 8 Days or more |
---|
L-Shaped Plate - Selectable Dimensions
MISUMI
Angle guaranteeing the outer perpendicularity as the standard and having the height and width unequal in dimension
Days to Ship: | 10 Days or more |
---|
L-Shaped Plate - Radiused Corners
MISUMI
Angle with the material cut off which has the height and width unequal in dimension and is specifiable in length
Days to Ship: | 10 Days or more |
---|
L-Shaped Plate - Welded, Configurable
MISUMI
Economically priced Angle with Drawing material cut off which guarantees the outer perpendicularity as the standard and has 3 sides configurable in dimension
Days to Ship: | 16 Days or more |
---|
L-Shaped Plate - Extruded Aluminum
MISUMI
Economically priced Aluminum Angle configurable in height, width and plate thickness
Days to Ship: | 10 Days or more |
---|
L-Shaped Plate - Outside Datum Fixed
MISUMI
Finely-finished Angles with the length available up to 1200 mm.
Days to Ship: | 10 Days or more |
---|
L-Shaped Plate - Configurable, Rough Outside Perpendicular, Mill Finished
MISUMI
High precision angles with all the surfaces cut-machined and with rough precision in right angle. Economically priced.
Days to Ship: | 10 Days or more |
---|
L-Shaped Plate - Configurable, Outside Perpendicular, Mill Finished
MISUMI
High Precision Angle guaranteeing the outer perpendicularity and surface-treated
Days to Ship: | 10 Days or more |
---|
L-Shaped Plate - Configurable, Outside Perpendicular, Unfinished Inside
MISUMI
Precision Angles Economy Type. Only outer faces are finished and perpendicularity is guaranteed.
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Material |
Surface Finish |
Finish Method |
Thickness T(mm) |
Leg A(mm) |
Leg B(mm) |
Length L(mm) |
|
| |||||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | L-Shaped Plate - Configurable, Rough Outside Perpendicular, Mill Finished | L-Shaped Plate - Configurable, Outside Perpendicular, Mill Finished | L-Shaped Plate - Configurable, Outside Perpendicular, Unfinished Inside | |||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship | 10 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 16 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
Material | Carbon Steel / Stainless Steel / Aluminum | Carbon Steel / Stainless Steel / Aluminum | Carbon Steel / Aluminum | Carbon Steel / Stainless Steel / Aluminum | Carbon Steel / Stainless Steel / Aluminum | Carbon Steel / Aluminum | Stainless Steel / Aluminum | Aluminum | Carbon Steel | Carbon Steel / Stainless Steel / Aluminum | Carbon Steel / Aluminum | Carbon Steel / Aluminum |
Surface Finish | None | None | None | None | None | None | None | None | None | None | Yes | None |
Finish Method | No Surfaces Machined with Radius | Milled Inside/Outside | Milled Inside/Outside | Milled Inside/Outside | Milled Inside/Outside | No Surfaces Machined with Radius | Welded | No Surfaces Machined with No Radius | Milled Inside/Outside | Milled Inside/Outside | Milled Inside/Outside | Milled Outside |
Thickness T(mm) | 3 ~ 18 | 5 ~ 15 | 4 ~ 15 | 5 ~ 10 | 5 ~ 10 | 5 ~ 15 | 10 ~ 15 | 3 ~ 18 | 5 ~ 15 | 5 ~ 10 | 5 ~ 15 | 5 ~ 15 |
Leg A(mm) | 20 ~ 175 | 20 ~ 150 | 20 ~ 150 | 25 ~ 125 | 30 ~ 150 | 75 ~ 150 | 76 ~ 200 | 20 ~ 155 | 50 ~ 75 | 20 ~ 125 | 20 ~ 150 | 25 ~ 175 |
Leg B(mm) | - | 20 ~ 150 | 20 ~ 150 | - | 25 ~ 70 | - | 76 ~ 200 | 20 ~ 155 | 50 ~ 70 | 20 ~ 125 | 20 ~ 150 | 25 ~ 175 |
Length L(mm) | 30 ~ 300 | 25 ~ 500 | 20 ~ 300 | 30 ~ 150 | 25 ~ 150 | 30 ~ 300 | 50 ~ 300 | 20 ~ 300 | 20 ~ 1200 | 25 ~ 300 | 25 ~ 300 | 25 ~ 300 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy