(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Metal Pipes

Days to Ship
  • All
  • 8 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Specifications
Outer Dia. D(Ø)
Overall Length L(mm)
Material
Manufacturing Method
Finish Method
  • Degreasing

Pipes - Thick-Walled, One End or Both Ends Threaded, Stainless Steel

Brand

MISUMI

Product Series

Pipes - Thick-Walled, One End or Both Ends Threaded, Stainless Steel

CAD
  • 2D / 3D
Days to Ship 8 Days or more
Specifications
  • inCAD Components
Outer Dia. D(Ø)10 ~ 25
Overall Length L(mm)50 ~ 1000
Material304 Stainless Steel
Manufacturing MethodSeamless
Finish MethodPolishing (1.6 μm)

Loading...

  1. 1

Application example related to this category

Related Categories to Metal Pipes