(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Rods - Precision, g6/h7 Tolerance, 1045 Carbon Steel, 303/304 Stainless Steel
MISUMI
Precision Rod finished to O.D. Tolerance h7/g6
Days to Ship: | 9 Days or more |
---|
Rods - Stainless Steel, Aluminum, Brass, Titanium
MISUMI
Round bar component with the length configurable in 1mm increment. Any of the following materials can be selected: Stainless Steel, Aluminum and Pure Titanium Class 2.
Days to Ship: | 9 Days or more |
---|
Rods - 1045 Carbon Steel / 1018 Carbon Steel / 4137 Alloy Steel
MISUMI
The dimension of a round bar can be specified in 1mm increment. For the material, S45C, SS400 or SCM435 can be specified.
Days to Ship: | 9 Days or more |
---|
Mini Rods - Stainless Steel, Tool Steel, Bronze
MISUMI
Outer dimension and length are configurable in 0.1 mm Increment. O.D. Tolerance: 0, -0.005m
Days to Ship: | 7 Days or more |
---|
Mini Rods - Tip Shape Selectable
MISUMI
For the end shape, Sphere Type, Taper Type or Taper SR Type can be selected.
Days to Ship: | 10 Days or more |
---|
Mini Rods - Outer Diameter Tolerance Selectable
MISUMI
Outer Tolerance Selectable from 5 Types.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Material |
O.D. D(Ø) |
O.D. Tolerance |
Length L(mm) |
Surface Finish |
|
|
|
| |||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Rods - Precision, g6/h7 Tolerance, 1045 Carbon Steel, 303/304 Stainless Steel | Rods - 1045 Carbon Steel / 1018 Carbon Steel / 4137 Alloy Steel | ||||
CAD |
|
|
|
|
|
|
Days to Ship | 9 Days or more | 9 Days or more | 9 Days or more | 7 Days or more | 10 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
Material | Carbon Steel ~ Stainless Steel | Aluminum ~ Titanium | Carbon Steel ~ Special Steel | Brass ~ Tool Steel / Die Steel | Stainless Steel ~ Tool Steel / Die Steel | Stainless Steel ~ Tool Steel / Die Steel |
O.D. D(Ø) | 3 ~ 30 | 3 ~ 30 | 3 ~ 60 | 0.5 ~ 5 | 2 ~ 5 | 0.3 ~ 5 |
O.D. Tolerance | h7 (Ra 1.6) / g6 (Ra 1.6) | Just Drawn | Just Drawn | 0 to -0.005 (Ra 1.6) | 0 to -0.005 (Ra 0.4) | h7 (Ra 1.6) / g6 (Ra 1.6) / m6 (Ra 1.6) / p6 (Ra 1.6) / 0 to -0.01 (Ra 1.6) |
Length L(mm) | 10 ~ 1000 | 10 ~ 1000 | 10 ~ 1000 | 5 ~ 150 | 5 ~ 100 | 5 ~ 150 |
Surface Finish | None / Black Oxide / Electroless Nickel | None | None / Black Oxide / Electroless Nickel | None | None | None |
Loading...
[2-5/0.1Ø Unit(s)][0.3-4.99/0.01Ø Unit(s)][3-30/1Ø Unit(s)]
[5-150/0.1mm Unit(s)][10-1000/1mm Unit(s)]
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy