(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
SMC
An air blow gun from SMC.
[Features]
· A 20% reduction in power consumption can be achieved with the SMC "Blow Gun" + "S Coupler" + "Coil Tube."
· Pressure loss of 1% or less (nozzle size: ø2.5).
· Available nozzles: male thread nozzle, high-efficiency nozzle with male thread. Low-noise nozzle with male thread, copper tube nozzle.
Days to Ship: | 3 Days or more |
---|
KN Series Nozzle For Blowing【1-2 Pieces Per Package】
SMC
KN Series Nozzle For Blowing
Days to Ship: | 3 Days or more |
---|
KN Series Nozzle With Male Thread【2 Pieces Per Package】
SMC
Nozzle with male thread for blow guns.
[Features]
· Connection thread: R1/4.
· Hex width across flats: 14.
Days to Ship: | 3 Days |
---|
KNS Series Low-Noise Nozzle With Male Thread【2 Pieces Per Package】
SMC
Low-noise nozzle for blow guns.
[Features]
· Male thread.
· Connection thread: R1/4.
· Hex width across flats: 14 mm.
Days to Ship: | 3 Days or more |
---|
High-Efficiency Nozzle KNH Series【2 Pieces Per Package】
SMC
High-efficiency nozzle for blow guns.
[Features]
· 10% increase in air blow thrust.
· Hex width across flats: 14 mm.
· Connection thread: R1/4.
· Weight: 38 g.
Days to Ship: | 3 Days |
---|
Blow Gun BG-50 Series Silencer Nozzle
Chiyoda
Minimizes the noise level of the blow gun, making work more comfortable.
Days to Ship: | 8 Days or more |
---|
JOPLASTAR II, Option, Hollow Fiber Membrane Filter
Joplax
A filter with a filtration accuracy of 0.01 micrometers shuts out water, impurities, and oil flowing out of the piping.
[Features]
· Water, impurities, and oil flowing out of the piping are shut out to provide a clean air environment.
· To be used as support for a main filter system.
· Simple installation by simply setting TF-10N between the JOPLASTAR II and JOPLASTAR II standard nozzle.
· Please perform a sealing process where necessary
Days to Ship: | 8 Days or more |
---|
Kurita
A plug provided with the hose makes it easier to connect to a socket.
A long coil hose prevents the coil part from getting stuck.
Days to Ship: | Same day |
---|
Show Stock Products
Nozzle for Long Nozzle Air Duster Gun K-601-2
Kinki Seisakusyo
Nozzle for the standard type
Days to Ship: | 8 Days or more |
---|
Clean Plastic Star II, Plastic Air Duster
Joplax
The industry's lightest (90 g) plastic air duster.
[Features]
· Optional components can be attached.
· A lever type that becomes familiar to the hand and reduces fatigue.
· The JOPLASTER II Air Duster is simple to adjust by hand. Dial type flow-adjustment function.
· Lightweight and easy-to-handle for working long hours.
· It will not easily scratch target materials even when it comes into contact.
· We especially recommend this product for a more gender-balanced workplace. Reduces the workload.
· Manufactured from plastic with Polypropylene (polypropylene) used in 90% or more of the material.
*Environmentally friendly — metal parts have been eliminated as much as possible.
· Equipped with a flow regulation feature, the JOPLASTER II Air Duster can regulate the discharge output to 40–290 L/min (@ 0.5 MPa).
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Nozzle for Standard Type Duster Gun K-601-1
Kinki Seisakusyo
A nozzle for general-purpose duster guns.
Days to Ship: | 9 Days or more |
---|
Joplaster II - Option - Adapter
Joplax
This adapter is required when the optional nozzle is used.
[Features]
· Select an adapter to suit the application. Installation is easy.
· Remove the Joplaster II standard nozzle before using the adapter (AD-1/4).
Days to Ship: | 8 Days or more |
---|
Air Tools Series Air Gun AG Series
Kurita
Lever included, air flow rate adjustment included, plug specifications
Days to Ship: | 8 Days or more |
---|
Air Gun or Tree Gun Can Be Used. Free Gun Nozzle
Kurita
Although compact, it has air flow approximately 4 times a normal nozzle
[Features]
· Freely bends a large amount
Days to Ship: | 8 Days or more |
---|
Air Tool Series Spout Gun SP Series SP500
Kurita
A shower gun for manufacturing machinery (water and oil only). High-flow rate shower type.
Days to Ship: | 8 Days or more |
---|
Air Tool Series Engine Cleaner EC100S/L
Kurita
Adjustment of the cleaning liquid is possible.
[Features]
· Adjustment of the cleaning liquid is possible
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 11 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Slender Duster Gun, Power Silent Type
Kinki Seisakusyo
Reduces sound by about 12%, and shuts out annoying noises. ·
Days to Ship: | 12 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Copper Tube Long Nozzle Set VMG1 Series
SMC
Nozzle set for blow guns.
[Features]
· Long nozzles.
· Outer diameter: 6 mm, 8 mm.
· Hex width across flats: 12 mm, 14 mm.
Days to Ship: | 3 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Blow Gun BG-50 Series Rubber-Tipped Nozzle
Chiyoda
Prevents painted-surface scratches caused by rubber covers.
Days to Ship: | 8 Days or more |
---|
Blow Gun BG-50 Series Transparent Shield Nozzle
Chiyoda
Attaches to the tip of a BG-50 type nozzle and protects workers from blowback.
Days to Ship: | 8 Days or more |
---|
Pneumatic Blow Gun BG-50 Series
Chiyoda
Flow rate is easily adjustable. Two air supply ports provided for your convenience.
Days to Ship: | Same day or more |
---|
Show Stock Products
Joplaster II - Options - Polypropylene Resin Type Long Nozzle
Joplax
Plastic nozzle not prone to damage objects it comes into contact with. No adapter required.
[Features]
For air blow work in narrow or deep spaces, such as for air injection during crating and packaging.
Not prone to damage objects it comes into contact with, and ultra-light (7 g).
· No adapter required. Just remove the Joplaster II standard nozzle and attach.
Days to Ship: | 8 Days or more |
---|
JOPLASTAR II, Option, Aluminum Long Nozzle
Joplax
Lightweight aluminum nozzle. Available in two sizes: 200 mm and 300 mm. No need for adapter.
[Features]
· No need for an adapter. Simply remove the JOPLASTAR II standard nozzle and retighten the cap.
· A plastic safety shield (SL-590) can also be used
Days to Ship: | 8 Days or more |
---|
Joplaster II - Option - Jet Nozzle - Flat Type
Joplax
A flat nozzle suitable for level, parallel blowing. Inserts included for blow width adjustment.
[Features]
· Select an adapter to suit the application. Installation is easy.
· Level, parallel blowing.
· Inserts included for blow width adjustment
Days to Ship: | 8 Days or more |
---|
JOPLASTAR II, Option, Jet Nozzle, Round Type
Joplax
Round type, suitable for uneven locations/areas.
Days to Ship: | 8 Days or more |
---|
Joplaster II - Options - Coil Hose
Joplax
A coil hose that is unlikely to stretch. Two sizes available: 4 m and 6 m.
[Features]
· Highly durable, highly reliable coil hose unlikely to stretch, and which extends the range by effectively using the work space.
· Two sizes – 4 m and 6 m – which can work with headroom.
· Can be used immediately with two types of connections.
Days to Ship: | 8 Days or more |
---|
Air Tools Series Air Gun Related Accessories Plug for Air Gun
Kurita
Usable as a replacement part for air gun plugs.
Days to Ship: | 10 Days or more |
---|
Air Tools Series - Tree Gun - GT Series
Kurita
Nozzles can be selected to suit on-site needs
[Features]
· GT50: With air flow rate adjustment.
· GT45L: With lever.
· GT50L: With lever, with air flow rate adjustment.
Days to Ship: | 8 Days or more |
---|
Air Tools Series Valve for Air Gun
Kurita
Usable as a replacement part for trigger units
Days to Ship: | 8 Days or more |
---|
Air Tools Series Tree Gun-Related Accessories Magnetic Gun Holder
Kurita
Used on all tree gun models.
For complete product overview and details on Air Tools Series Tree Gun-Related Accessories Magnetic Gun Holder see the sections below:
Days to Ship: | 10 Days or more |
---|
Air Tool Series Nozzle for Air Gun / Tree Gun
Kurita
A nozzle with an easy-to-store extensible copper pipe.
Days to Ship: | 8 Days or more |
---|
Slender Nozzle Can Be Used with An Air Gun or A Tree Gun.
Kurita
Thin pipe design makes it easier to clean gaps.
Days to Ship: | Same day or more |
---|
Show Stock Products
Days to Ship: | 8 Days or more |
---|
Air Gun/Tree Gun Usable Screw Part G1/8 Volume Increase Nozzle
Kurita
One-touch mounting to a φ5 long nozzle.
Days to Ship: | 8 Days or more |
---|
Air Tool Series Coil Hose CH Series
Kurita
Equipped with cap nuts (G1/4) on both ends.
Days to Ship: | 8 Days or more |
---|
Air Tools Series-"TSURU-RING" SG Series
Kurita
A spring for hanging hoses.
For complete product overview and details on Air Tools Series -"TSURU-RING" SG Series see the sections below:
Days to Ship: | 8 Days or more |
---|
Air Tools Series Plug for Coil Hose
Kurita
Usable with the SCH Series Super Coil Hoses.
Days to Ship: | 8 Days or more |
---|
Air Tool Series, Super Coil Hose, SCH Series
Kurita
Conventional coil housing coated with special flame retardant resin.
Days to Ship: | 10 Days or more |
---|
Air Tools Series, Tree Gun Set
Kurita
[Features]
· Using the ‘Tsuri Gun Set’ (hanging compressed air gun set) eliminates troublesome hose issues and reduces hose damage due to machine cuttings, etc.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Types |
Nozzle Shape |
Features |
Air Supply Port Connection Type |
Nozzle Connection Port Type |
Body Material |
Nozzle Material |
Max. Operating Pressure |
Flat Nozzle Width(mm) |
Nozzle Diameter(φ) |
Brand | SMC | SMC | SMC | SMC | SMC | Chiyoda | Joplax | Kurita | Kinki Seisakusyo | Joplax | Kinki Seisakusyo | Kinki Seisakusyo | Joplax | Kurita | Kurita | Kurita | Kurita | Kinki Seisakusyo | Kinki Seisakusyo | Kinki Seisakusyo | Kinki Seisakusyo | SMC | MISUMI | Chiyoda | Chiyoda | Chiyoda | Chiyoda | Joplax | Joplax | Joplax | Joplax | Joplax | Kurita | Kurita | Kurita | Kurita | Kurita | Kurita | Kurita | Kurita | Kurita | Kurita | Kurita | Kurita | Kurita |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | KNS Series Low-Noise Nozzle With Male Thread【2 Pieces Per Package】 | Joplaster II - Options - Polypropylene Resin Type Long Nozzle | Air Tools Series Air Gun Related Accessories Plug for Air Gun | Air Tools Series Tree Gun-Related Accessories Magnetic Gun Holder | Air Gun/Tree Gun Usable Screw Part G1/8 Volume Increase Nozzle | ||||||||||||||||||||||||||||||||||||||||
CAD |
|
|
|
|
| ||||||||||||||||||||||||||||||||||||||||
Days to Ship | 3 Days or more | 3 Days or more | 3 Days | 3 Days or more | 3 Days | 8 Days or more | 8 Days or more |
Same day
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 11 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 3 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more |
Types | Air Blow Gun Body and Nozzles / Air Blow Gun Main Body, without Nozzle | Nozzle / Related Components | Nozzle | Nozzle | Nozzle | Nozzle | Related Components | Air Blow Gun Body and Nozzles | Nozzle | Air Blow Gun Body and Nozzles | Air Blow Gun Body and Nozzles | Nozzle | Related Components | Air Blow Gun Body and Nozzles | Nozzle | Air Blow Gun Body and Nozzles | Air Blow Gun Body and Nozzles | Air Blow Gun Body and Nozzles | Nozzle | Air Blow Gun Body and Nozzles | Nozzle | Nozzle | Air Blow Gun Body and Nozzles | Related Components | Nozzle | Related Components | Air Blow Gun Body and Nozzles | Nozzle | Nozzle | Nozzle | Nozzle | Related Components | Related Components | Air Blow Gun Body and Nozzles | Related Components | Related Components | Nozzle | Nozzle | Nozzle | Nozzle | Related Components | Related Components | Related Components | Related Components | Air Blow Gun Body and Nozzles |
Nozzle Shape | Standard / Long / Round | Standard / Long / Others | Standard | Standard | Standard | Standard | - | Standard | Long | Standard | Long | Long | - | Standard | Long | Standard | Standard | Long Angles | Long Angles | Round | Long | Long | Standard | - | Standard | - | Standard / Angle / Long / Long Angles | Long | Long | Flat | Round | - | Standard | Standard | Standard | Standard | Standard | Long | Long | Standard | Standard | Standard | Standard | Standard | Standard |
Features | Standard / Quiet / Tip rubber | Standard / Quiet | Standard | Standard / Quiet | Standard | Standard / Quiet / Tip rubber | Standard | Standard | Flow Rate Control | Standard / Flow Rate Control | Flow Rate Control | Flow Rate Control | Standard / Heat Resistant | Standard | Standard | Standard | Standard / Flow Rate Control | Flow Rate Control | Standard | Quiet | Flow Rate Control | Standard | Standard | Standard | Standard / Tip rubber | Standard | Standard / Flow Rate Control | Standard | Standard | Standard / Quiet | Standard / Quiet | - | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard / Heat Resistant | Standard |
Air Supply Port Connection Type | Female Thread / One-Touch Connection | - | - | - | - | - | - | - | - | One-Touch Connection | Male thread | - | - | Female Thread / One-Touch Connection | - | Female Thread | Female Thread | Male thread | Male thread | One-Touch Connection | - | - | One-Touch Connection | - | - | - | Female Thread | - | - | - | - | - | - | Female Thread | - | - | - | - | - | - | - | - | - | - | - |
Nozzle Connection Port Type | Male thread | Male thread / Plug / One-Touch / Swaged | Male thread | Male thread | Male thread | - | - | - | Male thread | Female Thread | Male thread | Male thread | - | Male thread | - | Male thread | Male thread | Male thread | Male thread | Male thread | Male thread | Male thread | - | - | - | - | - | Female Thread | Female Thread | Male thread | Male thread | - | - | Male thread | - | - | - | - | - | - | - | - | - | - | - |
Body Material | PBT (Polybutylene Terephthalate) | - | - | - | - | - | - | Aluminum | - | Polypropylene | Aluminum | - | - | Aluminum ~ Polyacetal | - | Aluminum | Aluminum | Aluminum | - | Aluminum | - | - | Aluminum | - | - | - | Polyacetal | - | - | - | - | - | - | Aluminum | - | - | - | - | - | - | - | - | - | - | Aluminum |
Nozzle Material | Brass | Brass / Stainless Steel | Brass | Brass | Brass | Brass | - | Brass | Brass | Resin | Brass | Brass | - | Brass | Brass | Brass | Brass | Brass | Brass | Brass | Brass | Brass | - | - | Brass | - | Brass / Aluminum | Resin | Aluminum | Resin | Resin | - | - | Brass | - | - | Brass / Resin | Brass | Brass | Brass | - | - | - | - | Brass |
Max. Operating Pressure | 1 | 1 | 1 | 1 | 1 | - | - | - | - | 1.47 - MPa | 1 - MPa | - | - | 0.7 - MPa | - | - | - | 1 - MPa | 1 - MPa | 1 - MPa ~ 2.5 - MPa | - | 1 | - | - | - | - | 1.6 - MPa | - | - | - | - | 0.7 - MPa | - | 0.7 - MPa | - | - | - | - | - | - | - | - | - | - | - |
Flat Nozzle Width(mm) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 47 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Nozzle Diameter(φ) | 0.75 × 4 ~ 4 | - | 1 ~ 2.5 | 0.75 × 4 ~ 1.1 × 8 | 1 ~ 2 | - | - | - | - | 3 | - | - | - | - | - | - | - | - | - | - | - | 1.5 | - | - | - | - | - | - | - | 47 | 23 | - | - | - | - | - | - | - | 5 ~ - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy