(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil Gauges

Days to Ship
  • All
  • 8 Days or Less
  • 14 Days or Less
  • 79 Days or Less
  1. 1
Brand
Product Series
Days to Ship
Types
Flange
Additional Functions for Level Visibility
Other Added Functions
Round-shaped type, mounting portion outer diameter(φ)
Body Material
Max. Operating Temperature(℃)

    Oil Level Gauge, N Type

      Oil-Level Gauge, A Type

      Brand

      Musashi Oil Seal

      Musashi Oil Seal

      Product Series

      Oil Level Gauge, N Type

      Oil-Level Gauge, A Type

      Days to Ship 8 Days or more 8 Days or more
      TypesDisc GuageDisc Guage
      FlangeFitting (No Flange)Fitting (With Flange)
      Additional Functions for Level VisibilityGage MarkGage Mark
      Other Added FunctionsHeat ResistantHeat Resistant
      Round-shaped type, mounting portion outer diameter(φ)20 ~ 5020 ~ 50
      Body MaterialResinResin
      Max. Operating Temperature(℃)8080

      Loading...

      1. 1

      Related Categories to Oil Gauges