(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

Oil Filters

Days to Ship
  • All
  • 3 Days or Less
  1. 1
  • Line Filter FH34/44/54/64 Series

    Line Filter FH34/44/54/64 Series

    SMC

    [Features]· Compact, robust and safe design.· Easy element replacement.· Secure outlet seal.· Large drain discharge port.· Oil flow direction can be easily reversed.· Detection of clogged part is possible.

    • Volume Discount
    Days to Ship: 3 Days or more
  • Return Filter FH100 Series

    Return Filter FH100 Series

    SMC

    [Features]· Element can be selected according to the application.· Easy maintenance.· Large drain discharge port.· Detection of clogged part is possible.

    • Volume Discount
    Days to Ship: Quote
  • Vertical Type Suction Filter FHIA Series

    Vertical Type Suction Filter FHIA Series

    SMC

    Hydraulic oil filter used for protecting each device in the hydraulic circuit. [Features]· No air pocket.· Discharges all collected dust.· Drain port not required.· Element replacement work is easy.· Compact and lightweight.· Detection of clogged part.

    • Volume Discount
    Days to Ship: 3 Days or more
  • Suction Filter With Case FH99 Series

    Suction Filter With Case FH99 Series

    SMC

    [Features]· Compact and lightweight.· Prevent cavitation in pump.· Maintenance of elements is easy.· Easy piping mounting.· Accessories that users can select the best model for their application.· Detection of clogged part is possible.

    • Volume Discount
    Days to Ship: 3 Days or more
  • Suction Guard, FHG Series

    Suction Guard, FHG Series

    SMC

    [Features]·Prevention of collected dust from falling into the tank·No need to change flushing oil·Easy maintenance and no air contamination·Compact tank equipment·Connection methods and accessories that can be selected according to the application

    • Volume Discount
    Days to Ship: Quote
  • Vertical Type Return Filter FHBA Series

    Vertical Type Return Filter FHBA Series

    SMC

    Vertical type return filter is mounted directly on the upper surface of oil tank of hydraulic system, prevents dust generated in the circuit from entering the oil tank, and maintains oil cleanliness, so the reduction and streamlining of the number of filters are possible. [Features]· Space-saving and neatly designed oil tank top surface. · OUT side piping not required.· Easy maintenance and inspection.· Prevents collected dust from falling into th...Readmore

    • Volume Discount
    Days to Ship: Quote
  • Oil Filter FH150 Series

    Oil Filter FH150 Series

    SMC

    [Features]· Compact and lightweight.· Easy maintenance and inspection.· Detection of clogged part is possible.

    • Volume Discount
    Days to Ship: Quote
  • Magnet Separator FHM Series

    Magnet Separator FHM Series

    SMC

    Absorbs and removes the contaminants in oil by magnetic force, prevents machine malfunction, accuracy loss, seizure, etc., from occurring, and extends the maintenance period of hydraulic equipment. [Features]· No running cost is required.· Life of oil is extended.· Maintenance and management cost can be reduced.

    • Volume Discount
    Days to Ship: 3 Days or more

Loading...

  1. 1

Related Categories to Oil Filters