- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.
Vacuum Tweezers & Manual Wands
Days to Ship |
- All
- 10 Days or Less
- 20 Days or Less
|
-
Days to Ship: |
10 Days or more
|
-
Days to Ship: |
10 Days or more
|
|
---|
Brand |
---|
Product Series |
---|
CAD |
---|
Days to Ship |
---|
Types
|
---|
Application
|
---|
Components
|
---|
Features
|
---|
Adsorption Part Material
|
---|
| ![Air Pit Main Body (Ptype)](//mx.misumi-ec.com/en/linked/material/mech/M1R1/PHOTO/221005509778_001.jpg?$product_view_c$)
| ![SUS Injection Attachment](//mx.misumi-ec.com/en/linked/material/mech/M1R1/PHOTO/221005509835.jpg?$product_view_c$)
|
---|
Brand | Miruc Optical | Miruc Optical |
---|
Product Series | Air Pit Main Body (Ptype) | SUS Injection Attachment |
---|
CAD | | |
---|
Days to Ship |
10 Days or more
|
10 Days or more
|
---|
Types | Vacuum Tweezers | Vacuum Tweezers |
---|
Application | For Small Parts Transfer | Related equipment, part |
---|
Components | Main Body Only | Absorption Part |
---|
Features | Standard | Standard |
---|
Adsorption Part Material | - | Stainless Steel |
---|
Loading...
Specification/Dimensions
-
Metric / Inch
-
Types
-
Application
-
Components
-
Features
-
Adsorption Part Material
Narrow search by specifying Manufacturer
Related Categories to Vacuum Tweezers & Manual Wands
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy