(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A vacuum pressure regulating valve is a pressure control device that adjusts air pressure and changes the flow rate to a pump. The pressure regulating valve is also called a pressure reducing valve or a regulator, and is attached to a vacuum line to control the pressure on the vacuum circuit side to ...Readmore
A vacuum pressure regulating valve is a pressure control device that adjusts air pressure and changes the flow rate to a pump. The pressure regulating valve is also called a pressure reducing valve or a regulator, and is attached to a vacuum line to control the pressure on the vacuum circuit side to a constant value. There are two types of vacuum pressure regulating valves: a vacuum regulator and an electric vacuum regulator that is controlled by an electric signal, and the pressure is displayed in analog or digital. There are two types of controls: direct acting and pilot-operated, and the pilot-operated type has an internal pilot and an external pilot. With direct acting, the valve is mechanically switched only with electric power, but the pilot uses the fluid pressure in addition to electric power. When making a selection, it is necessary to confirm the names of the piping screws on the supply and control sides, the diameter of the connection tube for installation, etc. Quick connect fitting elbows are available in addition to the standard type. ▲ Close
Days to Ship |
|
---|
Vacuum Regulator IRV10/20 Series
SMC
A vacuum regulator capable of controlling the pressure of the vacuum line.
[Features]
· Can control the pressure of the vacuum line
· Single-sided connection series.
· Weight reduced by 20% (compared to conventional models).
· One-tough fittings.
· Clip attachment type that makes is easy to attach/detach the pressure gauge or digital pressure switch.
· Mounting direction of the pressure gauge or digital pressure switch can be changed (only in standard connections).
· The mounting angles of the pressure gauge or digital pressure switch can be changed easily (in 60° increments).
Days to Ship: | 3 Days or more |
---|
Electronic Vacuum Regulator ITV2090/2091 Series
SMC
A vacuum regulator with cable connections available in 2 directions.
[Features]
· Stepless control of air pressure proportional to an electrical signal.
· Compact and lightweight (integrated communications).
· Sensitivity: 0.2% F.S. or less.
· Linearity: ±1% F.S. or less / hysteresis: 0.5% F.S. or less.
· Grease-free specifications.
· IP65.
[Applications]
· For analog control of multistage control or electrostatic coating control.
Days to Ship: | Quote |
---|
Compact Vacuum Regulator ITV0090/0091 Series
SMC
Vacuum regulator with built-in one-touch tube fittings.
[Features]
· Stepless control of air pressure proportional to an electrical signal.
· ITV1000, 2000 and 3000 Series are compatible with various input specifications including serial communications.
· Compact and lightweight (integrated communications).
· Straight and right angle types available.
· With error indication LED.
· Flat bracket and L-bracket types available.
Days to Ship: | Quote |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Supply Side, Connecting Tube Diameter |
Supply Side, Connection Type |
Control Side Connection Types |
Control Side, Connecting Tube Diameter |
Control Side Plumbing Pipe Thread Nominal |
Supply Side, Plumbing Thread Nominal |
Control Method |
Type |
Shape |
Applicable Fluid(l/min) |
Brand | SMC | SMC | SMC |
---|---|---|---|
Product Series | |||
CAD |
|
|
|
Days to Ship | 3 Days or more | Quote | Quote |
Supply Side, Connecting Tube Diameter | ø6 / ø8 / ø10 / Ø1/4" / Ø5/16" / Ø3/8" | - | ø4 / Ø5/32" |
Supply Side, Connection Type | Rc (R) / One-Touch Pipe | Rc (R) / NPT / G | One-Touch Pipe |
Control Side Connection Types | Rc (R) / One-Touch Pipe | Rc (R) / NPT / G | One-Touch Pipe |
Control Side, Connecting Tube Diameter | ø6 / ø8 / ø10 / Ø1/4" / Ø5/16" / Ø3/8" | - | ø4 / Ø5/32" |
Control Side Plumbing Pipe Thread Nominal | 1/4 / 1/2 | 1/4 | - |
Supply Side, Plumbing Thread Nominal | 1/4 / 1/2 | 1/4 | - |
Control Method | Directly Operated | Internal Pilot | Internal Pilot |
Type | Vacuum Regulator | Electronic Electropneumatic Regulator | Electronic Electropneumatic Regulator |
Shape | Retainer pin/stopper set | Retainer pin/stopper set | Retainer pin/stopper set |
Applicable Fluid(l/min) | 140 ~ 240 | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy