(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MPS-34 Series - High-Accuracy Electronic Pressure Sensor with Two-Color Digital Display
Myotoku
•Analog Output Specification: Voltage
•Analog Voltage Output (v): 1~5
•Pipe Connection Direction: Right
•Body Material: Resin
•Mounting Hole: Included
Days to Ship: | 9 Days or more |
---|
Vaccum Pressure Sensor - Union
MISUMI
•Type: Pressure Sensor Heads
•Hysteresis (%FS): ±0.5
•Pipe Connection Direction: Right and Left
•Pipe Port Type: One-Touch Couplings
•Operating Pressure Range (kpa): -100Kpa::0Kpa
Days to Ship: | 8 Days or more |
---|
Mechanical Pressure Switch, CVA-V
Myotoku
•Type: Pressure Switch
•Pipe Connection Direction: Down
•Operating Pressure Range (kpa): -73.2::-33.3
•Pressure Resistant (kpa): 0.5
•Operating Temperature Range (?): 0::60
Days to Ship: | 8 Days or more |
---|
Electric pressure sensor MVS-030AB
Myotoku
•Type: Pressure Sensors
•Pipe Connection Direction: Right
•Operating Pressure Range (kpa): -2.7::-101.2
•Body Material: Resin
•Mounting Hole: Included
Days to Ship: | 8 Days or more |
---|
Pressure Gauge For Vacuums GZ46/GZ46E
SMC
A pressure gauge for back-side-thread type vacuums.
[Features]]
· Pressure range: -100 to +200 kPa.
[Applications]
· For vacuums.
Days to Ship: | Same day or more |
---|
Show Stock Products
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Sensor, Monitor Structure |
Pipe Port Type |
Plumbing Thread Type |
Pipe Connection Direction |
Plumbing Thread Nominal |
Connecting Tube Diameter |
Brand | Myotoku | MISUMI | Myotoku | Myotoku | SMC |
---|---|---|---|---|---|
Product Series | MPS-34 Series - High-Accuracy Electronic Pressure Sensor with Two-Color Digital Display | ||||
CAD |
|
| |||
Days to Ship | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Specifications |
| ||||
Type | Pressure Sensors | Pressure Sensor Heads | Pressure Switch | Pressure Sensors | Pressure Monitors |
Sensor, Monitor Structure | Integrated Type | Separate TypeTerminal Block Connection | Integrated Type | Integrated Type | Integrated Type |
Pipe Port Type | - | One-Touch Couplings | - | - | Threads |
Plumbing Thread Type | - | - | - | - | Rc (R) |
Pipe Connection Direction | Right | Right and Left | Down | Right | Back |
Plumbing Thread Nominal | - | - | - | - | 1/8 / 1/4 |
Connecting Tube Diameter | - | 4 / 6 | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy